Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(17 Produtos)
These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.
The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.
A gama de fechos quarto de volta é fornecida com uma variedade de acessórios, incluindo anés de fixação. Estes são fornecidos em dois tipos diferentes; um em aço de mola e outro em zinco fundido. Adequados para todas as fechaduras com um orifício de fixação de 20,2 x 22,2.
Os fechos de elos rotativos seguramente puxam e travam dois componentes juntos. São feitos de aço inoxidável e podem ser operados manualmente, tornando-os rápidos e fáceis de utilizar. São adequadas para uma ampla variedade de aplicações, incluindo recipientes, embalagens e máquinas de limpeza industrial.
Os fechos de elos rotativos seguramente puxam e travam dois componentes juntos. São feitos de aço inoxidável e podem ser operados manualmente, tornando-os rápidos e fáceis de utilizar. São adequadas para uma ampla variedade de aplicações, incluindo recipientes, embalagens e máquinas de limpeza industrial.
Os fechos de elos rotativos seguramente puxam e travam dois componentes juntos. São feitos de aço inoxidável e podem ser operados manualmente, tornando-os rápidos e fáceis de utilizar. São adequadas para uma ampla variedade de aplicações, incluindo recipientes, embalagens e máquinas de limpeza industrial.
Conjuntos de hastes para instalações de dois e três pontos de trincos nivelados embutido. Os conjuntos de hastes incluem guia, retentor e haste. As varas de alumínio têm um diâmetro de 0,34". Os conjuntos de hastes têm um lance de 0,75". Os suportes de guias e retentores são de aço 1010 com inserções de nylon preto. Trinco não incluído e deve ser adquirido separadamente.
A gama de fechos quarto de volta é fornecida com uma variedade de acessórios, incluindo peças com trinco. São fornecidas num material de poliamida. Adequados para todas as fechaduras com um orifício de fixação de 20,2 x 22,2
As placas de posicionamento desta gama são utilizadas para posicionar com segurança os fechos de came quando existe um risco potencial de movimentos devido à natureza da aplicação. Esta gama inclui uma anilha e uma chapa feitas de aço.
Os pés de paletes de baixo perfil são habitualmente designados por copos de solda. Adaptam-se a patins de base metálica e fornecem mais força e proteção.
O material liso em aço macio protege o piso e ajuda a reduzir os níveis de ruído enquanto encapsula e protege totalmente a base de metal.
Os tamanhos máximos do poste pressupõem a utilização de tubagem SHS. Esta gama de pés para paletes é ideal para paletes e destilarias de metal.
Os trincos de tração Premium estão disponíveis com um design de montagem de superfície de perfil baixo e curva suave que é tanto agradável à ergonomia quanto resiste à abertura acidental sob tensão ou vibração. O corpo de alta resistência protege todo o hardware para uma melhor resistência a adulterações. A ação de alavanca simples fornece um travamento seguro com acesso rápido e fácil. A construção rebitada melhora o desempenho robusto e a durabilidade. Isto torna este trinco ideal para aplicações interiores e exteriores e tem uma carga de trabalho máxima de 1200 N. Disponível com chave semelhante ou chave diferente.
Os trincos de tração por mola ou os trincos de tensão puxam e fixam dois componentes um ao outro. A mola permite puxar de modo expansível e bloquear de modo firme. Uma seleção de materiais permite utilizar este trinco de tração em várias aplicações.
Os trincos de tração fecho/dormente de velcro consistem num design simples e ergonómico adequado para uma ampla variedade de aplicações que exigem um trinco simples. Os componentes batente e dormente devem ser encomendados separadamente e ambos estão disponíveis tanto em aço suave como em aço inoxidável.
Os trincos de laço de arame ou ligação de arame são utilizados numa vasta gama de aplicações. Destinam-se a aplicações mais pesadas do que os trincos de gaveta sobre o centro. A gama está disponível numa grande variedade de posições de instalação, materiais, tamanhos e tipos de fecho para maior segurança.
Trincos de gaveta flexíveis sobre o centro têm um design de baixo perfil e a guarda é oculta e fixado sob o trinco para auxiliar este recurso de design. A pega é feita de borracha preta, tornando-a não corrosiva e se fixada utilizando parafusos M4 padrão (não fornecidos)
Os trincos para gavetas sobre o centro têm uma superfície lisa para um acabamento estético e funcionam com um gancho de tração. Puxam dois componentes juntos com segurança e são trancados empurrando o trinco sobre o seu centro. Esta gama de trincos destinam-se a aplicações ligeiras, em comparação com os trincos de arame. São utilizados em recipientes pequenos, caixas de metal e máquinas de limpeza industriais leves. Estão disponíveis em vários materiais para se adequarem a vários ambientes de aplicação.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.