Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(11 Produtos)
Abraçadeira tipo sela sem bloqueio fabricada em nylon natural 6/6. A abraçadeira tipo sela reúne e encaminha os cabos, mantendo-os afastados de componentes sensíveis ou aguçados. Também mantêm os cabos e fios arrumados e desimpedidos. Ideal para utilização em aplicações de eletrónica.
Vários tipos de opções com estilos de montagem alternativos. Estão disponíveis opções com cantos lisos e arredondados para ajudar a eliminar a tensão da entrada na montagem. Esta gama também inclui opções de entrada lateral que proporcionam uma altura reduzida em situações de pouco espaço. A gama também inclui opções de montagem em furos cegos ou com adesivo.
Estas abraçadeiras tipo sela são adequadas para uma vasta gama de diâmetros de cabos e são fáceis de montar.
Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
A escolha ideal para o setor alimentar e de hotelaria, estes rodízios de catering serão, muito provavelmente, utilizados em equipamentos como carrinhos de serviço, fornos e outros equipamentos de confeção alimentar portáteis, latões do lixo, unidades de cozinha, prateleiras de arrumação, entre outros. A nossa gama inclui pneus fabricados em vários materiais, incluindo poliuretano, aço inoxidável e nylon. Está disponível uma vasta gama de capacidades de carga e opções de tamanhos para responder às necessidades da sua aplicação.
Os rodízios industriais são ideais para aplicações ou indústrias pesadas, tais como o setor automóvel, engenharia, fabrico, entre outros. Concebidos para suportarem cargas pesadas, estes rodízios serão muito provavelmente utilizados em carrinhos, bastidores de armazenamento, linhas de reboque, equipamentos de manutenção, camiões de plataformas, entre outros. A nossa oferta inclui opções de tipo de rodízio com orifício de parafuso, haste roscada, placa fixa e placa rotativa, fabricadas numa grande variedade de cores e materiais, incluindo, borracha, nylon, ferro fundido e poliuretano. Está disponível uma enorme variedade de capacidades de carga e opções de tamanho para responder às necessidades da sua aplicação.
Os rodízios médicos são fundamentais na mobilidade do equipamento no setor dos cuidados de saúde em hospitais, casas de repouso, laboratórios, entre outros. Entre em qualquer instalação de cuidados de saúde e encontrará equipamentos portáteis, tais como monitores e dispositivos de pacientes, ventiladores, camas, carrinhos médicos, guinchos, cadeiras de rodas, entre outros equipamentos, e todos utilizam rodízios e rodas. A nossa vasta gama conta com diferentes tipos de rodízios, incluindo Levina, Linea, Twinwheel, rotativos, placa fixa, entre outros. Estes rodízios são disponibilizados numa vasta gama de cores e materiais, tais como poliuretano, aço banhado a zinco e nylon. Está disponível uma enorme variedade de capacidades de carga e opções de tamanho para responder às necessidades da sua aplicação.
Os rodízios de alta temperatura são ideais para equipamentos como rodas de fornos, bem como em aplicações em que se esperem altas temperaturas, tais como equipamentos de fornos industriais e autoclaves. Além de outras aplicações que exijam resistência a altas temperaturas. A nossa gama inclui rodízios de orifício de parafuso, placa fixa e placa rotativa. É disponibilizada uma variedade de opções de materiais e cores, incluindo termoplástico, aço inoxidável e borracha. Estão disponíveis diferentes capacidades de carga e tamanhos.
Estes rodízios esteticamente agradáveis são uma excelente opção para equipamentos normalmente encontrados em escritórios e outras instalações comerciais. A nossa gama de rodízios para mobiliário e escritório pode ser aplicada a cadeiras de escritório, pedestais, carrinhos de armazenamento, mesas de reuniões, entre outros. Os materiais oferecidos nesta gama incluem borracha, nylon, aço com banho de zinco, entre outros. Está disponível uma grande variedade de opções para satisfazer as suas necessidades, incluindo esféricos, roda dupla, orifício aparafusado, roda com raios, haste recartilhada, entre outras. A nossa gama está disponível numa grande variedade de capacidades de carga e opções de tamanho.
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.