Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Nastaviteľná Bez zámku Krídlové klipy pevné

 (31 sady výrobkov)

Zoznam Mriežka

Nastaviteľná káblová spona

Dodáva sa v 2 typoch. Spona stiahne káble k panelu použitím zatláčacieho upevňovacieho prvku, ktorý je pripevnený k panelu s hrúbkou 3 mm. Typ 1 má protirotačné uchytenie na udržanie pásky na mieste a zabránenie pohybu.

Káblové svorky - zaklapávacie, okrúhle káblové sedlo

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Skupina SR: SR2081

Káblové sedlá hranové

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black, Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Skupina SR: SR1834

Flexibilné oceľové káblové svorky

These Flexible Steel Clamps are fasteners for bundling, clamping, securing, and organising cables, wires, or tubing. It provides great strength and corrosion resistance while preventing drooping, tangling, or coming into touch with other components. The vinyl coating holds the cable and insulates it.

The adaptability of these clamps enables simple cable routing and placement while allowing variations in cable diameter or length. They are commonly used in applications involving vibration, movement, or severe conditions.

These cable clamps' flexible form enables simple installation and adjustment screw mounting into place, making them excellent for usage in various sectors such as automotive, electrical, and construction.

Skupina SR: SR2150

Západky s rukoväťou a vystupujúcou spúšťou

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.

Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.

These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.

  • Colour:Black


Skupina SR: SR5090

Klzáky - nastaviteľná, hladká základňa

Glides with adjustable, smooth base.

Klzáky - nastaviteľný kĺb

Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.

Suitable for use with Threaded Inserts.

  • Thread Sizes include; M6, M8 and M10.

Kompresná západka s T rukoväťou nastaviteľná

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Kompresné západky - nastaviteľné

Nastaviteľné kompresné západky so širokým rozsahom úchopu a nastaviteľnými skrutkami. Zámok poskytuje dobrú kompresiu a je k dispozícii v rôznych prednastavených možnostiach kompresie vrátane 4mm a 6mm, pre zlepšenie izolácie hluku. Zámok má vlastnosti tlmiace hluk a poskytuje lepšie tesnenie za podmienok vibrácií a nárazov.

Používa sa v aplikáciách, kde môžu environmentálne faktory, ako sú kolísania teploty alebo opotrebenie tesnenia, ovplyvniť účinnosť tesnenia. Odolné voči teplotám medzi -50C až +80 C. Bežne používané v odvetviach, ako sú priemyselné obaly.

Tento rad obsahuje západky so štvrťotáčkovým vačkovým ovládaním a výberom možností uzamykania a bez uzamykania.

  • Zámok hodnotený podľa DIN-EN 61373.
  • Kľúče a hriadele sa predávajú samostatne.
Materiál: , Nehrdzavejúca oceľ Farba: , Čierna, Pochrómované Skupina SR: SR 640, SR5547, SR5027, SR 040, SR 6413

Kompresné západky - nastaviteľné, krídlový úchop

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Káblové sedlá bez zámku

Káblové sedlá - neuzamykateľné, vyrobené z prírodného polyamidu 6.6. Káblové sedlá zoskupujú a vedú káble, čím ich chránia pred citlivými alebo ostrými komponentmi. Udržujú tiež káble a vodiče usporiadané. Vhodné na použitie v elektronických aplikáciách.

Niekoľko možností s alternatívnymi typmi montáže. Dostupné sú varianty s hladkými a okrúhlymi rohmi, ktoré pomáhajú eliminovať namáhanie vlákna pri vstupe do zostavy. V tomto sortimente sú tiež varianty s bočným vstupom, ktoré poskytujú nízku výšku tam, kde je problémom svetlá výška. V tomto rôznorodom sortimente sú tiež varianty s montážou do slepých otvorov alebo samolepiace.

Tieto káblové sedlá sú vhodné pre rôzne priemery káblov, ľahko sa montujú.

  • Materiál: polyamid 6/6
  • Farba: čierna a prírodná
  • Triedy horľavosti: UL94 HB, UL94 V0 a UL94 V2.

Káblové svorky - zaklapávacie, nastaviteľné

Spona so západkami drží zväzok pevne na mieste. Nastaviteľné pre širokú škálu priemerov zväzkov. Po zaistení zväzku, je možné svorku znovu otvoriť na zmeny smeru. Sú dobré pre zariadenia s vysokými vibráciami. Po zatvorení sa dá svorka otvoriť až po uvoľnení úchytu. Dodávajú sa v materiáloch UL94 V-2 aj UL94 V-0

Nastaviteľné káblové svorky

Nastaviteľné svorky sa montujú zatlačením do panela, nastaviteľná svorka sa dokáže prispôsobiť celému radu rozmerov káblov.

Nastaviteľné nožičky - nečlenené

Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Nastaviteľné nožičky - pochrómovaný kryt

These Chrome Capped Adjustable Feet are an inexpensive solution for light-duty applications on slightly uneven surfaces, including office furniture, shelving, point of purchase displays, cabinetry, and small machinery. The range are made from chrome capped black Polyethylene (PE).

Skupina SR: SR5442 ,SR5701

Nastaviteľné nožičky - s montážnym závitom, otočná základňa, plastové

Levelling Feet with Stud Mount and Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Skupina SR: SR1569

Nastaviteľné nožičky - štandardné, nečlenené

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Skupina SR: SR5439

Nastaviteľné nožičky s kĺbom a plastovou otočnou základňou

Stud Mount Levelling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Nastaviteľné nožičky s montážnym závitom - s pevnou plastovou základňou

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Nastavovače - vodorovná montáž

Adjusters - Level Mount adjust to uneven surfaces and level machine tools, electronic racks, and similar applications.

Nohy pre stroje - Premium

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Nohy pre stroje - Štandard

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Skupina SR: SR1545

Krídlové závesy HVAC

HVAC & krídlové pánty sú robustné, voľne pohyblivé pánty špeciálne navrhnuté pre veľké a zapustené dvere Ponúkajú výnimočnú odolnosť voči korózii a dlhodobú trvanlivosť, aj v prostrediach s vysokou vlhkosťou a extrémnymi teplotami.

Ich jednoduchý, no účinný dizajn zabezpečuje plynulú prevádzku a zároveň minimalizuje opotrebenie pripojených komponentov.

Používa sa na prístupových paneloch, obaloch vzduchotechniky a dverách zariadení, čo umožňuje jednoduché otváranie a zatváranie pri zachovaní štrukturálnej integrity.

  • Môže sa otvoriť o 180 stupňov.
  • Navrhnuté na použitie vonku alebo v podmienkach s vysokou vlhkosťou.
Materiál: , PA, Zliatina zinku, Tlakovo liaty zinok Farba: , Strieborná farba, Čierna Skupina SR:

Pevné krídlové spony

Power Wing Clips hold lightweight and cardboard displays to a wide variety of fixtures. Most commonly our plastic wing clips are used on slat wall, wire, pegboard, and similar display bases. It is easy to install and remove. Their durable material ensures longevity and resistance to wear and tear. The sturdy construction allows the clip to withstand regular use, providing reliable management over an extended period.

  • Material: Nylon
  • Colour: White

Priemyselné kĺbové nožičky - nerezová oceľ

This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.

  • z/zo 2