V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(26 sady výrobkov)
A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt. This range is available in a choice of two material options; Flexible Polyvinyl Chloride (PVC) and High-Density Polyethylene.
The Flexible PVC options offer a truly snug fit that offers optimum protection. The flexible material allows for quick fitting and removal, which is aided by a convenient finger tab.
The harder material of our HDPE options make application fast, by easily clicking the cap into place for a secure fit. Suitable for temperatures ranging from a minimum of -30 up to a maximum of +80 degrees celsius.
These Decorative Screw Covers are designed to conceal exposed screw heads and provide a more decorative and polished look. They are easy to install with adhesive backing and snap firmly over the screw head, providing a secure and long-lasting fit.
This group has a wide range of colours, up to 16 for furniture finishing. Used in applications like furniture, cabinets, office decor and even automotive decor.
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference.
The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Skupina SR: SR1718
Držiaky dokumentov poskytujú miesto pre dokumentáciu, ktorá musí byť ľahko dostupná na krytoch strojov, elektrických paneloch a podobných aplikáciách. Držiaky sú dodávané so samolepiacimi pásikmi pre rýchle pripevnenie.
Flexible Caps are suitable for plain or thread applications and the unique design means they fit a range of diameters.
The central pull-tab, coupled with the unique star shaped design makes fitting and removal quick and easy. They are suitable for Metric, UNF and BSP thread sizes.
A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.
A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.
Jedno-ramenné, flexibilné káblové spony sa dajú ľahko pripevniť na vodiče a nechávajú ich stále prístupné. K dispozícii s vinylovým povlakom alebo bez neho.
Mostíkové rukoväte sú silné madlá používané pri otváraní aj zatváraní dverí a poklopov ťažkých skriniek. Sortiment ponúka výber materiálu, ktorý vyhovuje prostrediu a pevnosti v ťahu, s výberom typu montáže z prednej alebo zadnej strany.
Zostavy oblúkových priemyselných rukovätí s montážnym otvorom sa montujú spredu a majú ergonomický tvar pre estetický vzhľad a pohodlné používanie. Rozšírený sortiment tvarov a materiálov je vhodný pre rôzne zariadenia a prostredia.
Oblúkové madlá sú ľahké a poskytujú štýlovejšiu ergonomickú povrchovú úpravu. Sortiment ponúka výber typu montáže z prednej alebo zadnej strany.
Tento sortiment odpružených madiel je navrhnutý na ovládanie spätného pohybu rukoväte. Pružina umožňuje buď zastavenie, alebo návrat do polohy rukoväte. Sú obzvlášť vhodné na ťahanie alebo zdvíhanie. K dispozícii výber tvarov a materiálov, ktoré vyhovujú rôznym aplikáciám.
Vysokokvalitné zostavy priemyselných rukovätí s montážnym otvorom majú pevné držiaky, vyrobené z nehrdzavejúcej leštenej ocele AISI 316 pre matne lesklý povrch. Tieto držiaky majú dva O-krúžky na uchytenie a utesnenie rúrky v pravom uhle.
Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Lift Off Screw Mount Hinges are an easy lift-off function to remove flush mounted doors. The range offers a selection of material to suit application and finishing requirements . They have an hinge rotation angle of 180 degree and can be used as left or right handed. The leaf hinge design is drilled to be screwed to the frame.
Base Type Manual Push-Pull Clamps hold materials in place using a plunger mechanism to produce positive straight-line action. The low profile uses side or end clamping for use in applications with a height restriction.
Skupina SR: SR5448
Samolepiace káblové svorky pre vodiče s priemerom 1mm sú buď pevné alebo ohybné. Samolepiaca časť produktu má životnosť približne 1 rok od dátumu expedície, ak je tovar skladovaný v pôvodnom neotvorenom balení pri izbovej teplote a mimo pôsobenia UV žiarenia.
Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.
No fasteners are required.
Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Tieto držiaky spájania vlákien sú vyrobené z nylonu alebo polypropylénu (PP). Dodávajú sa v rôznych konfiguráciách štrbín a spôsobov montáže a môžu obsahovať až 24 spojov. Dostupné možnosti UL94 V0 a UL94 V2. Voľby farieb zahŕňajú; Čierna, modrá, zelená, prírodná, červená a žltá.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.