Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Spojky profilov Penové pásky

 (30 sady výrobkov)


Kotúče protišmykovej penovej lepiacej pásky

Non Skid Foam is a non skid foam product coated on one side with a high tack permanent adhesive. Use for counter mats or on the bottom of displays to prevent slippage Specifications: Adhesive: Rubber based permanent on one side (not recommended in applications with UV exposure). Application Temperature: 65F to 100F. Service Temperature: -20F to 175F. Applications: Counter mats. Mouse pads. POP displays. Shelf lining. Small appliances. Office products

Kotúče s obojstrannou penovou lepiacou páskou Dubl Kote - permanentné lepidlo na báze akrylu

Dubl Kote Acrylic is versatile double sided foam tape coated with acrylic adhesive on both sides. It is ideal for hand or automated application. Flexible for filling spaces and conformable for joining irregular surfaces. Acrylic adhesives are UV Stable and have good plasticizer resistance. . Specifications: Application Temperature: 65F to 100F Service Temperature: -20F to 175F Applications. Signage, Outdoor signage, End caps, Headers, Air fresheners, Protective trim, light weight Mirror mounting.

Kotúče s obojstrannou penovou lepiacou páskou Dubl Kote - permanentné lepidlo na báze gumy

Dubl Kote is a versatile double sided foam tape coated with rubber adhesive on both sides. It is ideal for hand or automatic applications. Flexible for filling spaces and conformable for joining irregular surfaces. Designed to bond to many different types of surfaces including corrugate, wood, powder coated materials, glass, and low surface energy plastics. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 150F Service Temperature: -20F to 150F Holding Power: 1 lb per 1 sq. in. of tape. Applications. Temporary, semi-permanent, and permanent displays, Plastic extrusions, Wire management raceways, Signage, End Caps, Headers, Textured surface bonding.

Kotúče s obojstrannou penovou lepiacou páskou Remo One - odnímateľná 1 strana

Remo One is double sided adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side. Application Temperature: 65F to 100F Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use. Applications. Promotional and temporary signage, temporary and permanent displays, Single use promotional graphics, Violators and wobblers, Short Rolls are great to include in kits with all kinds of promotional or temporary signage.

Krytky na záhradnú trstinu

Krytky na záhradné palice so vzorom krížovej hlavy sa zvyčajne používajú na koncoch záhradných palíc a iných špičatých tyčí alebo tyčiek. Sú odolné voči poveternostným vplyvom a pomáhajú predchádzať škodlivým zraneniam používateľov. Navrhnuté tak, aby sa prispôsobili rôznym priemerom.Užitočná kryta na skrutky s krížovou drážkou sa bežne používa na ochranu hrotu záhradných palíc, kovových tyčí a iných aplikácií s tyčami.

  • Chráni aplikáciu pred poškodením a vniknutím cudzích látok.
  • Prevencia náhodného poranenia používateľa.
Materiál: PVC Farba: Zelená, Žltá Skupina SR: SR1203

Krytky ukončovacie hladké

Koncové krytky bez závitu sú vhodné na ochranu závitových a hladkých rúr, potrubí alebo tyčí. Zabraňujú prenikaniu špiny, nečistôt a iných látok. Majú určitú odolnosť proti oderu, ktorá chráni spojovaciu časť počas skladovania a prepravy. Môžu sa použiť aj na maskovanie pri lakovaní, pokovovaní alebo pieskovaní.

Rýchla a jednoduchá montáž a demontáž.

Možno ich použiť v inštalatérstve, vzduchotechnike a klimatizácii a pre priemyselné aplikácie.

  • Bezpečné chránia závitové a hladké rúrky, potrubia alebo tyče.
  • Rýchla a jednoduchá montáž a demontáž.
  • Používajú sa v inštalatérstve, vzduchotechnike a klimatizácii a pre priemyselné aplikácie.
Materiál: Polyetylén LD, LDPE - PIR, Polyetylén, PP Farba: Čierna, Modrá, Žltá, Šedá, Prírodná, Biela Skupina SR: SR1062, SRF0023

Kryty koncov rúrok

Koncové uzávery na rúrky chránia rúrky so závitom a bez závitu, tyče a iné valcové zariadenia pred neúmyselným posunutím. Najlepšie sa používa ako ochranná vrstva a na maskovanie plôch počas maľovania vo vonkajších priestoroch.Ideálna ochrana na trubky so závitom alebo bez závitu, potrubia a tyče.Krátka verzia ako klasický uzáver a dlhá verzia majú extrahlboký a perový okraj, ktorý zaisťuje pevné uchytenie.Pri zahrievaní počas montáže sa nezvršťuje. Materiál: PVC, Polyetylén LD Farba: Červená Skupina SR: SR1610, SR1620

Kónické krytky a zátky - silná záťaž

Silné kužeľové uzávery a zátky chránia potrubia a porty so závitom aj bez závitu. Má silnejšiu stenu a tesniaci krúžok, vďaka čomu má väčšiu ochranu a odolnosť proti poškodeniu ako bežná verzia. Používa sa na aplikácie v strojárstve, automobilovom a priemyselnom priemysle.Počas skladovania a prepravy chráňte potrubia so závitom a bez závitu, porty a prístupové body pred poškodením, prachom a nečistotami.Majú odolnú stenu a skosený tesniaci krúžok, vďaka čomu poskytujú maximálnu ochranu.Používajú sa na stroje a zariadenia, v automobilovom a ťažkom priemysle. Materiál: Polyetylén LD Farba: Biela, Červená Skupina SR: SR1003

Obojstranné penové lepiace výseky - odnímateľná 1 strana - Remo One

Remo One is double sided Perm / Peel adhesive foam tape with our extremely aggressive permanent adhesive on one side and our removable adhesive on the other side. The removable side is identified with our red printed liner and removes cleanly from most hard, non-delaminating surfaces even after extended periods of time. Specifications: Adhesive: Permanent rubber based on one side, removable adhesive on mounting side; Application Temperature: 65F to 100F; Service Temperature: -20F to 150F Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage. Temporary and permanent displays, Single use promotional graphics. Violators and wobblers.

Obojstranné penové lepiace výseky - odnímateľné 2 strany - Remo Two

Remo Two is double sided adhesive foam tape that is removable on both sides. Specifications: Adhesive: Removable adhesive on both sides (not recommended in applications with direct UV exposure); Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Holding Power: 1/2 lb per 1 sq. in. of tape. Intended for one time use; Applications: Promotional and temporary signage Consumer Packaging. Single use promotional graphics. Kits unattached to graphics

Obojstranné penové lepiace výseky - permanentné - hrubý Twin Stick

Thick Twin Stick foam blocks with permanent adhesive on both sides can be used to create a lasting 3-D effect. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings. Specifications: Adhesive: Rubber-based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 100F; Service Temperature: -20F to 150F; Applications. Lightweight Applications or filling gaps. Adds 3-D effects. Helps displays strong. Pop Out

Obojstranné penové lepiace výseky na páske - permanentné - Twin Stick

Twin Stick is the industry favorite for assembling POP displays and signage. The flexible foam carrier fills gaps, allowing irregular surfaces to be joined. Our extremely aggressive rubber based adhesive was designed to bond many different types of surfaces including corrugate, chipboard, wood, low surface energy plastics, powder coated materials, UV coatings.

Okrúhle ferule na nožičky - kónické

Kuželové okrúhle nožičky chránia konce rúrok, dná stoličiek a iného nábytku. Ponúka ochranu proti opotrebovaniu v dôsledku úchopu a pošmyknutia a odolnosť proti poškriabaniu. Poskytuje bezpečné uchopenie. Jednoduchá inštalácia ručným nasadením na koniec aplikácie.Poskytujú ochranu rúrok, tyčí a závitov.Sú protišmykové a slúžia proti poškriabaniu podlahy.Používajú sa pri výrobe nábytku, v maloobchode a na obchodné účely. Materiál: PVC, Polyamid, LDPE - PIR Farba: Čierna, Biela, Prírodná Skupina SR: SR1520, SRF0069

Okrúhle ferule na nožičky - štandardné

Štandardné okrúhle pätky chránia konce rúrok, dná stoličiek a iné ľahké alebo ťažké aplikácie. Ponúka ochranu proti opotrebovaniu v dôsledku úchopu a pošmyknutia a odolnosť proti poškriabaniu. Poskytuje bezpečné uchopenie. Jednoduchá inštalácia ručným nasadením na koniec aplikácie.Poskytujú ochranu rúrok, tyčí a závitov.Sú protišmykové a slúžia proti poškriabaniu podlahy.Používajú sa pri výrobe nábytku, v maloobchode a na obchodné účely. Materiál: Polyetylén LD, PVC, LDPE - PIR Farba: Biela, Čierna Skupina SR: SR1510, SR1516, SRF0070, SRF0082

Okrúhle koncové krytky - vinylové

Okrúhle vinylové koncovky utesňujú a chránia konce rúr, rúrok a valcových predmetov pred znečistením. Vytvára čistý povrch. Odolnosť voči nárazom, poveternostným vplyvom a oderu.Vinylové krytky na okrúhle koncovky poskytujú hladký a bezchybný vzhľad rôznych valcovitých predmetov.Sú určené na bezpečné nasadenie na konce okrúhlych valcovitých trubiek, tyčí alebo rúrok.Fungujú ako ochranná bariéra pred vlhkom, prachom, špinou a inými nečistotami. Materiál: PVC Farba: Čierna, Červená, Žltá Skupina SR: SR1044

Okrúhle koncové krytky - štandardné

Štandardné okrúhle koncové uzávery zabraňujú prenikaniu nečistôt a iných nečistôt do rúr, potrubí a tyčí so závitom a bez závitu. V závislosti od účelu použitia je k dispozícii štandardná, krátka alebo dlhá forma. Odoláva teplotám až do 70C.Používajú sa na bezpečnú ochranu závitových alebo nezávitových rúrok, potrubí a tyčí.Zabraňujú poškodeniu rúrok nečistotami, úlomkami, prachom a inými nečistotami.Využívajú sa v priemysle, pri zduchotechnike a klimatizáciách, a inštalatérskych úkonoch. Materiál: Polyetylén LD Farba: Prírodná Skupina SR: SRF0068

Okrúhle koncové krytky - štandardné

Štandardné okrúhle koncové uzávery zabraňujú prenikaniu nečistôt a iných nečistôt zo závitových a nezávitových rúr, potrubí a tyčí. V závislosti od účelu použitia je k dispozícii štandardná, krátka alebo dlhá forma. Odoláva teplotám až do 70C.Ponúkame vám štandardné, krátke a dlhé krytky.Ideálne na ochranu trubiek, potrubí a spojovacie tyče.Pomáha predchádzať náhodnému posunu. Materiál: Polyetylén LD Farba: Prírodná Skupina SR: SR5763

Oválne ferule na nožičky

Oválne pätky sú určené na zvýšenie stability, ochranu podlahy a leštený vzhľad zariadenia. Zakrýva ostré hrany rúr a oválnych nôh a poskytuje odolnosť proti nárazom a opotrebovaniu. Sú prispôsobivé a umožňujú jednoduchú aplikáciu.

  • Navrhnuté tak, aby poskytovali stabilitu, ochranu a bezchybný vzhľad.
  • Vyrobené na rúrkovité nohy alebo nohy oválneho tvaru.
  • Používajú sa na nábytok, zariadenie a na iné úkony.
Materiál: PVC Farba: Čierna Skupina SR: SR1522

Paletový podstavec

Low-profile Pallet Feet that are often called Weld Cups. They fit standard metal base glides and provided added strength and protection.

The smooth Mild Steel material protects floors and helps to reduce noise levels, while fully encapsulating and protecting the metal base.

The maximum post sizes assume SHS tubing is used. This Pallet Foot range is ideal for metal pallets and stillages.

  • Stacking options available.

Pružné koncové krytky - odolné voči kyselinám

Pružné koncové krytky sú vyrobené z pružného materiálu, ktorý sa dá natiahnuť na väčšie rozmery pre dokonalú priľnavosť. Poskytujú ochranu závitov alebo hladkých zakončení.

Krytka má závesné uško na jej použitie s drôtenými háčikmi. Sú vhodným riešením pre aplikácie maskovania pri nízkych teplotách.

Výhodou krytiek je tiež ich materiál odolný voči kyselinám.

  • Dajú sa natiahnuť na väčšie rozmery pre dokonalú priľnavosť.
  • Poskytujú ochranu závitov alebo hladkých zakončení.
  • Majú závesné uško na použitie s drôtenými háčikmi.
Materiál: TPE, TPE/TPV, TPE - PIR Farba: Čierna Skupina SR: SR1021

Pružné koncové krytky - odolné voči olejom a mazivám

Pružné koncové uzávery s odolnosťou proti kyselinám sú určené na utesnenie a ochranu koncov rúrok, trubíc a armatúr. Sú vybavené závesnou záložkou, ktorá umožňuje ich použitie s drôtenými háčikmi. Je odolnejší voči kyselinám a môže sa natiahnuť, aby tesne priliehal.Poskytujú vynikajúcu ochranu na príslušenstvo so závitom.Vysokoodolné proti pretrhnutiu.Zelený PVC variant viete využiť pri úkonoch s olejom a mazivom. Materiál: Vinyl, PVC Farba: Zelená, Čierna Skupina SR: SR1020

Rebrované krytky potrubia

Rebrované koncovky potrubia zabraňujú prenikaniu nečistôt a iných nečistôt zo závitových a bezzávitových rúr, potrubí a tyčí. Maskuje oblasti počas procesu maľovania. Odoláva teplotám až do 79.4C.Chránia pred nečistotami, prachom a úlomkami.Určené na inštalatérske práce, zduchotechniku, klimatizácie a priemyselné úkony.Vydržia maximálnu teplotu až 79,4 C. Materiál: LDPE - PIR Farba: Červená, Žltá Skupina SR: SR1387

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808

Skrutkovacie klzáky

Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.

  • 4.5mm diamter screw hole
  • Non threaded and threaded centre options
  • Colours: Natural and Black.

Súbežné ochranné zátky

Súbežné ochranné zátky sú univerzálne zátky používané na ochranu rôznych aplikácií.

Termoplastický elastomér sa odporúča pre aplikácie, kde sa vyžaduje odolnosť voči kyselinám. PVC je vysoko odolné voči roztrhnutiu a vhodné pre aplikácie so závitom. Zelený vinyl dobre funguje v aplikáciách, kde sa vyskytujú oleje a tuky.

Majú súbežnú alebo rovnú stenu, čo zaisťuje bezpečné a priliehavé uchytenie, zároveň zabraňuje kontaminácii, poškodeniu, špine, korózii, vlhkosti a nečistotám počas skladovania a prepravy.

  • Súbežný tvar zaisťuje bezpečné a priliehavé uchytenie, zabraňuje kontaminácii, korózii a nečistotám počas skladovania a prepravy.
  • Jednoduché nasadenie a odstránenie, poskytujú elegantný vzhľad.
  • Vhodné pre rôzne aplikácie vrátane automobilového priemyslu, výroby a obchodu.
Materiál: TPE, TPR, TPE/TPV, Polyetylén LD, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Farba: Čierna, Červená, Prírodná, Zelená Skupina SR: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

  • z/zo 2