V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(16 sady výrobkov)
Koncové krytky bez závitu sú vhodné na ochranu závitových a hladkých rúr, potrubí alebo tyčí. Zabraňujú prenikaniu špiny, nečistôt a iných látok. Majú určitú odolnosť proti oderu, ktorá chráni spojovaciu časť počas skladovania a prepravy. Môžu sa použiť aj na maskovanie pri lakovaní, pokovovaní alebo pieskovaní.
Rýchla a jednoduchá montáž a demontáž.
Možno ich použiť v inštalatérstve, vzduchotechnike a klimatizácii a pre priemyselné aplikácie.
Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit.
The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps, but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.
Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.
Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.
Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
Series Code: SR1520, SRF0071, SRF0069
Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
Pružné koncové krytky sú vyrobené z pružného materiálu, ktorý sa dá natiahnuť na väčšie rozmery pre dokonalú priľnavosť. Poskytujú ochranu závitov alebo hladkých zakončení.
Krytka má závesné uško na jej použitie s drôtenými háčikmi. Sú vhodným riešením pre aplikácie maskovania pri nízkych teplotách.
Výhodou krytiek je tiež ich materiál odolný voči kyselinám.
Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.
It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.
Tieto skrutkovacie klzáky sú vyrobené z polytetrafluóretylénu (PTFE), montujú sa skrutkami a dodávajú s oceľovou podložkou. Tieto skrutkovacie upevňovacie klzáky zabraňujú kĺzaniu stoličiek a iných produktov s rúrkovými profilmi po hladkých povrchoch.
Fence post cap is a protective cover designed to fit over the top of a fence post, pipes, and tubes. It heps protect from weather damage (rain, snow, and UV rays), dirt, moisture or deterioration of the application.
Additionally, it can provide pipes and tubes a decorative touch. It is easy and quick to install by push in, used in residential as well as commercial industries.
Vodiace prvky pre optické vlákna sa používajú na pomoc pri navíjaní a rohové vodiace lišty umožňujú vytvoriť otáčku o 90. Vyrobené z čierneho a prírodného polyamidu triedy UL94 V0 a UL94 V2.
Zatláčacie klzáky alebo zátky do profilov sa často používajú v základni rúrkových výrobkov, ako sú nohy stoličiek. Posuvné klzáky poskytujú ochranu nielen samotnému výrobku, ale predovšetkým povrchu pod ním. Ideálna ochrana pre drevené podlahy, koberce a iné podlahové krytiny.
Náš sortiment zatláčacích klzákov ponúka na výber širokú škálu materiálov, medzi ktoré patria napríklad: polyamid (PA), polyetylén (PE), akrylonitrilbutadiénstyrén (ABS), plsť a tiež oceľ, ako aj rôzne povrchové úpravy a farby.
Naša ponuka obsahuje množstvo typov, napríklad: vypuklý, šikmý, kovový, rebrovaný, závitový, ľahký a pre veľké namáhanie. A taktiež rôzne tvary, ktoré budú vyhovovať potrebám vašej aplikácie: okrúhle, oválne, obdĺžnikové a štvorcové.
Zátky na konce rúrok sú základné komponenty používané na utesnenie koncov rúrok a hadíc v rôznych priemyselných odvetviach. Poskytujú bezpečný a spoľahlivý uzáver, ktorý pomáha zabraňovať priesakom, kontaminácii a poškodeniu rúrky alebo hadice. Majú výnimočnú odolnosť, všestrannosť a jednoducho sa nasadzujú. Ponúkajú množstvo výhod, používajú sa v rôznych aplikáciách, ako je stavebníctvo, inštalatérstvo a výroba.
Veľmi univerzálne z hľadiska materiálov a veľkosti. Tieto zátky sú zvyčajne vyrobené z vysoko kvalitných materiálov, ako je guma a plast, pre vynikajúcu pevnosť a odolnosť voči opotrebovaniu.
Ponúkame ich v rôznych veľkostiach a prevedeniach pre rôzne rozmery rúr alebo hadíc, poskytujú presné a spoľahlivé utesnenie.
Štandardné ochranné krytky potrubia sú úsporné ochranné krytky s vysoko kvalitnou povrchovou úpravou.
Lisované krytky navrhnuté na obopnutie vonkajšieho priemeru koncov rúr so závitom a bez závitu, zabraňujú vniknutiu cudzích materiálov počas skladovania a prepravy.
Dizajn krytky má vnútorné rebrovanie, ktoré zaisťuje pevné osadenie. Tento rad tiež zahŕňa krytky, ktoré majú malý vetrací otvor na elimináciu nárastu tlaku vzduchu, spĺňajú špecifikácie podľa ANSI a DIN.
Square Feet Ferrule covers the sharp edges of square tube ends, preventing water, moisture, dirt or dust from damaging the tube ends. They can be used for finishing and protection and are applied to cover sharp tube edges.
Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical and medical industries.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.