V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(22 sady výrobkov)
A useful cap with a cross head design that is commonly applied to the tip of garden canes, metal rods and other stick applications.
Their main function is to protect the application from damage and the ingress of foreign contaminants, as well as offering some weather protection.
They also serve as a protective buffer, by capping the exposed sharp ends of canes and rods that users risk coming into contact with, resulting in the prevention of accidental injury.
Material: Polyvinyl Chloride (PVC)Colours: Green and Yellow
Series Code: SR1203
Koncové krytky bez závitu sú vhodné na ochranu závitových a hladkých rúr, potrubí alebo tyčí. Zabraňujú prenikaniu špiny, nečistôt a iných látok. Majú určitú odolnosť proti oderu, ktorá chráni spojovaciu časť počas skladovania a prepravy. Môžu sa použiť aj na maskovanie pri lakovaní, pokovovaní alebo pieskovaní.
Rýchla a jednoduchá montáž a demontáž.
Možno ich použiť v inštalatérstve, vzduchotechnike a klimatizácii a pre priemyselné aplikácie.
Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit.
The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps, but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.
Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.
Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.
These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.
It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.
It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.
Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
Series Code: SR1520, SRF0071, SRF0069
Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.
Material: Polyvinyl Chloride (PVC)Colour: Black, Red
Series Code: SR1044
Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
Oval Feet Ferrules are designed to provide stability, floor protection and a finished look to furniture, equipment, and other applications requiring a secure footing. Made to fit the ends of tubular legs or oval shaped furniture feet.
They are quick and easy to install thanks to their push fit, as well as offering a polished finish to applications.
Nízkoprofilové paletové podstavce, ktoré sa často nazývajú navarovacie nožičky. Sú vhodné na štandardné klzáky s kovovou základňou a poskytujú dodatočnú pevnosť a ochranu.
Materiál z mäkkej ocele chráni podlahy a pomáha znižovať hlučnosť, zároveň uzatvára a chráni kovovú základňu.
Pri použití štvorcových profilov s ostrými rohmi bude max. rozmer stĺpika menší. Tento sortiment paletových podstavcov je ideálny pre kovové palety a plošiny.
Pružné koncové krytky sú vyrobené z pružného materiálu, ktorý sa dá natiahnuť na väčšie rozmery pre dokonalú priľnavosť. Poskytujú ochranu závitov alebo hladkých zakončení.
Krytka má závesné uško na jej použitie s drôtenými háčikmi. Sú vhodným riešením pre aplikácie maskovania pri nízkych teplotách.
Výhodou krytiek je tiež ich materiál odolný voči kyselinám.
Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide excellent protection for threaded applications.
The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications.
The caps are highly resistance to shredding, making them a durable product. The Green PVC option is suitable for use in oil and grease applications.
Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.
The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.
The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.
They are an economical solution for one-time uses.
Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.
It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.
Tieto skrutkovacie klzáky sú vyrobené z polytetrafluóretylénu (PTFE), montujú sa skrutkami a dodávajú s oceľovou podložkou. Tieto skrutkovacie upevňovacie klzáky zabraňujú kĺzaniu stoličiek a iných produktov s rúrkovými profilmi po hladkých povrchoch.
Fence post cap is a protective cover designed to fit over the top of a fence post, pipes, and tubes. It heps protect from weather damage (rain, snow, and UV rays), dirt, moisture or deterioration of the application.
Additionally, it can provide pipes and tubes a decorative touch. It is easy and quick to install by push in, used in residential as well as commercial industries.
Zatláčacie klzáky alebo zátky do profilov sa často používajú v základni rúrkových výrobkov, ako sú nohy stoličiek. Posuvné klzáky poskytujú ochranu nielen samotnému výrobku, ale predovšetkým povrchu pod ním. Ideálna ochrana pre drevené podlahy, koberce a iné podlahové krytiny.
Náš sortiment zatláčacích klzákov ponúka na výber širokú škálu materiálov, medzi ktoré patria napríklad: polyamid (PA), polyetylén (PE), akrylonitrilbutadiénstyrén (ABS), plsť a tiež oceľ, ako aj rôzne povrchové úpravy a farby.
Naša ponuka obsahuje množstvo typov, napríklad: vypuklý, šikmý, kovový, rebrovaný, závitový, ľahký a pre veľké namáhanie. A taktiež rôzne tvary, ktoré budú vyhovovať potrebám vašej aplikácie: okrúhle, oválne, obdĺžnikové a štvorcové.
Zátky na konce rúrok sú základné komponenty používané na utesnenie koncov rúrok a hadíc v rôznych priemyselných odvetviach. Poskytujú bezpečný a spoľahlivý uzáver, ktorý pomáha zabraňovať priesakom, kontaminácii a poškodeniu rúrky alebo hadice. Majú výnimočnú odolnosť, všestrannosť a jednoducho sa nasadzujú. Ponúkajú množstvo výhod, používajú sa v rôznych aplikáciách, ako je stavebníctvo, inštalatérstvo a výroba.
Veľmi univerzálne z hľadiska materiálov a veľkosti. Tieto zátky sú zvyčajne vyrobené z vysoko kvalitných materiálov, ako je guma a plast, pre vynikajúcu pevnosť a odolnosť voči opotrebovaniu.
Ponúkame ich v rôznych veľkostiach a prevedeniach pre rôzne rozmery rúr alebo hadíc, poskytujú presné a spoľahlivé utesnenie.
Štandardné ochranné krytky potrubia sú úsporné ochranné krytky s vysoko kvalitnou povrchovou úpravou.
Lisované krytky navrhnuté na obopnutie vonkajšieho priemeru koncov rúr so závitom a bez závitu, zabraňujú vniknutiu cudzích materiálov počas skladovania a prepravy.
Dizajn krytky má vnútorné rebrovanie, ktoré zaisťuje pevné osadenie. Tento rad tiež zahŕňa krytky, ktoré majú malý vetrací otvor na elimináciu nárastu tlaku vzduchu, spĺňajú špecifikácie podľa ANSI a DIN.
Square Feet Ferrule covers the sharp edges of square tube ends, preventing water, moisture, dirt or dust from damaging the tube ends. They can be used for finishing and protection and are applied to cover sharp tube edges.
Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical and medical industries.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.