Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

RoHS Bez závitu Zatlačením

 (19 sady výrobkov)

Zoznam Mriežka

Flexi vinylové krytky s uchytením - vysokoteplotné

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Vysokoteplotné pružné krytky s úchytom sa nasadzujú a odstraňujú zo závitových alebo hladkých aplikácií.

  • Jedinečná konštrukcia umožňuje nasadenie každej krytky na širokú škálu priemerov.
  • Jednoduchá montáž a demontáž.
Materiál: Mäkčené PVC Farba: Žltá Series Code: SR1072

Koncové krytky

End Tips are a versatile cap with a multitude of uses. They are ideal for product presentations due to their neat and tidy appearance. They also offer product protection, preventing damage and the ingress of dirt.

The range is provided in a choice flexible and hard-wearing materials, making these caps a durable solution for your project requirements. Quick and easy to install, with a simple push fit design.

  • Materials: Polyvinyl Chloride (PVC) and Thermoplastic Elastomer (TPE)
  • Finish Options: Gloss and Matt
  • Colours: Black and White
  • RoHS Compliant.


Skupina SR: SR1506, SR1500, SR1501

Krytky Unicap

Unicap Cover Caps and washers are designed to conceal and protect exposed screws or bolt heads for aesthetic or safety reasons. These caps and washers are resistant to corrosion, abrasion, and impact due to their material, offering long-lasting protection and durability.

In addition, they protect against dirt and are easy to install and remove by push fit. Available in both low profile and high profile. Used in construction, furniture and appliances.

Please note that in this product range you will find caps and washers which are sold separately and you will need to order both items.

  • Material: PP, HDPE, LDPE
  • Colour: Grey, Silver, Black, White, Natural, Flint, Brown, Stone, Beige, Gold, Orange


Skupina SR: SR1801

Krytky na podložkách

Cover Caps are designed to protect screw heads and are ideal for decorative purposes. They snap into place, protects against dirt and moisture.

Easy to install, requiring no special tools or equipment. They can be installed by simply snapping them into place over the screws. Used in applications such as medical, and industrial.

  • Material: HDPE, PA, Brass, PP, LDPE
  • Colour: Yellow, Black, Silver, Brown, Natural, Grey, Beige, White, Green, Blue, Violet, Red, Pink


Skupina SR: SR1811, SR2041, SR1889

Krytky s úchytom

Krytky s úchytom sú určené na ochranu aplikácií pred kontamináciou a rozliatím. Tvar úchytu poskytuje väčšiu plochu kontaktu s povrchom a vyžaduje menšiu uchopovaciu silu počas montáže a demontáže.

Úchyty sú užitočné najmä v aplikáciách vyžadujúcich rýchle odstránenie počas mechanického procesu, sú obľúbenou voľbou v rôznych priemyselných odvetviach.

Flexibilita použitých materiálov umožňuje tesné nasadenie v aplikáciách. S pridaným úchytom sú nevyhnutnou voľbou.

  • Navrhnuté na ochranu pred kontamináciou a rozliatím.
  • Vďaka flexibilnému tvaru sa môžu roztiahnuť do trochu väčších rozmerov pre priliehavé uloženie.
  • Používajú sa v potravinárskom priemysle, priemyselných alebo skladovacích aplikáciách.
Materiál: Polyetylén LD, EVA, PVC Farba: Žltá, Čierna, Červená Series Code: SRQCF, SR6110, SR1066

Kónické krytky a zátky – štandardné

Štandardné kónické krytky a zátky sú univerzálne komponenty určené na použitie ako zátka alebo krytka. Kónický profil umožňuje nasadenie dielu do viacerých vnútorných priemerov alebo zakrytie viacerých vonkajších priemerov.

Tieto dvojfunkčné zátky alebo krytky sa zvyčajne používajú na ochranu pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.

Vďaka tvaru na priame zatlačenie sa tieto dvojfunkčné komponenty ľahko nasadzujú a odstraňujú. Široký sortiment ponúka výber veľkostí od 2,9 mm do 345,0 mm.

  • Tvar zátky je vhodný pre viacero vnútorných a vonkajších priemerov.
  • Chránia závitové a hladké rúry, porty a prístupové body pred poškodením, špinou, vlhkosťou, úlomkami a koróziou.
  • Vhodné na použitie v hydraulických systémoch, automobilových komponentoch alebo zdravotníctve.
Materiál: Polyetylén LD Farba: Červená, Modrá, Čierna, Priehľadná, Žltá Series Code: SR1000, SR1111, SRF0020

Kúpiť krytky skrutiek

These Socket Screw Cover Caps cover and protect socket head screws from dust and dirt, while providing a quick and clean finish to internal hex screws.

Commonly used for the inside of UPS boxes when high voltage cables pass close to metal screw heads, which occurs when space is limited. The cap can be applied in order to prevent interference between the two, as the screw head needs to be isolated. They are also used in appliances, electrical applications and automotive.

  • Material: Silicone, LDPE
  • Colour: Black, White, Grey


Skupina SR: SR1628, SR1813

Ochranné kryty hnacích hriadeľov

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Available in a choice of materials; Low-Density Polyethylene (LDPE) and Flexible Polyvinyl Chloride (PVC). The PVC option also provides resistance to tearing and splitting.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Materials: LDPE and Flexible PVC
  • Colour: Yellow


Series Code: SR1079

Okrúhle ferule na nožičky - kónické

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Skupina SR: SR1520, SRF0071, SRF0069

Okrúhle ferule na nožičky - štandardné

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural


Skupina SR: SR1510, SR1516, SRF0070, SRF0069

Okrúhle koncové krytky - vinylové

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

Skupina SR: SR1044

Okrúhle koncové krytky - štandardné

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red


Skupina SR: SRF0068

Pružné koncové krytky - štandardné

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss


Series Code: SR1044

Rýchlouzávery Tear Tab

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant


Skupina SR: SR1022, SR1033

Zatlačovacie zátky

Zatlačovacie zátky sú vhodné na zaslepovanie širokej škály otvorov počas výrobných procesov alebo prepravy, možno ich použiť na hotové výrobky. Určené na ochranu manipulátora pred drsnými povrchmi spôsobenými ostrými hranami rezných otvorov. Možno ich použiť aj na ochranu pred vniknutím kontaminantov.

Jednoducho sa nasadzujú a odstraňujú zatlačením. Používajú sa v rôznych aplikáciách vrátane zdravotníckych zariadení, automobilového, potravinárskeho a nápojového sektora a priemyselných strojov.

Chránia pred poškodením, nečistotami, vlhkosťou a koróziou.

  • Chránia manipulátora pred drsnými povrchmi spôsobenými ostrými hranami rezných otvorov.
  • Používajú sa v rôznych aplikáciách vrátane zdravotníckych zariadení, automobilového, potravinárskeho a nápojového sektora a priemyselných strojov.
  • Chránia pred poškodením, nečistotami, vlhkosťou a koróziou.
Materiál: Polyetylén LD Farba: Prírodná, Biela, Čierna Series Code: SR1011

Zátky na konce trubíc

Zátky na konce rúrok sú základné komponenty používané na utesnenie koncov rúrok a hadíc v rôznych priemyselných odvetviach. Poskytujú bezpečný a spoľahlivý uzáver, ktorý pomáha zabraňovať priesakom, kontaminácii a poškodeniu rúrky alebo hadice. Majú výnimočnú odolnosť, všestrannosť a jednoducho sa nasadzujú. Ponúkajú množstvo výhod, používajú sa v rôznych aplikáciách, ako je stavebníctvo, inštalatérstvo a výroba.

Veľmi univerzálne z hľadiska materiálov a veľkosti. Tieto zátky sú zvyčajne vyrobené z vysoko kvalitných materiálov, ako je guma a plast, pre vynikajúcu pevnosť a odolnosť voči opotrebovaniu.

Ponúkame ich v rôznych veľkostiach a prevedeniach pre rôzne rozmery rúr alebo hadíc, poskytujú presné a spoľahlivé utesnenie.

  • Poskytujú bezpečné a spoľahlivé uzavretie, ktoré zabraňuje presakovaniu, kontaminácii a poškodeniu rúry alebo hadice.
  • Používajú sa v stavebníctve, inštalatérstve a vo výrobe.
  • Poskytujú presné a spoľahlivé utesnenie.
Materiál: Polyetylén LD, PVC, Polyetylén Farba: Prírodná, Čierna, Biela Series Code: SRSTPI, SR1601, SR6461

Zátky zatlačovacie

Tieto zatlačovacie zátky uľahčujú aplikáciu a odstránenie na komponente. Chránia otvor pred vniknutím nečistôt, ako je špina, prach a nečistoty.

Jednoducho sa nasadzujú a odstraňujú. Po zatlačení na miesto jediné zakrútenie zaisťuje bezpečné a priliehavé uchytenie. Stredový úchyt v hornej časti poskytuje silný úchop na utiahnutie a vybratie. Sortiment je vhodný pre hydraulické systémy s metrickými, BSP, UNF a JIC závitmi.

Každá zátka je vhodná pre rôzne veľkosti a štýly závitov.

  • Jednoducho sa nasadzujú a odstraňujú, po zatlačení na miesto jediné zakrútenie zaisťuje bezpečné a priliehavé uchytenie.
  • V hornej časti majú stredový úchyt, ktorý poskytuje silný úchop na utiahnutie a vybratie.
  • Vhodné pre metrické, BSP a UNF závity.
Materiál: Polyetylén LD Farba: Červená, Žltá, Modrá Series Code: SR1010, SRTFUP, SR1119, SR1008

Ľahko vyťahovacie maskovacie krytky

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colours: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2


Skupina SR: SR1096, SR6119, SR5755, SR1066

Štvorcové koncové krytky - silná záťaž

Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.

  • Material: PVC
  • Colour: Black


Skupina SR: SR1523