Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Okrúhle Zatlačením Závitový čap

 (85 sady výrobkov)

Zoznam Mriežka

DKO Zátky s uškom

These DKO Side Release Plugs protect DKO-compression fittings (24 nipples with O-Ring) during transit, storage, and processing from damage and contaminants. These plugs' sturdy structure ensures dependable performance even in harsh environments. The leak-proof seal and secure connection prevent fluid leakage or loss, reducing the danger of equipment damage, productivity loss, or safety issues.

The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal. Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.

  • Material: LDPE
  • Colour: Red, Yellow


Skupina SR: SR1121

Flexi vinylové krytky s uchytením - vysokoteplotné

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Vysokoteplotné pružné krytky s úchytom sa nasadzujú a odstraňujú zo závitových alebo hladkých aplikácií.

  • Jedinečná konštrukcia umožňuje nasadenie každej krytky na širokú škálu priemerov.
  • Jednoduchá montáž a demontáž.
Materiál: Mäkčené PVC Farba: Žltá Series Code: SR1072

Guľové koncové krytky

Round Ball Cap with high strength and secure press fit to enhance the design of the leg. Ideal for furniture, crafts, or architectural projects. They can also be used to protect the ends of furniture, and are easy to install and remove. It can also be used as a decorative top or finial.

  • Material: LDPE
  • Colour: Black


Skupina SR: SR1634

Hadica maskovacia rovná

High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.

Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.

The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.

Popular applications include; powder coating, e-coating, plating and anodising.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber (55 Shore A Hardness)
  • Colours: Black, Natural and Red


Skupina SR: SRF0064, SR1088, SRF0065

Klenuté zaslepovacie zátky

Tieto klenuté zaslepovacie zátky sú vhodné na utesnenie otvorov v plechoch. Sú určené na utesnenie medzier v zariadeniach alebo strojoch, v sektore plechov, ako ochrana pred ostrými hranami. Fungujú tiež ako bezpečná bariéra proti vniknutiu prachu, nečistôt, vlhkosti a iných kontaminantov.

Klenutý tvar ponúka úhľadný a čistý povrch, pomáha odrážať nárazy, čím znižuje možnosť poškodenia zátky alebo zariadenia, do ktorého sa vkladá. Sú odolné voči korózii a poskytujú elektrickú izoláciu.

Jednoduché nasadenie. Vyrobené tak, aby tesne zapadli do otvoru, ktorý utesňujú, čím zaisťujú pevné a bezpečné uchytenie. Veľký sortiment pre mnohé priemery otvorov a hrúbky panelov, môžu sa použiť v odvetviach, ako je výroba, stavebníctvo a elektronika.

  • Poskytujú odolnosť proti korózii a elektrickú izoláciu.
  • Fungujú ako bariéra proti vniknutiu prachu, nečistôt, vlhkosti a iných kontaminantov.
  • Pevne zapadnú do otvoru, ktorý tesnia a zaisťujú bezpečné uchytenie.
Materiál: Polyetylén HD, Polyamid, PA, Kopolyester Farba: Čierna, Biela, Šedá, Prírodná, Priehľadná Norma pre horľavosť materiálu: , UL94 V-2Series Code: SRTFLA, SR1086, SR1740, SRF0001

Koncové krytky

End Tips are a versatile cap with a multitude of uses. They are ideal for product presentations due to their neat and tidy appearance. They also offer product protection, preventing damage and the ingress of dirt.

The range is provided in a choice flexible and hard-wearing materials, making these caps a durable solution for your project requirements. Quick and easy to install, with a simple push fit design.

  • Materials: Polyvinyl Chloride (PVC) and Thermoplastic Elastomer (TPE)
  • Finish Options: Gloss and Matt
  • Colours: Black and White
  • RoHS Compliant.


Skupina SR: SR1506, SR1500, SR1501

Krytky Torx

These Torx Caps are designed to fit securely on top of Torx head screws and provide a decorative neat finish covering. They offer protection from damage, moisture, corrosion, and dirt. It also helps prevent tampering or unauthorized access to the fastener, as the Torx screw requires a specific Torx driver or wrench to remove it.

It provides a secure grip on the screw. It prevents it from slipping, making it easier to turn, and is often used in applications such as automotive, industrial, and electronic assemblies.

  • Material: LDPE
  • Colour: Black, Grey, White


Skupina SR: SR1816

Krytky Unicap

Unicap Cover Caps and washers are designed to conceal and protect exposed screws or bolt heads for aesthetic or safety reasons. These caps and washers are resistant to corrosion, abrasion, and impact due to their material, offering long-lasting protection and durability.

In addition, they protect against dirt and are easy to install and remove by push fit. Available in both low profile and high profile. Used in construction, furniture and appliances.

Please note that in this product range you will find caps and washers which are sold separately and you will need to order both items.

  • Material: PP, HDPE, LDPE
  • Colour: Grey, Silver, Black, White, Natural, Flint, Brown, Stone, Beige, Gold, Orange


Skupina SR: SR1801

Krytky mazníc

Krytky mazníc sú určené na ochranu mazníc pred prachom, vlhkosťou, špinou a inými nečistotami. Náš sortiment ponúka na výber krytky s úchytom alebo bez úchytu pre jednoduchšie odstránenie. Dizajn krytky s vrúbkovanou alebo hladkou hlavou pre ľahké uchopenie. Tieto kryty mazníc možno použiť aj ako vizuálny indikátor namazania armatúry.

Ide o úsporné riešenie s rýchlou a jednoduchou montážou a demontážou.

Používajú sa v aplikáciách prepravy kvapalín, ktoré majú maznice.

  • Určené na ochranu pred prachom, vlhkosťou, špinou a inými nečistotami.
  • Rýchla a jednoduchá montáž a demontáž.
  • Vhodné na použitie v strojoch, zariadeniach, vozidlách alebo iných aplikáciách používajúcich maznice.
Materiál: TPE, Polyetylén LDFarba: Čierna, Červená, ŽltáNorma pre horľavosť materiálu: Series Code: SRPITPE, SRPI, SR1019

Krytky montážneho otvoru

Screw Cap Covers, also known as screw hole covers or screw head covers, are designed to provide a finished and professional surface appearance while protecting the screw or hole from damage and corrosion on veneered chipboard.

These push-fit screw caps fit securely into the top of the screws, covering the screw head neatly and protecting it from dust and dirt ingress. Used to cover exposed screws in furniture, cabinets and automotive applications.

  • Material: LDPE
  • Colour: White, Silver, Cream, Teak, Dark Brown, Light Brown


Skupina SR: SR1612

Krytky na ochranu stĺpikov

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural


Skupina SR: SR1380

Krytky na podložkách

Cover Caps are designed to protect screw heads and are ideal for decorative purposes. They snap into place, protects against dirt and moisture.

Easy to install, requiring no special tools or equipment. They can be installed by simply snapping them into place over the screws. Used in applications such as medical, and industrial.

  • Material: HDPE, PA, Brass, PP, LDPE
  • Colour: Yellow, Black, Silver, Brown, Natural, Grey, Beige, White, Green, Blue, Violet, Red, Pink


Skupina SR: SR1811, SR2041, SR1889

Krytky na skrutky s vnútorným šesťhranom

These Allen Screw Caps are used to conceal and protect Allen head screws from ingress of dust, dirt, corrosion and damage. It can also help enhance the aesthetic appearance of the assembly by covering their heads.

Quick and easy to install or remove. It can help reduce noise and vibration by providing a more secure fitting to the screws. They are used in industries such as electronics or furniture.

  • Material: LDPE
  • Colour: Black


Skupina SR: SR1805

Krytky potrubia pre vysokú záťaž

Heavy Duty Pipe Caps are used to protect the end of a pipe from dust, dirt, and other impurities. They are appropriate for nominal pipe sizes and provide a low-cost, high-quality choice. Internal ribs ensure a snug fit and release after pressure is applied. The caps come with or without a vent hole.

Used to keep small pipes safe during transportation and storage. It is also simple to install and remove, thanks to the press fit design. Temperature resistance ranges from 66C to -40C. Used in plumbing, heating, ventilation, and industrial applications.

  • Material: PE
  • Colour: Black, Yellow


Skupina SR: SR1389

Krytky potrubia s podložkou

Hose Washer Caps are applied on the hose and tube ends to prevent them from sliding over the fittings. It features a tight-fitting design that helps to prevent water, dust, dirt and other contaminants from getting into the hose.

They are simple to install and remove and provide an airtight seal to maintain the integrity of the hose connector. It is used in construction applications, gardening, and the automotive industry.

  • Material: TPE, LDPE
  • Colour: Black, Yellow


Skupina SR: SR5758

Krytky s prírubou

Krytky s prírubou sú navrhnuté pre ľahkú montáž a demontáž pomocou automatizovaného zariadenia alebo ručne. Zvyčajne sa používajú na ochranu metrických alebo britských závitov s O-krúžkami alebo bez nich. Väčšia príruba umožňuje rýchlejšie nasadenie a vybratie rukou.

Na účely kontroly kvality. Krytky v prírodnej farbe umožňujú vidieť cez krytku a kontrolovať, či je O-krúžok nainštalovaný na chránenej armatúre alebo nie.

Poskytujú priliehavé a bezpečné uchytenie.

  • Určené na zakrytie a ochranu závitov.
  • Chránia pred poškodením, nečistotami a vlhkosťou.
  • Používajú sa v automobilovom priemysle a strojárstve.
Materiál: Silikón, Polyetylén LD, TPE, TPR Farba: Šedá, Prírodná, Žltá, Priehľadná, Ružová, Červená, Čierna Series Code: SR5754, SR1024, SRCTLTPE, SR1116, SR1124, SR1025, SR1026

Krytky s úchytom

Krytky s úchytom sú určené na ochranu aplikácií pred kontamináciou a rozliatím. Tvar úchytu poskytuje väčšiu plochu kontaktu s povrchom a vyžaduje menšiu uchopovaciu silu počas montáže a demontáže.

Úchyty sú užitočné najmä v aplikáciách vyžadujúcich rýchle odstránenie počas mechanického procesu, sú obľúbenou voľbou v rôznych priemyselných odvetviach.

Flexibilita použitých materiálov umožňuje tesné nasadenie v aplikáciách. S pridaným úchytom sú nevyhnutnou voľbou.

  • Navrhnuté na ochranu pred kontamináciou a rozliatím.
  • Vďaka flexibilnému tvaru sa môžu roztiahnuť do trochu väčších rozmerov pre priliehavé uloženie.
  • Používajú sa v potravinárskom priemysle, priemyselných alebo skladovacích aplikáciách.
Materiál: Polyetylén LD, EVA, PVC Farba: Žltá, Čierna, Červená Series Code: SRQCF, SR6110, SR1066

Krytky skrutiek s krížovou drážkou

These Pozidriv Screw Caps are designed to cover Pozidriv (Phillips or Crosshead) screws, providing a seamless and finished look. They offer a simple and quick installation by push-in.

These screw caps are designed to fit snugly over the screw head, providing a secure and tight seal that prevents dust, dirt, and other debris from entering the assembly. They also protect the screw head from damage and corrosion. Ideal for use in applications such as furniture, appliances and electrical.

  • Material: LDPE
  • Colour: Black, Brown, Grey, White


Skupina SR: SR1815

Krytky ukončovacie hladké

Koncové krytky bez závitu sú vhodné na ochranu závitových a hladkých rúr, potrubí alebo tyčí. Zabraňujú prenikaniu špiny, nečistôt a iných látok. Majú určitú odolnosť proti oderu, ktorá chráni spojovaciu časť počas skladovania a prepravy. Môžu sa použiť aj na maskovanie pri lakovaní, pokovovaní alebo pieskovaní.

Rýchla a jednoduchá montáž a demontáž.

Možno ich použiť v inštalatérstve, vzduchotechnike a klimatizácii a pre priemyselné aplikácie.

  • Bezpečné chránia závitové a hladké rúrky, potrubia alebo tyče.
  • Rýchla a jednoduchá montáž a demontáž.
  • Používajú sa v inštalatérstve, vzduchotechnike a klimatizácii a pre priemyselné aplikácie.
Materiál: Polyetylén, PP, Polyetylén LD Farba: Žltá, Čierna, Šedá, Prírodná, Modrá Series Code: SRF0023, SR1062

Kryty koncov rúrok

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit.

The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps, but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

  • Material: Polyvinyl Chloride (PVC), Low density polyethylene (LDPE)
  • Colour: Red


Skupina SR: SR1610, SR1620

Kryty na skrutky

Uniscrew Caps are intended to fit into the screw hole for a seamless, flush look. Their function is to conceal the screw heads, which can accommodate most sizes. These caps are connected to a washer by a hinge that folds neatly when inserted into the cap.

The durable material protects against damage, dirt, moisture and corrosion during storage and shipping. They are easy to install simply by push fit and are often used in furniture assembly, automotive interiors, and electrical equipment.

  • Material: PP
  • Colour: Black, White


Skupina SR: SR1807

Kryty na skrutky s krížovou drážkou

Cross Head Screw Caps are designed to conceal and protect exposed Crosshead (Phillips) head screws from dust and dirt. They offer a neat and tidy finish and can be easily installed by simply pressing them over the screw head until they click into place.

It helps prevent rusting, corrosion, and other forms of damage. Used on electrical enclosures, switchgear, and applications in industrial.

  • Material: LDPE
  • Colour: Black, White, Brown and Teak


Skupina SR: SR1806

Kónické krytky a zátky - silná záťaž

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red


Skupina SR: SR1003

Kónické krytky a zátky – štandardné

Štandardné kónické krytky a zátky sú univerzálne komponenty určené na použitie ako zátka alebo krytka. Kónický profil umožňuje nasadenie dielu do viacerých vnútorných priemerov alebo zakrytie viacerých vonkajších priemerov.

Tieto dvojfunkčné zátky alebo krytky sa zvyčajne používajú na ochranu pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.

Vďaka tvaru na priame zatlačenie sa tieto dvojfunkčné komponenty ľahko nasadzujú a odstraňujú. Široký sortiment ponúka výber veľkostí od 2,9 mm do 345,0 mm.

  • Tvar zátky je vhodný pre viacero vnútorných a vonkajších priemerov.
  • Chránia závitové a hladké rúry, porty a prístupové body pred poškodením, špinou, vlhkosťou, úlomkami a koróziou.
  • Vhodné na použitie v hydraulických systémoch, automobilových komponentoch alebo zdravotníctve.
Materiál: Polyetylén LD Farba: Červená, Modrá, Čierna, Priehľadná, Žltá Series Code: SR1000, SR1111, SRF0020

Kúpiť krytky skrutiek

These Socket Screw Cover Caps cover and protect socket head screws from dust and dirt, while providing a quick and clean finish to internal hex screws.

Commonly used for the inside of UPS boxes when high voltage cables pass close to metal screw heads, which occurs when space is limited. The cap can be applied in order to prevent interference between the two, as the screw head needs to be isolated. They are also used in appliances, electrical applications and automotive.

  • Material: Silicone, LDPE
  • Colour: Black, White, Grey


Skupina SR: SR1628, SR1813

  • z/zo 4