V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(67 sady výrobkov)
These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. Used in various applications, including hydraulic, pneumatic, and general engineering.
These Wide Flange Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use. Their nitrile gasket seals the plug to the mating surface for leak-tightness. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
Its wide flange design keeps any paint flakes from the hole when removed. It is easy to install or remove by hand, screwdriver, or torque wrench. Due to its Nylon material, it is recommended for intermittent temperatures from -40C to +100C. Used in various applications, including hydraulic, pneumatic and general engineering industries.
Fibre Strain Relief Glands are designed to provide protection to jacketed and bare fibre, while routed through holes. The Nylon body mounts directly on the panel, and the jacketed cable is passed through the centre hole. Made from UL94 V0 rated Black Nylon.
Optical Fibre Relief Boots protect wires and fibre cables from rough panel hole edges during installation and use. Very easy to install - no tools are needed.
These boots provide added protection to 900 micron fibre, while routing cables and wires through a hole. They also limit the angle of the fibre cable, which can help reduce signal loss. This is a huge time and cost-saving.
Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.
Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.
Ovládacie gombíky matice majú vrúbkovaný okraj, ktorý poskytuje maximálny a pohodlný úchop. Tieto pevné tvarované otočné gombíky sú odolné voči nárazu a chemikáliám a zabezpečujú uhladený vzhľad.
Ovládacie gombíky s označením sú ideálne pre aplikácie, ktoré vyžadujú jemné a presné nastavenie polohy. Tieto gombíky sú navrhnuté s ergonomicky tvarovaným ryhovaným okrajom a indikátorom pre presné nastavenie.
Ovládacia páka je vystužená skleným vláknom a funguje ako polohovací prvok pre stroje. Uumožňuje obsluhe jednoducho meniť jednotlivé nastavenia. Tieto páky sú ľahko dostupné a odolné voči olejom a iným mazivám.
Ovládacie páky bez rukoväte majú na oboch koncoch závity, jedným koncom sa pripoja k prevodovému mechanizmu. na druhej strane je možné naskrutkovať rukoväť. Prevedenie z ocele alebo z nehrdzavejúcej ocele s mosadznou vložkou.
Páčky sú vyrobené z ocele a sú brúsené, leštené a čiernené. Rukoväť je z čierneho plastu s mosadznou vložkou. Odolné páčky s rukoväťou sú vhodné na použitie na strojoch.
Páčky sú vyrobené z ocele a sú brúsené, leštené a čiernené. Kužeľová rukoväť je z čierneho plastu s mosadznou vložkou pre ľahký úchop a estetický vzhľad. Páčky sú vhodné na strojové zariadenia.
Púzdra Snub sú otvorené pre káble, drôty a hadice. Po inštalácii do otvoru v paneli sa puzdro pevne uzavrie.
Odolný materiál zabezpečuje izoláciu a mierne odľahčenie a zároveň pomáha chrániť uložené drôty a káble pred neopracovanými hranami.
Rukou doťahovateľné matice majú vrúbkovaný povrch na vonkajších hranách rukoväte, ktorý vytvára pevné, pohodlné uchopenie. Tieto odolné otočné gombíky sa dajú namontovať na zariadenia so skrutkou a sú odolné voči olejom, palivám a mazivám.
Rukou doťahovateľné matice majú vrúbkovaný povrch na vonkajších hranách rukoväte, ktorý vytvára pevné, pohodlné uchopenie. Tieto odolné otočné gombíky sa dajú namontovať na zariadenia so skrutkou a sú odolné voči olejom, palivám a mazivám.
Rýchloupínače s vnútorným závitom umožňujú rýchle upnutie a uvoľnenie bez použitia nástrojov a poskytujú upínanie s jemným nastavením. Uvoľnením rukoväte prestane páka uťahovať alebo povoľovať a zároveň vložka alebo čap zostanú nehybné.
External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.
Rýchlouťahovacie ryhované gombíky majú vrúbkovaný povrch pre lepšie uchopenie a ľahšie otáčanie. Dajú sa rýchlo utiahnuť alebo povoliť iba pomocou prstov bez potreby ďalších nástrojov len s miernou upínacou silou. Tým možno šetriť čas a námahu v situáciách, keď sú potrebné pravidelné zmeny.
Gombík sa šikmo nasunie na závitový čap a potom umiestni do axiálnej polohy, aby zapadol do závitov čapu. V tomto bode sa dá malým otočením uzamknúť.
Široko sa používajú v rôznych priemyselných aplikáciách, vrátane automobilového, leteckého a zdravotníckeho vybavenia.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Súbežné ochranné zátky sú univerzálne zátky používané na ochranu rôznych aplikácií.
Termoplastický elastomér sa odporúča pre aplikácie, kde sa vyžaduje odolnosť voči kyselinám. PVC je vysoko odolné voči roztrhnutiu a vhodné pre aplikácie so závitom. Zelený vinyl dobre funguje v aplikáciách, kde sa vyskytujú oleje a tuky.
Majú súbežnú alebo rovnú stenu, čo zaisťuje bezpečné a priliehavé uchytenie, zároveň zabraňuje kontaminácii, poškodeniu, špine, korózii, vlhkosti a nečistotám počas skladovania a prepravy.
T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
Skupina SR: SR6540
These Threaded Sealing Caps for Metric Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. They are suitable to protect metric threads and are used in various applications, including hydraulic, pneumatic and general engineering industries.
These Threaded Sealing Caps for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. Used in various applications, including hydraulic, pneumatic and general engineering industries.
These Threaded Sealing Caps for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. Used in various applications, including hydraulic, pneumatic and general engineering industries.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.