Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Závit Zaťahovacie plomby

 (53 sady výrobkov)

Zoznam Mriežka

Okrúhle závitové vložky - kovové

Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.

Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.

  • Material: HDPE, Steel
  • Colour: Black, Natural


Skupina SR: SR5438, SR1571

Ovládacie gombíky - matice

Ovládacie gombíky matice majú vrúbkovaný okraj, ktorý poskytuje maximálny a pohodlný úchop. Tieto pevné tvarované otočné gombíky sú odolné voči nárazu a chemikáliám a zabezpečujú uhladený vzhľad.

Ovládacie gombíky - s označením

Ovládacie gombíky s označením sú ideálne pre aplikácie, ktoré vyžadujú jemné a presné nastavenie polohy. Tieto gombíky sú navrhnuté s ergonomicky tvarovaným ryhovaným okrajom a indikátorom pre presné nastavenie.

Plomby zaťahovacie - so zúbkovaným pásikom

An all-plastic range of pull-tight seals with a barbed strap that is ideal for gripping slippery materials. They provide an indicative seal revealing evidence of tampering or breach, and can therefore help in the prevention of theft. The seals are commonly used for easy identification of delivery details to help improve efficiency. They are suitable for many applications, including those that are more robust in nature.The range includes several type options, including those with a tear-off tab for quick and easy removal that is tool-free. The type options are; AceLock, LightLock, PrimeLock and SentryLock.

PrimeLock is a cost-effective, tamper evident seal with a tag-holder included. It features a one-piece variable loop construction with unique spiky stem design that enhances grip of the seal. It also has side tear-off and long tag options. The longer tags are ideal for barcode printing. PrimeLock are typically used for secure fastening to the neck of bags or on non slippery materials. Benefits from quick identification of information and easy removal of the seal, without the need for cutting tools.

LightLock is specially developed for marking fire extinguishers after testing and features a low break strain for easy removal in emergencies. Has one-piece variable construction for a low tensile strength and a thin barbed sealing ribbon (2.6mm diameter). These seals are ideal for applications with small sealing apertures. Colour coding allows easy identification and they also benefit from tool-free removal.

AceLock is a versatile pull-tight seal that's ideal for applications confined to small sealing spaces. Easy to use and no tools are needed for installation or removal. Features variable loop design that is reinforced with an acetal locking mechanism, which bolsters security and protects against heat-sourced tampering. Also features a thin barbed sealing ribbon (3.0mm) and has side tear-off options. Ideal for more robust applications.

SentryLock is a multi-purpose seal that offers security and loss prevention. It has a high break strength and a user-friendly side tear-off design. The variable loop design is reinforced with an acetal locking mechanism. This mechanism also benefits from roll heat staking technology. The seal features gripping prongs on the stem. Used to securely fasten the necks of bags and provide clear evidence of tampering.

High break strengths: 8kg,12kg, 20kg and 32kg

  • Body Material: Polypropylene
  • Colours: Blue, Green, Orange, Red, White and Yellow
  • Applications include; Cash and courier bags, security containers, roll cage pallets and bonded cage doors, trucks and trolleys, cash machines, coin boxes, gaming machines, safety equipment (fire extinguishers), evidence bags, transport containers, logistcs and security servies... and more!


Skupina SR: SRH0011, SRH0031, SRH0032, SRH0035, SRH0034, SRH0033, SRH0012, SRBagLock ,SRH0009, SRH0011, SRH0012

Rukou doťahovateľné kolieska a matice s vnútorným závitom

Rukou doťahovateľné matice majú vrúbkovaný povrch na vonkajších hranách rukoväte, ktorý vytvára pevné, pohodlné uchopenie. Tieto odolné otočné gombíky sa dajú namontovať na zariadenia so skrutkou a sú odolné voči olejom, palivám a mazivám.

Ryhované doťahovacie kolieska - závitová vložka

Rukou doťahovateľné matice majú vrúbkovaný povrch na vonkajších hranách rukoväte, ktorý vytvára pevné, pohodlné uchopenie. Tieto odolné otočné gombíky sa dajú namontovať na zariadenia so skrutkou a sú odolné voči olejom, palivám a mazivám.

Súbežné ochranné zátky

Súbežné ochranné zátky sú univerzálne zátky používané na ochranu rôznych aplikácií.

Termoplastický elastomér sa odporúča pre aplikácie, kde sa vyžaduje odolnosť voči kyselinám. PVC je vysoko odolné voči roztrhnutiu a vhodné pre aplikácie so závitom. Zelený vinyl dobre funguje v aplikáciách, kde sa vyskytujú oleje a tuky.

Majú súbežnú alebo rovnú stenu, čo zaisťuje bezpečné a priliehavé uchytenie, zároveň zabraňuje kontaminácii, poškodeniu, špine, korózii, vlhkosti a nečistotám počas skladovania a prepravy.

  • Súbežný tvar zaisťuje bezpečné a priliehavé uchytenie, zabraňuje kontaminácii, korózii a nečistotám počas skladovania a prepravy.
  • Jednoduché nasadenie a odstránenie, poskytujú elegantný vzhľad.
  • Vhodné pre rôzne aplikácie vrátane automobilového priemyslu, výroby a obchodu.
Materiál: Polyetylén LD, TPR, TPE, PVC, Vinyl Farba: Prírodná, Čierna, Červená, Zelená Series Code: SR1015, SR1067, SRSTG, SRSTLL, SR1014, SR1013, SRF0000

T-rukoväte - závitový čap

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

Skupina SR: SR6540

Tesniace krytky so závitom - metrické závity

These Threaded Sealing Caps for Metric Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. They are suitable to protect metric threads and are used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE
  • Colour: Yellow


Series Code: SR1126

Tesniace krytky so závitom - závity BSP/GAS

These Threaded Sealing Caps for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE
  • Colour: Yellow, Red


Series Code: SR1126

Tesniace krytky so závitom - závity UNF

These Threaded Sealing Caps for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The cap is fitted with an internal neoprene rubber sealing disk to limit fluid leakage, plus it reduces potential shearing. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner or socket at low torque. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE
  • Colour: Yellow


Series Code: SR1126

Uzatváracie krytky s čelným tesniacim O-krúžkom

Náš sortiment uzatváracích krytiek s čelným tesniacim O-krúžkom je určený na ochranu prípojok s čelným tesniacim O-krúžkom používaných na hydraulických spojoch.

Dizajn krytky má dlhšiu celkovú dĺžku pre dodatočnú ochranu pred vniknutím nečistôt a iných kontaminantov. V spodnej časti má tiež lisovaný poistný krúžok, ktorý sa zacvakne pod spojku a bezpečne ju drží na mieste počas prepravy a spracovania.

Náš sortiment je vhodný pre veľkosti závitov UNF aj JIC.

  • Určené na ochranu prípojok s čelným tesniacim O-krúžkom používaných na hydraulických spojoch.
  • Majú dlhšiu celkovú dĺžku pre dodatočnú ochranu.
  • Vhodné pre závity UNF a JIC.
Materiál: Polyetylén LD Farba: Čierna, Modrá Series Code: SRCFST, SR1078

Vrúbkované gombíky - závitová vložka

Rukou doťahovateľné matice majú vrúbkovaný povrch na vonkajších hranách rukoväte, ktorý vytvára pevné, pohodlné uchopenie. Tieto odolné otočné gombíky sa dajú namontovať na zariadenia so skrutkou a sú odolné voči olejom, palivám a mazivám.

Zatlačovacie zátky

Zatlačovacie zátky sú vhodné na zaslepovanie širokej škály otvorov počas výrobných procesov alebo prepravy, možno ich použiť na hotové výrobky. Určené na ochranu manipulátora pred drsnými povrchmi spôsobenými ostrými hranami rezných otvorov. Možno ich použiť aj na ochranu pred vniknutím kontaminantov.

Jednoducho sa nasadzujú a odstraňujú zatlačením. Používajú sa v rôznych aplikáciách vrátane zdravotníckych zariadení, automobilového, potravinárskeho a nápojového sektora a priemyselných strojov.

Chránia pred poškodením, nečistotami, vlhkosťou a koróziou.

  • Chránia manipulátora pred drsnými povrchmi spôsobenými ostrými hranami rezných otvorov.
  • Používajú sa v rôznych aplikáciách vrátane zdravotníckych zariadení, automobilového, potravinárskeho a nápojového sektora a priemyselných strojov.
  • Chránia pred poškodením, nečistotami, vlhkosťou a koróziou.
Materiál: Polyetylén LD Farba: Prírodná, Biela, Čierna Series Code: SR1011

Zatláčacie koncové krytky

Zatláčacie koncové krytky sú jednoduchý a úsporný spôsob ochrany metrických a UNF závitov počas lakovania, montáže alebo prepravy. Sú vyrobené z mäkkého, odolného TPE, ktorý poskytuje lepšiu priľnavosť a pevné uchytenie. Chránia konce rúrok pred poškodením a zabraňujú vniknutiu špiny a nečistôt.

Jednoduchá montáž a demontáž. Môžu sa používať pri teplotách od -60 C do 135 C.

Bežne sa používajú v inštalatérstve, vzduchotechnike a klimatizácii a priemyselných aplikáciách.

  • Jednoduchý a úsporný spôsob ochrany metrických a UNF závitov.
  • Jednoduché nasadenie a odstránenie.
  • Používajú sa pri teplotách od minimálne -60 C do maximálne 135 C.
Materiál: TPE, , Polyetylén LDFarba: Modrá, , ČervenáNorma pre horľavosť materiálu: Series Code: SRCFBTPE, SRCFB

Zaťahovacie plomby s hladkou páskou

A range of pull tight seals with smooth straps that provide an indicative seal that reveals evidence of tampering or breach, across a variety of applications. The products featured are easy to apply and tighten to a desired diameter. Several seal types are available, including those with longer tags and with a tear-off tab for quick and easy removability. These seals have a variable loop with a metal locking jaw.The type options available, include; JawLock including Mini and Maxi versions, SegureLock, TeraLock and SmoothLock.

JawLock is a versatile seal that provides signs of tampering. Specially designed for small strap diameters, making it ideal for securing items with a small aperture. The thin round and smooth strap (2.0mm diameter) has side tear-off functionality and includes a full-size tag with ample surface for codings. Ideal for more robust applications. Benefits from tool-free removal.

SegureLock and SmoothLock are user-friendly options that feature high-security, tamper-evident pull tight seals. They are ieal for securing applications such as, courier sacks. They both features a smooth straps with gripping prongs on the stem.High Strength: 12kg, 14kg, 20kg, 25kg, 35kg and 45kg

  • Body Material: Polypropylene (PP)
  • Jaw Materials: Metal and Stainless Steel
  • Colours: Blue, Green, Orange, Red, White and Yellow
  • Applications include; In-land transportations, courier and postal bags, security containers, games machines, distribution boxes, cage roll pallets, cash containers, food tanker valves, evidence bags, cash-in transit bags, truck and trailer doors, tote bags and roll cages.... and more.


Skupina SR: SRJawLock, SRH0038, SRH0036, SRTeraLock

Zátky Slottex

Zátky s drážkou sú navrhnuté s dvojitým tesniacim krúžkom na spodnej strane príruby, čo poskytuje bezpečné a spoľahlivé tesnenie. Dizajn má päť kompletných závitov pre bezpečné uchytenie. Chránia pred nečistotami, prachom, úlomkami, zvyškami tekutín a koróziou. Hlava je navrhnutá tak, aby nezachytávala kvapalinu, keď je zátka zaistená na mieste.

Tieto tesniace zátky sa ľahko nasadzujú a odstraňujú rukou. Tvar šesťhrannej hlavy umožňuje nasadenie alebo odstránenie zátky pomocou skrutkovača, kľúča, imbusového kľúča alebo nadstavca kľúča. Rozsiahla ponuka rozmerov vhodných pre metrické, BSP a UNF závity.

Používajú sa v rôznych aplikáciách, vrátane hydraulických, pneumatických systémov a vo všeobecnom strojárstve.

  • Navrhnuté s dvojitým tesniacim krúžkom pre bezpečné a spoľahlivé tesnenie.
  • Chránia pred nečistotami, zabraňujú zachytávaniu kvapaliny a vlhkosti v otvore.
  • Ľahko sa nasadzujú a odstraňujú rukou.
Materiál: Polyetylén LD, PA, PolyetylénFarba: Žltá, ModráNorma pre horľavosť materiálu: Series Code: SR1005, SR1007, SR1117

Zátky na ventily plynových fliaš

Gas Cylinder Valve Plugs have been developed in collaboration with major European gas companies to protect industrial gas valves from the ingress of dust, dirt and other contaminants. It provides a tight seal, while its unique vent cap allows for the safe release of gas after accidental opening of the valve.

It is easy to install and disassemble, making it a convenient solution for temporary applications and tamper-proof. It is used in gas storage, industrial and transportation applications.

  • Material: HDPE, LDPE
  • Colour: Yellow


Skupina SR: SR1060

Zátky s bočným úchytom

Zátky s bočným úchytom sú typom zátky, ktorý má bočný vyťahovací úchyt, sú určené na ľahké odstránenie v náročných miestach. Chránia závitové alebo hladké otvory počas výroby, skladovania a prepravy. Poskytujú ochranu proti prachu, špine, poškodeniu, vlhkosti, kyselinám a korózii.

Zátka s bočným úchytom je určená na rýchle a jednoduché odstránenie a napomáha pri vyberaní dielu z pevného osadenia. Odoláva teplotám od -40 C do +135 C (-40 F do 275 F).

Používa sa v rôznych aplikáciách vrátane strojov, elektroniky, automobilového priemyslu a systémov vzduchotechniky a klimatizácie.

  • Chráni pred prachom, špinou, poškodením, vlhkosťou, kyselinami a koróziou.
  • Odoláva teplotám od -40 C do +135 C (-40 F do 275 F).
  • Kónický tvar umožňuje zasunutie dielu do viacerých vnútorných priemerov.
Materiál: Polyetylén LD, TPE Farba: Modrá, Žltá, Prírodná Series Code: SR1110, SRSTCL2, SR1053

Zátky s rýchlonasadzovacím konektorom

Zátky s rýchlonasadzovacím konektorom vyhovujú SAE J2044 - 12 spojok pre palivové systémy. Zátka ponúka ochranu pred vniknutím nečistôt alebo potenciálnym únikom kvapalín.

Prstencový úchyt je navrhnutý tak, aby po nasadení zakrýval stenu spojky, dá sa ľahko a rýchlo vytiahnuť.

  • Prstencový úchyt je navrhnutý tak, aby po nasadení zakrýval stenu spojky.
  • Pomáha rýchlo a jednoducho spojiť vodiče bez potreby špeciálnych nástrojov alebo vybavenia.
  • Používajú sa v priemyselných aplikáciách, vzduchotechnike a klimatizácii a inštalatérstve.
Materiál: Polyetylén LDFarba: ŽltáNorma pre horľavosť materiálu: Series Code: SRF0009

Zátky so stredovým úchytom

Zátka so stredovým úchytom sa ľahko zasunie do závitového alebo hladkého otvoru. Kónický tvar možno použiť na zasunutie do viacerých vnútorných priemerov. Tieto zátky ponúkajú priliehavé a bezpečné uchytenie, ktoré zabraňuje vniknutiu nežiaducich látok do otvorenej rúrky alebo otvoru, chránia vnútorné komponenty a zaisťujú optimálny výkon.

Integrovaný stredový úchyt je určený na rýchle a jednoduché odstránenie jeho potiahnutím. Zátka chráni pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.

Používa sa v rôznych aplikáciách.

  • Vďaka kónickému tvaru je zátka vhodná pre viacero vnútorných priemerov.
  • Stredový úchyt je určený na rýchle a jednoduché odstránenie a nasadenie rukou a pomocou nástroja.
  • Používa sa v rôznych aplikáciách, vrátane elektrických káblov v strojoch, zariadeniach a ovládacích paneloch.
Materiál: Polyetylén LD, TPR Farba: Žltá, Čierna, Oranžová, Červená Series Code: SR1174, SR1067, SR1068

Zátky so závitom a tesnením - metrické závity

Zátky so závitom a tesnením pre metrické závity majú prítlačný planžetový okraj a O-krúžok na vodotesné uzatvorenie a dokonalejšiu ochranu hydraulických závitových prvkov proti presakovaniu. Nepriepustne tesnia a zabraňujú vniknutiu špiny, prachu, nečistôt a vlhkosti.

Možno ich inštalovať pomocou skrutkového kľúča, skrutkovača alebo rukou. K dispozícii sú metrické závity s valcovým vnútorným a vonkajším priemerom presným v milimetroch. Tenký kužeľ metrického kužeľového závitu umožňuje najlepší možný prenos sily.Bežne sa používajú v hydraulických armatúrach, v ropnom a plynárenskom, inštalatérskom a automobilovom sektore, kde sú nepriepustné tesnenia rozhodujúce pre integritu systému.

  • Chránia pred kontaminantmi, ako je špina, prach, nečistoty, a vlhkosťou.
  • K dispozícii sú metrické závity s valcovým vnútorným a vonkajším priemerom presným v milimetroch.
  • Používajú sa v ropnom a plynárenskom, inštalatérskom a automobilovom sektore.
Materiál: Polyetylén HD Farba: Žltá Norma pre horľavosť materiálu: UL94 V-2, Series Code: SR1125

Zátky so závitom a tesnením - závity BSP/GAS

Zátky so závitom a tesnením pre závity BSP a GAS majú prítlačný planžetový okraj a O-krúžok, ktorý poskytuje vodotesné uzatvorenie a dokonalejšiu ochranu hydraulických závitov proti presakovaniu. O-krúžok nepriepustne tesní a zabraňuje vniknutiu kontaminantov, ako je špina, prach, nečistoty, a vlhkosti.

Vhodné pre závity BSP a GAS. Tieto zátky s tesnením možno inštalovať pomocou skrutkového kľúča, skrutkovača alebo rukou

Bežné sa používajú v ropnom a plynárenskom, inštalatérskom a automobilovom sektore, kde sú nepriepustné tesnenia rozhodujúce pre integritu systému.

  • Majú prítlačný planžetový okraj a O-krúžok na vodotesné uzatvorenie.
  • Možno ich inštalovať pomocou skrutkového kľúča, skrutkovača alebo rukou.
  • Používajú sa v ropnom a plynárenskom, inštalatérskom a automobilovom sektore.
Materiál: Polyetylén HD Farba: Žltá Norma pre horľavosť materiálu: UL94 V-2, Series Code: SR1125

Zátky so závitom a tesnením - závity UNF

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, HDPE
  • Colour: Yellow, Black, Red
  • Material Flammability Standard: UL94 V-0


Skupina SR: SR5762, SR1125, SR5760

Zátky zatlačovacie

Tieto zatlačovacie zátky uľahčujú aplikáciu a odstránenie na komponente. Chránia otvor pred vniknutím nečistôt, ako je špina, prach a nečistoty.

Jednoducho sa nasadzujú a odstraňujú. Po zatlačení na miesto jediné zakrútenie zaisťuje bezpečné a priliehavé uchytenie. Stredový úchyt v hornej časti poskytuje silný úchop na utiahnutie a vybratie. Sortiment je vhodný pre hydraulické systémy s metrickými, BSP, UNF a JIC závitmi.

Každá zátka je vhodná pre rôzne veľkosti a štýly závitov.

  • Jednoducho sa nasadzujú a odstraňujú, po zatlačení na miesto jediné zakrútenie zaisťuje bezpečné a priliehavé uchytenie.
  • V hornej časti majú stredový úchyt, ktorý poskytuje silný úchop na utiahnutie a vybratie.
  • Vhodné pre metrické, BSP a UNF závity.
Materiál: Polyetylén LD Farba: Červená, Žltá, Modrá Series Code: SR1010, SRTFUP, SR1119, SR1008

  • z/zo 3