Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Polyamid Závit Samolepiace krúžky

 (18 sady výrobkov)

Zoznam Mriežka

Celozávitové kolíky a tyče

Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.

Skupina SR: SR1985

Krídlové ovládacie matice - skosená/závitová vložka

Krídlové skosené matice sú skonštruované tak, aby poskytovali dobrý pákový efekt s každým otočením, vďaka čomu sú vhodné pre zariadenia, ktoré si vyžadujú časté doťahovanie a uvoľňovanie. Tieto skosené plastové otočné gombíky s oceľovými vložkami sú odolné a dajú sa ľahko uchopiť.

Nohy pre stroje - Štandard

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Skupina SR: SR1545

Obdĺžnikové vložky a klzáky so závitom - kovové

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE), Polyamide (PA) and Aluminium.
  • Colours: Black, Grey and Natural


Skupina SR: , SR1571, SR1570, SR1567

Ochranné krytky so závitom - závity UNF/JIC

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: Nylon, HDPE, LDPE
  • Colour: Red, Yellow


Skupina SR: SR1018, SRF0015, SRF0014

Ochranné zátky so závitom - závity NPT

Threaded Protection Plugs for NPT Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It may be installed by hand or with a 12-point socket head, screwdriver or wrench. This threaded plug is suggested for usage where strength and abrasion resistance are required since it can tolerate temperatures ranging from -40F to 230F | -40C to 110C. Suitable for Metric threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE, PA
  • Colour: Red, Natural


Skupina SR: SR5759, SR5757

Ochranné zátky so závitom - široká príruba

These Wide Flange Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use. Their nitrile gasket seals the plug to the mating surface for leak-tightness. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

Its wide flange design keeps any paint flakes from the hole when removed. It is easy to install or remove by hand, screwdriver, or torque wrench. Due to its Nylon material, it is recommended for intermittent temperatures from -40C to +100C. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: Nylon
  • Colour: Yellow


Skupina SR: SR5761

Okrúhle zátky so závitom

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Nylon, PA, Steel, PP, LDPE, Aluminium, PE
  • Colour: Black, Natural, Grey


Skupina SR: SR1570, SR1430, SR1567

Ovládacie gombíky - matice

Ovládacie gombíky matice majú vrúbkovaný okraj, ktorý poskytuje maximálny a pohodlný úchop. Tieto pevné tvarované otočné gombíky sú odolné voči nárazu a chemikáliám a zabezpečujú uhladený vzhľad.

Rukou doťahovateľné kolieska a matice s vnútorným závitom

Rukou doťahovateľné matice majú vrúbkovaný povrch na vonkajších hranách rukoväte, ktorý vytvára pevné, pohodlné uchopenie. Tieto odolné otočné gombíky sa dajú namontovať na zariadenia so skrutkou a sú odolné voči olejom, palivám a mazivám.

Ryhované doťahovacie kolieska - závitová vložka

Rukou doťahovateľné matice majú vrúbkovaný povrch na vonkajších hranách rukoväte, ktorý vytvára pevné, pohodlné uchopenie. Tieto odolné otočné gombíky sa dajú namontovať na zariadenia so skrutkou a sú odolné voči olejom, palivám a mazivám.

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808

Suchý zips kusový - disky párové

Spojovací materiál na suchý zips so silným lepidlom s vysokým počiatočným prichytením. Dodávajú sa na priehľadnej polyesterovej fólii na ľahké odlepenie. Veľmi dobre spájajú povrchy z vlnitých materiálov, drevotriesky, dreva, práškované kovové povrchy a povrchy plastov s nízkou povrchovou energiou. Špecifikácie: Lepidlo: permanentné na báze gumy (neodporúča sa pre zariadenia s priamym dopadom UV žiarenia) Materiál: 100% polyamid na priehľadnej polyesterovej fólii. Aplikačná teplota: +65 F až +100 F; Prevádzková teplota: -20 až +150 F; Použitie: vzorkovnice, POP vývesky, výstavné predmety a reklamné plochy, balenia, spojivá

T-rukoväte - závitový čap

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

Skupina SR: SR6540

Vrúbkované gombíky - závitová vložka

Rukou doťahovateľné matice majú vrúbkovaný povrch na vonkajších hranách rukoväte, ktorý vytvára pevné, pohodlné uchopenie. Tieto odolné otočné gombíky sa dajú namontovať na zariadenia so skrutkou a sú odolné voči olejom, palivám a mazivám.

Zátky Slottex

Zátky s drážkou sú navrhnuté s dvojitým tesniacim krúžkom na spodnej strane príruby, čo poskytuje bezpečné a spoľahlivé tesnenie. Dizajn má päť kompletných závitov pre bezpečné uchytenie. Chránia pred nečistotami, prachom, úlomkami, zvyškami tekutín a koróziou. Hlava je navrhnutá tak, aby nezachytávala kvapalinu, keď je zátka zaistená na mieste.

Tieto tesniace zátky sa ľahko nasadzujú a odstraňujú rukou. Tvar šesťhrannej hlavy umožňuje nasadenie alebo odstránenie zátky pomocou skrutkovača, kľúča, imbusového kľúča alebo nadstavca kľúča. Rozsiahla ponuka rozmerov vhodných pre metrické, BSP a UNF závity.

Používajú sa v rôznych aplikáciách, vrátane hydraulických, pneumatických systémov a vo všeobecnom strojárstve.

  • Navrhnuté s dvojitým tesniacim krúžkom pre bezpečné a spoľahlivé tesnenie.
  • Chránia pred nečistotami, zabraňujú zachytávaniu kvapaliny a vlhkosti v otvore.
  • Ľahko sa nasadzujú a odstraňujú rukou.
Materiál: Polyetylén LD, PA, PolyetylénFarba: Žltá, ModráNorma pre horľavosť materiálu: Series Code: SR1005, SR1007, SR1117

Závitové zátky s tesnením

Zátky so závitom a tesnením sú určené na priliehavé a spoľahlivé utesnenie, ktoré zabraňuje vniknutiu prachu, nečistôt alebo iných nežiaducich komponentov. Prevedenie s tesnením (podložka) zlepšuje tesniace schopnosti a zlepšuje ochranu proti presakovaniu a nečistotám.

Zátky so závitom sa ľahko nasadzujú a odstraňujú pomocou rovného skrutkovača, šesťhranného alebo francúzskeho kľúča. Odolávajú teplotám od -30 C až do +90 C.

Často sa používajú v hydraulických a pneumatických systémoch, automobilovom a všeobecnom strojárstve.

  • Poskytujú priliehavé utesnenie, čím zabraňujú vniknutiu nečistôt.
  • Ľahko nasadzujú a odstraňujú pomocou rovného skrutkovača, šesťhranného alebo francúzskeho kľúča.
  • Odolávajú teplotám od -30 C do +90 C.
Materiál: Polyetylén LD, PA6, PA, TPE Farba: Červená, Žltá, Biela Series Code: SRTFUGP, SRTFTG, SRF0012

Štvorcové zátky a klzáky

Štvorcové zátky a klzáky poskytujú konečný vzhľad a ochranu zakončenia štvorcových rúrok, tyčí a stĺpikov. K dispozícii sú dve prevedenia: rebrovaný pre maximálnu priľnavosť, ktorý možno použiť na viaceré priemery rúrok, alebo s hladkým driekom, špeciálne pre jeden priemer rúrky, pre jednoduché nasadenie.

Navrhnuté tak, aby poskytovali tesné spojenie na rôznych rúrkových výrobkoch. Niektoré z nich pomáhajú zabrániť poškodeniu podláh alebo iných povrchov, ako aj chrániť profil pred vonkajšími vplyvmi.

Dodávajú sa v rôznych prevedeniach a štýloch: štandardné štvorcové rebrované zátky, ľahké štvorcové zátky a kovové štvorcové zátky. Zvyčajne sa používajú v nábytkárstve a priemyselných zariadeniach. Univerzálnosť materiálov, povrchových úprav a farieb poskytuje možnosti na maximalizáciu estetického vzhľadu a dokonalé prispôsobenie vašej aplikácii.

  • Ukončovací produkt používaný pre štvorcové profily.
  • Vhodné na použitie v nábytkárstve a priemyselných zariadeniach.
  • Pomáhajú predchádzať poškodeniu podláh a chránia rúrku pred vonkajšími vplyvmi.
Materiál: ABS, Polyetylén LD, Polyetylén, TPR Farba: Strieborná farba, Čierna, Biela, Stredne šedá, Modrá, Červená, Žltá, Hnedá, Zelená, Tmavo sivá, Šedá Series Code: SR5722, SRANQ, SR1540, SR1542