Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Düğmeyle Çalışır Fixed Sabit Vidalar

 (31 Ürün grupları)

Liste Kılavuz

Anahtar Etiketleri

Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.

  • Available in eight assorted colours, including; Orange, Black, Purple, White, Blue, Yellow, Red, Green.
  • Comes in a pack of 100 tags, as standard.

Baskılı Sürgüler - Ayarlanabilir/Kelebek Tutamaklı

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Baskılı Sürgüler - Kelebek Topuz

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Bastırmalı Sürgüler

Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.

Harici Metal Köşe Menteşesi

External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.

Kilit Kulpları

The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole

Kulplu Milli Silindirli Kilitler - Mini Kelebek Kilit

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver


Series Code :SR5529

Seri Kodu: SR5529

Kulplu Silindirli Kilitler - T Kollu

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design


Series Code :SR5518

Seri Kodu: SR5518

Mobilya Kilitleri -Ağır Hizmet Tipi Dolap Kilitleri

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Malzeme: Die Cast Zinc Alloy Renk: Natural, Series Code:

Sabit Kelebek Vidalar - Oluklu Uçlu ve Düşük Başlı

Sabit Silindirik Başlı Vidalar düşük bir baş ve oluklu tahrik içerir. Oluklu tahrikler standart uçlu tornavidalara uyar ve aşağı doğru basınç gereksinimi, girintili açıklığa sahip olanlardan daha azdır. Kaymayı önlemek için yaklaşık olarak uyan bir uç kullanılmalıdır.

Bu vidalar dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine uymak için kullanılır. Yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.

Östenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Dişsiz delikler içeren panolarda ideal tespit çözümüdür.
  • Ostenitli Paslanmaz Çelikten mamul olup korozyon ve işlemeye karşı dirençlidir.
  • 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.
Malzeme: 316 Stainless Steel, 303 Stainless SteelRenk: Malzeme Tutuşabilirlik Standardı:

Sabit Silindirik Başlı Vidalar - Düşük Başlı

Sabit Silindirik Başlı Vidalar düşük bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.

Yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.

Östenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Sabit Silindirik Başlı Vidalar, düşük bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. Karartılmış veya Doğal kaplama çeşitleriyle sunulur.
  • Ostenitli Paslanmaz Çelikten mamul olup korozyon ve işlemeye karşı dirençlidir.
  • Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Malzeme: 316 Stainless Steel, 303 Stainless SteelRenk: Malzeme Tutuşabilirlik Standardı:

Sabit Silindirik Başlı Vidalar - Uzun Başlı

Sabit Silindirik Başlı Vidalar uzun bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.

Yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.

Östenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Sabit Silindirik Başlı Vidalar, uzun bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. Karartılmış veya Doğal kaplama çeşitleriyle sunulur.
  • Ostenitli Paslanmaz Çelikten mamul olup korozyon ve işlemeye karşı dirençlidir.
  • 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.
Malzeme: Karartılmış Paslanmaz 316, Karartılmış Paslanmaz 303, 316 Stainless Steel, 303 Stainless Steel Series Code:

Sabit Vidalar - Alyan Başlı

Sabit Vidalar, tamamen gevşetilse bile takıldıkları bileşende kalmak üzere tasarlanan bağlantı elemanları olup birçok farklı uygulamada pratik, güvenli ve kolayca kullanılır. Bu vidalar, gevşeyip kurulumdan çıkmadan sıkı bir şekilde yerinde durduğundan vidaların sık sık çıkarılması gerektiği veya güvenlik endişesi olan durumlarda yaygın olarak kullanılır.

Sabit Vidalar alyan başlı ve Torx tahriklidir. Torx tahrik, sabit şekilde oturup hızlıca konumlandırıldığından aşağı doğru daha az basınç gerektirir. Dişli sabit pullarımızla birlikte kullanıldığında dişsiz delikli panolar için mükemmel bir tespit seçeneğidir. 2006/42/EC Makine Yönetmeliğine ve tipik olarak, çıkarıldığında bağlantı elemanlarının sabit korkuluklara ve uygulamalara takılı kalmasını gerektiren ISO 14583 standardına uygun olarak kullanılır.

Vidalar, korozyona dayanıklı ve biraz manyetik olan Paslanmaz Çelikten mamul olup karartılmış ve karartılmamış seçenekleri mevcuttur. Elektronik eşya, endüstriyel makineler, dolaplar, panolar ve tıbbi cihazlarda yaygın olarak kullanılır. Bu vidaların gövde çapı daha küçük olduğundan benzer dişli boyutuna sahip aynı vidalar için önerilen tork seviyesine kadar sıkılmaması gerektiğini lütfen göz önünde bulundurun.

  • Torx tahrik, sabit şekilde oturup hızlıca konumlandırıldığından aşağı doğru daha az basınç gerektirir.
  • 2006/42/EC Makine Yönetmeliğine ve genel olarak ISO 14583 standardına uygun olarak kullanılır.
  • Tamamen gevşediklerinde bile takıldıkları parçada kalmak üzere tasarlanmıştır.
Malzeme: Karartılmış Paslanmaz 316, Karartılmış Paslanmaz 303, 316 Stainless Steel, 303 Stainless SteelRenk: Malzeme Tutuşabilirlik Standardı:

Sabit Vidalar - Gömme Başlı

Sabit Vidalar tava başlı olarak iki seçenekte sunulur: Torx veya Philips tahrikli. Torx tahrikli vidalar tam oturur ve aşağı yönlü daha az baskıyla tork gücünü yansıtır. Buna karşılık, Philips tahrikli vidalar daha yüksek tork gücüne dayanabildiklerinden daha sıkı oturması gereken uygulamalarda ideal tercihtir. Ayrıca, sıkıca geçirilmesine rağmen kolay çıkarılır. Her iki stil de zarif görünümleriyle mükemmel bir bağlantı çözümü sunar.

Bu vidalar dişsiz delikler içeren panolarda ideal tespit çözümüdür. M8 boyutları daha düşük Torx değerine sahipken M3, M4, M5 ve M6 boyutları Philips tahriklidir. 2006/42/EC Makine Yönetmeliğine, genellikle ISO 14583 standardına uymak için kullanılır. Sabit Vidalar yaygın olarak Dişli Sabit Pullar(ayrı satılır) ile birlikte kullanılır.

Ostenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Dişsiz delikler içeren panolarda ideal tespit çözümüdür.
  • 2006/42/EC Makine Yönetmeliğine, genellikle ISO 14583 standardına uymak için kullanılır.
  • Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Malzeme: 303 Stainless Steel Series Code:

Sabit Vidalar - Havşalı

Sabit Vidalar, tamamen gevşetilse bile takıldıkları bileşende kalmak üzere tasarlandıklarından birçok farklı uygulamada pratik, güvenli ve kolayca kullanılır. Bu vidalar, gevşeyip kurulumdan çıkmadan sıkı bir şekilde yerinde durduğundan vidaların sık sık çıkarılması gerektiği veya güvenlik endişesi olan durumlarda yaygın olarak kullanılır. Elektronik eşya, endüstriyel makineler, dolaplar, panolar ve tıbbi cihazlarda yaygın olarak kullanılır.

Sabit Vidalar, havşalı başlı ve altıgen tahriklidir. Altıgen tahrikler, hassas kurumlarla daha az yüzey alanı olan durumlarda idealdir. 2006/42/EC Makine Yönetmeliğine ve genel olarak, çıkarıldığında bağlantı elemanlarının sabit korkuluklara ve uygulamalara takılı kalmasını gerektiren ISO 1207 standardına uygun olarak kullanılır.

Vidalar, korozyona dayanıklı ve biraz manyetik olan Paslanmaz Çelikten mamuldür. Elektronik eşya, endüstriyel makineler, dolaplar, panolar ve tıbbi cihazlarda yaygın olarak kullanılır.

Bu vidaların gövde çapı daha küçük olduğundan benzer dişli boyutuna sahip aynı vidalar için önerilen tork seviyesine kadar sıkılmamalıdır.

  • Vidaların sık sık çıkarılması gerektiği veya güvenlik endişesi olan durumlarda yaygın olarak kullanılır.
  • Altıgen tahrikler, hassas kurumlarla daha az yüzey alanı olan durumlarda idealdir.
  • 2006/42/EC Makine Yönetmeliğine ve genel olarak ISO 1207 standardına uygun olarak kullanılır.
Malzeme: 303 Stainless SteelRenk: Malzeme Tutuşabilirlik Standardı:

Sabit Vidalar - Kapak Başlı

Sabit Vidalar, altıgen tahrikli kapak başı içerir. Altıgen tahrikli olması sebebiyle hassas kurumlar ile daha az yüzey alanı olduğu durumlarda idealdir.

Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine, genellikle ISO 4762 standardına uymak için kullanılır. Sabit Vidalar yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.

Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Dişsiz delikler içeren panolarda ideal tespit çözümüdür.
  • 2006/42/EC Makine Yönetmeliğine, genellikle ISO 4762 standardına uymak için kullanılır.
  • Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Malzeme: Titanyum G5, Titanyum G2, Karartılmış Paslanmaz 316, Karartılmış Paslanmaz 303, 316 Stainless Steel, 303 Stainless Steel Series Code:

Sabit Vidalar - Silindirik Başlı

Sabit Vidalar, altıgen tahrikli silindir baş içerir. Altıgen tahrikli olması sebebiyle hassas kurumlar ile daha az yüzey alanı olduğu durumlarda idealdir.

Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine, genellikle ISO 1207 standardına uymak için kullanılır. Sabit Vidalar yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.

Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Dişsiz delikler içeren panolarda ideal tespit çözümüdür.
  • 2006/42/EC Makine Yönetmeliğine, genellikle ISO 1207 standardına uymak için kullanılır.
  • Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Malzeme: 303 Stainless Steel Series Code:

Spatula Tipi Ayaklar

Çoğu zaman Kaynaklı Çanaklar olarak adlandırılan düşük profilli Spatula Tipi Ayaklar. Standart metal tabanlı kızaklara oturup daha fazla güç ve koruma sunarlar.

Pürüzsüz Yumuşak Çelik malzeme zemini korur, gürültü düzeylerini düşürür, metal tabanı bütünüyle sarıp korur.

Azami direk boyutları SHS boru kullanılacağını varsayar. Spatula Tipi Ayaklar, metal paletler ve sehpalar için idealdir.

  • İstifleme seçenekleri mevcuttur.

Bağlantılı Kilitli Sürgü ve Tutucu

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

Tek Çubuk Takımları Kiti

Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.

Tel Halkalı Gergi Mandalı ve Karşılığı

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

Tespit Halkaları

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Toz Kapakları

These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.

These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.

  • Material: PU
  • Colour: Black

Please get in touch with customer service for other colours.

Çekmece Sürgüleri

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

Yan Yaylı Çekmece Sürgüsü ve Tutucu

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

  • / 2