Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Fixed Sürücü ve Aletle Çalışan Düz

 (28 Ürün grupları)

Liste Kılavuz

Mini Çeyrek Tur Kilitler - 45 Derece Montaj Deliği

Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.

The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Black Powder Coated and Chrome Plated

Anahtar Etiketleri

Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.

  • Available in eight assorted colours, including; Orange, Black, Purple, White, Blue, Yellow, Red, Green.
  • Comes in a pack of 100 tags, as standard.

Baskılı Sürgüler - Ayarlanabilir

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Series Code :SR5547

Seri Kodu: SR5547

Bastırmalı Sürgüler

Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.

Harici Metal Köşe Menteşesi

External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.

Kablo Rakorları, Düz/Naylon

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2


Series Code :SR1704

Seri Kodu: SR1704

Kablo Rakorları, Düz/Pirinç

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, PA, Stainless Steel
  • Colour: Natural, Black, Silver Grey, Dark Grey
  • Material Flammability Standard: UL94 V-2


Series Code :SR1717

Seri Kodu: SR1717

Kalın Kapılar için Çeyrek Tur Kilitler

Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.

  • Seals to IP65 standard
  • Material: Die Cast Zinc Alloy
  • Finish: Chrome Plated


Series Code :SR5526

Seri Kodu: SR5526

Kilit Kulpları

The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole

Mini Ayarlanabilir Sıkıştırmalı Kilit

Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately

Mobilya Kilitleri - Yaylı Sürgü

These Furniture Locks with Sprung Bolts are used to secure furniture cabinets, drawers, and doors. These locks use a sprung bolt mechanism that offers a robust and durable locking action. It extends from the lock body and securely contacts with a strike plate or catch, ensuring the door or drawer stays closed and inaccessible.

The lock includes an anti-drill core for enhanced security; the key is only removed while locked. Its movement is just 45 degrees with the key free in the open position. The spring bolt system provides a strong locking action, making it impossible for attackers to tamper with or force open the closed door or drawer.

They are strong and resilient, quick to install, and can be adapted to existing furniture pieces, giving a convenient and effective option for securing doors and drawers. These locks fit a standard double D mounting hole and are suitable for sliding doors, display cabinets and glass fronted notice boards

Series Code :SR1887

Seri Kodu: SR1887

Plastik Çeyrek Tur Yaylı Kilitler

Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.

Sabit Sıkıştırmalı Silindirli Kilit

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Series Code :SR5551

Seri Kodu: SR5551

Spatula Tipi Ayaklar

Çoğu zaman Kaynaklı Çanaklar olarak adlandırılan düşük profilli Spatula Tipi Ayaklar. Standart metal tabanlı kızaklara oturup daha fazla güç ve koruma sunarlar.

Pürüzsüz Yumuşak Çelik malzeme zemini korur, gürültü düzeylerini düşürür, metal tabanı bütünüyle sarıp korur.

Azami direk boyutları SHS boru kullanılacağını varsayar. Spatula Tipi Ayaklar, metal paletler ve sehpalar için idealdir.

  • İstifleme seçenekleri mevcuttur.

Bağlantılı Kilitli Sürgü ve Tutucu

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

Tek Çubuk Takımları Kiti

Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.

Tel Halkalı Gergi Mandalı ve Karşılığı

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

Tespit Halkaları

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Toz Kapakları

These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.

These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.

  • Material: PU
  • Colour: Black

Please get in touch with customer service for other colours.

Çekmece Sürgüleri

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

Yan Yaylı Çekmece Sürgüsü ve Tutucu

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

Yerleştirme Plakaları

The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.

Çekmece Sürgüsü ve Tutucu

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

Çeyrek Dönüşlü Yaylı Mini Kilitler

Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy

Series Code :SR5528

Seri Kodu: SR5528

Çeyrek Tur - Modüler Yıldız Topuz

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

  • / 2