Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Countersunk Round Nylon

 (36 Ürün grupları)

Liste Kılavuz

Boru Rakorları

Tube connectors are used to join several tubes together. It is easy and simple to install thanks to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts.

It provides a secure and reliable joint that helps to ensure the safety and longevity of the structure or equipment being assembled.

  • Material: Polyamide (PA), Nylon
  • Colour: Black, Natural


Seri Kodu: SR1509, SR6428, SR1503, SR1532, SR5747

Dişli Koruma Kapakları - UNF/JIC Dişler

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: Nylon, HDPE, LDPE
  • Colour: Red, Yellow


Seri Kodu: SR1018, SRF0015, SRF0014

Dişli Koruma Tapaları - Geniş Flanş

These Wide Flange Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use. Their nitrile gasket seals the plug to the mating surface for leak-tightness. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

Its wide flange design keeps any paint flakes from the hole when removed. It is easy to install or remove by hand, screwdriver, or torque wrench. Due to its Nylon material, it is recommended for intermittent temperatures from -40C to +100C. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: Nylon
  • Colour: Yellow


Seri Kodu: SR5761

Dişli Koruma Tapaları - NPT Dişler

Threaded Protection Plugs for NPT Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It may be installed by hand or with a 12-point socket head, screwdriver or wrench. This threaded plug is suggested for usage where strength and abrasion resistance are required since it can tolerate temperatures ranging from -40F to 230F | -40C to 110C. Suitable for Metric threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: HDPE, PA
  • Colour: Red, Natural


Seri Kodu: SRK0083, SR5759

Flanşsız Maskeleme Tapaları

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red


Seri Kodu: SR1090, SR1093, SR5748, SR1034

Geçmeli Eğim Kızağı

Push -On Tilt glides are swivel glides with spring insert used on furniture and other products to provide mobility and stability. Insert and Glide come as a one piece to facilitate the application. The Glides are designed with a tube end cap for a clean finish and have a ball and socket joint to create a tilt action. The range offers a choice of base to suit various applications.

  • Material: Steel, Nylon;Steel
  • Colour: Natural


Seri Kodu: SR6453, SR6450, SR6427, SR6426, SR6452

Halka Somunlar

Halka Somunlar iki pano arasında güvenli bir dişli bağlantı sağlamak için kullanılır.

Hava Boşaltma Tapaları

Vent Plugs are innovative and versatile plugs designed to provide effective sealing solutions while allowing controlled ventilation in a wide range of applications. These plugs are engineered to excel in industries such as automotive, electronics, and manufacturing, where pressure differentials or temperature variations may occur. With their unique characteristics and numerous benefits, Vent Plugs offer a reliable solution to seal openings and regulate airflow.

One of the main characteristics of Vent Plugs is their high-quality construction. These plugs are typically made from durable materials such as rubber or silicone, ensuring excellent sealing performance and long-lasting durability. They feature a compact design with a secure fit, preventing air, moisture, and contaminants from entering or escaping the sealed space. Additionally, Vent Plugs are designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal. This venting capability is essential in applications where pressure equalization or temperature regulation is crucial to prevent damage or malfunctions.

  • Material: Stainless Steel, PA
  • Colour: Natural, Grey, Black, White, Brass
  • Material Flammability Standard: UL94 V-2


Seri Kodu: SR6260, SR1708, SR1086, SR1868, SR1866

Kapatma Kapakları

Cover Caps are designed to protect screw heads and are ideal for decorative purposes. They snap into place, protects against dirt and moisture.

Easy to install, requiring no special tools or equipment. They can be installed by simply snapping them into place over the screws. Used in applications such as medical, and industrial.

  • Material: HDPE, PA, Brass, PP, LDPE
  • Colour: Yellow, Black, Silver, Brown, Natural, Grey, Beige, White, Green, Blue, Violet, Red, Pink


Seri Kodu: SR1811, SR1889

Kavramalı Topuzlar

Kavramalı Erkek El Topuzlarının dışı sağlam ve rahat bir kavrama yüzeyi oluşturan tırtıklı bir dokuyla kaplıdır. Yüksek darbeye dayanıklı topuzlar dişi uygulamalara oturur, yağlara, yakıtlara ve greslere dirençlidir.

Kelepçeli Ayaklar

Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.

Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.

  • Materials: Low Density Polyethylene (LDPE) and Nylon
  • Colours: Black and White
  • Shapes: Rectangular and Round
  • Centre Pin options.


Series Code :SR1503

Seri Kodu: SR1503

Kubbeli Körleme Tapaları

Kubbeli Körleme Tapaları, sac levha oyuklarındaki keskin kenarları kapatmak için kullanılır. Sac levha sektöründe ekipman ve makinelerdeki açıklıkları kapatmak için tasarlanmıştır. Ayrıca, toz, kir, nem ve diğer kirleticilerin girmesini önleyen güvenli bir bariyer işlevi görür.

Zarif ve temiz bir görünüm veren kubbeli yapısıyla darbeleri emerek tapanın veya takıldığı parçanın hasar alma olasılığını azaltır. Korozyona dayanıklıdır ve elektrik yalıtımı sunar.

Kolayca takılır. Sızdırmazlık sağlayacağı açıklığa tam yerleşmesi için tasarlandığından sıkıca ve güvenli bir şekilde oturur. Birçok farklı delik çapına ve pano kalınlığına uyan geniş bir yelpazede sunulup imalat, inşaat ve elektrik gibi çeşitli sektörlerde kullanılır.

  • Korozyona dayanıklıdır ve elektrik yalıtımı sunar.
  • Nem, toz, kir ve diğer yabancı maddelerin girmesini önleyen koruyucu bir bariyer işlevi görür.
  • Kapatılan açıklığa sıkıca oturarak güvenli bir şekilde oturur.
Malzeme: HDPE, Nylon, PA, Copolyester Renk: Black, White, Grey, Natural, Clear Malzeme Tutuşabilirlik Standardı: , UL94 V-2Series Code: SRTFLA, SR1086, SR1740, SRF0001

Körleme Tapaları

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress and dust, is acid-resistant and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Three materials are available: TPE withstands temperatures up to 203F (95C). TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, PVC, PA, Copolyester, Silicone, LDPE, TPE, EBA, TPR
  • Colour: Black, Grey, White, Clear, Natural
  • Material Flammability Standard: UL94 V-2


Seri Kodu: SR1750, SR6273, SRF0006, SR1751

Oluklu Kavramalı Topuzlar- Dişli Eklenti

Kavramalı Dişi El Topuzlarının dışı sağlam ve rahat bir kavrama yüzeyi oluşturan kaba çıkıntılarla kaplıdır. Bu dayanıklı topuzlar erkek uygulamalara oturur, yağlara, yakıtlara ve greslere dirençlidir.

Perçinli Ayak

Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.

Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.

Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.

Series Code :SR5796

Seri Kodu: SR5796

Sac Levha Tapaları

Sac Levha Tapaları, nakliye sırasında delikleri kapamak veya tıkamak ya da bitmiş ürünlerde temiz bir görünüm sağlamak için kullanılır. Naylon (PA 66) tapa, kullanıcıyı açılmış deliklerdeki tehlikeli parçalardan korur. Nakliye sırasında iç dişlerde oluşabilecek hasara karşı korumak için de kullanılabilir.

Available in three colours either for colour identification or to match finished product aesthetics. Sheet Metal Plugs can be easily pushed into application without requiring fixing and are easily removed.

Sac Metal Tapalar, herhangi bir kurulum yapmadan, kolayca yerine itilir ve çıkarılır.

  • Nakliye sırasında delikleri tapalamak için kullanılır.
  • Easily pushes into applications without the need for fixing.
  • Uygulamanızda temiz bir görünüm sağlar.
Malzeme: PA, PA66 Renk: Natural, Black, Beige, Grey, White Series Code: SR2041

Standart Makine Ayakları - Standart

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Seri Kodu: SR1545

Sıkı Geçme Ayaklar

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573

Seri Kodu: SR1573

Tırnak Milli Ayak

Ayağın mantara benzeyen şekli sebebiyle bazen Mantar Kızaklar olarak anılan Tırnak Milli Ayaklar, milli tekerlekler veya milli ayaklar için cazip bir alternatiftir. Uygulamanın ayağına ve tabanına takıldıklarında mobilyanın çizmeden ve kolayca kaymasını sağlarlar. Özellikle parke veya lamine yüzeylerde ileri geri hareket etmesi muhtemel tekerlekten daha fazla denge sunarlar.

Tırnak Milli Ayak çeşitlerimiz bir Siyah Poliamit (PA) taban veya ayak ve Galvanize Çelik mil içerir. Kavrama mili sayesinde kolayca takılır, düz PA taban da rahat hareket kabiliyeti sunar.

Farklı uygulama ihtiyaçlarına göre altı tip vardır. Tip 4'ün tabanı boştur.

Tırtıllı Kelebek Somunlar - Konik/Plastik

Tırtıklı bir dış yüzeye sahip bu somun, aletsiz hızlıca takıp çıkarmaya imkan verir. Konik Biçimli ve Standart modelleri mevcuttur.

Vidalı Tampon Ayaklar

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Series Code :SR1590

Seri Kodu: SR1590

Yaprak Menteşe - Yarım Dişli Saplama ve Yarım Havşalı

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

Series Code :SR5507

Seri Kodu: SR5507

Yapraklı Menteşeler - Havşalı Montaj

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

Series Code :SR5506

Seri Kodu: SR5506

Yaylı Geçme Ara Parçası

Vidalı Halkalar pano veya Baskılı Devre Kartlarının hızlı ve güvenli tespitini sağlar. Kendinden kılavuzlu vida döndükçe alt ayaklar dışa doğru itilerek somuna gerek bırakmaz. Bu ayaklar dönmeyi engelleyecek kare bir deliğe yerleşir.

Yuvarlak Ayak Yüksükleri - Konik

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Seri Kodu: SR1520, SRF0071, SRF0069

  • / 2