Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Locking Push Fit BDK İtmeli Ara Parçası

 (146 Ürün grupları)

Liste Kılavuz

Altıgen Kapaklar

Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.

The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Natural


Seri Kodu: SR1127

Alyen Vida Kapakları

These Allen Screw Caps are used to conceal and protect Allen head screws from ingress of dust, dirt, corrosion and damage. It can also help enhance the aesthetic appearance of the assembly by covering their heads.

Quick and easy to install or remove. It can help reduce noise and vibration by providing a more secure fitting to the screws. They are used in industries such as electronics or furniture.

  • Material: LDPE
  • Colour: Black


Seri Kodu: SR1805

Açılı Kare Eklentiler

Angled Square Inserts have an angled base making them perfect for pipe ends or irregular surfaces and for tubes that meet angled surfaces.It can be used in furniture assembly, such as chairs or furniture legs, and in construction.

This range of Angle Square Inserts are designed to be easy to insert, and made from a material that allows them to be durable and long-lasting.

  • Material: Polyethylene (PE), Nylon
  • Colour: Black


Seri Kodu: SR1555

Ağır Hizmet Boru Kapakları

Heavy Duty Pipe Caps are used to protect the end of a pipe from dust, dirt, and other impurities. They are appropriate for nominal pipe sizes and provide a low-cost, high-quality choice. Internal ribs ensure a snug fit and release after pressure is applied. The caps come with or without a vent hole.

Used to keep small pipes safe during transportation and storage. It is also simple to install and remove, thanks to the press fit design. Temperature resistance ranges from 66C to -40C. Used in plumbing, heating, ventilation, and industrial applications.

  • Material: PE
  • Colour: Black, Yellow


Seri Kodu: SR1389

Bahçe Çiti Kapağı

A useful cap with a cross head design that is commonly applied to the tip of garden canes, metal rods and other stick applications.

Their main function is to protect the application from damage and the ingress of foreign contaminants, as well as offering some weather protection.

They also serve as a protective buffer, by capping the exposed sharp ends of canes and rods that users risk coming into contact with, resulting in the prevention of accidental injury.

Material: Polyvinyl Chloride (PVC)Colours: Green and Yellow

Series Code: SR1203

Banjo Rakor Tapaları

Banjo Union Plugs are designed to protect banjo unions from damage, wear and tear, and dirt or moisture ingress. They provide a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.

Ideal for hydraulic and fluid systems, they are durable and can come with or without a cover tab. It can be used in applications in automotive or industrial machinery.

  • Material: LDPE
  • Colour: Natural


Seri Kodu: SR1016

Boru Ucu Kapakları

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit.

The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps, but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

  • Material: Polyvinyl Chloride (PVC), Low density polyethylene (LDPE)
  • Colour: Red


Seri Kodu: SR1610, SR1620

Boru Ucu Tapaları

Boru Ucu Tapaları, birçok farklı sektörde tüp ve boru uçlarında sızdırmazlık sağlayan temel bileşenlerdir. Tüpte veya boruda sızıntı, kontaminasyon ve hasarı önlerken güvenli ve sağlam kapatma sağlamak için tasarlanmıştır. Olağanüstü sağlam ve çok yönlü olup kolay takıldığından birçok fayda sunar. İnşaat, sıhhi tesisat ve imalat gibi çeşitli sektörlerde uygulanır.

Malzeme ve boyut açısından çok farklı seçenekler sunar. Bu tapalar genellikle kauçuk ve plastik gibi yüksek kaliteli malzemelerden mamul olup aşınma ve yıpranmaya karşı mükemmel sağlamlık ve direnç sağlar.

Çeşitli boyut ve tasarımla farklı tüp ve boru boyutlarına uyarak hassas ve güvenli sızdırmazlık oluşturur.

  • Tüpte veya boruda sızıntı, kontaminasyon ve hasarı önleyen güvenli ve sağlam kapatma sağlar.
  • İnşaat, sıhhi tesisat ve imalat sektörlerinde kullanılır.
  • Hassas ve güvenli sızdırmazlık oluşturur.
Malzeme: LDPE, PVC, PE Renk: Natural, Black, White Series Code: SRSTPI, SR1601, SR6461

Cıvata Delikli Flanş Koruyucuları

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.Flanş Koruma Diskleri kolay geçer. Kablo bağlarıyla oturtulur. İhtiyaç olduğunda tespit tapaları, pimler ve pullar gibi diğer tespit ürünleriyle de kullanılabilir.

  • Koruyucu diskler, flanşın açıktaki conta yüzeyine uygun maliyetli tam yüzey koruması sağlar.
  • Birden fazla delikli özel tasarımı, flanş cıvata deliği çapına ve cıvata halkasına uyar.
  • Options suitable for DIN flanges DN 10 to DN 600.
Malzeme: PP Renk: Black Series Code: SR1172

Cıvata Koruma Kapakları

Cıvata Koruma Kapakları, cıvata başlarını ve somunları hava koşullarına karşı korur. Cıvata başları, vida başları ve somunlar için idealdir. Zarif bir görünüm oluşturur ve dış mekan uygulamaları için harika bir seçimdir.

Bu ürün grubu birçok uygulamaya uyan pek çok farklı boyutta sunulur. Bu kapaklar Emperyal UNF, Metrik ISO 4017 veya DIN 933 standart cıvatalara uyar.

Çeşitli renklerde mevcuttur.

  • Ek yeri bağlantı parçalarını kurcalamaya ve hava koşullarına karşı korur.
  • Uygulamanıza zarif bir görünüm katar.
  • Dış mekan uygulamaları için harika bir seçim.
Malzeme: LDPE Renk: Black, Green, Brown, Grey, White Series Code: SR1802, SRF0074

DKO Yandan Açılır Tapa

These DKO Side Release Plugs protect DKO-compression fittings (24 nipples with O-Ring) during transit, storage, and processing from damage and contaminants. These plugs' sturdy structure ensures dependable performance even in harsh environments. The leak-proof seal and secure connection prevent fluid leakage or loss, reducing the danger of equipment damage, productivity loss, or safety issues.

The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal. Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.

  • Material: LDPE
  • Colour: Red, Yellow


Seri Kodu: SR1121

Dikdörtgen Eklenti ve Kızaklar

Dikdörtgen Eklentiler ve Kızaklar, sık kullanılan boyut ve ölçülerdeki dikdörtgen tüpler için idealdir. Tüpün ucuna geçirildiğinde düzgün ve tertipli bir uygulama görünümü verir.

Yivli model, kolay geçirilip tam oturur. Bu eklentiler yüzeyleri korur, toz ve diğer kirleticilerin boru ve tüpün iç kısımlarına girmesini önler.

Genellikle mobilya ve endüstriyel ekipman uygulamalarında kullanılır. Çok çeşitli malzeme, kaplama ve renklerin sunduğu seçeneklerle uygulamanızda son derece estetik bir görünüm ve olağanüstü uyum sağlar. Kapsamlı ürün grubumuz, farklı boyut ve renk seçenekleriyle mevcuttur.

  • Sık kullanılan boyut ve ölçülerdeki dikdörtgen tüp ve borular için idealdir.
  • Düzgün ve tertipli bir görünüm verir.
  • Yüzeyleri korur, toz ve diğer kirleticilerin girmesini önler.
Malzeme: ABS, LDPE, PE, PE-HD Renk: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550, SR1570

Dikdörtgen Eklentiler için Yatay Eklentiler

Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.

This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.

Customers can choose from four options that allow for a variety of joining configurations. These include;

Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads

  • Material: Nylon
  • Colour: Black


Seri Kodu: SR1421

Düz Maskeleme Kapak ve Tapaları

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow


Seri Kodu: SR1052, SR1095

Düz Maskeleme Tüpleri

High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.

Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.

The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.

Popular applications include; powder coating, e-coating, plating and anodising.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber (55 Shore A Hardness)
  • Colours: Black, Natural and Red


Seri Kodu: SRF0064, SR1088, SRF0065

Elastomer Kordon

A lanyard designed to connect and secure two separate components. It features a securing loop on one end and a mounting hole on the other, which provides a secure fix to connecting objects.

The lanyard can accommodate a wide range of applications, including cables, dust caps, enclosures and lids. Double fixing slots on the securing loop help reduce the risk of failure for heavy duty applications. When using for heavy duty applications; simply secure the loop through both fixing slots for safe mounting.

The material is highly flexible and can stretch up to three times its nominal length.

  • Material: Ethylene Propylene Diene Monomer (EPDM)
  • Colour: Black


Seri Kodu: SR2000

Esnek Boru Kapakları

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE, LDPE
  • Colour: Yellow, White, Black


Seri Kodu: SR1388

Esnek Uç Kapakları - Asit Direnci

Elastik malzemeden mamul Esnek Uç Kapakları geniş çaplara esneyerek sıkı oturur. Dişlere ve dişsiz uçlara koruma sağlar.

Kapaktaki asma kulakçığı sayesinde askılı çengellerle kullanılabilir. Düşük sıcaklıklı maskeleme uygulamaları için ideal çözümdür.

Kapaklar asitlere dirençli malzemelerden yapılmıştır.

  • Esneyerek daha geniş çaplara sıkıca takılabilir.
  • Dişler ve dişsiz uçlar için koruma sağlar.
  • Askılı çengellerle kullanılan asma kulakçığı içerir.
Malzeme: TPERenk: BlackMalzeme Tutuşabilirlik Standardı: Series Code: SR1021

Esnek Uç Kapakları - Standart

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss


Series Code: SR1044

Esnek Uç Kapakları - Yağ ve Gres Direnci

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide excellent protection for threaded applications.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications.

The caps are highly resistance to shredding, making them a durable product. The Green PVC option is suitable for use in oil and grease applications.

  • Material: Polyvinyl Chloride (PVC)
  • Colours: Black and Green


Seri Kodu: SR1020

Esnek Vinil Çekme Kulaklı Kapaklar - Yüksek Isı

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Bir çekme tırnağı içeren Yüksek Sıcaklıklı Esnek Kapaklar, dişli veya düz uygulamalara takılıp çıkarılabilir.

  • Özgün tasarımı sayesinde her kapak çok çeşitli çaplara uyar.
  • Kolay montaj ve sökme.
Malzeme: Flexible PVC Renk: Yellow Series Code: SR1072

Ezeplug'lar

Ezeplugs are used to seal and secure threaded holes. They include a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes. Several sizes are available to protect over 25 different imperial and metric thread sizes. It protects against damage, dirt, moisture, and corrosion during storage and shipping.

It is simple to install with the patented quick-fit design and locks the plug in place with a simple push. It also has a sturdy and flexible pull tab that makes removing it easy. Used in various applications, including industrial machinery, control panels, electrical panels, and other equipment.

  • Material: LDPE
  • Colour: Red


Seri Kodu: SR1055

Faturalı Flanş Koruyucu Tapalar

Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.

The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.

  • Meets ANSI and ASME B16.5 specifications.
  • Material: Polyethylene (PE)
  • Colour: Black


Seri Kodu: SR1372

Flanş Kapakları

Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection. They are designed to suit all types of flange faces.

They offer flexibility, durability, and the versatile design makes them suitable for the protection of bolt holes. They are easy to fit. The range includes options that are injection moulded.

Cover ANSI 16.5, DIN 2631-2635 and BS4504

  • Material: Flexible Polyethylene (PE)
  • Colour: Yellow


Seri Kodu: SR1353

Flanş Koruyucu Tespit Tapaları

Flange Protector Retainer Plugs offer an effective solution for securing full face protective discs and bolt hole flange protectors (both available to buy separately) to a pipes flange surface.

To install; simply insert the plug through the holes on the flange protector, and directly into the bolt holes for firm and secure protection.

The use of four plugs is recommended to firmly fasten each full face protective disc to its application.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black


Seri Kodu: SRFLS

  • / 6