Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Locking Push Fit Havşa Başlı Kapak Vidaları

 (144 Ürün grupları)

Liste Kılavuz

Yuvarlak Vinil Uç Kapakları

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

Seri Kodu: SR1044

Yüksek Isı Konik Tapalar

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM, TPR
  • Colour: Natural, Black, Yellow, Red, Blue, Green, Pink


Seri Kodu: SR1045, SRF0072, SR1089, SR1179, SR1176, SR1499, SR1498

Yüzey Koruyucular - Diskli

Face Protector that acts as a protective guard to shield flanges from dirt, moisture, paint and sand blasting.

The tapered design creates a strong adhesion to the collar of the pipe application, and requires no fasteners for fitting. Made from durable material, they are suitable for DIN and ANSI flanges.

  • Material: Polyethylene
  • Colour: Yellow


Seri Kodu: SR1354

Yıldız Başlı Vida Kapakları

Cross Head Screw Caps are designed to conceal and protect exposed Crosshead (Phillips) head screws from dust and dirt. They offer a neat and tidy finish and can be easily installed by simply pressing them over the screw head until they click into place.

It helps prevent rusting, corrosion, and other forms of damage. Used on electrical enclosures, switchgear, and applications in industrial.

  • Material: LDPE
  • Colour: Black, White, Brown and Teak


Seri Kodu: SR1806

Yıldız Maskeleme Tüpleri

Star Tubing is a masking solution that is ideal for long studs and pins, where caps are too short. The star-shaped profile allows the part to be flexible and fits easily on to tight diameters.

They tubes are highly flexible and are able to fit several ranges. They easily fit over threaded studs, non-threaded tubes or irregular shapes. They have good heat resistance.

  • Material: Silicone
  • Maximum Temperature: 315 degrees C (600 degrees F)
  • Colours: Blue, Green, Red, White and Yellow


Seri Kodu: SR1051

Yırtma Kulaklı Kapaklar

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant


Seri Kodu: SR1022, SR1033

Çekme Kulaklı Kapaklar

Çekme Kulaklı Kapaklar, uygulamaları kirlenme ve akıntılara karşı korumak için tasarlanmıştır. Çekme kulağı tasarımı, daha fazla yüzey temas alanı yaratarak takma ve çıkarma sırasında daha az tutma gücü gerektirir.

Kulaklar mekanik işlemler sırasında hızlıca çıkarılması gereken uygulamalarda özellikle kullanışlı olduğundan birçok sektörde popüler bir seçimdir.

Kullanılan malzemelerin esnekliği sayesinde uygulamalara sıkıca oturur. Kulak özelliğiyle her zaman aranan bir parçadır.

  • Kirlenme ve akıntılara karşı korumak için tasarlanmıştır.
  • Esnek tasarımı sayesinde esneyerek biraz daha geniş çaplara sıkıca oturur.
  • Yiyecek sektörü, endüstriyel uygulamalar ve depolama çözümlerinde kullanılır.
Malzeme: LDPE, EVA, PVC Renk: Yellow, Black, Red Series Code: SRQCF, SR6110, SR1066

Çekme Mandalı Kilit Dilli

This Cam Striking Plate is required in conjunction with the Locking Paddle Latch that is slam shut operated. It is made of Steel and is Zinc Plated finished.

Çekme Tutamakları - Kemer Biçimli Plastik

Kemer Biçimli Çekme Tutamakları hafiftir ve tertipli bir görünüm sunar. Bu ürünler elektrik ve makine işleme, dolap imalatı gibi birçok uygulamaya uygun boyut ve stillerde temin edilip konaklama, sağlık bakım, ulaşım hizmetleri ve imalat gibi çeşitli sektörlerde kullanılır.

Bu ürün grubu ergonomik seçeneklerin yanı sıra makine uygulamaları gibi daha çok ağır hizmet tip uygulamalara uygun seçenekler de sunar. Çok çeşitli stil ve modelde gelen çekme tutamakları; darbe dayanımı ve denge sağlar, hava koşullarına ve UV'ye karşı dirençli olduklarından hem kullanım şekilleri hem de kullanım alanları konusuda son derece esnek ve çok yönlüdür.

  • Malzeme: PA, Naylon, Güçlendirilmiş Poliamid Tabanlı Teknopolimer
  • Renk: Siyah, Turuncu, Gri, Sarı, Mavi, Kırmızı, Beyaz
  • Ön ve Arka montaja seçenekleri

Çekmeli Maskeleme Tapaları

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: Silicone, EPDM, Silicone Rubber, TPR
  • Colour: Natural, Black, Clear, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue


Seri Kodu: SR1057, SR1094, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Çit Direği Kapakları

Fence post cap is a protective cover designed to fit over the top of a fence post, pipes, and tubes. It heps protect from weather damage (rain, snow, and UV rays), dirt, moisture or deterioration of the application.

Additionally, it can provide pipes and tubes a decorative touch. It is easy and quick to install by push in, used in residential as well as commercial industries.

  • Material: PE
  • Colour: White


Seri Kodu: SRF0011

İtmeli Kablo Körleme Tapası

These Push-in Cable Blanking Plugs are used to protect against sharp edges at the end of a pneumatic tube or hose and to offer waterproof protection for spare apertures to be closed. It keeps dust, dirt, and other impurities out and is highly resistant to corrosion and wear.

It is IP97-compliant and accommodates typical Metric and PG sizes. They give a clean finish and a rapid solution and are available in various sizes to accommodate hole diameter and panel thickness.

Simple to install and remove thanks to the push fit into the application. Suitable for a wide range of sheet metal industry applications, including electrical panels, control cabinets, and junction boxes.

Seri Kodu: SR6275

İtmeli Kılavuzlar

İtmeli Kızaklar, diğer adıyla Boru Eklentileri, sandalye ayakları gibi boru biçimli ürünlerde yaygın olarak kullanılır. İtmeli geçen kızak, sadece kurulum için değil, daha önemlisi alttaki yüzey için koruma sağlar. Ahşap, halı kaplı ve diğer zemin yüzeylerini korumak için idealdir.

İtmeli Kızak çeşitlerimiz şunlar da dahil birçok farklı malzeme seçeneğiyle gelir: Poliamid (PA), Polietilen (PE), Akrilonitril Bütadiyen Stiren (ABS), Keçe ve Çelik. Ayrıca çeşitli kaplama ve renk çeşitlerimiz de mevcut.

Seçenlerimiz arasında şunlar bulunur: Kubbeli, Açılı, Metal Çatallı, Yivli, Dişli, Hafif ve Ağır Hizmet Tipi. Uygulamanıza göre farklı şekiller de sunuyoruz: Yuvarlak, Oval, Dikdörtgen, Kare.

  • Zarif kaplama, daha iyi estetik görünüm kazandırır.
  • Kurulması kolay
  • Güvenli oturma
  • Dayanıklı ve uzun ömürlüdür.

İtmeli Montaj Kablo Kelepçeleri

Kablo eklemek ya da çıkarmak için defalarca açılıp kapatılabilir. Dengeli montaj sağlayan geniş taban. Naylon 6/6

İtmeli Tam Yüzey Flanş Koruyucuları

Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.

This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

  • Materials: Polyethylene (PE) and Low-Density Polyethylene (LDPE)
  • Colour: Yellow


Seri Kodu: SR1365

İtmeli Tamponlar ve Kauçuk Ayaklar - Tampon

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

Series Code :SR5807

Seri Kodu: SR5807

İtmeli Tamponlar ve Kauçuk Ayaklar - Tampon Ayaklar

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Series Code :SR5795

Seri Kodu: SR5795

İtmeli Tapalar

İtmeli Tapalar, imalat veya nakliye sürecinde birçok farklı delik ve çapı tapalarken pratik bir seçim olup nihai ürünlerde de kullanılabilir. Keskin kenarlı deliklerin sebep olduğu kaba yüzeylerden kullanıcıyı korumak için tasarlanmıştır. Ürün grubundaki farklı stiller, kirleticilerin girmesini önlemek için de kullanılabilir.

Tek bir itme hareketiyle kolayca takılır ve çıkarılır. Tıp, otomotiv, yiyecek-içecek ve endüstriyel makine sektörleri gibi farklı uygulama alanları bulunur.

Hasar, kir, nem ve korozyona karşı korur.

  • Keskin kenarlı deliklerin sebep olduğu kaba yüzeylerden kullanıcıyı korur.
  • Tıp, otomotiv, yiyecek-içecek ve endüstriyel makine sektörleri gibi farklı uygulama alanları bulunur.
  • Hasar, kir, nem ve korozyona karşı korur.
Malzeme: LDPE Renk: Natural, White, Black Series Code: SR1011

Şivli Boru Kenar Koruyucuları ve Tapalar

Pipe Bevel Edge Protectors are essential to secure the pipe plug during handling, shipping, and storage. They are designed to fit firmly over the end of pipes ranging in size from 8"" to 120"", providing a safe and effective barrier against moisture, dirt, and other possible hazards.

It is simple to install by simply pounding the clamping system down. The clamping system will extend and press the protection against the inside of the pipe. Bevel protectors and pipe plugs are available in diameters ranging from 8"" to 64"" for maximum protection and pipe closure. Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.



Seri Kodu: SR1360

  • / 6