Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kilitsiz Parça ve Aksesuarlar Tekerlekler

 (25 Ürün grupları)

Liste Kılavuz

Endüstriyel Tekerlekler

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616

Seri Kodu: SR5616

Hareketli Tekerlekler

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Series Code :SR5629

Seri Kodu: SR5629

Kablo Kelepçeleri - Takmalı, Yuvarlak Tel Kelepçesi

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR2081

Seri Kodu: SR2081

Kablo Rakor Eklentileri

Kablo rakor eklentileri metrik kablo rakorlarında kullanılmak üzere imal edilir. Aynı delikten eş zamanlı olarak birden fazla kablonun geçmesine olanak sağlamak için çeşitli sayıda deliğe sahiptir. Her tele mükemmel su geçirmezlik sağlar. Her tel için ayrı rakor gerekmemesi yer ihtiyacını azaltır.

Kablo Rakor Kapakları

These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.

They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.

  • Material: Brass, PA
  • Colour: Natural, Grey, Black


Series Code :SR1782

Seri Kodu: SR1782

Kablo Rakoru Kilit Somun ve Pulları

Kablo Rakoru Pulları, Essentra'nın Kablo Rakoru ve Kilit Somunu yelpazesiyle birlikte kullanılmaya uygundur. Neoprenden mamuldür, kolaylıkla oturur ve sızdırmazlık sağlar.

Kablo Rakoru Kilit Somunları

Kablo Bilezikleri için Kilit Somunları, bütün naylon ve pirinç kablo rakorlarında aksesuar olarak mevcuttur.

Kablo Rakoru Kilit Somunları - Naylon

Kilit Somunları ve Sızdırmazlık Pulları serinin bütün naylon ve pirinç kablo rakorlarına aksesuar olur.

Kaymak Kauçuk Pedler

Kauçuktan mamul kaymaz pedler makine ve konveyörler üzerindeki tesviye ayaklarını kaplamak için idealdir. Bu pedler ağır yükleri taşır, hareket ve kaymayı önlemek için ilave sürtünme sağlar.

Kenar Tutucu Tel Kelepçesi

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black, Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR1834

Seri Kodu: SR1834

Kilitlemesiz Tel Kelepçeleri

Kilitli Kablo Kelepçesi, Doğal Naylon 6/6'dan mamuldür. Tel kelepçesi kabloları toplayıp yönlendirir, hassas veya keskin bileşenlerden uzak tutar. Ayrıca, kablo ve telleri düzenler ve karmaşıklığı önler. Elektronik uygulamalarında kullanım için idealdir.

Alternatif montaj stilleriyle çeşitli tipleri mevcuttur. Düzgün ve yuvarlak köşelere uyan seçenekleri, kuruluma takarken fiber üzerinde oluşabilecek baskıyı önlemeye yardımcı olur. Dar alanlarda alçak yüksekliğe sahip kenar girişli seçenekler de bu ürün grubundadır. Çok çeşitli seçenekler sunan bu grupta kör deliklere takılan veya yapışkanlı ürünler de bulunur.

Tel kelepçeleri birçok farklı kablo çapına uygundur ve kolay takılır.

  • Malzeme: Naylon 6/6
  • Renk: Siyah ve Doğal
  • UL94 HB, UL94 V0 ve UL94 V2 alev geciktirici standardı seçenekleri.

Koruyucu Oluk Bağlantı Elemanları

Bu kanal bağlantı elemanları plastik ve metal seçenekleriyle sunulur. Dışı dişli, gövde ve kovandan oluşan iki parçalı bağlantı elemanından oluşur. Sabit Dış Dişli Bağlantı Elemanı ile Döner Dış Dişli Bağlantı Elemanı seçenekleri de mevcuttur.

Mobilya ve Ofis Tekerlekleri

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Series Code :SR5769

Seri Kodu: SR5769

Montaj Blokları ve Flanşları

Montaj Blokları ve Flanşları

Oluk Kenarı Klipsleri

These clips are designed to mount onto the edge of a panel, requiring no through hole. They come in several styles that hold different corrugated tube sizes.

Series Code :SR6262

Seri Kodu: SR6262

Press Fit Plungers

These Press Fit Spring Plungers are used as detents as well as for push-on and push-off applications and ejectors. Available in type 1 - Stainless Steel Housing and Ball – AISI 305/20c & type 2 - Plastic Housing and Stainless Steel Ball.

Series Code :SR6575

Seri Kodu: SR6575

Tekerlek bağlantıları

Kaster bağlantı plakaları, metal veya plastik soketler, tırnak milleri ve dişli miller gibi çeşitli Kaster Bağlantıları sunuyoruz. Kör delik montajlı kasterlerle uyumludur. İstenen bağlantı yöntemine ve kaster montaj deliğinin boyutuna göre seçim yapın. Uygulama ihtiyaçlarınıza göre farklı malzeme seçenekleri mevcuttur.

Temel Anahtarlar

Anahtar Aksesuarları basmalı düğme serimiz için yedek parça ve aksesuar sağlar.

Tıbbi Amaçlı Tekerlekler

Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.

Series Code :SR5606

Seri Kodu: SR5606

Yapışkan/Vida Montajlı Tel Kelepçesi

Teller ve kablolar bu yuvarlak Tel Kelepçelerinin içine kolayca yerleşir. Tel Kelepçe geçen telleri bir kilitleme mekanizmasına gerek duyulmadan tutar ve yönlendirir.

Bu Tel Kelepçeleri, vidalı montaj ve kendinden yapışkanlı seçeneklere sahiptir. Yapıştırıcılı seçenek, yüksek kaliteli yapışkan banda sahiptir.

Yuvarlak şekli sayesinde bu Tel Kelepçeleri çok çeşitli kablo çapı boyutlarında kullanıma uygundur.

Bu tel kelepçelerinin yapıldığı malzeme iyi oranda sabit sıcaklık, güç ve mekanik direnç de sağlar.

  • Malzeme: Poliamid 6/6 (PA veya Naylon 6/6)
  • Renkler: Siyah ve Doğal
  • UL94-V0 ve UL94-V2 yangın standardı seçenekleri mevcuttur.
  • Sıcaklık Aralığı: -40C ila 85C

Yaylı Pistonlar - Dişli/Kilitlemeli

Used for locating, positioning, indexing and securing. Our Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. Suitable for gym equipment, medical aids, catering equipment, conveyors, etc.

Series Code :SR5409

Seri Kodu: SR5409

Yeme-İçme Hizmeti Amaçlı Tekerlekler

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Series Code :SR5621

Seri Kodu: SR5621

Yüksek Sıcaklık Tekerlekleri

Yüksek Sıcaklık Kasterleri, ekmek fırını tekerlekleri gibi ekipmanların yanı sıra endüstriyel fırın ekipmanları ve otoklavlar gibi yüksek ısılı uygulamalar için idealdir. Yüksek sıcaklıklara dayanıklı diğer uygulamalarda da kullanılır. Cıvata Delikli, Sabit veya Döner Plakalı tipler sunuyoruz. Bu ürünler Termoplastik, Paslanmaz Çelik ve Kauçuk gibi malzeme ve renk seçeneklerinde mevcuttur. Çeşitli yük kapasiteleri ve boyutları bulunur.

İndirgeyiciler - Naylon

Reducers - Nylon are versatile components used in a variety of applications to connect pipes or fittings of different sizes. These nylon reducers are specifically designed to provide a lightweight, yet durable solution for joining pipes with varying diameters. The main characteristic of nylon reducers is their high-quality nylon construction, which offers excellent chemical resistance, impact strength, and flexibility. With their smooth interior finish, these reducers ensure optimal flow and minimize pressure loss.

The benefits of nylon reducers are manifold. Firstly, they offer exceptional chemical resistance, making them suitable for a wide range of applications involving corrosive fluids or chemicals. The nylon material also provides excellent impact strength, ensuring durability and resistance to cracking or breakage. With their lightweight nature, nylon reducers are easy to handle and install, reducing installation time and effort. Additionally, the flexibility of nylon allows for easy adaptation to different pipe sizes, providing a versatile solution for connecting pipes or fittings of varying diameters. Furthermore, nylon reducers are resistant to rust and corrosion, making them suitable for both indoor and outdoor applications.

  • Material: PA
  • Colour: Black, Dark Grey


Series Code :SR1863

Seri Kodu: SR1863

İndirgeyiciler - Pirinç

Pirinç İndirgeyiciler, dişli ya da boşluklu delikleri aynı diş boyutlarına indirmeye izin verir