Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Vidalar

 (63 Ürün grupları)

Essentra'da birçok farklı uygulamada kullanılan çeşitli vidalar içeren kapsamlı stokumuzla gurur duyuyoruz. Çok çeşitli ürün grubumuz makine vidaları, alyan başlı kapak vidaları, cilt vidaları ve daha fazlasını içerip plastik, metal ve çelik gibi farklı malzemelerden mamuldür. Baş tipininn önemini bildiğimizden soket, havşalı, torx ve çok meşhur yıldız başlı türlerini sunuyoruz.
Liste Kılavuz

Makine Vidaları - Kare

These Square Machine Screws are utilised in various situations where the benefits of a square head shape are coupled with the advantages of plastic material. It is a lighter, corrosion-resistant alternative to metal machine screws.

It is appropriate for electrical applications with minimal shock or short circuit risk. Furthermore, it is corrosion resistant, making them appropriate for use in areas where exposure to moisture or chemicals is a problem. Because they are lightweight, they lower the total weight of the assembly, making them useful in applications where weight reduction is needed.

It provides increased grip and torque transmission, making it perfect for applications requiring secure attaching with the ease of hand tightening. Commonly used in industries such as electronics, automotive, and consumer goods.

Makine Vidaları - Bombe

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Stainless Steel, Mild Steel, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB


Series Code :SR1972

Seri Kodu: SR1972

Makine Vidaları - Cilt

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

Makine Vidaları - Havşalı

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Seri Kodu: SR1967

Makine Vidaları - Mantar Başlı

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: PC, Nylon, PA
  • Colour: Clear, Natural, Black, White

Makine Vidaları - Oval

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Makine Vidaları - Silindir

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Makine Vidaları - Yassı

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Seri Kodu: SR1923

Makine Vidaları - Yassı Silindir Başlı

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

Omuzlu Vidalar - Altıgen Soket Başlı

Omuzlu cıvata olarak da anılan Omuzlu Vidalar, vida başını dişli parçadan ayıran silindirik baş içeren bir tür bağlantı elemanıdır. Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.

Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiren durumlarda kullanışlıdır. Kısmen mıknatıslıdır, sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.

Omuzlu Vida ürünleri altıgen alyan başlı olup alyan anahtar veya altıgen anahtarla kolayca sıkıştırılıp gevşetilir. Tırtıklı yapılı baş kısmı, kavramaya yardımcı olur. Bu vidalar elektronik eşya, makineler ve otomotiv uygulamaları için uygundur.

  • Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.
  • Alyan anahtar veya altıgen anahtarla kolayca sıkıştırılıp gevşetilir.
  • Kısmen mıknatıslıdır, sağlam ve korozyona dayanıklıdır.
Malzeme: 303 Stainless Steel, Black Steel Seri Kodu: SRP0137, SRP0136

Omuzlu Vidalar - Kapak Başlı

Omuzlu Vidalar; altıgen, torx veya oluklu tahrikli olup kapak başlıdır.

  • Altıgen tahrikli olması sebebiyle hassas kurumlar ile daha az yüzey alanı olduğu durumlarda idealdir.
  • Torx tahrik, sabit şekilde oturup hızlıca konumlandırıldığından aşağı doğru daha az basınç gerektirir.
  • Oluklu tahrikler, standart uçlu tornavidalara uyar ve aşağı doğru basınç gereksinimi, girintili açıklığa sahip olanlardan daha azdır.

Ostenitli Paslanmaz Çelik veya Titanyumdan mamul olup korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
  • Ostenitli Paslanmaz Çelik veya Titanyumdan mamul olup korozyon ve işlemeye karşı dirençlidir.
  • Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Malzeme: 303 Stainless Steel, 316 Stainless Steel, 416 Paslanmaz Çelik, Titanyum G2, Titanyum G5 Renk: , Black Seri Kodu: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Omuzlu Vidalar - Oluklu Baş

Çoğu zaman omuzlu cıvata olarak da anılan Omuzlu Vidalar, silindirik baş ve dişli şaft içeren bağlantı elemanlarıdır. Baş kısmından şafta kadar uzanan omuz parçası, hassas toleransa göre işlenmiştir. Omuzlu vidalar, omuz parçası yatak yüzeyi işlevi görerek yaygın olarak iki bileşeni birleştirmek için kullanılır.

Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiren uygulamalar için uygundur.

Omuzlu Vidalar, oluklu başlı olduğundan oluklu tornavidayla tahrik uygulanabilir. Mıknatıslıdır ve yırtılmaya karşı mükemmel dayanıklıdır. Ancak geleneksel omuzlu vidalara göre biraz daha kolay korozyona uğrar. Bu vidalar elektronik eşya, makineler, otomotiv ve inşaat uygulamaları için uygundur.

  • Baş kısmından şafta kadar uzanan omuz parçası, hassas toleransa göre işlenmiştir.
  • Oluklu başlı olduğundan oluklu tornavidayla tahrik uygulanabilir.
  • Mıknatıslıdır ve yırtılmaya karşı mükemmel dayanıklıdır. Ancak geleneksel omuzlu vidalara göre biraz daha kolay korozyona uğrar.
Malzeme: Stainless Steel Seri Kodu: SRP0133

Omuzlu Vidalar - Tava Başlı

Tava başlı omuzlu cıvata olarak da anılan Tava Başlı Omuzlu Vidalar, bir ucunda tava başlı silindirik şaft, diğer ucunda ise omuz parçası bulunan bağlantı elemanlarıdır. Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.

Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiğinde uygundur. Sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.

Omuzlu Vidalar, hafif bombeli ve yassı yataklı olup tava başlıdır. Düşük profilli uygulamalar uygundur ve zarif bir görünüm sunar. Oluklu tornavidayla kolayca takılıp çıkarılır. Bu vidalar elektronik eşya, tıbbi cihazlar, makineler ve otomotiv uygulamaları için uygundur.

  • Sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.
  • Hafif kubbeli tava başlı yapıdadır ve yassı yataklıdır.
  • Düşük profilli uygulamalar uygundur ve zarif bir görünüm sunar.
Malzeme: 303 Stainless Steel Seri Kodu: SRP0144.A2

Ortası Delik Havşalı Makine Vidaları

Ortasından açılmış bir delik içeren Ortası Delik Vidalar, kör dişli deliğin dibinde sıkışan gazları delik yoluyla çıkarır ve uygulamada hava akışı sağlar. Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azalttığından HV ve UHV sistemlerinde yaygın olarak kullanılır.

Ortası Delik Vidalar, altıgen tahrikli olup havşalı makine başlıdır. Altıgen tahrikler, hassas kurulumlar ve sınırlı yüzey alanı bulunan durumlar için uygundur. Paslanmaz Çelikten mamuldür.

  • Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azaltır.
  • Sızdırmaz mahfazalar, kabinler ve makinelerde kullanım için idealdir.
  • Altıgen tahrikler, hassas kurulumlar için uygundur.
Malzeme: 316 Stainless Steel, 304 Stainless Steel Seri Kodu: SRP0093.A4

Ortası Delik Vidalar - Altıgen Başlı

Ortasından açılmış bir delik içeren Ortası Delik Vidalar, kör dişli deliğin dibinde sıkışan gazları delik yoluyla çıkarır ve uygulamada hava akışı sağlar. Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azalttığından HV ve UHV sistemlerinde yaygın olarak kullanılır.

Ortası Delik Vidalar, altıgen başlı olup Paslanmaz Çelikten mamuldür.

  • Dişli deliğin dibinde sıkışan gazların delik yoluyla çıkarılmasını sağlar ve hava akışı oluşturur.
  • Ortasında yer alan havalandırma özelliği, yüksek vakumlu sistemlerde sızıntıyı azaltır.
  • Sızdırmaz mahfazalar, kabinler ve makineler için uygundur.
Malzeme: 316 Stainless Steel, 304 Stainless Steel Seri Kodu: SRP0091.A4

Tava Başlı Sızdırmazlık Vidaları

Sızdırmazlık vidaları tava başlı olarak üç seçenekte sunulur: Torx, Phillips veya Oluklu tahrikli. Torx tahrikli vidalar tam oturur ve aşağı yönlü daha az baskıyla tork gücünü yansıtır. Phillips tahrikli vidalar daha yüksek tork gücüne dayanabildiklerinden daha sıkı oturması gereken uygulamalarda ideal tercihtir. Ayrıca, sıkıca geçirilmesine rağmen kolay çıkarılır. Son olarak, oluklu tahrikli vidalar, Phillips ve Torx gibi diğer tahrik türlerine göre daha düşük tork kapasitesine sahiptir. Bu vidalar, baş ve eşleşen parça arasında bastırılıp sıkıştırılan bir O-Halka ile daha güvenli tam sızdırmazlık sağlar. Korozyona karşı iyi direnç sunan ve biraz manyetik olan paslanmaz çelikten mamuldür.

Tava başlı sızdırmazlık vidaları O-Halka ile tasarlanmış bir bağlantı elemanı olup çeşitli uygulamalarda gaz ve sıvı gibi kirleticilere karşı çift yönlü güvenli koruma sağlayarak hassas ekipmanlarda hasar riskini en az indirir. Su, toz ve diğer kirleticilerin girmesini önleyerek emniyetli ve güvenilir bir bağlantı sağlar.

Sızdırmazlık vidaları, dolaplar gibi uygulamalarda dişli ve dişsiz deliklerde ya da otomotiv ve elektrik sektörlerinde kullanılır.

  • Çeşitli uygulamalarda güvenli ve su geçirmez bağlantı sağlayarak titreşim veya hareket sebebiyle gevşeme riskini azaltır.
  • Dolaplar gibi uygulamalarda dişli ve dişsiz deliklerde ya da otomotiv ve elektrik sektörlerinde kullanılır.
  • Baş ve eşleşen yüzey arasında bastırılıp sıkıştırılan bir O-Halka ile daha güvenli tam sızdırmazlık sağlar.
Malzeme: 303 Stainless Steel Seri Kodu: SRP0171

Sabit Kelebek Vidalar - Oluklu Uçlu ve Düşük Başlı

Sabit Silindirik Başlı Vidalar düşük bir baş ve oluklu tahrik içerir. Oluklu tahrikler standart uçlu tornavidalara uyar ve aşağı doğru basınç gereksinimi, girintili açıklığa sahip olanlardan daha azdır. Kaymayı önlemek için yaklaşık olarak uyan bir uç kullanılmalıdır.

Bu vidalar dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine uymak için kullanılır. Yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.

Östenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Dişsiz delikler içeren panolarda ideal tespit çözümüdür.
  • Ostenitli Paslanmaz Çelikten mamul olup korozyon ve işlemeye karşı dirençlidir.
  • 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.
Malzeme: Karartılmış Paslanmaz 316, Karartılmış Paslanmaz 303, 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0162.A2

Sabit Silindirik Başlı Vidalar - Düşük Başlı

Sabit Silindirik Başlı Vidalar düşük bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.

Yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.

Östenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Sabit Silindirik Başlı Vidalar, düşük bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. Karartılmış veya Doğal kaplama çeşitleriyle sunulur.
  • Ostenitli Paslanmaz Çelikten mamul olup korozyon ve işlemeye karşı dirençlidir.
  • Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Malzeme: Karartılmış Paslanmaz 316, Karartılmış Paslanmaz 303, 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0161.A2

Sabit Silindirik Başlı Vidalar - Uzun Başlı

Sabit Silindirik Başlı Vidalar uzun bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.

Yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.

Östenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Sabit Silindirik Başlı Vidalar, uzun bir başa sahiptir. Dişsiz delikler içeren panolarda ideal tespit çözümüdür. Karartılmış veya Doğal kaplama çeşitleriyle sunulur.
  • Ostenitli Paslanmaz Çelikten mamul olup korozyon ve işlemeye karşı dirençlidir.
  • 2006/42/EC Makine Yönetmeliğine uymak için kullanılır.
Malzeme: Karartılmış Paslanmaz 316, Karartılmış Paslanmaz 303, 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0160.A2

Sabit Vidalar - Gömme Başlı

Sabit Vidalar tava başlı olarak iki seçenekte sunulur: Torx veya Philips tahrikli. Torx tahrikli vidalar tam oturur ve aşağı yönlü daha az baskıyla tork gücünü yansıtır. Buna karşılık, Philips tahrikli vidalar daha yüksek tork gücüne dayanabildiklerinden daha sıkı oturması gereken uygulamalarda ideal tercihtir. Ayrıca, sıkıca geçirilmesine rağmen kolay çıkarılır. Her iki stil de zarif görünümleriyle mükemmel bir bağlantı çözümü sunar.

Bu vidalar dişsiz delikler içeren panolarda ideal tespit çözümüdür. M8 boyutları daha düşük Torx değerine sahipken M3, M4, M5 ve M6 boyutları Philips tahriklidir. 2006/42/EC Makine Yönetmeliğine, genellikle ISO 14583 standardına uymak için kullanılır. Sabit Vidalar yaygın olarak Dişli Sabit Pullar(ayrı satılır) ile birlikte kullanılır.

Ostenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Dişsiz delikler içeren panolarda ideal tespit çözümüdür.
  • 2006/42/EC Makine Yönetmeliğine, genellikle ISO 14583 standardına uymak için kullanılır.
  • Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Malzeme: 303 Stainless Steel Seri Kodu: SRP0150.A2

Sabit Vidalar - Havşalı

Sabit Vidalar, tamamen gevşetilse bile takıldıkları bileşende kalmak üzere tasarlandıklarından birçok farklı uygulamada pratik, güvenli ve kolayca kullanılır. Bu vidalar, gevşeyip kurulumdan çıkmadan sıkı bir şekilde yerinde durduğundan vidaların sık sık çıkarılması gerektiği veya güvenlik endişesi olan durumlarda yaygın olarak kullanılır. Elektronik eşya, endüstriyel makineler, dolaplar, panolar ve tıbbi cihazlarda yaygın olarak kullanılır.

Sabit Vidalar, havşalı başlı ve altıgen tahriklidir. Altıgen tahrikler, hassas kurumlarla daha az yüzey alanı olan durumlarda idealdir. 2006/42/EC Makine Yönetmeliğine ve genel olarak, çıkarıldığında bağlantı elemanlarının sabit korkuluklara ve uygulamalara takılı kalmasını gerektiren ISO 1207 standardına uygun olarak kullanılır.

Vidalar, korozyona dayanıklı ve biraz manyetik olan Paslanmaz Çelikten mamuldür. Elektronik eşya, endüstriyel makineler, dolaplar, panolar ve tıbbi cihazlarda yaygın olarak kullanılır.

Bu vidaların gövde çapı daha küçük olduğundan benzer dişli boyutuna sahip aynı vidalar için önerilen tork seviyesine kadar sıkılmamalıdır.

  • Vidaların sık sık çıkarılması gerektiği veya güvenlik endişesi olan durumlarda yaygın olarak kullanılır.
  • Altıgen tahrikler, hassas kurumlarla daha az yüzey alanı olan durumlarda idealdir.
  • 2006/42/EC Makine Yönetmeliğine ve genel olarak ISO 1207 standardına uygun olarak kullanılır.
Malzeme: 303 Stainless Steel Seri Kodu: SRP0153.A2

Sabit Vidalar - Kapak Başlı

Sabit Vidalar, altıgen tahrikli kapak başı içerir. Altıgen tahrikli olması sebebiyle hassas kurumlar ile daha az yüzey alanı olduğu durumlarda idealdir.

Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine, genellikle ISO 4762 standardına uymak için kullanılır. Sabit Vidalar yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.

Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Karartılmış ve karartılmamış seçenekleri mevcuttur. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Dişsiz delikler içeren panolarda ideal tespit çözümüdür.
  • 2006/42/EC Makine Yönetmeliğine, genellikle ISO 4762 standardına uymak için kullanılır.
  • Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Malzeme: Titanyum G5, Titanyum G2, Karartılmış Paslanmaz 316, Karartılmış Paslanmaz 303, 316 Stainless Steel, 303 Stainless Steel Seri Kodu: SRP0154.A2

Sabit Vidalar - Silindirik Başlı

Sabit Vidalar, altıgen tahrikli silindir baş içerir. Altıgen tahrikli olması sebebiyle hassas kurumlar ile daha az yüzey alanı olduğu durumlarda idealdir.

Dişsiz delikler içeren panolarda ideal tespit çözümüdür. 2006/42/EC Makine Yönetmeliğine, genellikle ISO 1207 standardına uymak için kullanılır. Sabit Vidalar yaygın olarak Dişli Sabit Pullar (ayrı satılır) ile birlikte kullanılır.

Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Dişsiz delikler içeren panolarda ideal tespit çözümüdür.
  • 2006/42/EC Makine Yönetmeliğine, genellikle ISO 1207 standardına uymak için kullanılır.
  • Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Malzeme: 303 Stainless Steel Seri Kodu: SRP0155

Matkap Uçlu ve Kendi Delen Vidalar - Tava Başlı

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

Set Vidaları - Çanak Uçlu Metal Altıgen Soket Başlı

These self-tapping screws with metal hex socket heads and cup points are used to join two or more pieces of material. They are distinguished by their hexagonal head, which can be turned with a hex socket wrench, and their cup-shaped point, which burrows into the material being fastened to prevent the screw from loosening.

The cup point design offers a strong and sturdy attachment by giving a sharp point that bites into the materials. Their self-tapping function removes the need for pre-drilling or tapping, saving time and effort during installation. They have a tensile strength class of 5.8 (500 N/mm2).

A hex socket wrench is required for installation and removal. This is especially useful in applications where screws must be accessible or removed frequently. Used in machine construction, automobile production, and medical device applications.

  • / 3