Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
$0.0548 - $0.0752 | Request the lead time here |
0.122 in
3.1 mm
|
0.5 in
12.7 mm
|
0.437 in
11.1 mm
|
0.165 in
4.2 mm
|
#6
|
0.248 in
6.3 mm
|
||
$0.0564 - $0.0774 | 2000 In stock |
0.047 in
1.2 mm
|
0.181 in
4.6 mm
|
0.375 in
9.5 mm
|
0.090 in
2.3 mm
|
#2
|
0.120 in
3 mm
|
||
10SCM002003 | $0.0324 - $0.0494 | 131000 In stock |
0.039 in
1.0 mm
|
0.165 in
4.2 mm
|
|
0.083 in
2.1 mm
|
M2
|
0.118 in
3.0 mm
|
|
$0.0372 - $0.0567 | 5000 In stock |
0.039 in
1.0 mm
|
0.244 in
6.2 mm
|
0.039 in
1.0 mm
|
0.122 in
3.1 mm
|
M3
|
0.157 in
4.0 mm
|
||
$0.0372 - $0.0567 | 49000 In stock |
0.039 in
1.0 mm
|
0.244 in
6.2 mm
|
0.197 in
5.0 mm
|
0.122 in
3.1 mm
|
M3
|
0.157 in
4.0 mm
|
||
$0.0378 - $0.0576 | 17000 In stock |
0.059 in
1.5 mm
|
0.331 in
8.4 mm
|
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
M4
|
0.236 in
6.0 mm
|
||
10SCM005004 | $0.045 - $0.0686 | 27000 In stock |
0.079 in
2.0 mm
|
0.402 in
10.2 mm
|
0.157 in
4.0 mm
|
0.201 in
5.1 mm
|
M5
|
0.276 in
7.0 mm
|
|
$0.044 - $0.0669 | 33000 In stock |
0.079 in
2.0 mm
|
0.48 in
12.2 mm
|
0.236 in
6.0 mm
|
0.24 in
6.1 mm
|
M6
|
0.315 in
8.0 mm
|
||
$0.0471 - $0.0717 | 33500 In stock |
0.098 in
2.5 mm
|
0.559 in
14.2 mm
|
0.236 in
6.0 mm
|
0.319 in
8.1 mm
|
M8
|
0.394 in
10.0 mm
|
||
$0.0228 - $0.0314 | Request the lead time here |
0.085 in
2.2 mm
|
0.158 in
4 mm
|
0.040 in
1 mm
|
0.092 in
2.3 mm
|
2
|
0.126 in
3.2 mm
|
||
$0.1065 - $0.1461 | 2000 In stock |
0.030 in
0.8 mm
|
0.125 in
3.2 mm
|
0.060 in
1.5 mm
|
0.055 in
1.4 mm
|
|
0.080 in
2 mm
|
||
$0.0731 - $0.1002 | 1000 In stock |
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.206 in
5.2 mm
|
0.096 in
2.4 mm
|
2
|
0.156 in
4 mm
|
||
$0.0384 - $0.0527 | 16000 In stock |
0.078 in
2 mm
|
0.182 in
4.6 mm
|
0.031 in
0.8 mm
|
0.085 in
2.2 mm
|
2
|
0.125 in
3.2 mm
|
||
12SWS0188 | $0.0518 - $0.0711 | 1000 In stock |
0.030 in
0.8 mm
|
0.187 in
4.7 mm
|
0.030 in
0.8 mm
|
0.090 in
2.3 mm
|
2
|
0.131 in
3.3 mm
|
|
$0.0239 - $0.0327 | 14000 In stock |
0.047 in
1.2 mm
|
0.253 in
6.4 mm
|
0.052 in
1.3 mm
|
0.120 in
3 mm
|
4
|
0.136 in
3.5 mm
|
||
$0.0422 - $0.0579 | 44000 In stock |
0.031 in
0.8 mm
|
0.185 in
4.7 mm
|
0.075 in
1.9 mm
|
0.063 in
1.6 mm
|
#2
|
0.118 in
3.0 mm
|
||
$0.0749 - $0.0873 | Request the lead time here |
0.031 in
0.8 mm
|
0.200 in
5.1 mm
|
0.063 in
1.6 mm
|
0.093 in
2.4 mm
|
2
|
0.120 in
3 mm
|
||
$0.0422 - $0.0579 | Request the lead time here |
0.031 in
0.8 mm
|
0.240 in
6.1 mm
|
0.031 in
0.8 mm
|
0.098 in
2.5 mm
|
2
|
0.150 in
3.8 mm
|
||
$0.0465 - $0.0638 | 7000 In stock |
0.063 in
1.6 mm
|
0.260 in
6.6 mm
|
0.047 in
1.2 mm
|
0.140 in
3.6 mm
|
6
|
.190 in
4.8 mm
|
||
$0.0386 - $0.0528 | 1000 In stock |
0.030 in
0.8 mm
|
0.250 in
6.4 mm
|
0.020 in
0.5 mm
|
0.116 in
2.9 mm
|
4
|
0.150 in
3.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.