Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
$0.1559 - $0.2138 | Request the lead time here |
0.731 in
18.6 mm
|
0.562 in
14.3 mm
|
0.188 in
4.8 mm
|
0.290 in
7.4 mm
|
1/4
|
0.388 in
9.9 mm
|
||
$0.0614 - $0.0842 | Request the lead time here |
0.024 in
0.6 mm
|
0.370 in
9.4 mm
|
0.047 in
1.2 mm
|
0.335 in
8.5 mm
|
|
0.370 in
9.4 mm
|
||
$0.0579 - $0.0795 | 3000 In stock |
0.109 in
2.8 mm
|
0.562 in
14.3 mm
|
0.063 in
1.6 mm
|
0.215 in
5.5 mm
|
10
|
0.365 in
9.3 mm
|
||
$0.0579 - $0.0795 | 9000 In stock |
0.125 in
3.2 mm
|
0.562 in
14.3 mm
|
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
|
0.312 in
7.9 mm
|
||
$0.0669 - $0.0917 | 53500 In stock |
0.059 in
1.5 mm
|
0.567 in
14.4 mm
|
0.374 in
9.5 mm
|
0.382 in
9.7 mm
|
|
0.469 in
11.9 mm
|
||
$0.1124 - $0.1542 | 500 In stock |
0.039 in
1 mm
|
0.570 in
14.5 mm
|
0.783 in
19.9 mm
|
0.413 in
10.5 mm
|
|
0.491 in
12.5 mm
|
||
$0.0579 - $0.0795 | 2000 In stock |
0.063 in
1.6 mm
|
0.578 in
14.7 mm
|
0.047 in
1.2 mm
|
0.140 in
3.6 mm
|
6
|
0.185 in
4.7 mm
|
||
$0.071 - $0.0974 | Request the lead time here |
0.125 in
3.2 mm
|
0.625 in
15.9 mm
|
0.342 in
8.7 mm
|
0.390 in
9.9 mm
|
|
0.485 in
12.3 mm
|
||
$0.0515 - $0.0705 | Request the lead time here |
0.031 in
0.8 mm
|
0.500 in
12.7 mm
|
0.027 in
0.7 mm
|
0.199 in
5.1 mm
|
10
|
0.248 in
6.3 mm
|
||
$0.3435 - $0.4712 | 7000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
1.250 in
31.8 mm
|
0.250 in
6.4 mm
|
1/4
|
0.375 in
9.5 mm
|
||
$0.1088 - $0.1491 | 9000 In stock |
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
0.141 in
3.6 mm
|
0.285 in
7.2 mm
|
1/4
|
.345 in
8.8 mm
|
||
$0.0386 - $0.0528 | 1000 In stock |
0.030 in
0.8 mm
|
0.500 in
12.7 mm
|
0.060 in
1.5 mm
|
0.260 in
6.6 mm
|
1/4
|
0.365 in
9.3 mm
|
||
$0.0314 - $0.0431 | 500 In stock |
0.125 in
3.2 mm
|
0.450 in
11.4 mm
|
0.460 in
11.7 mm
|
0.195 in
5 mm
|
10
|
0.250 in
6.4 mm
|
||
$0.0324 - $0.0446 | Request the lead time here |
0.054 in
1.4 mm
|
0.502 in
12.8 mm
|
0.316 in
8 mm
|
0.194 in
4.9 mm
|
10
|
.254 in
6.5 mm
|
||
$0.0434 - $0.0594 | 43000 In stock |
0.031 in
0.8 mm
|
0.558 in
14.2 mm
|
0.425 in
10.8 mm
|
0.313 in
8 mm
|
5/16
|
0.373 in
9.5 mm
|
||
$0.0579 - $0.0795 | 1000 In stock |
0.031 in
0.8 mm
|
0.500 in
12.7 mm
|
0.016 in
0.4 mm
|
0.141 in
3.6 mm
|
6
|
0.318 in
8.1 mm
|
||
$0.0579 - $0.0795 | Request the lead time here |
0.031 in
0.8 mm
|
0.500 in
12.7 mm
|
0.047 in
1.2 mm
|
0.141 in
3.6 mm
|
6
|
0.318 in
8.1 mm
|
||
$0.0608 - $0.0834 | Request the lead time here |
0.085 in
2.2 mm
|
0.745 in
18.9 mm
|
0.018 in
0.5 mm
|
0.200 in
5.1 mm
|
10
|
0.305 in
7.7 mm
|
||
$0.0638 - $0.0875 | Request the lead time here |
0.066 in
1.7 mm
|
0.750 in
19.1 mm
|
0.312 in
7.9 mm
|
0.312 in
7.9 mm
|
5/16
|
0.375 in
9.5 mm
|
||
$0.0809 - $0.0945 | 7000 In stock |
0.031 in
0.8 mm
|
0.750 in
19.1 mm
|
0.750 in
19.1 mm
|
0.385 in
9.8 mm
|
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.