Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes;
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.
Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
$0.075 - $0.1028 | 4000 In stock |
0.028 in
0.7 mm
|
0.224 in
5.7 mm
|
0.155 in
3.9 mm
|
0.120 in
3 mm
|
4
|
0.154 in
3.9 mm
|
||
$0.0728 - $0.0999 | Request the lead time here |
0.250 in
6.4 mm
|
0.235 in
6 mm
|
0.093 in
2.4 mm
|
0.115 in
2.9 mm
|
4
|
0.145 in
3.7 mm
|
||
$0.0222 - $0.0304 | 13000 In stock |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
0.031 in
0.8 mm
|
0.093 in
2.4 mm
|
2
|
0.154 in
3.9 mm
|
||
$0.0493 - $0.0676 | 14000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
0.285 in
7.2 mm
|
1/4
|
0.375 in
9.5 mm
|
||
12SWS0259 | $0.0141 - $0.0194 | 44000 In stock |
0.050 in
1.3 mm
|
0.320 in
8.1 mm
|
0.250 in
6.4 mm
|
0.168 in
4.3 mm
|
|
0.198 in
5 mm
|
|
$0.0655 - $0.0898 | 1500 In stock |
0.125 in
3.2 mm
|
0.499 in
12.7 mm
|
0.375 in
9.5 mm
|
0.187 in
4.7 mm
|
8
|
0.295 in
7.5 mm
|
||
$0.023 - $0.0315 | 8000 In stock |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
0.116 in
2.9 mm
|
4
|
0.150 in
3.8 mm
|
||
12SWS0312 | $0.0375 - $0.0514 | Request the lead time here |
0.031 in
0.8 mm
|
0.575 in
14.6 mm
|
0.189 in
4.8 mm
|
0.311 in
7.9 mm
|
|
0.362 in
9.2 mm
|
|
$0.0228 - $0.0313 | 51000 In stock |
0.040 in
1 mm
|
0.255 in
6.5 mm
|
0.070 in
1.8 mm
|
0.120 in
3 mm
|
4
|
0.145 in
3.7 mm
|
||
$0.0178 - $0.0244 | 12000 In stock |
0.032 in
0.8 mm
|
0.400 in
10.2 mm
|
0.380 in
9.7 mm
|
0.132 in
3.4 mm
|
|
.200 in
5.1 mm
|
||
$0.0215 - $0.0295 | Request the lead time here |
0.063 in
1.6 mm
|
0.250 in
6.4 mm
|
0.032 in
0.8 mm
|
0.116 in
2.9 mm
|
4
|
0.150 in
3.8 mm
|
||
$0.031 - $0.0425 | Request the lead time here |
0.047 in
1.2 mm
|
0.250 in
6.4 mm
|
0.016 in
0.4 mm
|
0.111 in
2.8 mm
|
|
0.124 in
3.1 mm
|
||
$0.0328 - $0.045 | 6000 In stock |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
0.130 in
3.3 mm
|
|
.195 in
5 mm
|
||
$0.031 - $0.0425 | Request the lead time here |
0.047 in
1.2 mm
|
0.293 in
7.4 mm
|
0.188 in
4.8 mm
|
0.138 in
3.5 mm
|
6
|
0.218 in
5.5 mm
|
||
$0.034 - $0.0466 | 53000 In stock |
0.031 in
0.8 mm
|
0.312 in
7.9 mm
|
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
6
|
0.185 in
4.7 mm
|
||
$0.0328 - $0.045 | Request the lead time here |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
0.016 in
0.4 mm
|
0.116 in
2.9 mm
|
4
|
0.150 in
3.8 mm
|
||
$0.0328 - $0.045 | Request the lead time here |
0.047 in
1.2 mm
|
0.250 in
6.4 mm
|
0.141 in
3.6 mm
|
0.115 in
2.9 mm
|
4
|
0.145 in
3.7 mm
|
||
$0.0339 - $0.0466 | 5000 In stock |
0.031 in
0.8 mm
|
0.312 in
7.9 mm
|
0.313 in
8 mm
|
0.130 in
3.3 mm
|
|
0.154 in
3.9 mm
|
||
$0.031 - $0.0425 | 26000 In stock |
0.043 in
1.1 mm
|
0.299 in
7.6 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
#6
|
0.193 in
4.9 mm
|
||
$0.031 - $0.0425 | 10000 In stock |
0.047 in
1.2 mm
|
0.312 in
7.9 mm
|
0.063 in
1.6 mm
|
0.144 in
3.7 mm
|
6
|
0.234 in
5.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.