Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(13 categorie prodotti)
These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Può essere fissata utilizzando una chiave esagonale.
Viti con testa esagonale, disponibili in dimensioni e materiali diversi
Le viti di giunzione sono realizzate per essere utilizzate con i dadi di giunzione e i dadi a barilotto, acquistabili separatamente. Le dimensioni della testa del bullone e del dado coincidono, garantendo un'eccellente finitura superficiale su entrambi i lati del blocco.
Questi bulloni sono comunemente utilizzati per l'auto-assemblaggio e per i mobili piatti. Si applicano facilmente e rapidamente utilizzando una chiave a brugola M4 (non fornita).
Disponibili in una vasta gamma di lunghezze per adattarsi alle diverse applicazioni.
Le viti meccaniche a testa cilindrica sono progettate per l'uso in un'ampia gamma di applicazioni, tra cui assemblaggi dei settori edilizia, elettronica e macchinari. Il design consente alla vite di rimanere a filo con la superficie dopo il fissaggio, fornendo un aspetto liscio e rifinito.
Diversamente dalle viti standard, le viti meccaniche tendono a essere più durevoli e resistenti, caratteristiche che le rendono perfette per resistere a corrosione, alte temperature, sostanze chimiche o intemperie. Sono generalmente utilizzate nell'assemblaggio di macchinari, comprese le applicazioni dei settori elettronica, automobilistico e industriale.
Testa a disco con bordo esterno smussato
Le viti con testa piatta sono progettate per essere avvitate completamente in un foro svasato. Ideali per svariate applicazioni.
Le viti a testa svasata sono l'ideale per applicazioni in cui la testa non deve sposgere vergo l'esterno.
Le viti per montaggio mobili (Confirmat) sono utilizzate principalmente per facilitare l'assemblaggio e lo smontaggio dei pannelli. Le applicazioni ideali includono mobili in legno e assemblaggi di strutture piatte. Sono dotate di un elemento esagonale compatibile con una chiave esagonale M3 o M4.
La vite è dotata di una filettatura a taglio profondo che garantisce giunzioni precise e ravvicinate. La gamma offre opzioni di filettatura M5 e M7.
Avvitare la parte filettata (maschio) nella parte femmina per ottenere in pochi secondiun fissaggio rapido, facile e sicuro. I componenti maschio e femmina sono venduti separatamente
Le viti in acciaio sono realizzate in lega trattata termicamente. Le viti in acciaio Inossidabile non sono sottoposte a trattamento termico.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare