Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Rond EPDM

 (7 productgroepen)

Lijst Rooster

Easy-pull maskeerkappen

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

Easy-pull maskeerkappen bieden optimale bescherming voor uiteinden van profielen, zoals draadstangen, pijpen en buizen tijdens het productieproces.

  • Typische toepassingen zijn onder meer: anodiseren, zandstralen, poedercoaten, e-coaten, verzinken en algemene verflijnen.
  • Om de best mogelijke pasvorm te garanderen, moet de afmeting van de binnendiameter ongeveer 10 procent kleiner zijn dan de buitendiameter van het onderdeel dat wordt gemaskeerd.
Materiaal: EPDM, Silicone, PVC Kleur: Zwart, Naturel, Transparant, Geel Serie: SR1096, SR6119, SR5755, SRF0079

Hittebestendige pluggen

High-temperature Tapered Plugs protect and mask components during painting, sandblasting, abrasive chemical processing, and during exposure to high temperatures (of up to +218ºC for EPDM parts and 316C for silicone parts). The tapered form allows the plug to expand and adapt to the contour of the hole, as it heats.

  • Available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes.
  • These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
  • Used in chemical, machining applications and industrial equipment.
Materiaal: EPDM, Silicone, TPR Kleur: Zwart, Naturel, Geel, Blauw, Groen, Paars, Oranje, Roze, Rood Serie: SR1089, SR1045, SR1179, SR1176, SR1499, SR1498, SRF0072

Hittebestendige ringpluggen

High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.

  • It has an integrated washer and plug that allows them to function as a single item.
  • Can withstand high temperatures of up to 250 degrees Celsius.
  • Used for powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
Materiaal: Silicone, EPDM Kleur: Naturel, Zwart, Wit, Grijs, Donkergroen, Geel, Roze, Paars, Rood Serie: SR1065, SR1092, SR5753

Hittebestendige trekpluggen

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Materiaal: EPDM, Silicone, Siliconenrubber Kleur: Zwart, Transparant, Naturel, Rood, Grijs, Wit, Paars, Groen, Roze, Oranje, Geel, Blauw Serie: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Kraagloze maskeerpluggen

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Materiaal: EPDM, Silicone, TPE, PVC Kleur: Zwart, Naturel, Blauw, Groen, Paars, Oranje, Geel, Roze, Rood Serie: SR1090, SR1093, SR5748, SR1034

Rechte maskeer kappen

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

Ideale oplossing voor het beschermen en maskeren van onderdelen die uiteenlopende maskeerprocessen ondergaan.

  • Kan ook worden gebruikt als plug om gaten met en zonder schroefdraad te maskeren.
  • Wordt gebruikt als bescherming van buiseinden, draadeinden en pennen.
Materiaal: Silicone, EPDM Kleur: Naturel, Zwart, Geel, Roze, Groen, Blauw, Oranje, Grijs Serie: SR1052, SR1095

Rondsnoeren

Rondsnoeren met EPDM-spons of EPDM massieve profielen in een zwarte afwerking.

Serie: SR6487