Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.
(7 productgroepen)
Wij zijn trots op ons uitgebreide assortiment industriele veren. We bieden een uitgebreide selectie metalen veren, waaronder technische veren, gasveren, torsieveren en RVS drukveren. Onze gasveren zijn ideaal voor nauwkeurig openen en sluiten, of omhoog en omlaag brengen. Torsieveren zijn ideaal voor het opslaan en vrijgeven van energie of om druk over een korte afstand te bewaren. Al onze stalen veren en RVS veren zijn zo veelzijdig, dat er altijd een oplossing is voor uw specifieke project. Bel gerust voor deskundig advies!
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiaal: RVS, Koolstofstaal Serie:
Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.
Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.
Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Materiaal: RVS Serie:
Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Materiaal: Chroomstaallegering Kleur: Geel, Rood, Blauw, Groen Serie:
Schotelveren zijn geschikt voor toepassingen met zeer hoge belastingen in kleine ruimten en zijn ideaal voor zware toepassingen. Schotelveren worden ook vaak gebruikt om problemen met trillingen, thermische uitzetting, ontspanning en verlies van spankracht in de bout op te lossen.
Extension springs are helical coil springs designed to absorb energy while resisting pulling forces. The further they are stretched, the more force is generate, making them ideal for bringing two components together.
Common applications include Throttle Turn Mechanisms in Automotive, Trampolines, Fitness Equipment and Vibration Dampening Systems.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both extended and non-extended states. Materiaal: RVS, Koolstofstaal Serie:
Veerring ontworpen om een consistente kracht te behouden over een breed bereik van afbuiging. Het kan meerdere keren worden gestapeld en verdeelt een hoge belastingscapaciteit met een kleine voetafdruk. Het reageert goed op druk-, schok-, impact- of trillingsvariaties. Materiaal: RVS, Staal, Acetaal, Koolstofstaal Kleur: Naturel, Wit, Serie:
Torsieveren zijn ideaal voor het opslaan en vrijgeven van energie of om druk over een korte afstand te bewaren. Verkrijgbaar in zowel rechtse als linkse richting en met verschillende beenhoeken. Vervaardigd uit RVS 302.
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan
Helaas is er een time-out opgetreden voor uw sessie vanwege inactiviteit. Meld u aan of herlaad de pagina om verder te gaan