Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Redonda Polietileno

 (19 Produtos)

Lista Painel

Comprar inserções e patins redondos

As Inserções Redondas são utilizadas como terminação em produtos tubulares, proporcionando uma aparência visualmente agradável e elegante. Podem também ser utilizadas como pés de tubos, proporcionando uma base que evita riscos e outros danos quando os produtos entram em contacto com a superfície.

Esta gama destina-se a roscas métricas e proporciona uma montagem rápida e fácil. A inserção apresenta um desenho de haste nervurada que proporciona aderência acrescida.

  • Materiais: polietileno (PP) e polietileno de baixa densidade (LDPE)
  • Opções de acabamentos: polido e texturado
  • Cores: preto, cinzento e branco

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPR Colour: Black Series Code: SR1026

Inserções redondas roscadas

As inserções roscadas redondas estão disponíveis na modalidade de instalação rápida para extremidades de tubos e tubos de ligação. Incluem roscas para uma fixação com parafuso segura. Estas inserções roscadas fornecem um ponto de montagem estável e seguro para uma vasta gama de mobiliário e componentes de equipamentos.

Normalmente utilizado na indústrias do fabrico, embalagem e construção.

  • Material: HDPE, nylon, PA, aço, PP, LDPE, alumínio, PE
  • Cor: preto, natural, cinzento

Painéis autocolantes antiderrapantes

Os amortecedores autocolantes proporcionam amortecimento e proteção a uma grande variedade de superfícies em muitas aplicações.

A gama inclui discos autocolantes pretos com espuma de um lado com propriedades antiderrapantes. Disponíveis em embalagens de quatro em rolo ou em painel, estes discos versáteis foram concebidos para se colarem a muitas superfícies, incluindo cartão ondulado, contraplacado, madeira, plásticos de energia reduzida e revestimentos a pó.

Também incluem painéis antiderrapantes fabricados em fita de espuma PE, com uma proteção em silicone. São adequados para aplicações com intervalos de temperaturas entre -29 C e 66 C.

  • Adesivo de borracha
  • Solução permanente
  • Acabamento em preto.

Patins arredondados

Os patins de rolamentos de carga redondos foram concebidos para serem utilizados como tampões de proteção ou como patins. A tampa é escalonada para proporcionar uma inserção fácil e um ajuste seguro.

São ideais para proteger e rematar a extremidade de um tubo em serviços médios ou pesados. Estes patins proporcionam uma base lisa e resistente para mobiliário, eletrodomésticos e muito mais.

Protegem o chão dos arranhões, riscos e outros danos causados por objetos pesados ou afiados.

  • Material: PE, ABS, Nylon, butirato, LDPE, HDPE
  • Cor: cinzento, preto

Patins de pressão

Os patins de pressão ou elementos de tubos são normalmente utilizados na base de produtos tubulares como pernas de cadeiras. O patim de pressão oferece proteção, não só para a montagem, mas - acima de tudo - para a superfície por baixo. Ideal para a proteção de superfícies de madeira, com alcatifa ou de outros tipos.

A nossa gama de patins de pressão disponibiliza uma vasta gama de opções de materiais, incluindo, entre outros, poliamida (PA), polietileno (PE), estireno butadieno acrilonitrilo (ABS), feltro e aço, bem como vários acabamentos e opções de cores.

A nossa oferta inclui vários estilos, incluindo formas abobadadas, em ângulo, com dentes de metal, nervuradas, roscadas, leves e para uso muito intensivo. Além de muitas formas para responder às suas necessidades de aplicação, incluindo redonda, oval, retangular e quadrada.

  • O acabamento atrativo cria uma aspeto estético melhorado
  • Montagem fácil
  • Ajuste seguro
  • Resistentes e duradouros.

Patins e inserções redondos - acabamento cromado

As Inserções Redondas são utilizadas como terminação em produtos tubulares, proporcionando uma aparência visualmente agradável e elegante. O acabamento de alta qualidade é ideal para a apresentação de produtos.

As inserções redondas apresentam um desenho de haste nervurada que proporciona uma inserção fácil e aderência acrescida, para ajudar a fixar a inserção na respetiva montagem.

  • Materiais: estireno de butadieno de acrilonitrilo (ABS) e polietileno (PE)
  • Acabamento: cromado
  • Cores: preto e prateado

Pés de encaixe de pressão

Os pés de pressão, normalmente conhecidos como pés de passa-fios, são a escolha ideal para uma vasta gama de aplicações. Contam com várias propriedades úteis que proporcionam a proteção das superfícies, o amortecimento da vibração, a retenção da força e a prevenção do deslize.

A nossa gama de pés de pressão foi concebido para simplesmente empurrar ou bater em furos perfurados, extremidades de tubos ou na base de mobiliário, fazendo com que sejam rápidos e fáceis de instalar. Proporcionam estabilidade e apoio em várias aplicações e indústrias, incluindo escritórios e retalho, fabrico de aparelhos de pequena e grande dimensão, mobiliário e armários, armações e caixas, prateleiras de vidro e apoios para tampos de mesas, empilhamento, equipamentos elétricos e eletrónicos, entre muitas outras.

  • Disponíveis em vários materiais, incluindo nylon 6/6, borracha de silicone, polietileno de baixa densidade (LDPE) e elastómero de termoplástico (TPE).
  • Formas: retangular, ângulo reto, redonda e quadrada
  • Cores: preto, castanho, cinzento, natural e transparente
  • Opções com classificação UL94 HB.

Tampas de proteção de pinos

As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.

Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.

  • Material: polietileno (PE)
  • Cor: Natural

Tampas de tubo de tamanho padrão

Uma gama de tampas protetoras para tubos de tamanho standard está disponível a baixo custo, mas com acabamento de elevada qualidade. As nossas tampas para tubos de tamanho standard estão disponíveis numa variedade de opções de material: PEBD e PE flexível, e cobrem uma vasta gama de tamanhos.

Estas tampas moldadas são concebidas para fixação externa em canos e tubos, para evitar a entrada de agentes estranhos durante o armazenamento e expedição. O seu design permite uma montagem e desmontagem rápida e fácil, quer à mão quer com a utilização de equipamento automatizado.

A gama inclui tampas que dispõem de nervuras internas que asseguram um ajuste firme e ajudam a libertar a pressão de ar acumulada. Além disso, a gama inclui tampas que têm um pequeno orifício de ventilação. O orifício de ventilação permite que a tampa seja corretamente instalada, o que também ajuda a eliminar a pressão do ar.

  • Material: polietileno linear e de baixa densidade (LLDPE e LDPE), cloreto polivinílico (PVC) e polietileno flexível (PE)
  • Cores: preto, cinzento, vermelho e amarelo
  • Cumpre as especificações ANSI e DIN

Tampas de tubo encastrado

As tampas recolhidas ajudam a proteger as arestas biseladas de tubos e paredes internas da corrosão e danos. Também aceitam ganchos de gruas para a movimentação dos tubos durante o armazenamento, trânsito e colocação.

A nossa gama disponibiliza dois materiais. A opção de polietileno de baixa densidade (LDPE) está disponível em preto e é adequada para aplicações pesadas. Resiste a intervalos de temperatura de -30 a +60 graus centígrados. A opção de polietileno (PE) está disponível em amarelo e é altamente flexível. O material macio proporciona um ajuste fácil para tamanhos de tubos maiores.

  • Compatível com uma vasta gama de especificações de tubos DIN:deDN 150aDN 1000.
  • Materiais: polietileno de baixa densidade (LDPE) e polietileno (PE)
  • Cores: preto e amarelo

Tampas de tubo flexíveis

As nossas tampas de tubo flexíveis cobrem uma ampla gama de tamanhos maiores. O material PE flexível permite um encaixe mais fácil nos tubos.

Tampas de tubo reforçadas

Estas tampas para tubos resistentes são adequadas para tamanhos nominais de tubos e são uma opção de baixo custo, mas de alta qualidade. São feitas de polietileno preto ou amarelo. As nervuras internas garantem um encaixe e libertação perfeitos após a acumulação de pressão. As tampas encontram-se disponíveis com ou sem orifício de ventilação.

Tampas para estacas

Uma tampa protetora para cobrir buracos em canos, tubos e outros postes e estacas. Essas tampas de vedação protegem a aplicação contra danos e entrada de sujidade. São feitas de polietileno branco de alta densidade.

Tampas redondas de extremidade - padrão

As tampas redondas standard não são roscadas e estão disponíveis numa ampla gama de tamanhos. São ideais para proteger tubos, tubos e hastes roscados ou não roscados. As tampas padrão, curtas e longas estão disponíveis. As versões curtas destinam-se ao fecho de uso geral e as versões longas têm uma profundidade extra e uma borda com punho que garantem um ajuste firme. O design destas tampas mais longas ajuda a evitar o deslocamento acidental.

  • Material: PE, PP
  • Cor: amarelo, preto, cinzento, natural

Tampões de absorção de fluidos

O tampão de absorção de fluido é uma solução inovadora para controlar o excesso de resíduo de fluido num componente. Mais seguro, mais fácil e mais limpo do que um tampão convencional. A absorção evita danos causados por fugas durante o fabrico ou transporte.

Tampões para extremidade de tubo estriados

Os tampões das extremidades dos tubos fornecem um método eficaz e eficiente de vedar os tubos circulares. As aplicações incluem fechos seguros para tubos postais e recipientes compostos e para tapar tubos de plástico. Fechos seguros para tubos postais, recipientes compostos e tubos de plástico transparente