V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Hmoždinky sa používajú so skrutkami ako upevňovacie riešenie pre celý rad aplikácií v komerčnom aj domácom stavebníctve, vrátane rôznych domácich kutilov a projektov typu „urob si sám“ (DIY), ako je zavesenie zarámovaných obrazov, políc a iných nástenných displejov.
Tieto cenovo výhodné hmoždinky sú ľahko použiteľné upevňovacie prvky na jednoduché zasunutie, ktoré sa zvyčajne používajú na suché vystuženie. Sú schopné zvládnuť nízku hmotnosť a vhodné na použitie so samovrtnými a samoreznými skrutkami.
Na montáž hmoždinky budete potrebovať niekoľko nástrojov, vrátane vŕtačky, kladiva a skrutkovača. Hmoždinky nie je možné zaskrutkovať priamo do steny alebo sadrokartónu, ale vkladajú sa do predvŕtaného otvoru. Na odstránenie hmoždinky stačí použiť kliešte.
Round Cup Washers are ofter used for covering large holes, like pipe and tube ends. They are shaped like a cup or bowl and often have a flanged area beneath the head - useful for evenly distributing a load over a surface area.
It insulates the head of a metal screw from electrical currents or other conductive materials. It is resistant to corrosion, oil and other chemicals. It can be used with most screw head styles such as cheese, pan and fillister.
Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Skupina SR: SR1948
Cage nuts are designed to be used in a square or rectangular hole in a panel. It protects equipment from stripped threads and allows for easy attachment of server rack equipment. Because the sheet metal is too thin to tap or thread, the metal nut may be easily replaced if the threads are destroyed.
It provides a secure and stable connection and is a tool-free solution, making installation easier and eliminating the need for additional tools. Once inserted, it keeps firmly in place, ensuring a connection that can endure vibrations and other external forces. Used in applications such as electronic equipment, telecommunications such as frames and cabinets or industrial machinery. Available in M5, M6 and M8 thread sizes.
Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.
Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.
These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.
It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.
Kompaktné tesniace matice sú typ spojovacieho prvku s kompaktným tesniacim komponentom, ktorý kombinuje funkčnosť matice a tesniaceho komponentu v jednom celku. Tieto matice poskytujú spoľahlivú ochranu, zjednodušujú montáž a eliminujú potrebu ďalších tesniacich komponentov. Zabraňujú vniknutiu vody, prachu alebo iných nečistôt a zaisťujú obojsmerné tesnenie.
Tento sortiment kompaktných tesniacich vypuklých matíc obsahuje O-krúžok, ktorý je stlačený medzi maticu a protiľahlý komponent.
Sú vhodné pre teploty od -100 C do +260 C, opakovane použiteľné. Kompaktné tesniace matice sa používajú v aplikáciách, ako sú skrine, alebo v automobilovom, strojárskom a elektrotechnickom sektore.
Kompaktné tesniace matice sú typ spojovacieho prvku s kompaktným tesniacim komponentom, ktorý kombinuje funkčnosť matice a tesniaceho komponentu v jednom celku. Tieto matice poskytujú spoľahlivú ochranu, zjednodušujú montáž a eliminujú potrebu ďalších tesniacich komponentov. Zabraňujú vniknutiu vody, prachu alebo iných nečistôt a zaisťujú obojsmerné tesnenie.
Tento sortiment kompaktných tesniacich šesťhranných matíc obsahuje O-krúžok, ktorý je stlačený medzi maticu a protiľahlý komponent.
Sú vhodné pre teploty od -100 C do +260 C, opakovane použiteľné. Kompaktné tesniace matice sa používajú v aplikáciách, ako sú skrine, alebo v automobilovom, strojárskom a elektrotechnickom sektore.
Wing & Fly Nuts are essential fasteners designed to provide secure and convenient assembly solutions in various industries. Specifically, Metal Wing Nuts are a popular choice due to their unique characteristics and numerous benefits. With their distinct wing-like projections, these nuts offer easy installation and removal without the need for additional tools. Metal Wing Nuts excel in applications where quick adjustments, frequent disassembly, or hand tightening is required.
One of the main characteristics of Metal Wing Nuts is their robust construction. These nuts are typically made from high-quality metal alloys, ensuring strength, durability, and resistance to corrosion. The wing-like projections on the sides of the nuts provide an ergonomic grip, allowing for easy hand tightening or loosening. This feature eliminates the need for specialized tools, saving time and effort during assembly or maintenance tasks. Metal Wing Nuts are available in various sizes and thread types, allowing for compatibility with a wide range of bolts and threaded rods.
Lock and seal nuts and bolts in position.
Ventilačné podložky sa používajú s ventilačnými skrutkami na rýchle uvoľnenie plynov zo slepých otvorov so závitom. Podložky sú bežné pre systémy HV a UHV, pretože ich funkcia štrbinového vetrania znižuje virtuálne úniky zo systémov s vysokým vákuom.
Tento sortiment nerezových ventilačných podložiek sa používa s ventilačnými skrutkami na zlepšenie rýchlosti a výkonu vytvárania vákua vo vákuových komorách.
Tieto ventilačné podložky sa bežne používajú pre priemyselné stroje alebo automobilové komponenty.
Locking Nuts prevent any loosening thanks to their excellent anti-vibration properties.
Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.
Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.
The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.
Fly Nuts are a type of Wing Nut, which are sometimes known as Finger Nuts. This is because the Fly Nut, like Wing Nuts, has two thumb tabs (or wings) on either side that provide extra grip during assembly. This allows for tool-free installation and removal, which is also quick and easy.
Our Fly Nut range is made from Nylon 6/6, and is available in a Natural appearance or in White RAL 9010. Two variations of these nuts are available; the first features wings that are aligned with nuts body length, and the others wings exceed the length of the body.
Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
Ploché kovové podložky sa používajú so skrutkami, svorníkmi alebo maticami, zaisťujú odstup a rozloženie záťaže. Dostupné z mäkkej a nehrdzavejúcej ocele, vo variantoch ploché a zapustené, ktoré vyhovujú potrebám vašej aplikácie.
Plastic Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
A Flange Nut is a hex nut with a flange on the base, acting as an integrated washer. This spreads the load and prevents damage to the part, while also reducing the risk of the nut loosening in application.
Poistné krúžky sa vkladajú do pripravených drážok na hriadeľoch na zaistenie proti axiálnemu pohybu určitého komponentu alebo zostavy. Poistné krúžky majú výstupok pre ľahkú montáž a demontáž. Môžu byť aj z POM. (acetál)
Tieto nasúvacie poistné matice sú navrhnuté pre rýchlu montáž a pevné upevnenie, zabraňujú otáčaniu, posúvaniu alebo uvoľneniu skrutiek alebo svorníkov. Eliminujú potrebu zdĺhavého navíjania a odvíjania dlhých vlákien a riziko ich pretrhnutia.
Sú pozinkované, aby boli odolné voči korózii, a možno ich nasunúť cez zlomené alebo ohnuté hroty až do 20 uhla. Sú vhodné na vonkajšie použitie, bezúdržbové aj opätovne použiteľné. Montáž a demontáž je o 50 % rýchlejšia, čím šetria čas a námahu pri používaní.
Jednoduchá inštalácia v stiesnených priestoroch, nevyžadujú špeciálny skrutkový kľúč. Jednoducho otvorte poistnú maticu, umiestnite ju podľa potreby a utiahnite kľúčom. Odolávajú teplotám do +150 C. Bežne sa používajú v stavebníctve, lešenárstve, automobilovom priemysle a strojárstve.
External Tooth Lock Washers have been developed for locking screws, bolts and nuts in place, and offer ideal prevention for the loosening of PCB spacers caused by vibrations.The Tooth Lock Washer, also known as an Electrical Contact Washer, has tooth-like serrations on the external diameter that help the toothed washer prevent bolted joints from loosening, through the use of friction.
Our stainless steel toothed washers offer good corrosion and wear resistance. The zinc plated external tooth washer option, is ideal for applications where a high mechanical strength is needed. The lower material cost makes it an alternative to brass, when conductivity is not a critical issue.
Material: Stainless Steel, 304 Stainless Steel, SteelColour: Natural, WhiteDIN 85
Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.
The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.
These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.
Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.