Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Závit Tvaru S

 (56 sady výrobkov)


Okrúhle závitové vložky - kovové

Okrúhle závitové vložky majú vnútorný závit na nastaviteľné nivelačné nožičky a konzoly. Ich kovové závity zabezpečujú hladké, bezpečné a odolné uchytenie a dvojdielne výlisky, ktoré presne zapadajú do rúrok.Ich kovové závity umožňujú bezproblémové, bezpečné a pevné uchytenie a dvojdielne výlisky presne zapadajú do rúrok.Majú vnútorný závit na nastavenienastaviteľných vyrovnávacích nožičiek a konzol.Sú ideálne na vysoké zaťaženie a sú vyrobené z z liateho hliníka. Materiál: Polyetylén HD, PA Farba: Čierna, Šedá Skupina SR: SR1571, SR5438

Ovládacie gombíky - matice

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Ovládacie gombíky - s označením

Control Knobs with Markings are ideal on applications that require fine, precise position adjustments. These knobs are designed with an ergonomically shaped knurled rim and indicator mark for accurate setting and adjustment.

Ovládacie páčky

Glass Fiber Control Levers act as a positional switch on machines, allowing the operator to easily alternate from one setting to another. These levers are easily gripped and resistant to oil and grease.

Ovládacie páčky - bez rukoväte

Gear Lever Shafts are threaded at both ends to connect to your linkable on one end, amplifying the input force through to the gears. The knob style of your choice can be attached to the threaded stud on the other end. These shafts are available with steel or stainless steel shaft and brass insert.

Páčky s guľatou rukoväťou

Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.

Páčky s kužeľovou rukoväťou

Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.

Rukou doťahovateľné kolieska a matice s vnútorným závitom

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Ryhované doťahovacie kolieska - závitová vložka

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Rýchlo upínacie páčky - s excentrom - s vnútorným závitom

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

Rýchlo upínacie páčky - s excentrom - s vonkajším závitom

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

Rýchlouťahovacie ryhované gombíky

Rýchlouťahovacie ryhované gombíky majú vrúbkovaný povrch pre lepšie uchopenie a ľahšie otáčanie. Dajú sa rýchlo utiahnuť alebo povoliť iba pomocou prstov bez potreby ďalších nástrojov len s miernou upínacou silou. Tým možno šetriť čas a námahu v situáciách, keď sú potrebné pravidelné zmeny.

Gombík sa šikmo nasunie na závitový čap a potom umiestni do axiálnej polohy, aby zapadol do závitov čapu. V tomto bode sa dá malým otočením uzamknúť.

Široko sa používajú v rôznych priemyselných aplikáciách, vrátane automobilového, leteckého a zdravotníckeho vybavenia.

  • Gombík sa šikmo nasunie na závitový čap a potom umiestni do axiálnej polohy, aby zapadol do závitov čapu.
  • Často sa používajú v rôznych priemyselných aplikáciách, vrátane automobilového, leteckého a zdravotníckeho vybavenia.
Materiál: Oceľ Skupina SR: SR37360

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808

T-rukoväte - závitový čap

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

Skupina SR: SR6540

Tvarované ovládacie gombíky - závitová vložka

Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.

Uzatváracie krytky s čelným tesniacim O-krúžkom

Náš sortiment uzatváracích krytiek s čelným tesniacim O-krúžkom je určený na ochranu prípojok s čelným tesniacim O-krúžkom používaných na hydraulických spojoch.

Dizajn krytky má dlhšiu celkovú dĺžku pre dodatočnú ochranu pred vniknutím nečistôt a iných kontaminantov. V spodnej časti má tiež lisovaný poistný krúžok, ktorý sa zacvakne pod spojku a bezpečne ju drží na mieste počas prepravy a spracovania.

Náš sortiment je vhodný pre veľkosti závitov UNF aj JIC.

  • Určené na ochranu prípojok s čelným tesniacim O-krúžkom používaných na hydraulických spojoch.
  • Majú dlhšiu celkovú dĺžku pre dodatočnú ochranu.
  • Vhodné pre závity UNF a JIC.
Materiál: Polyetylén LD Farba: Čierna, Modrá Skupina SR: SRCFST, SR1078

Vrúbkované gombíky - závitová vložka

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Vysokoteplotné krytky s prírubou

Krytky s prírubou sú navrhnuté pre ľahkú montáž a demontáž pomocou automatizovaného zariadenia alebo ručne. Zvyčajne sa používajú na ochranu metrických alebo britských závitov s O-krúžkami alebo bez nich. Väčšia príruba umožňuje rýchlejšie nasadenie a vybratie rukou.

Na účely kontroly kvality. Krytky v prírodnej farbe umožňujú vidieť cez krytku a kontrolovať, či je O-krúžok nainštalovaný na chránenej armatúre alebo nie.

Poskytujú priliehavé a bezpečné uchytenie.

  • Určené na zakrytie a ochranu závitov.
  • Chránia pred poškodením, nečistotami a vlhkosťou.
  • Používajú sa v automobilovom priemysle a strojárstve.
Materiál: Silikón Farba: Žltá, Šedá, Priehľadná, Ružová Skupina SR: SR5754

Vysokoteplotné ochranné krytky

Krytky s prírubou sú navrhnuté pre ľahkú montáž a demontáž pomocou automatizovaného zariadenia alebo ručne. Zvyčajne sa používajú na ochranu metrických alebo britských závitov s O-krúžkami alebo bez nich. Väčšia príruba umožňuje rýchlejšie nasadenie a vybratie rukou.

Na účely kontroly kvality. Krytky v prírodnej farbe umožňujú vidieť cez krytku a kontrolovať, či je O-krúžok nainštalovaný na chránenej armatúre alebo nie.

Poskytujú priliehavé a bezpečné uchytenie.

  • Určené na zakrytie a ochranu závitov.
  • Chránia pred poškodením, nečistotami a vlhkosťou.
  • Používajú sa v automobilovom priemysle a strojárstve.
Materiál: TPE/TPV – PIR Farba: Čierna Skupina SR: SR1026

Zatlačovacie zátky

Zatlačovacie zátky sú vhodné na zaslepovanie širokej škály otvorov počas výrobných procesov alebo prepravy, možno ich použiť na hotové výrobky. Určené na ochranu manipulátora pred drsnými povrchmi spôsobenými ostrými hranami rezných otvorov. Možno ich použiť aj na ochranu pred vniknutím kontaminantov.

Jednoducho sa nasadzujú a odstraňujú zatlačením. Používajú sa v rôznych aplikáciách vrátane zdravotníckych zariadení, automobilového, potravinárskeho a nápojového sektora a priemyselných strojov.

Chránia pred poškodením, nečistotami, vlhkosťou a koróziou.

  • Chránia manipulátora pred drsnými povrchmi spôsobenými ostrými hranami rezných otvorov.
  • Používajú sa v rôznych aplikáciách vrátane zdravotníckych zariadení, automobilového, potravinárskeho a nápojového sektora a priemyselných strojov.
  • Chránia pred poškodením, nečistotami, vlhkosťou a koróziou.
Materiál: LDPE - PIR, Polyetylén LD Farba: Čierna, Biela, Šedá, Prírodná Skupina SR: , SR1011

Zatláčacie koncové krytky

Zatláčacie koncové krytky sú jednoduchý a úsporný spôsob ochrany metrických a UNF závitov počas lakovania, montáže alebo prepravy. Sú vyrobené z mäkkého, odolného TPE, ktorý poskytuje lepšiu priľnavosť a pevné uchytenie. Chránia konce rúrok pred poškodením a zabraňujú vniknutiu špiny a nečistôt.

Jednoduchá montáž a demontáž. Môžu sa používať pri teplotách od -60 C do 135 C.

Bežne sa používajú v inštalatérstve, vzduchotechnike a klimatizácii a priemyselných aplikáciách.

  • Jednoduchý a úsporný spôsob ochrany metrických a UNF závitov.
  • Jednoduché nasadenie a odstránenie.
  • Používajú sa pri teplotách od minimálne -60 C do maximálne 135 C.
Materiál: Polyetylén LD, TPE Farba: Červená, Modrá Skupina SR: SR1161, SRCFBTPE, SRCFB

Zátky Slottex

Zátky s drážkou sú navrhnuté s dvojitým tesniacim krúžkom na spodnej strane príruby, čo poskytuje bezpečné a spoľahlivé tesnenie. Dizajn má päť kompletných závitov pre bezpečné uchytenie. Chránia pred nečistotami, prachom, úlomkami, zvyškami tekutín a koróziou. Hlava je navrhnutá tak, aby nezachytávala kvapalinu, keď je zátka zaistená na mieste.

Tieto tesniace zátky sa ľahko nasadzujú a odstraňujú rukou. Tvar šesťhrannej hlavy umožňuje nasadenie alebo odstránenie zátky pomocou skrutkovača, kľúča, imbusového kľúča alebo nadstavca kľúča. Rozsiahla ponuka rozmerov vhodných pre metrické, BSP a UNF závity.

Používajú sa v rôznych aplikáciách, vrátane hydraulických, pneumatických systémov a vo všeobecnom strojárstve.

  • Navrhnuté s dvojitým tesniacim krúžkom pre bezpečné a spoľahlivé tesnenie.
  • Chráni pred nečistotami a vnikaním vlhkosti.
  • Ľahko sa nasadzujú a odstraňujú rukou.
Materiál: Polyetylén LD, PA, Polyetylén Farba: Žltá, Modrá Skupina SR: SR1005, SR1007, SR1117

Zátky s bočným úchytom

Zátky s bočným úchytom sú typom zátky, ktorý má bočný vyťahovací úchyt, sú určené na ľahké odstránenie v náročných miestach. Chránia závitové alebo hladké otvory počas výroby, skladovania a prepravy. Poskytujú ochranu proti prachu, špine, poškodeniu, vlhkosti, kyselinám a korózii.

Zátka s bočným úchytom je určená na rýchle a jednoduché odstránenie a napomáha pri vyberaní dielu z pevného osadenia. Odoláva teplotám od -40 C do +135 C (-40 F do 275 F).

Používa sa v rôznych aplikáciách vrátane strojov, elektroniky, automobilového priemyslu a systémov vzduchotechniky a klimatizácie.

  • Chráni pred prachom, špinou, poškodením, vlhkosťou, kyselinami a koróziou.
  • Odoláva teplotám od -40 C do +135 C (-40 F do 275 F).
  • Kónický tvar umožňuje zasunutie dielu do viacerých vnútorných priemerov.
Materiál: Polyetylén LD, TPE Farba: Žltá, Prírodná, Modrá Skupina SR: SRSTCL2, SR1053, SR1110

Zátky s rýchlonasadzovacím konektorom

Zátky s rýchlonasadzovacím konektorom vyhovujú SAE J2044 - 12 spojok pre palivové systémy. Zátka ponúka ochranu pred vniknutím nečistôt alebo potenciálnym únikom kvapalín.

Prstencový úchyt je navrhnutý tak, aby po nasadení zakrýval stenu spojky, dá sa ľahko a rýchlo vytiahnuť.

  • Prstencový úchyt je navrhnutý tak, aby po nasadení zakrýval stenu spojky.
  • Pomáha rýchlo a jednoducho spojiť vodiče bez potreby špeciálnych nástrojov alebo vybavenia.
  • Používajú sa v priemyselných aplikáciách, vzduchotechnike a klimatizácii a inštalatérstve.
Materiál: Polyetylén LD Farba: Žltá Skupina SR: SRF0009

Zátky so stredovým úchytom

Zátka so stredovým úchytom sa ľahko zasunie do závitového alebo hladkého otvoru. Kónický tvar možno použiť na zasunutie do viacerých vnútorných priemerov. Tieto zátky ponúkajú priliehavé a bezpečné uchytenie, ktoré zabraňuje vniknutiu nežiaducich látok do otvorenej rúrky alebo otvoru, chránia vnútorné komponenty a zaisťujú optimálny výkon.

Integrovaný stredový úchyt je určený na rýchle a jednoduché odstránenie jeho potiahnutím. Zátka chráni pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.

Používa sa v rôznych aplikáciách.

  • Vďaka kónickému tvaru je zátka vhodná pre viacero vnútorných priemerov.
  • Stredový úchyt je určený na rýchle a jednoduché odstránenie a nasadenie rukou a pomocou nástroja.
  • Používa sa v rôznych aplikáciách, vrátane elektrických káblov v strojoch, zariadeniach a ovládacích paneloch.
Materiál: Polyetylén LD, LDPE - PIR Farba: Žltá, Oranžová, Červená Skupina SR: SR1174, SR1068

  • z/zo 3