Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Round Dişli Tırtıklı Topuzlar

 (24 Ürün grupları)


Dişli Koruma Kapakları

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

Boru veya tüpe döndürerek elle takılıp sökülmelerini kolaylaştıran tırtıklı bir baş tasarımına sahiptir.Koruma kapağı kir, toz, döküntü ve nem gibi kirleticilerin deliğe girmesini önler.Hidrolik ve pnömatik sistemler, otomotiv ve endüstriyel uygulamalar dahil olmak üzere çeşitli uygulamalarda kullanılır. Malzeme: LDPE, LDPE - PIR, HDPE Renk: Kırmızı, Doğal renk, Sarı Seri Kodu: SR1161, SR1018, SRF0015, SRF0014

Dişli Koruma Kapakları - UNF Dişler

Threaded Protection Plugs designed for use on UNF Threads. Shield threads and fittings from damage and contaminants during production, storage and shipment. With fewer thread forms, they allow for quick application.

  • It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver.
  • It is compatible with NS and NF Class 1-2-3 standard threads.
  • Used in various applications, including hydraulic, pneumatic, and general engineering.
Malzeme: LDPE, HDPE Renk: Red, Yellow Seri Kodu: SR1077, SRF0029

Dişli Koruma Tapaları

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

Boru veya tüpe döndürerek elle takılıp sökülmelerini kolaylaştıran tırtıklı bir başa sahiptir.Koruma tapası kir, toz, döküntü ve nem gibi kirleticilerden korur.Hidrolik, pnömatik ve genel mühendislik sektörleri dahil, çeşitli uygulamalarda kullanılır. Malzeme: LDPE, Nylon 6, LDPE - PIR Renk: Kırmızı, Doğal renk Seri Kodu: SR1002, SR5757, SR1054

Dişli Koruma Tapaları - Geniş Flanş

Wide Flange Threaded Protection Plugs shield threads and fittings from damage and contaminants during production, storage and shipment. The nitrile gasket ensures a leak-tight seal against the mating surface. The wide flange prevents paint flakes from entering the hole upon removal. Withstands intermittent temperatures from -40C up to +100C.

  • Its wide flange design keeps any paint flakes from the hole when removed.
  • Their nitrile gasket seals the plug to the mating surface for leak-tightness.
  • It is recommended for intermittent temperatures from -40C to +100C.
Malzeme: PA Renk: Yellow Seri Kodu: SR5761

Dişli Koruma Tapaları - NPT Dişler

Threaded Protection Plugs designed for use on NPT Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. Can be installed by hand or using a 12-point socket head. Designed for strength and abrasion resistance. Can withstand temperatures from -40F up to 230F (-40C to 110C).

  • It may be installed by hand or with a 12-point socket head, screwdriver or wrench.
  • It can tolerate temperatures ranging from -40F to 230F | -40C to 110C.
  • This threaded plug is suggested for usage where strength and abrasion resistance are required.
Malzeme: HDPE, PEEK Renk: Red, Brown Seri Kodu: SR5759, SRK0083

Dişli O-Ring Tapalar

BSP ve Gas Dişler için O-Halka Dişli Tapa, sıkıştırılmış bir flanş kenarı ile hidrolik dişlerde su geçirmezlik ve üstün sızdırmazlık sağlayan O-Halka içerir. O-Halka sıkı sızdırmazlık oluşturup toz, kir, partiküller ve nemin parçaya girmesini önler.

BSP ve Gas dişlere uygun O-Halkalar lokma anahtarı, tornavida veya elle takılabilir.

Kesin sızdırmazlığın sistem bütünlüğü için kritik önem taşıdığı petrol ve gaz, sıhhi tesisat ve otomotive sektörlerinde yaygun olarak kullanılır.

  • Su geçirmezlik sağlayan sıkıştırılmış bir flanş kenarı ve O-Halka içerir.
  • Lokma anahtarı, tornavida veya elle takılabilir.
  • Petrol ve gaz, sıhhi tesisat ve otomotive sektörlerinde kullanılır.
Malzeme: HDPE Renk: Sarı, Kırmızı Seri Kodu: SR1125, SR5760

Dişli Sızdırmazlık Kapakları

Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.

Kapak, sıvı sızmasını sınırlandırmak için dahili bir neopren sızdırmazlık diskiyle donatılmıştır ve olası kaymayı azaltır.Elle kolayca takılıp çıkarılabilir, ancak altıgen başı tapa düşük torklu anahtar veya soket kullanılarak takılmasına veya çıkarılmasına olanak sağlar.Hidrolik, pnömatik ve genel mühendislik sektörleri dahil, çeşitli uygulamalarda kullanılır. Malzeme: HDPE Renk: Sarı, Kırmızı Seri Kodu: SR1126

Flanşlı Kapaklar

Flanşlı Kapaklar, otomatik ekipmanla veya elle kolayca takılıp çıkarılmak üzere tasarlanmıştır. Genellikle O-Halka içeren veya içermeyen metrik ya da emperyal dişlileri korumak için kullanılır. Büyük flanş sayesinde elle kullanılırken daha hızlı takılıp çıkarılır.

Kalite kontrolü yapılırken, doğal renkli kapakların içi göründüğünden O-Halkanın korunan parçada takılı olup olmadığı görülebilir.

Tam ve güvenli oturur.

  • Dişleri kapatmak ve korumak için tasarlanmıştır.
  • Hasara, kir ve neme karşı korur.
  • Otomotiv ve mühendislik sektörlerinde kullanılır.
Malzeme: TPE, LDPE Renk: Yellow, Natural Seri Kodu: SRCTLTPE, SR1116

Hızlı Geçmeli Konnektör Kapakları

Çekme Kulaklı Kapaklar, uygulamaları kirlenme ve akıntılara karşı korumak için tasarlanmıştır. Çekme kulağı tasarımı, daha fazla yüzey temas alanı yaratarak takma ve çıkarma sırasında daha az tutma gücü gerektirir.

Kulaklar mekanik işlemler sırasında hızlıca çıkarılması gereken uygulamalarda özellikle kullanışlı olduğundan birçok sektörde popüler bir seçimdir.

Kullanılan malzemelerin esnekliği sayesinde uygulamalara sıkıca oturur. Kulak özelliğiyle her zaman aranan bir parçadır.

  • Kirlenme ve akıntılara karşı korumak için tasarlanmıştır.
  • Esnek tasarımı sayesinde esneyerek biraz daha geniş çaplara sıkıca oturur.
  • Yiyecek sektörü, endüstriyel uygulamalar ve depolama çözümlerinde kullanılır.
  • They can be reused.
Malzeme: LDPE Renk: Yellow Seri Kodu: SRQCF

Isıya Dayanıklı Flanşlı Kapaklar

Flanşlı Kapaklar, otomatik ekipmanla veya elle kolayca takılıp çıkarılmak üzere tasarlanmıştır. Genellikle O-Halka içeren veya içermeyen metrik ya da emperyal dişlileri korumak için kullanılır. Büyük flanş sayesinde elle kullanılırken daha hızlı takılıp çıkarılır.

Kalite kontrolü yapılırken, doğal renkli kapakların içi göründüğünden O-Halkanın korunan parçada takılı olup olmadığı görülebilir.

Tam ve güvenli oturur.

  • Dişleri kapatmak ve korumak için tasarlanmıştır.
  • Hasara, kir ve neme karşı korur.
  • Otomotiv ve mühendislik sektörlerinde kullanılır.
Malzeme: Silicone Renk: Yellow, Grey, Clear, Pink Seri Kodu: SR5754

Isıya Dayanıklı Saplama Koruma Kapakları

Flanşlı Kapaklar, otomatik ekipmanla veya elle kolayca takılıp çıkarılmak üzere tasarlanmıştır. Genellikle O-Halka içeren veya içermeyen metrik ya da emperyal dişlileri korumak için kullanılır. Büyük flanş sayesinde elle kullanılırken daha hızlı takılıp çıkarılır.

Kalite kontrolü yapılırken, doğal renkli kapakların içi göründüğünden O-Halkanın korunan parçada takılı olup olmadığı görülebilir.

Tam ve güvenli oturur.

  • Dişleri kapatmak ve korumak için tasarlanmıştır.
  • Hasara, kir ve neme karşı korur.
  • Otomotiv ve mühendislik sektörlerinde kullanılır.
Malzeme: TPE/TPV – PIR Renk: Siyah Seri Kodu: SR1026

Kavramalı Topuzlar

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Kendiliğinden Yapışkanlı Kaymaz Pedler

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Seri Kodu: SR5808

Konik Kapaklar ve Tapalar - Standart

Standart Konik Kapaklar ve Tapalar, kapak veya tapa olarak kullanılmak üzere tasarlanmış çok yönlü parçalardır. Konik profili sayesinde parçanın birçok farklı iç çapı veya farklı dış çapları tapalamasını sağlar.

Çift işlevli tapalar veya kapaklar genellikle depolama ve taşıma sırasında hasara, kire, neme ve diğer aşındırıcılara karşı koruma amaçlı kullanılır.

Basit sıkı geçme tasarıma sahip çift işlevli parçalar kolayca takılıp çıkarılır. Kapsamlı ürün grubunda, 2,9 mm ila 345 mm arasında çok çeşitli boyutlar sunulur.

  • Tapa tasarımı birçok iç ve dış çapa uygundur.
  • Dişli ve dişsiz boruları, girişleri ve erişim noktalarını hasara, kire, neme, döküntülere ve aşınmaya karşı korur.
  • Hidrolik sistemler, otomotive parçaları ve tıp sektöründe kullanıma uygundur.
Malzeme: LDPE, LDPE - PIR Renk: Kırmızı, Mavi, Siyah, Clear, Sarı Seri Kodu: SR1000, SR1111, SRF0020

O-Halkası Yüzey Contalı Kapaklar

O-Halka Yüzey Conta Kapaklar, hidrolik bağlantılarda kullanılan O-Halka yüzey conta bağlantılarını korumak amacıyla geliştirilmiştir.

Toplam uzunluğu daha büyük olan kapak tasarımı, kire ve diğer kirleticilere karşı daha fazla koruma sağlar. Nakliye ve işleme sırasında yerinde durması için konektörün altında kolayca geçen kalıplı bir tespit halkası da içerir.

Ürün grubumuz hem UNF hem de JIC dişler için uygundur.

  • Hidrolik bağlantılarda kullanılan O-Halka yüzey conta bağlantılarını korumak amacıyla geliştirilmiştir.
  • Toplam uzunluğu daha yüksek olduğundan daha fazla koruma sağlar.
  • UNF ve JIC dişler için uygundur.
Malzeme: LDPE Renk: Black, Blue Seri Kodu: SRCFST, SR1078

Oluklu Kavramalı Topuzlar- Dişli Eklenti

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Saplama Koruma Başlıkları

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

BSP ve UNF dişleri korumak için kullanılır.Küçük bir flanşla tasarlanmıştır.Kirleticilere karşı korumayı artırır ve tekrarlı işlemler sırasında boşa harcanan zamanı sınırlar. Malzeme: LDPE, LDPE - PIR, PVC Renk: Doğal renk, Kırmızı, Siyah Seri Kodu: SR1024, SR1124, SR1025, SR1380

Standart Makine Ayakları - Standart

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Seri Kodu: SR1545

Titreşim Azaltıcı Tapalar - AYPE

Anti-vibration BSP threaded plugs are intended to decrease vibrations and noise in mechanical systems. The serrated shape prevents vibration-induced loosening, while maintaining a solid hold on the pipes collar.

  • Designed to be a reliable and efficient solution for reducing and dampening vibrations.
  • It is used with BSP hydraulic fittings.
  • Used in industries such as machinery, electronics, and automotive.
Malzeme: LDPE Renk: Clear Seri Kodu: SR6112

UNF Dişli Tapalar

Threaded O-ring Plugs are designed for use on UNF Threads. Provides a watertight seal with a compressed flange lip, and optional O-ring. Ensures superior leak prevention for hydraulic threads. Ideal for flat-faced hydraulic fittings. Can withstand temperatures from -40F up to 230F (-40C to 110C).

  • The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • It can withstand temperatures that range from -40F to 230F | -40C to 110C.
  • Often used on flat-faced hydraulic fittings.
Malzeme: PP Renk: Yellow, Black Malzeme Tutuşabilirlik Standardı: UL94 V-0, Seri Kodu: SR5762

Yumuşak Tırtıklı Kapaklar

Yumuşak Tırtıllı Kapaklar boyama, montaj ya da nakliye sırasında metrik ve UNF dişleri korumanın basit ve ekonomik yoludur. Tırtıllı bir dış yapısı vardır ve daha iyi tutuş ve sıkı oturma sağlayan yumuşak ve dayanıklı TPE malzemeden mamuldür. Boru uçlarını hasara karşı korur, kir ve döküntülerin girmesini önler.

Hızlı ve kolay takılıp sökülür. -60C ila 135C arasında sıcaklıklarda çalışır.

Tesisat, HVAC ve endüstriyel uygulamalarda yaygın olarak kullanılır.

  • Metrik ve UNF dişleri korumanın basit ve ekonomik yolu.
  • Hızlı ve kolay takılıp sökülür.
  • -60C ila 135C arasında sıcaklıklarda çalışır.
Malzeme: TPE Renk: Blue Seri Kodu: SRF0010

Yuvarlak Dişli Eklentiler

Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.

  • Hızlı takılır eklenti olarak mevcuttur.
  • Boru uçları ve boruları bağlamak için idealdir.
  • Üretim, ambalaj ve inşaat sektörlerinde kullanılır.
Malzeme: Steel, HDPE, LDPE, PA6, PP, PA, Alüminyum Renk: Natural, Black Seri Kodu: SR1430, SR1570, SR1567

Yuvarlak Dişli Eklentiler - Metal

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

Metal dişleri pürüzsüz, sağlam ve dayanıklı oturma sağlar, iki parçalı kalıplar tüplere sıkıca oturur.Ayarlanabilir seviyeleme ayakları ve braketleri yerleştirmek için iç dişliye sahiptir.Ağır hizmet tipi uygulamalar için idealdir ve döküm alüminyum alaşımdan imal edilir. Malzeme: HDPE, PA Renk: Black, Grey Seri Kodu: SR1571, SR5438

İtmeli Tapalar

İtmeli Tapalar, imalat veya nakliye sürecinde birçok farklı delik ve çapı tapalarken pratik bir seçim olup nihai ürünlerde de kullanılabilir. Keskin kenarlı deliklerin sebep olduğu kaba yüzeylerden kullanıcıyı korumak için tasarlanmıştır. Ürün grubundaki farklı stiller, kirleticilerin girmesini önlemek için de kullanılabilir.

Tek bir itme hareketiyle kolayca takılır ve çıkarılır. Tıp, otomotiv, yiyecek-içecek ve endüstriyel makine sektörleri gibi farklı uygulama alanları bulunur.

Hasar, kir, nem ve korozyona karşı korur.

  • Keskin kenarlı deliklerin sebep olduğu kaba yüzeylerden kullanıcıyı korur.
  • Tıp, otomotiv, yiyecek-içecek ve endüstriyel makine sektörleri gibi farklı uygulama alanları bulunur.
  • Hasar, kir, nem ve korozyona karşı korur.
Malzeme: LDPE - PIR, LDPE Renk: Siyah, Beyaz, Gri, Doğal renk Seri Kodu: , SR1011