Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(23 Ürün grupları)
Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.
Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Heavy Duty Ball Transfers are corrosion-resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They have a high load capacity & are built to provide a long working life.
It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.
Essentra'nın Düşük Profilli Bilyeli Transfer serisi bir flanşlı tespite ve bir kir çıkış deliğine sahiptir. Yağlanmıştır, daha fazla özen gerektirmez. Karbon çelik, naylon ve paslanmaz çelik yük bilyeli modelleri mevcuttur.
Euro Ball Transfers are designed with a dirt exit hole, and woollen felt seal. The ball is designed to provide omnidirectional movement, allowing for smooth and effortless transfer of goods from one location to another. It is ideal for use with flat or irregularly shaped items, as they provide support and facilitate easy movement in any direction.
It is temperature resistant from -30C to 70C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables.
Ağır Yük Bilyeli Transferler kesin standartlara göre tasarlanıp üretilir. 35-1000 kg arası yük kapasitesi sunan bir dizi bilye ebadımız mevcuttur. Tüm Ağır Yük üniteleri pasa karşı dirençli olup, siyah son katla üretilir.
Mini Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a miniature ball that rotates inside a metal or plastic casing, allowing for omnidirectional movement of products on flat surfaces.
It is suitable for applications such as; measuring equipment, guides for small linear motion (e.g. photocopier slides), transfer material in clean rooms & miniature mechanisms. They can be supplied as a flat top or angled top.
Orta Yük Bilyeli Transferler, korozyona dayanıklı olup kir çıkış deliği ve yün keçe conta tasarımıyla azami verimlilik sunar. Yarı küresel bir çanağa yerleştirilmiş birçok küçük bilye üzerinde oturan büyük, yük taşıyıcı bilye içerir.
Daha fazla denge sağlayan geniş destek alanı vardır. Kargo ve bagaj işleme, montaj hattı, makine yükleme, kayar kapı sistemleri ve makine tablosu uygulamalarında kullanılabilir. İmalat, otomotiv ve gemicilik gibi ağır endüstrilerde yaygın olarak kullanılır.
Makaslar, presler ve kalıp makineleri yaylı bilyeli transferlerin kullanılabileceği birçok uygulamadan sadece birkaçıdır. Örneğin, bir pres işlenecek parçaların yüklenip boşaltılması için baskı levhasına yerleştirilmiş yaylı bilyeli transfer ünitelerine sahip olabilir. Pres çalıştığında yaylar basılarak bilyeli ünitelerin yüzeyin altına inmesine ve işlenecek parçanın sağlam bir temel üzerinde kalmasına neden olur. Basınç düştüğünde, bilyeli üniteler yükselerek bilyenin yuvarlanmasına neden olur, işlenecek parçanın kolayca çıkarılmasını sağlar.
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed. It has limited 180 degree rotation when engaged. These seals prevent high-speed spinning attacks on the barrel. The bolt seal also features a label attachment.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage.The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
To Install;
1. Place pin into barrel
2. Press down on seal
3. Use bolt cutters to remove (sold separately).
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.
The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole
Çoğu zaman Kaynaklı Çanaklar olarak adlandırılan düşük profilli Spatula Tipi Ayaklar. Standart metal tabanlı kızaklara oturup daha fazla güç ve koruma sunarlar.
Pürüzsüz Yumuşak Çelik malzeme zemini korur, gürültü düzeylerini düşürür, metal tabanı bütünüyle sarıp korur.
Azami direk boyutları SHS boru kullanılacağını varsayar. Spatula Tipi Ayaklar, metal paletler ve sehpalar için idealdir.
Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel
The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.
These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.
These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.
Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.
The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.
Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.
Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.