Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(27 Ürün grupları)
Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.
The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.
Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.
External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.
Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.
The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
These Furniture Locks with Sprung Bolts are used to secure furniture cabinets, drawers, and doors. These locks use a sprung bolt mechanism that offers a robust and durable locking action. It extends from the lock body and securely contacts with a strike plate or catch, ensuring the door or drawer stays closed and inaccessible.
The lock includes an anti-drill core for enhanced security; the key is only removed while locked. Its movement is just 45 degrees with the key free in the open position. The spring bolt system provides a strong locking action, making it impossible for attackers to tamper with or force open the closed door or drawer.
They are strong and resilient, quick to install, and can be adapted to existing furniture pieces, giving a convenient and effective option for securing doors and drawers. These locks fit a standard double D mounting hole and are suitable for sliding doors, display cabinets and glass fronted notice boards
Series Code :SR1887
Seri Kodu: SR1887
These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.
It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.
It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.
Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.
Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
Çoğu zaman Kaynaklı Çanaklar olarak adlandırılan düşük profilli Spatula Tipi Ayaklar. Standart metal tabanlı kızaklara oturup daha fazla güç ve koruma sunarlar.
Pürüzsüz Yumuşak Çelik malzeme zemini korur, gürültü düzeylerini düşürür, metal tabanı bütünüyle sarıp korur.
Azami direk boyutları SHS boru kullanılacağını varsayar. Spatula Tipi Ayaklar, metal paletler ve sehpalar için idealdir.
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel
The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.
These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.
These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.
Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.
Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.
The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.
Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)
Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy
Series Code :SR5528
Seri Kodu: SR5528
Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.
These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.
Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.
This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
Series Code :SR5007
Seri Kodu: SR5007
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.