The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.2573 - $0.4739 | 29 In stock |
PA
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
$0.4968 - $0.9151 | Request the lead time here |
PA
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
||
$0.1547 - $0.1714 | Request the lead time here |
Nylon
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.063 in
1.6 mm
|
||
$0.1364 - $0.2514 | Request the lead time here |
PA
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.157 in
4.0 mm
|
||
$0.2413 - $0.4445 | 30 In stock |
PA
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.512 in
13.0 mm
|
||
$0.4094 - $0.7542 | Request the lead time here |
PA
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.748 in
19.0 mm
|
||
$0.273 - $0.5028 | Request the lead time here |
PA
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
||
$0.273 - $0.5028 | 29 In stock |
PA
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
$0.4094 - $0.7542 | Request the lead time here |
PA
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.142 in
29.0 mm
|
||
$0.4577 - $0.8432 | Request the lead time here |
PA
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
||
$0.3639 - $0.6704 | Request the lead time here |
PA
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.669 in
17.0 mm
|
||
$0.3513 - $0.6471 | Request the lead time here |
PA
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.102 in
28.0 mm
|
||
$0.4398 - $0.8101 | 19 In stock |
PA
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
$0.4134 - $0.7615 | Request the lead time here |
PA
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.827 in
21.0 mm
|
||
$0.4312 - $0.7941 | Request the lead time here |
PA
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
||
$0.1466 - $0.1624 | Request the lead time here |
Nylon
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.374 in
9.5 mm
|
||
$0.1971 - $0.3632 | Request the lead time here |
PA
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
||
$0.2881 - $0.5307 | Request the lead time here |
PA
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
$0.2839 - $0.5229 | 10 In stock |
PA
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
||
$0.3194 - $0.5883 | Request the lead time here |
PA
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
1.024 in
26.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.