Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes;
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.
Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0169 - $0.0232 | In production |
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
0.100 in
2.5 mm
|
0.260 in
6.6 mm
|
1/4
|
0.312 in
7.9 mm
|
||||
$0.1806 - $0.2478 | In production |
0.060 in
1.5 mm
|
1.000 in
25.4 mm
|
0.130 in
3.3 mm
|
0.530 in
13.5 mm
|
|
0.750 in
19.1 mm
|
||||
$0.0494 - $0.0677 | In production |
0.197 in
5 mm
|
0.591 in
15 mm
|
0.128 in
3.3 mm
|
0.157 in
4 mm
|
6
|
0.394 in
10 mm
|
||||
$0.0493 - $0.0677 | 6000 In stock |
0.055 in
1.4 mm
|
0.630 in
16 mm
|
0.748 in
19 mm
|
0.437 in
11.1 mm
|
7/16
|
0.500 in
12.7 mm
|
||||
$0.0787 - $0.1079 | In production |
0.261 in
6.6 mm
|
0.839 in
21.3 mm
|
0.349 in
8.9 mm
|
0.388 in
9.9 mm
|
|
0.475 in
12.1 mm
|
||||
$0.0419 - $0.0575 | In production |
0.070 in
1.8 mm
|
0.598 in
15.2 mm
|
0.126 in
3.2 mm
|
0.372 in
9.4 mm
|
|
0.477 in
12.1 mm
|
||||
$0.1643 - $0.2253 | 4000 In stock |
0.067 in
1.7 mm
|
0.691 in
17.6 mm
|
0.187 in
4.7 mm
|
0.256 in
6.5 mm
|
1/4
|
0.363 in
9.2 mm
|
||||
$0.0469 - $0.0644 | In production |
0.340 in
8.6 mm
|
0.343 in
8.7 mm
|
0.15 in
3.8 mm
|
0.130 in
3.3 mm
|
|
.232 in
5.9 mm
|
||||
$0.0386 - $0.053 | In production |
0.047 in
1.2 mm
|
0.615 in
15.6 mm
|
0.047 in
1.2 mm
|
0.208 in
5.3 mm
|
10
|
0.315 in
8 mm
|
||||
12SWS2512 | $0.0546 - $0.075 | 1000 In stock |
0.046 in
1.2 mm
|
0.687 in
17.4 mm
|
0.334 in
8.5 mm
|
0.263 in
6.7 mm
|
1/4
|
0.348 in
8.8 mm
|
|||
$0.0287 - $0.0394 | 25000 In stock |
0.063 in
1.6 mm
|
0.625 in
15.9 mm
|
0.031 in
0.8 mm
|
0.378 in
9.6 mm
|
3/8
|
0.495 in
12.6 mm
|
||||
$0.0614 - $0.0842 | 1000 In stock |
0.047 in
1.2 mm
|
0.63 in
16.0 mm
|
0.15 in
3.8 mm
|
0.28 in
7.1 mm
|
|
0.374 in
9.5 mm
|
||||
$0.126 - $0.1729 | In production |
0.250 in
6.4 mm
|
0.730 in
18.5 mm
|
0.343 in
8.7 mm
|
0.257 in
6.5 mm
|
1/4
|
.372 in
9.4 mm
|
||||
$0.03 - $0.0412 | 3000 In stock |
0.059 in
1.5 mm
|
0.561 in
14.2 mm
|
0.138 in
3.5 mm
|
0.323 in
8.2 mm
|
5/16
|
0.443 in
11.3 mm
|
||||
$0.0381 - $0.0522 | 19000 In stock |
0.059 in
1.5 mm
|
0.748 in
19.0 mm
|
0.122 in
3.1 mm
|
0.343 in
8.7 mm
|
|
0.469 in
11.9 mm
|
||||
$0.0446 - $0.0611 | 3500 In stock |
0.185 in
4.7 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
|
0.5 in
12.7 mm
|
||||
$0.0463 - $0.0635 | 11000 In stock |
0.059 in
1.5 mm
|
0.618 in
15.7 mm
|
0.15 in
3.8 mm
|
0.315 in
8.0 mm
|
|
0.5 in
12.7 mm
|
||||
$0.0446 - $0.0611 | 6000 In stock |
0.094 in
2.4 mm
|
0.743 in
18.9 mm
|
0.109 in
2.8 mm
|
0.375 in
9.5 mm
|
3/8
|
0.500 in
12.7 mm
|
||||
$0.0546 - $0.0749 | 2000 In stock |
0.125 in
3.2 mm
|
0.748 in
19 mm
|
0.359 in
9.1 mm
|
0.384 in
9.8 mm
|
|
0.507 in
12.9 mm
|
||||
$0.0464 - $0.0636 | In production |
0.031 in
0.8 mm
|
0.750 in
19.1 mm
|
0.047 in
1.2 mm
|
0.253 in
6.4 mm
|
1/4
|
0.341 in
8.7 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue