Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Fixo Selos tipo cadeado

 (19 Produtos)

Lista Painel

Protetores de parafuso

A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.

These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.

The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.

ISO 17712:2013 (coated pin option only) and C-TPAT compliant.

The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.

  • Material: Acrylonitrile Butadiene Styrene (ABS) Barrel and Steel Pin
  • Colours: Blue, Green, Orange, Red and White

Lacre de cabo - metal

Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.

The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering.

Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.

  • Material: Aluminium body with Galvanised Steel cable
  • Colours: Black, Blue, Bronze and Red

Lacre de cabo - plástico

Our Plastic Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.

The seal has an enhanced locking mechanism and tamper evident features. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

  • Material: Polypropylene (PP) body with Chrome Plated Steel hasp.
  • Colours: Blue, Green and Red

Dobradiça externa de canto de metal

A dobradiça de canto externo de metal é adequada para coberturas de máquinas e painéis elétricos. Vêm em diferentes perfis e tamanhos para serem fixados com parafusos prisioneiros ou aparafusados.

Trincos de gaveta com guarda - plástico e borracha

Trincos de gaveta flexíveis sobre o centro têm um design de baixo perfil e a guarda é oculta e fixado sob o trinco para auxiliar este recurso de design. A pega é feita de borracha preta, tornando-a não corrosiva e se fixada utilizando parafusos M4 padrão (não fornecidos)

Trincos de tração over centre c/ guarda

Os trincos para gavetas sobre o centro têm uma superfície lisa para um acabamento estético e funcionam com um gancho de tração. Puxam dois componentes juntos com segurança e são trancados empurrando o trinco sobre o seu centro. Esta gama de trincos destinam-se a aplicações ligeiras, em comparação com os trincos de arame. São utilizados em recipientes pequenos, caixas de metal e máquinas de limpeza industriais leves. Estão disponíveis em vários materiais para se adequarem a vários ambientes de aplicação.

Tampas contra a poeira

As tampas antipó são acessórios adicionais para fechaduras com furos de fixação de 20,2 x 22,2. Protegem a fechadura e evitam a entrada de sujidade e humidade que poderiam danificar o sistema de fecho.

Aneis de fixação

A gama de fechos quarto de volta é fornecida com uma variedade de acessórios, incluindo anés de fixação. Estes são fornecidos em dois tipos diferentes; um em aço de mola e outro em zinco fundido. Adequados para todas as fechaduras com um orifício de fixação de 20,2 x 22,2.

Etiquetas para chave

As nossas etiquetas para chaves são extremamente económicas. Incluem um cartão interior, janela e anel de divisão de metal. Estas etiquetas ajudam a uma boa gestão de chaves e segurança nas instalações de retalho.

  • Disponíveis emoito cores sortidas, incluindo laranja, preto, roxo, branco, azul, amarelo, vermelho, verde.
  • Disponíveis emembalagem com 100 etiquetas, de origem.

Guardas e gaveta de trinco de elo rotativo padrão

Os fechos de elos rotativos seguramente puxam e travam dois componentes juntos. São feitos de aço inoxidável e podem ser operados manualmente, tornando-os rápidos e fáceis de utilizar. São adequadas para uma ampla variedade de aplicações, incluindo recipientes, embalagens e máquinas de limpeza industrial.

Placa de posicionamento

As placas de posicionamento desta gama são utilizadas para posicionar com segurança os fechos de came quando existe um risco potencial de movimentos devido à natureza da aplicação. Esta gama inclui uma anilha e uma chapa feitas de aço.

Pegas com trinco

A gama de fechos quarto de volta é fornecida com uma variedade de acessórios, incluindo peças com trinco. São fornecidas num material de poliamida. Adequados para todas as fechaduras com um orifício de fixação de 20,2 x 22,2

Lacre anti-violação

Our Padlock Seals are used to secure goods during transit, and provides evidence of tampering or breach - giving you peace of mind during shipping.

The seal can only be removed with wire cutters (sold separately). These seals offer a low-cost and secure single-use alternative to conventional padlocks. They are made from tamper evident transparent material.

  • Material: SAN Resin and Polypropylene (PP) body with Chrome Plater Steel hasp
  • Colours: Blue, Green and Red

Includes options that feature RFID tag for electronic scanning and logging.

Pés de palete

Os pés de paletes de baixo perfil são habitualmente designados por copos de solda. Adaptam-se a patins de base metálica e fornecem mais força e proteção.

O material liso em aço macio protege o piso e ajuda a reduzir os níveis de ruído enquanto encapsula e protege totalmente a base de metal.

Os tamanhos máximos do poste pressupõem a utilização de tubagem SHS. Esta gama de pés para paletes é ideal para paletes e destilarias de metal.

  • Opções de empilhamento disponíveis.

Kit de conjuntos de haste simples

Conjuntos de hastes para instalações de dois e três pontos de trincos nivelados embutido. Os conjuntos de hastes incluem guia, retentor e haste. As varas de alumínio têm um diâmetro de 0,34". Os conjuntos de hastes têm um lance de 0,75". Os suportes de guias e retentores são de aço 1010 com inserções de nylon preto. Trinco não incluído e deve ser adquirido separadamente.

Selos de segurança

Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.

Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Aluminium, Polypropylene (PP) and Steel
  • Colours: Blue, Green, Natural, Orange, Red, White and Yellow

Trinco de gaveta com mola lateral

Os trincos de tração por mola ou os trincos de tensão puxam e fixam dois componentes um ao outro. A mola permite puxar de modo expansível e bloquear de modo firme. Uma seleção de materiais permite utilizar este trinco de tração em várias aplicações.

Trincos de expansão

Os trincos de expansão são rápidos e fáceis de instalar. São utilizados como dispositivos de fixação para aplicações que requerem alinhamento e proteção contra vibrações. É necessária uma seleção para recortes em função da grossura da moldura.

Trinco de laço com dormente

Os trincos de tração fecho/dormente de velcro consistem num design simples e ergonómico adequado para uma ampla variedade de aplicações que exigem um trinco simples. Os componentes batente e dormente devem ser encomendados separadamente e ambos estão disponíveis tanto em aço suave como em aço inoxidável.