Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Guma

 (92 sady výrobkov)

Zoznam Mriežka

Samolepiace disky na čelá prírub

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

  • Chrániče príruby so zvýšeným povrchom sú lepiace podložky a majú jednoduchý dizajn na odlepenie a nalepenie.
  • ‌Špeciálne lepidlo za normálnych podmienok pevne drží a nezanecháva žiadne zvyšky.
  • Vhodné pre špecifikácie prírub DIN a ANSI.
Materiál: Guma Farba: Čierna Skupina SR: SR1361

Nastaviteľné nožičky - pochrómovaný kryt

These Chrome Capped Adjustable Feet are an inexpensive solution for light-duty applications on slightly uneven surfaces, including office furniture, shelving, point of purchase displays, cabinetry, and small machinery. The range are made from chrome capped black Polyethylene (PE).

Skupina SR: SR5442 ,SR5701

Nastaviteľné nožičky - štandardné, nečlenené

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Skupina SR: SR5439

Nastavovače - vodorovná montáž

Adjusters - Level Mount adjust to uneven surfaces and level machine tools, electronic racks, and similar applications.

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808

Antivibračné priechodky

Acting as a buffer and absorbing vibrations, our spacers and vibration mount standoffs, are suitable for applications where movement in stationary machinery is unavoidable. These products are also designed to help with noise reduction. Made from black Neoprene Rubber, 60 Shore. Finished with clear dichromate plating. Can withstand temperatures from -40 to 50 ºC.

Tlmiace prvky KPR

Anti-vibration machine mounts featuring a galvanised steel ST37 casing and a natural rubber moulding. These dampening mounts have a 60 shore rubber hardness and break safe options are available in the range. These mounts are available in a mix of types and thread sizes.

Antivibračné dorazy

Anti-vibration buffers made from zinc plated steel and rubber, available in different conical styles and a broad range of thread sizes.

Skupina SR: SR6486

Antivibračné vložky

Tieto valce sú navrhnuté na tlmenie otrasov a absorpciu a rozptyl vibrácií, znižujú dopad na okolité zariadenia alebo konštrukcie.

Účinným tlmením vibrácií pomáhajú antivibračné vložky zlepšovať výkon zariadenia, spoľahlivosť a životnosť. Tlmiaci účinok týchto vložiek tiež pomáha minimalizovať hluk spôsobený vibráciami, čo vedie k pokojnejšiemu a pohodlnejšiemu pracovnému prostrediu.

Nikdy by sa nemali montovať v ťahu, ale v rovnomernom zaťažení a mali by sa používať iba v axiálnom alebo radiálnom smere. Často sa používajú v strojoch a zariadeniach, kompresoroch, klimatizačných jednotkách a zariadeniach ľahkého strojárstva.

  • Tlmia nárazy, absorbujú a rozptyľujú vibrácie.
  • Nikdy by sa nemali montovať v ťahu, ale v rovnomernom zaťažení.
  • Používajú sa iba v axiálnom alebo radiálnom smere.
Materiál: Oceľ Skupina SR: SRP2008, SRP2006, SRP2004

Vlnovce

Tieto vlnovce sa používajú v aplikáciách, ktoré vyžadujú flexibilitu, tesnenie a ochranu. Používajú sa pre spoje, sú k dispozícii pre dvojité kĺby. Určené na rozpínanie a sťahovanie v reakcii na zmeny pohybu a tlaku.

Zodpovedajú za tepelnú rozťažnosť, vibrácie, vychýlenie a ďalšie premenné, ktoré môžu spôsobiť napätie alebo poškodenie spojených častí. Chránia aplikáciu pred nečistotami, prachom, vlhkosťou a inými kontaminantmi, čím zaisťujú dlhú životnosť. Môžu byť naplnené mazivom na zaistenie dlhodobého mazania klzných ložísk.

Na oboch koncoch by mali byť zviazané dvoma sťahovacími páskami (nie sú súčasťou balenia). Bežné sa používajú v automobilovom sektore, vo vzduchotechnike a klimatizácii a vo výrobe.

  • Rozpínajú sa a sťahujú v reakcii na zmeny pohybu a tlaku.
  • Na oboch koncoch by mali byť zviazané dvoma sťahovacími páskami.
  • Používajú sa v automobilovom sektore, vo vzduchotechnike a klimatizácii a vo výrobe.
Materiál: PVC, Guma Skupina SR: SRR3692, SRR3691

Zaslepovacie zátky

Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.

  • Chránia pred vniknutím vlhkosti a prachu, sú odolný voči kyselinám a tlmia vibrácie.
  • Využívajú sa v elektronických zariadeniach a v automobilovom priemysle.
  • Používajú sa na plechové profily na ochranu pred ostrými hranami a sú ideálne na uzatváranie otvorov panelov.
Materiál: PVC, Polyamid, TPE, EBA, TPR Farba: Čierna Norma pre horľavosť materiálu: , UL94 V-2Skupina SR: SR1750, SR6273, SRF0006, SR1751

Plné zátky

Body Plugs are designed to close panel cavities and seal apertures or holes, protecting against sharp edges. The plugs offers a clean finish. Also provides a secure fit with a simple push fit design. Can withstand temperatures ranging from -40C up to 135C.

  • Slúžia ako ochranná bariéra, ktorá zabraňuje tvorbe prachu, nečistôt, vlhkosti a iných znečisťujúcich látok.
  • Používajú sa v rôznych zariadeniach vrátane automobilov, priemyselných zariadení a v ťažkom strojárstve.
  • Odolávajú teplotám od -40 C do 135 C.
Materiál: TPR, Silikón, TPE Farba: Čierna Skupina SR: SR1851, SR1850

USIT utesňovacie podložky

Self-centring Bonded Washers are commonly used where hydraulic fluids and pneumatic oils are prevalent. They are an ideal option for maintenance, repair and operation applications.

Bonded Washers are typically used with screws and bolts. The washer is made from steel and comes with a rubber O-ring seal that fits within the inside diameter of the washer. This washer and seal combination helps ensure a watertight assembly for your application.

Customers have the option to purchase a kit that contains a selection of size options that are suitable for BSP or Metric threads. This ensures quick and easy access to suitable sizes. Alternatively customers can purchase individual parts, in the thread type and specific size required.

  • Washer Material: Mild Steel
  • Seal Material: Nitrile NBR 80
  • Seal Colour: Black

Vložky do káblových vývodiek

Vložky do káblových vývodiek sú určené na vloženie do metrických káblových vývodiek. Sú dostupné vo vyhotovení s rôznym počtom otvorov, čo umožňuje súbežné vedenie niekoľkých káblov zároveň. Zabezpečujú vynikajúcu vodotesnosť pre každý kábel. Tým, že nie sú potrebné vývodky pre každý kábel, sa redukujú požiadavky na potrebný priestor.

Upevňovacie podložky pre káblové vývodky

Upevňovacie podložky pod káblové vývodky sú vhodné na použitie so sortimentom káblových vývodiek a upevňovacích matíc. Sú vyrobené z neoprénu, dajú sa rýchlo a jednoducho upevniť a poskytujú prirodzené utesnenie.

Pojazdové kolieska

We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.

Skupina SR: SR5629 ,SR5646, SR5767

Kolieska pre reštauračné zariadenia

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Skupina SR: SR5621 ,SR5630

Zátky so stredovým úchytom

Zátka so stredovým úchytom sa ľahko zasunie do závitového alebo hladkého otvoru. Kónický tvar možno použiť na zasunutie do viacerých vnútorných priemerov. Tieto zátky ponúkajú priliehavé a bezpečné uchytenie, ktoré zabraňuje vniknutiu nežiaducich látok do otvorenej rúrky alebo otvoru, chránia vnútorné komponenty a zaisťujú optimálny výkon.

Integrovaný stredový úchyt je určený na rýchle a jednoduché odstránenie jeho potiahnutím. Zátka chráni pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.

Používa sa v rôznych aplikáciách.

  • Vďaka kónickému tvaru je zátka vhodná pre viacero vnútorných priemerov.
  • Stredový úchyt je určený na rýchle a jednoduché odstránenie a nasadenie rukou a pomocou nástroja.
  • Používa sa v rôznych aplikáciách, vrátane elektrických káblov v strojoch, zariadeniach a ovládacích paneloch.
Materiál: Polyetylén LD Farba: Žltá, Oranžová, Červená Skupina SR: SR1174, SR1068

Zátka na hydraulické kovanie so stredovým úchytom

Zátky na hydraulické kovanie so stredovým úchytom sú určené na upchanie a utesnenie koncov hadíc. Majú rebrá na pevné uchytenie pri upchávaní hydraulických vedení bez ich napínania. Vyznačujú sa vysokou pevnosťou v ťahu, húževnatosťou a pružnosťou.

Vnútorný úchyt umiestnený v strede umožňuje jednoduché nasadenie a vyberanie zátky. Kónický tvar tiež umožňuje upchávanie rôznych vnútorných priemerov. Zátky tesne priliehajú a bezpečne tesnia, účinne zabraňujú vniknutiu prachu, nečistôt a iných kontaminantov do hadice. Pomáhajú chrániť vnútorné komponenty a zaručujú optimálny výkon.

Bežne sa používajú v stavebníctve, automobilovom priemysle a poľnohospodárstve.

  • Vyznačujú sa vysokou pevnosťou v ťahu, húževnatosťou a pružnosťou.
  • Rebrovanie zaisťuje pevné uchytenie pri zapájaní hydraulických vedení bez ich napínania.
  • Kónický tvar umožňuje zasunutie zátky do viacerých vnútorných priemerov.
Materiál: EVA Farba: Žltá Skupina SR: SR6111

Uzatvorené kónické zátky

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

  • Vďaka vypuklým stranám sú navrhnuté tak, aby bezpečne sedeli.
  • Chránia pred nečistotami, úlomkami a poškodením.
  • Opakovane použiteľné vďaka materiálu a bez vplyvu na účinnosť tesnenia.
Materiál: Silikón Farba: Šedá, Žltá, Zelená, Biela, Červená, Čierna, Ružová, Purpurová, Modrá, Priehľadná Skupina SR: SR5751

D-krúžky a súpravy

Metric D-rings and Kit used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.

  • Poskytujú bezpečné tesnenie v statických a dynamických zariadeniach.
  • Zabezpečujú stabilitu, ktorá zabraňuje pokrúteniu a skĺznutiu tesnenia počas prevádzky či montáže.
  • Jednoducho sa vložia do obrobenej drážky, kde plochý okraj D-krúžku poskytuje stabilitu.
Materiál: NBR Farba: Čierna Skupina SR: SR6159, SRV0071

Stmeňove závory – so záražkou

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

Ľahko vyťahovacie maskovacie krytky

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Ľahko vyťahovacie maskovacie krytky poskytujú optimálnu ochranu profilov ako sú tyče, trubky a rúrky počas výrobných procesov.
  • Medzi typické aplikácie patrí: práškové lakovanie, elektronické lakovanie, pokovovanie a všeobecné lakovacie linky.
  • Aby sa zabezpečilo čo najlepšie prispôsobenie, veľkosť vnútorného priemeru by mala byť približne o 10 % menšia ako vonkajší priemer maskovanej časti.
Materiál: EPDM, Silikón, PVC Farba: Čierna, Prírodná, Priehľadná, Žltá Skupina SR: SR1096, SR6119, SR5755, SRF0079

Roztiahnuteľné maskovacie kryty

Roztiahnuteľné maskovacie kryty sú vynikajúcou alternatívou k bežným krytkám, keď majú časti, ktoré je potrebné zakryť, nepraktické tvary. Náš sortiment zahŕňa poťahy vyrobené z polyetylén ld a PE, ktoré sú navrhnuté tak, aby sa roztiahli a ktoré majú elastický koniec. V našej ponuke sú tiež k dispozícii silikónové kryty, ktoré využívajú prirodzenú elasticitu materiálu na rozšírenie.

Polyetylén ld a PE elastické uzávery poskytujú voľnejšie uchytenie. Toto ich robí ideálnymi na všeobecnú ochranu počas prepravy a skladovania, ako aj na ľahké maskovacie požiadavky.

Naopak, silikónové krytky poskytujú silnejší úchop na časti. Toto ich robí vhodnými pre aplikácie citlivé na tlak.

  • Špeciálne navrhnuté na ochranu častí pred nátermi, maľovaním, pokovovaním alebo abrazívnymi úpravami.
  • Najlepšie sa používajú na všeobecnú ochranu počas prepravy a skladovania.
  • Odoláva teplotám až do 100C pre silikónové a polyetylén ld materiály a až do 60C pre PE materiály.
Materiál: Polyetylén, Polyetylén LD, Silikón Farba: Priehľadná, Modrá, Červená, Biela Skupina SR: SRF0083, SR1097, SRF0019

Návleky na optické vlákna

Návleky na optická vlákna jsou vyrobeny z černého termoplastu (TPE) a poskytují odlehčení a ochranu mikronových vláken při průchodu panely. Návlek pro 900 mikronové vlákno omezuje ohyb vlákna a zabraňuje signálovým ztrátám.

  • z/zo 4