Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Zatlačením Paint works & surface treatment

 (27 sady výrobkov)

Zoznam Mriežka

Flexi vinylové krytky s uchytením - vysokoteplotné

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Vysokoteplotné pružné krytky s úchytom sa nasadzujú a odstraňujú zo závitových alebo hladkých aplikácií.

  • Jedinečná konštrukcia umožňuje nasadenie každej krytky na širokú škálu priemerov.
  • Jednoduchá montáž a demontáž.
Materiál: Mäkčené PVC Farba: Žltá Series Code: SR1072

Hadica maskovacia rovná

High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.

Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.

The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.

Popular applications include; powder coating, e-coating, plating and anodising.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber (55 Shore A Hardness)
  • Colours: Black, Natural and Red


Skupina SR: SRF0064, SR1088, SRF0065

Kryty koncov rúrok

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit.

The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps, but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

  • Material: Polyvinyl Chloride (PVC), Low density polyethylene (LDPE)
  • Colour: Red


Skupina SR: SR1610, SR1620

Kónické krytky a zátky - silná záťaž

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red


Skupina SR: SR1003

Kónické krytky a zátky - široká príruba

Kónické krytky a zátky so širokou prírubou ponúkajú dodatočnú ochranu okolia na povrchu ložiska. Širšia príruba zabraňuje náhodnému zatlačeniu dielu cez protikus. Určené na použitie ako zátka alebo krytka. Kónický profil umožňuje nasadenie dielu do viacerých vnútorných priemerov alebo zakrytie viacerých vonkajších priemerov.

Tieto dvojfunkčné komponenty sa zvyčajne používajú na ochranu pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.

Vďaka tvaru na priame zatlačenie sa ľahko nasadzujú a odstraňujú.

  • Zabraňujú náhodnému zatlačeniu zátky cez protikus.
  • Chránia závitové a hladké rúry, porty a prístupové body pred poškodením, špinou, vlhkosťou, úlomkami a koróziou.
  • Vhodné na použitie v hydraulických systémoch, automobilových komponentoch, v chemickom priemysle alebo zdravotníctve.
Materiál: Polyetylén LD Farba: Žltá, Červená, Modrá Series Code: SRF0030, SR1001, SR1115

Kónické krytky a zátky – štandardné

Štandardné kónické krytky a zátky sú univerzálne komponenty určené na použitie ako zátka alebo krytka. Kónický profil umožňuje nasadenie dielu do viacerých vnútorných priemerov alebo zakrytie viacerých vonkajších priemerov.

Tieto dvojfunkčné zátky alebo krytky sa zvyčajne používajú na ochranu pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.

Vďaka tvaru na priame zatlačenie sa tieto dvojfunkčné komponenty ľahko nasadzujú a odstraňujú. Široký sortiment ponúka výber veľkostí od 2,9 mm do 345,0 mm.

  • Tvar zátky je vhodný pre viacero vnútorných a vonkajších priemerov.
  • Chránia závitové a hladké rúry, porty a prístupové body pred poškodením, špinou, vlhkosťou, úlomkami a koróziou.
  • Vhodné na použitie v hydraulických systémoch, automobilových komponentoch alebo zdravotníctve.
Materiál: Polyetylén LD Farba: Červená, Modrá, Čierna, Priehľadná, Žltá Series Code: SR1000, SR1111, SRF0020

Maskovacia hviezdicová hadica

Star Tubing is a masking solution that is ideal for long studs and pins, where caps are too short. The star-shaped profile allows the part to be flexible and fits easily on to tight diameters.

They tubes are highly flexible and are able to fit several ranges. They easily fit over threaded studs, non-threaded tubes or irregular shapes. They have good heat resistance.

  • Material: Silicone
  • Maximum Temperature: 315 degrees C (600 degrees F)
  • Colours: Blue, Green, Red, White and Yellow


Skupina SR: SR1051

Maskovacie krytky s prírubou

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Material: Silicone (55 Shore A)
  • Maximum Temperature: 316 degrees C (600 degrees F)
  • Colours: Black, Green, Grey, Natural, Pink, Purple, Red and Yellow


Skupina SR: SR5756

Maskovacie vyťahovacie zátky

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: Silicone, EPDM, Silicone Rubber, TPR
  • Colour: Natural, Black, Clear, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue


Skupina SR: SR1057, SR1094, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028, SR1067

Maskovacie zátky bez príruby

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red


Skupina SR: SR1090, SR1093, SR5748, SR1034

Maskovacie zátky s podložkou

These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.

These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.

  • Material: Silicone, EPDM
  • Colour: Grey, Natural, Black, Clear, White, Dark Green, Yellow, Pink, Purple, Red


Skupina SR: SR1065, SR1092, SR5753

Okrúhle koncové krytky - vinylové

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

Skupina SR: SR1044

Okrúhle koncové krytky - štandardné

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red


Skupina SR: SRF0068

Okrúhle koncové krytky - štandardné

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural


Skupina SR: SR5763

Papierové kónické krytky

Tapered paper caps are a type of protective cap used to cover the ends of tubes, pipes or other cylindrical objects. They are made from a mixture of post-consumer and virgin materials, making them a recyclable option.

Ideal for painting and powder coating applications and can help prevent damage and contamination, ensuring that tubes and pipes are in good condition. It can withstand operating temperatures of up to 204 C.

  • Material: Crepe Paper
  • Colour: Brown


Skupina SR: SR6114

Papierové maskovacie zátky

Paper masking plugs are versatile and efficient masking solutions designed to protect and seal off openings during painting, coating, or surface treatment processes. These plugs are made from high-quality paper material, known for its excellent conformability and ability to withstand various chemical substances. The unique design of paper masking plugs allows for easy insertion and removal, ensuring a tight and secure fit in a wide range of hole sizes and shapes. They effectively prevent paint, primer, or other coatings from entering or contaminating areas that need to remain untouched.

The main characteristics of paper masking plugs include their flexibility, durability, and compatibility with different surfaces. These plugs are highly flexible, allowing them to conform to irregular shapes and contours. The paper material used in their construction ensures durability, even when exposed to harsh chemicals or solvents. The plugs' versatility allows them to be used on a variety of surfaces, including metal, plastic, glass, and wood.

  • Material: Crepe Paper
  • Colour: Brown


Skupina SR: SR6113

Pružné koncové krytky - odolné voči kyselinám

Pružné koncové krytky sú vyrobené z pružného materiálu, ktorý sa dá natiahnuť na väčšie rozmery pre dokonalú priľnavosť. Poskytujú ochranu závitov alebo hladkých zakončení.

Krytka má závesné uško na jej použitie s drôtenými háčikmi. Sú vhodným riešením pre aplikácie maskovania pri nízkych teplotách.

Výhodou krytiek je tiež ich materiál odolný voči kyselinám.

  • Dajú sa natiahnuť na väčšie rozmery pre dokonalú priľnavosť.
  • Poskytujú ochranu závitov alebo hladkých zakončení.
  • Majú závesné uško na použitie s drôtenými háčikmi.
Materiál: TPEFarba: ČiernaNorma pre horľavosť materiálu: Series Code: SR1021

Pružné koncové krytky - odolné voči olejom a mazivám

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide excellent protection for threaded applications.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications.

The caps are highly resistance to shredding, making them a durable product. The Green PVC option is suitable for use in oil and grease applications.

  • Material: Polyvinyl Chloride (PVC)
  • Colours: Black and Green


Skupina SR: SR1020

Pružné koncové krytky - štandardné

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss


Series Code: SR1044

Rebrované krytky potrubia

Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.

It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.

  • Material: LDPE
  • Colour: Red, Yellow


Skupina SR: SR1046

Súbežné ochranné zátky

Súbežné ochranné zátky sú univerzálne zátky používané na ochranu rôznych aplikácií.

Termoplastický elastomér sa odporúča pre aplikácie, kde sa vyžaduje odolnosť voči kyselinám. PVC je vysoko odolné voči roztrhnutiu a vhodné pre aplikácie so závitom. Zelený vinyl dobre funguje v aplikáciách, kde sa vyskytujú oleje a tuky.

Majú súbežnú alebo rovnú stenu, čo zaisťuje bezpečné a priliehavé uchytenie, zároveň zabraňuje kontaminácii, poškodeniu, špine, korózii, vlhkosti a nečistotám počas skladovania a prepravy.

  • Súbežný tvar zaisťuje bezpečné a priliehavé uchytenie, zabraňuje kontaminácii, korózii a nečistotám počas skladovania a prepravy.
  • Jednoduché nasadenie a odstránenie, poskytujú elegantný vzhľad.
  • Vhodné pre rôzne aplikácie vrátane automobilového priemyslu, výroby a obchodu.
Materiál: Polyetylén LD, TPR, TPE, PVC, Vinyl Farba: Prírodná, Čierna, Červená, Zelená Series Code: SR1015, SR1067, SRSTG, SRSTLL, SR1014, SR1013, SRF0000

Uzatvorené kónické zátky

Covered Tapered Plugs are designed to ensure a secure fit due to their convex sides and protect from contaminants, debris and damage. It features a push fit style that makes it easy to use and remove.

Used in a variety of applications, including blind holes, pipes, furniture or electrical boxes. They are reusable due to the material from which they are constructed without affecting the effectiveness of the sealing.

  • Material: Silicone
  • Colour: Grey, Yellow, Green, White, Red, Black, Pink, Purple, Blue, Clear


Skupina SR: SR5751

Vysokoteplotné kónické zátky

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM, TPR
  • Colour: Natural, Black, Yellow, Red, Blue, Green, Pink


Skupina SR: SRF0072, SR1045, SR1089, SR1179, SR1176, SR1499, SR1498

Zátky Collar

Collar plugs feature a self tapping design which makes them easy to install. Very durable due to their thick wall, they are difficult to dislodge and offer a secure connection.

Designed to protect your equipment from dust, debris and other external elements. Ideal for sandblasting and other applications in the construction and automotive industries.

  • Material: LDPE
  • Colour: Orange


Skupina SR: SR1160

Zátky so stredovým úchytom

Zátka so stredovým úchytom sa ľahko zasunie do závitového alebo hladkého otvoru. Kónický tvar možno použiť na zasunutie do viacerých vnútorných priemerov. Tieto zátky ponúkajú priliehavé a bezpečné uchytenie, ktoré zabraňuje vniknutiu nežiaducich látok do otvorenej rúrky alebo otvoru, chránia vnútorné komponenty a zaisťujú optimálny výkon.

Integrovaný stredový úchyt je určený na rýchle a jednoduché odstránenie jeho potiahnutím. Zátka chráni pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.

Používa sa v rôznych aplikáciách.

  • Vďaka kónickému tvaru je zátka vhodná pre viacero vnútorných priemerov.
  • Stredový úchyt je určený na rýchle a jednoduché odstránenie a nasadenie rukou a pomocou nástroja.
  • Používa sa v rôznych aplikáciách, vrátane elektrických káblov v strojoch, zariadeniach a ovládacích paneloch.
Materiál: Polyetylén LD, TPR Farba: Žltá, Čierna, Oranžová, Červená Series Code: SR1174, SR1067, SR1068

  • z/zo 2