Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Závit Lankové plomby

 (59 sady výrobkov)

Zoznam Mriežka

Bezpečnostné plomby

Security Seals provide a tamper-evident seal for plastic containers, offering protection against theft and contamination. Ideal for use on storage and shopping containers. Available in various styles, including cable lock and EZE seal.

  • Naše bezpečnostné plomby poskytujú plomby so štítkami ukazujúcimi neoprávnenú manipuláciu s plastovými obalmi, plus bezpečnostnú ochranu proti krádeži a znečisteniu.
  • Ideálne na použitie obalov na sklade a na predajni.
Materiál: Oceľ, PP, HIPS Farba: Oranžová, Žltá, Červená, Zelená, Prírodná, Biela, Modrá Skupina SR: SR1152, SRArrowLock, SR1153, SR1151, SRZipLock, SRSphereLock, SRLuggagelock

Celozávitové kolíky a tyče

Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.

Skupina SR: SR1985

Diamantové vrúbkované gombíky - závitová vložka / závitový čap

Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.

Guľôčkové dopravné jednotky Float-on

Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.

Hríbová hlavica

Mushroom Ball Knobs give products an aesthetically pleasing, finished look. These moulded plastic knobs are ideal for a wide range of applications including machine tools, jigs, and fixtures. The mushroom design provides a comfortable grip.

Skupina SR: SR6530

Krytky na ochranu stĺpikov

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

  • Používajú sa na ochranu príslušenstva s BSP a UNF závitom.
  • Vyrobené s malou prírubou.
  • Zvyšujú ochranu pred znečistením a obmedzujú stratu času pri opakovaných úkonoch.
Materiál: Polyetylén LD, Polyetylén Farba: Prírodná, Červená Skupina SR: SR1024, SR1124, SR1025, SR1380

Krytky s prírubou

Krytky s prírubou sú navrhnuté pre ľahkú montáž a demontáž pomocou automatizovaného zariadenia alebo ručne. Zvyčajne sa používajú na ochranu metrických alebo britských závitov s O-krúžkami alebo bez nich. Väčšia príruba umožňuje rýchlejšie nasadenie a vybratie rukou.

Na účely kontroly kvality. Krytky v prírodnej farbe umožňujú vidieť cez krytku a kontrolovať, či je O-krúžok nainštalovaný na chránenej armatúre alebo nie.

Poskytujú priliehavé a bezpečné uchytenie.

  • Určené na zakrytie a ochranu závitov.
  • Chránia pred poškodením, nečistotami a vlhkosťou.
  • Používajú sa v automobilovom priemysle a strojárstve.
Materiál: TPE, Polyetylén LD Farba: Žltá, Prírodná Skupina SR: SRCTLTPE, SR1116

Krytky s úchytom

Krytky s úchytom sú určené na ochranu aplikácií pred kontamináciou a rozliatím. Tvar úchytu poskytuje väčšiu plochu kontaktu s povrchom a vyžaduje menšiu uchopovaciu silu počas montáže a demontáže.

Úchyty sú užitočné najmä v aplikáciách vyžadujúcich rýchle odstránenie počas mechanického procesu, sú obľúbenou voľbou v rôznych priemyselných odvetviach.

Flexibilita použitých materiálov umožňuje tesné nasadenie v aplikáciách. S pridaným úchytom sú nevyhnutnou voľbou.

  • Navrhnuté na ochranu pred kontamináciou a rozliatím.
  • Vďaka flexibilnému tvaru sa môžu roztiahnuť do trochu väčších rozmerov pre priliehavé uloženie.
  • Používajú sa v potravinárskom priemysle, priemyselných alebo skladovacích aplikáciách.
  • They can be reused.
Materiál: Polyetylén LD Farba: Žltá Skupina SR: SRQCF

Krytky so závitom a tesnením

Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.

  • Krytky sú vybavené vnútorným tesniacim diskom z neoprénovej gumy, ktorá zamedzuje únik kvapaliny a navyše znižuje šmykové napätie.
  • Ľahko sa manuálne montujú a demontujú, a ich šesťhranná hlava umožňuje nasadenie alebo vybratie zátky pomocou kľúča alebo nástrčného nástavca pri nízkom krútiacom momente.
  • Využívajú sa v rôznych zariadeniach vrátane hydraulického, pneumatického a všeobecného strojárskeho priemyslu.
Materiál: Polyetylén HD Farba: Žltá, Červená Skupina SR: SR1126

Krídlové ovládacie matice - skosená/závitová vložka

Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.

Kónické krytky a zátky - široká príruba

Kónické krytky a zátky so širokou prírubou ponúkajú dodatočnú ochranu okolia na povrchu ložiska. Širšia príruba zabraňuje náhodnému zatlačeniu dielu cez protikus. Určené na použitie ako zátka alebo krytka. Kónický profil umožňuje nasadenie dielu do viacerých vnútorných priemerov alebo zakrytie viacerých vonkajších priemerov.

Tieto dvojfunkčné komponenty sa zvyčajne používajú na ochranu pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.

Vďaka tvaru na priame zatlačenie sa ľahko nasadzujú a odstraňujú.

  • Zabraňujú náhodnému zatlačeniu zátky cez protikus.
  • Chránia závitové a hladké rúry, porty a prístupové body pred poškodením, špinou, vlhkosťou, úlomkami a koróziou.
  • Vhodné na použitie v hydraulických systémoch, automobilových komponentoch, v chemickom priemysle alebo zdravotníctve.
Materiál: Polyetylén LD Farba: Červená, Modrá, Žltá Skupina SR: SR1001, SR1115, SRF0030

Kónické krytky a zátky – štandardné

Štandardné kónické krytky a zátky sú univerzálne komponenty určené na použitie ako zátka alebo krytka. Kónický profil umožňuje nasadenie dielu do viacerých vnútorných priemerov alebo zakrytie viacerých vonkajších priemerov.

Tieto dvojfunkčné zátky alebo krytky sa zvyčajne používajú na ochranu pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.

Vďaka tvaru na priame zatlačenie sa tieto dvojfunkčné komponenty ľahko nasadzujú a odstraňujú. Široký sortiment ponúka výber veľkostí od 2,9 mm do 345,0 mm.

  • Tvar zátky je vhodný pre viacero vnútorných a vonkajších priemerov.
  • Chránia závitové a hladké rúry, porty a prístupové body pred poškodením, špinou, vlhkosťou, úlomkami a koróziou.
  • Vhodné na použitie v hydraulických systémoch, automobilových komponentoch alebo zdravotníctve.
Materiál: Polyetylén LD Farba: Červená, Modrá, Čierna, Priehľadná, Žltá Skupina SR: SR1000, SR1111, SRF0020

LPG zátky

LPG Plugs are designed for the LPG sector. It shuts LP gas cylinders, avoiding hazardous gas leaks. Used for secure, effective sealing, tamper-proofing, and shipping. Complies with LP Gas Association Code of Practise 15: Part 2.

  • Určené na šikovné a účinné riešenie na uzatváranie plynových fliaš a zabránenie škodlivému úniku plynu.
  • Dodržiavajú kódex postupov asociácie LPG 15: 2. časť
  • Využívajú sa v priemyselných, automobilových a logistických zariadeniach.
Materiál: Polyetylén LD Farba: Čierna Skupina SR: SRF0078

Lankové plomby - kovové telo

Cable Seals with a Metal Body are designed for long-term security and are used worldwide to protect goods during import and export. The steel cable can only be removed using a tool (sold separately) and unravels when cut to prevent reuse. Compliant with ISO17712:2023 and C-TPAT.

  • Naše kovové lankové plomby možno používať na celom svete na zabezpečenie tovaru počas dovozu a vývozu. Typické použitie zahŕňa prepravné kontajnery, nákladné kontajnery, železničný náklad, nákladné vozidlá a prívesy.
  • Oceľové lanko možno odstrániť iba pomocou nástroja.
  • Podľa normy ISO17712: 2023 a C-TPAT s priemerom lanka 3,5 mm a viac.
Materiál: PP Farba: Čierna, Modrá, Červená, Bronzová Skupina SR: SRH0017, SRAluLock

Lankové plomby - plastové telo

Cable Seals with a Plastic Body designed for long-term security and are used worldwide to protect goods during import and export. The long tag is ideal for printing QR codes, serial numbers and barcodes (up to 13 digits). High tensile strength options of 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

  • Naše plastové lankové plomby sa dajú používať po celom svete na zabezpečenie tovaru pri dovoze a vývoze. Typické použitie zahŕňa prepravné kontajnery, nákladné kontajnery, železničný náklad, nákladné vozidlá a prívesy.
  • Vylepšený uzamykací mechanizmus a funkcia na rozpoznanie neoprávnenej manipulácie.
  • Veľmi vysoká pevnosť v ťahu s možnosťou výberu: 120 kg (1,5 mm priemer) a 150 kg (2,0 mm priemer).
Farba: Modrá, Zelená, Červená Skupina SR: SRH0021

Madlá - mostíkové, plastové

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural

Mäkké vrúbkované uzávery

Mäkké vrúbkované krytky sú jednoduchý a úsporný spôsob ochrany metrických a UNF závitov počas lakovania, montáže alebo prepravy. Majú vrúbkovaný vonkajší povrch, sú vyrobené z mäkkého, odolného TPE, ktorý poskytuje lepšiu priľnavosť a pevné uchytenie. Chránia konce rúrok pred poškodením a zabraňujú vniknutiu nečistôt.

Jednoduchá montáž a demontáž. Môžu sa používať pri teplotách od -60 C do 135 C.

Bežne sa používajú v inštalatérstve, vzduchotechnike a klimatizácii a priemyselných aplikáciách.

  • Jednoduchý a úsporný spôsob ochrany metrických a UNF závitov.
  • Jednoduchá montáž a demontáž.
  • Používajú sa pri teplotách od minimálne -60 C do maximálne 135 C.
Materiál: TPE Farba: Modrá Skupina SR: SRF0010

Nohy pre stroje - Štandard

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Skupina SR: SR1545

Obdĺžnikové vložky a klzáky so závitom - kovové

Rectangular Threaded Inserts are ideal for use with adjustable feet, tilt glides, and castors. Available in all-metal options or plastic inserts that feature a metal nut.

Zátky a klzáky so závitom sa dodávajú v rôznych typoch. Zátky sa vkladajú do dutiny na konci potrubí a rúrok a poskytujú čistý a upravený vzhľad.

  • Ponúka ochranu povrchu a zabraňuje vniknutiu nečistôt a iných kontaminantov.
  • Vhodné pre štandardné aplikácie a aplikácie so silným zaťažením.
Materiál: Polyetylén HD, HDPE, oceľ, PA, Hliník, HDPE Farba: Čierna, Šedá, Prírodná Skupina SR: SR1570, SR1571, SR1567

Ochranné krytky so závitom

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Vyznačujú sa vrúbkovaným dizajnom hlavy, ktorý uľahčuje manuálnu montáž a demontáž, otočením na trubke alebo potrubí.
  • Ochranné krytky zabraňujú prenikaniu nečistôt do otvoru, ako sú špina, prach, úlomky a vlhkosť.
  • Využívajú sa v rôznych zariadeniach vrátane hydraulických a pneumatických systémov, automobilov a v priemyselných zariadeniach.
Materiál: Polyetylén LD, Polyetylén HD, Polyamid Farba: Prírodná, Žltá, Červená Skupina SR: SR1018, SRF0015, SRF0014

Ochranné krytky so závitom PCR

Ochranné viečka so závitom chránia závity a príslušenstvo pred poškodením počas výroby, skladovania a prepravy, čím zabezpečujú, že zostanú v dobrom stave a pripravené na použitie, keď sú potrebné. Udržujú kontaminanty, ako sú špina, prach, trosky a vlhkosť, mimo otvoru.

Vyznačujú sa dizajnom vrúbkovaná hlava ktorý uľahčuje ich ručnú inštaláciu a odstránenie. Jednoducho ich našroubujte na rúrku alebo trubku. Používa sa v rôznych aplikáciách, vrátane hydraulických a pneumatických systémov, automobilového a priemyselného prostredia. Dostupné v širokej škále veľkostí závitov, ktoré zodpovedajú metrickým, BSP/plynovým a UNF normám.

Táto séria je vyrobená z materiálu z recyklovaných produktov po spotrebe, ktorý je navrhnutý tak, aby podporoval ambície ESG spoločnosti Essentra a našich zákazníkov. Materiál: LDPE - PCR Farba: Zelená Skupina SR: SRCFPCR

Ochranné zátky so závitom

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Vyznačujú sa vrúbkovaným dizajnom hlavy, ktorý uľahčuje manuálnu montáž a demontáž, otočením na trubke alebo potrubí.
  • Ochranná zátka chráni pred nečistotami ako sú špina, prach, úlomky a vlhkosť, ktoré sa dostanú z otvoru.
  • Využívajú sa v rôznych zariadeniach vrátane hydraulického, pneumatického a všeobecného strojárskeho priemyslu.
Materiál: Polyetylén LD, PA Farba: Červená, Prírodná Skupina SR: SR1002, SR5757, SR1054

Ochranné zátky so závitom - rýchlonasadzovacie

These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It conceals the initial thread of ordinary female threads. It is reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Vďaka ergonomickému úchytu sa jednoducho montujú a demontujú.
  • Dodáva sa buď zo silikónu, čo je opätovne použiteľný materiál odolný voči vysokej teplote, alebo EPDM, čo je opätovne použiteľný a cenovo výhodný materiál s menšou tepelnou, ale vynikajúcou chemickou odolnosťou.
  • Využívajú sa v rôznych zariadeniach vrátane hydraulického, pneumatického a všeobecného strojárskeho priemyslu.
Materiál: Polyetylén LD Farba: Červená Skupina SR: SR1009

Ochranné zátky so závitom - závity NPT

Threaded Protection Plugs designed for use on NPT Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. Can be installed by hand or using a 12-point socket head. Designed for strength and abrasion resistance. Can withstand temperatures from -40F up to 230F (-40C to 110C).

  • Dajú sa montovať manuálne alebo pomocou 12-bodového nástrčkového kľúča, skrutkovača alebo vidlicového kľúča.
  • Vydržia teploty od -40 F do 230 F | -40 C do 110 C.
  • Táto zátka so závitom sa odporúča používať tam, kde sa vyžaduje pevnosť a odolnosť proti oderu.
Materiál: Polyetylén HD, PEEK Farba: Červená, Hnedá Skupina SR: SR5759, SRK0083

Ochranné zátky so závitom - závity UNF

Threaded Protection Plugs designed for use on UNF Threads. Shield threads and fittings from damage and contaminants during production, storage and shipment. With fewer thread forms, they allow for quick application.

  • Majú menej závitových tvarov na rýchlejší úkon a možno ich namontovať alebo demontovať rukou, šesťhranným kľúčom alebo skrutkovačom/šrobovákom.
  • Sú kompatibilné so štandardnými NS a NF závitmi 1. 2. a 3. triedy.
  • Používajú sa v rôznych zariadeniach vrátane hydraulických, pneumatických a všeobecných strojárskych.
Materiál: Polyetylén LD, Polyetylén HD Farba: Červená, Žltá Skupina SR: SR1077, SRF0029

  • z/zo 3