Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Encaixe de pressão Roscas métricas

 (42 Produtos)


Ezeplugs

O nosso design patenteado de encaixe rápido dos Ezeplugs bloqueia facilmente os tampões com um simples empurrão. Os tamõesde LDPE são projetados com uma guia de tração central ou lateral forte e flexível para remoção eficiente em 25 tamanhos populares de rosca.

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

Pull Tab Caps

Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.

The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.

The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.

  • Designed to protect from contamination and spillages.
  • Flexible design means it can strech on to slightly larger dimensions for a snug fit.
  • Used in the food industry, industrial applications, or storage applications.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Tampas com aba de remoção

As tampas com aba de remoção são uma solução standard, prontas a utilizar, que permitem responder às necessidades dos seus clientes sem os atrasos comuns.

As tampas com abas de remoção são tampas de instalação e remoção rápida. Como solução rápida, podem ser facilmente instaladas e removidas numa grande variedade de aplicações, incluindo, tubos e mangueiras hidráulicas críticas, tais como para o transporte de óleos e outros fluidos em torno de veículos e maquinaria. Isto faz com que sejam a escolha ideal para o setor da construção automóvel especializada e outros setores automóveis e de fabrico.

As tampas com aba de remoção também podem ajudar na proteção de terminais de tubos e mangueiras durante o transporte e armazenamento. Protegem as peças de danos, sujidade, humidade e outras formas de contaminação. Estas tampas são altamente versáteis e ideais para uma vasta gama de aplicações e roscas diferentes, incluindo BSP, GAS, UNF, JIC e NPT.

Fabricadas em polietileno de baixa densidade (LDPE), as tampas contam com uma aba de remoção fácil para a libertação e remoção rápida. A facilidade de extração das tampas com aba de remoção de tubagens hidráulicas aceleram o processo de remoção. Basta puxar a aba para abrir a tampa.

O material LDPE é resistente e flexível. Oferecem muitas das vantagens das tampas em PVC, tal como a integridade e a limpeza.

  • Cores: azul, neutro e amarelo
  • Em conformidade com RoHS

Tampas com aba de remoção PCR

As tampas com aba desdobrável proporcionam uma solução de encaixe e libertação rápidas, graças ao seu design com aba desdobrável. Protege eficazmente as peças contra danos, sujidade, humidade e outras formas de contaminação. Adequado para várias aplicações, incluindo tubos e tubagens hidráulicas, acessórios hidráulicos e proteção geral das extremidades dos tubos. São uma excelente escolha para a indústria de veículos especializados e outros setores de produção.

Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRTLSPCR

Tampas com aba para puxar PCR

As tampas de conectores de encaixe rápido são projetadas para proteger os conectores de encaixe rápido macho que cumprem com as normas SAE. Utilizado em aplicações hidráulicas para proteger os componentes contra poeira, humidade, danos por choque e resíduos de fuga de fluidos, que poderiam afetar o sistema hidráulico durante a fabricação, testes, armazenamento e transporte. Apresenta uma aba central longa que permite uma remoção fácil com uma aderência forte, tornando-a especialmente importante para aplicações de fluidos.

Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRQCFPCR

Tampas de mascaramento de anilha

Uma gama de Tampas com Anilhas de Mascaramento, que podem ser aplicadas como tampas de proteção para pontas terminais roscadas e não roscadas.

Embora o produto tenha sido concebido principalmente como tampa, as anilhas integradas podem servir para mascarar as superfícies e proteger os rebordos, para garantir que o orifício onde são aplicadas fica livre de contaminantes e danos. Esta solução de mascaramento altamente versátil pode também ser invertida e utilizada para tapar orifícios.

  • Material: silicone (55 Shore A)
  • Temperatura máxima: 316 ºC (600 ºF)
  • Cores: preto, verde, cinzento, natural, rosa, púrpura, vermelho e amarelo

Tampas de papel afilado

Estas tampas cónicas castanhas são feitas de papel crespado e são adequadas para aplicações de pintura ou revestimento em pó. Podem suportar temperaturas de até 205 graus Celsius e são uma alternativa económica ao silicone. São feitas de uma mistura de materiais pós-consumo e virgens e são totalmente recicláveis, tornando-as também uma opção ecológica.

Tampas de parafusação única

Os tampões e tampas cónicos padrão foram concebidos para cada peça de forma a cobrir vários diâmetros externos ou ligar vários diâmetros internos. O material durável LDPE protege contra danos, sujidade, humidade e corrosão durante o armazenamento e transporte. A nossa gama é fornecida com as opções de cor vermelho, azul, preto e amarelo.

Tampas de parafuso de cabeça de soquete

As nossas tampas de rosca estão disponíveis numa variedade de formas e materiais, atendendo a diferentes usos. O mais comum é utilizar nas caixas internas do no-break quando os cabos de alta tensão passam perto das cabeças dos parafusos de metal, o que ocorre quando o espaço é limitado. A tampa pode ser aplicada para evitar interferência entre os dois, pois a cabeça do parafuso precisa de ser isolada. Estas tampas também podem proteger contra a poeira e a sujidade. A nossa linha é disponibilizada em cinzento, branco ou preto e fabricada em silicone ou polietileno de baixa densidade.

Tampas de pressão para extremidades

As tampas de pressão para extremidades macias são uma forma simples e económica de proteger roscas métricas e UNF durante trabalhos de pintura, montagem ou transporte. São fabricadas em TPE macio e resistente, que proporciona uma melhor preensão e ajuste firme. Protege as extremidades de tubos de danos e mantém a sujidade e resíduos afastados.

Fáceis de instalar e remover. Podem ser utilizadas em temperaturas de -60 C a 135 C.

Habitualmente utilizadas em aplicações de canalização, HVAC e aplicações industriais.

  • Uma forma simples e económica de proteger roscas métricas e UNF.
  • Fácil de instalar e remover.
  • Funcionamento em temperaturas mínimas de -60 C a máximas de 135 C.
Material: Polietileno de baixa densidade, TPE Cor: Vermelho, Azul Código de série: SR1161, SRCFBTPE, SRCFB

Tampas de pressão para extremidades PCR

A tampa de extremidade por encaixe proporciona proteção geral para roscas métricas, BSP e UNF, contra contaminantes como sujidade, poeira e humidade. O design de encaixe por pressão permite uma aplicação manual fácil, garantindo simultaneamente um encaixe seguro. Ideal para uma variedade de aplicações na fabricação, armazenamento e durante o transporte de componentes. Esta série é uma alternativa económica a um perfil roscado.

Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRCFBPCR

Tampas de proteção Unicap

As tampas de cobertura Unicap ocultam e protegem os parafusos (normais ou de porcas) expostos. A nossa gama encontra-se disponível em PP ou PE e possui diversas opções de cores, com o branco como arruela padrão. As Unicaps são fornecidos em estilos de baixo perfil e alto perfil.

Tampas de proteção de parafusos

As tampas de proteção de parafusos ocultam e protegem as cabeças dos parafusos e porcas da intempérie. Ideais para cabeças de parafusos e porcas. Criam um aspeto de acabamento melhorado e são uma excelente escolha para aplicações ao ar livre.

Esta gama é fornecida com uma vasta seleção de tamanhos para várias aplicações. Estas tampas estão disponíveis para a maioria dos parafusos comuns da norma imperial UNF, métrica ISO 4017 ou DIN 933.

Disponíveis numa grande variedade de cores.

  • Protegem os fixadores de uniões da adulteração e desgaste.
  • Cria um aspeto acabado para a sua aplicação.
  • Excelente escolha para aplicações de exteriores.
Material: PE-LD
Cor: Preto, Verde, Castanho, Cinzento, Branco
Padrão de inflamabilidade do material:

Tampas de proteção de pinos

As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.

Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.

  • Material: polietileno (PE)
  • Cor: Natural

Tampas de proteção fáceis de puxar

As tampas de proteção fáceis de puxar proporcionam uma proteção ótima para perfis de pontas, como varas, canos e tubos, durante o processo de fabricação. As aplicações típicas incluem: revestimento a pó, e-coating, cromados e linhas de tinta geral.

Esta gama conta com várias opções, incluindo uma linha com design com falange e um vedante interno que oferece um ajuste firme ou opções com patilha para puxar ergonómica para uma remoção mais fácil.

Estas tampas são fáceis de instalar: para garantir o melhor ajuste possível, o calibre deve ser aproximadamente 10% menor do que o diâmetro exterior da peça a ser isolada.

A nossa gama está disponível em diferentes opções de material com várias propriedades benéficas. O silicone é um material de mascaramento de primeira qualidade com alta resistência térmica e química. O EPDM é uma opção de material mais económica com uma menor resistência à temperatura. As opções de silicone e EPDM podem ser utilizadas várias vezes. Por outro lado, o PVC macio é uma solução mais económica, também com resistência aos químicos, uma reduzida resistência à temperatura e destina-se a apenas uma utilização.

  • Materiais: borracha de silicone 600F (316C), EPDM 425F (218C) e cloreto polivinílico macio (PVC) 425F (218C)
  • Cores: natural, preto e amarelo
  • Dureza: durómetro (Shore A) 55 + 5 e 85 +/–2

Tampas e tampões cónicas - flange larga

As tampas cónicas de falange larga oferecem a proteção adicional à área circundante da superfície de carga. A falange mais larga impede que a peça seja acidentalmente pressionada para baixo na peça de contacto. Concebida para ser utilizada como um tampão ou tampa. O perfil cónico permite que a peça tape vários diâmetros internos ou vários diâmetros externos.

Estes componentes de dupla função são habitualmente utilizados para proteger de danos, sujidade, humidade e outras formas de corrosão durante o armazenamento e transporte.

Com um ajuste por pressão para a frente, são fáceis de instalar e remover.

  • Impede que o tampão seja acidentalmente empurrado para baixo na peça de contacto.
  • Protegem tubos, portas e pontos de acesso roscados e não roscados de danos, sujidade, humidade, resíduos e corrosão.
  • Adequados para a utilização em sistemas hidráulicos, componentes automóveis, químicos ou indústria médica.
Material: PE-LD
Cor: Vermelho, Azul
Padrão de inflamabilidade do material:

Tampas e tampões cónicos - padrão

As tampas e tampões cónicos roscados são componentes versáteis, concebidos para a utilização como tampa. O perfil cónico permite que a peça se adapte a vários diâmetros internos ou vários diâmetros externos.

Estes tampões ou tampas de dupla função são habitualmente utilizados para proteger de danos, sujidade, humidade e outras formas de corrosão durante o armazenamento e transporte.

Com um design de ajuste por pressão para a frente, estes componentes de dupla função são fáceis de instalar e remover. A vasta gama oferece uma seleção diversificada de tamanhos que vão de 2,9 mm a 345,0 mm.

  • Design do tampão adequado para vários diâmetros internos e externos.
  • Protegem tubos, portas e pontos de acesso roscados e não roscados de danos, sujidade, humidade, resíduos e corrosão.
  • Adequados para a utilização em sistemas hidráulicos, componentes automóveis ou indústria médica.
Material: PE-LD
Cor: Vermelho, Azul, Preto, Amarelo, Transparente
Padrão de inflamabilidade do material:

Tampas e tampões cónicos - padrão PCR

As tampas e os conectores cónicos padrão foram concebidos para funcionar tanto como tampas ou como conectores. Podem acomodar mais de 140 tamanhos devido à sua forma cónica. Comumente utilizado para proteção contra danos, sujidade, humidade e outros produtos químicos corrosivos durante o armazenamento e o transporte. São amplamente aplicáveis em várias indústrias. Simples de instalar e remover, proporcionam uma solução económica.

Esta série é fabricada a partir de material reciclado pós-consumo, que é concebido para apoiar as ambições ESG da Essentra e dos nossos clientes. Material: LDPE - PCR Cor: Verde Código de série: SRSTCPCR

Tampas flangeadas

As tampas flangeadas foram concebidas para a montagem e remoção fáceis, com equipamento automatizado ou à mão. Normalmente utilizadas para proteger roscas métricas ou imperiais, com ou sem O-Rings. A falange maior permite a aplicação e remoção mais rápidas se utilizada à mão.

Para fins de controlo de qualidade, as tampas de cor natural permitem ver através da tampa e confirmar se o O-ring está instalado no componente protegido.

Fornecem um ajuste firme e seguro.

  • Concebidas para cobrir e proteger as roscas.
  • Protegem dos danos, sujidade e humidade.
  • Utilizadas nos setores automóvel e de engenharia.
Material: PE-LD, TPE, Silicone, PE, PVC, TPR
Cor: Preto, Amarelo, Natural, Cor-de-rosa, Vermelho
Padrão de inflamabilidade do material:

Tampas flexíveis com aba de tração em vinil - alta temperatura

Tampas flexíveis para altas temperaturas com um design de patilha de puxar ergonómico para uma instalação e remoção fáceis. Adequadas para utilização em aplicações roscadas ou simples.

O design único adapta-se a uma vasta gama de aplicações e tamanhos de roscas, incluindo métrica, UNF e BSP. A gama inclui opções com design de seis lados.

  • Material: cloreto de polivinilo (PVC) flexível
  • Cor: amarelo

Tampas para parafusos Allen

Estas tampas roscadas para parafuso Allen LDPE pretas são usadas para ocultar e proteger os parafusos Allen expostos contra poeira, sujidade e danos. Oferecemos uma pequena seleção de opções de tamanho, para atender às suas necessidades de aplicação.

Tampas redondas - vinil

"A tampa terminal em vinil redonda com montagem por pressão é um acessório prático e versátil, que oferece um acabamento limpo e elegante das extremidades de vários objetos cilíndricos.

Concebida para o ajuste em extremidades de tubos, varas e canos redondos ou cilíndricos, resiste ao impacto, à abrasão e ao desgaste.

O acabamento brilhante e atrativo faz com que esta tampa seja ideal para utilizar como tampa decorativa. Também funciona como barreira protetora, protegendo as extremidades de tubos ou varas da humidade, pó, sujidade e outros contaminantes.

Material: cloreto polivinílico (PVC) Cor: preto, vermelho

  • de 2