Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Redonda Roscada Kit

 (23 Produtos)

Lista Painel

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPR Colour: Black Series Code: SR1026

Inserções redondas roscadas

As inserções roscadas redondas estão disponíveis na modalidade de instalação rápida para extremidades de tubos e tubos de ligação. Incluem roscas para uma fixação com parafuso segura. Estas inserções roscadas fornecem um ponto de montagem estável e seguro para uma vasta gama de mobiliário e componentes de equipamentos.

Normalmente utilizado na indústrias do fabrico, embalagem e construção.

  • Material: HDPE, nylon, PA, aço, PP, LDPE, alumínio, PE
  • Cor: preto, natural, cinzento

Inserções redondos - metal

As inserções roscadas redondos vêm numa variedade de opções e estilos. São ideais para aplicações pesadas e são feitos de uma liga de alumínio fundido. As inserções com rosca metálica são outra opção de inserção para serviço pesado. Ideais para uso com pés ajustáveis, guias de inclinação e rodízios. As roscas M8 ou M10 com porca de fixação em aço macio proporcionam uma fixação forte. A linha de metal permite um ajuste repetitivo suave e as molduras de duas peças encaixam perfeitamente para encaixarem nos tubos.

Painéis autocolantes antiderrapantes

Os amortecedores autocolantes proporcionam amortecimento e proteção a uma grande variedade de superfícies em muitas aplicações.

A gama inclui discos autocolantes pretos com espuma de um lado com propriedades antiderrapantes. Disponíveis em embalagens de quatro em rolo ou em painel, estes discos versáteis foram concebidos para se colarem a muitas superfícies, incluindo cartão ondulado, contraplacado, madeira, plásticos de energia reduzida e revestimentos a pó.

Também incluem painéis antiderrapantes fabricados em fita de espuma PE, com uma proteção em silicone. São adequados para aplicações com intervalos de temperaturas entre -29 C e 66 C.

  • Adesivo de borracha
  • Solução permanente
  • Acabamento em preto.

Punhos canelados - inserções roscadas

Os manípulos com pegas roscados fêmea têm arestas ásperas à volta do exterior do manípulo, criando uma superfície firme e confortável. Estes manípulos duráveis encaixam em aplicações masculinas e são resistentes a óleos, combustíveis e massas lubrificantes.

Pés de máquina - padrão

A nossa gama de pés de máquina standard fabricados com pinos de aço zincados e uma base de poliamida (PA) foi concebida para máquinas, racks de equipamento eletrónico e correias transportadoras. Os pés têm uma articulação máxima de 20 graus e podem ser comprados em variantes com ou sem furos para aparafusar. Também é possível adquirir separadamente bases antiderrapantes adicionais quando é necessária uma fricção extra.

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Tampas de proteção de pinos

As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.

Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.

  • Material: polietileno (PE)
  • Cor: Natural

Tampas de proteção roscadas - Roscas BSP/Gás

Estas tampas de proteção roscadas são usadas nas indústrias automóvel, de energia hidráulica e de engenharia. Protegem os componentes roscados contra poeira, humidade e danos. Adequadas para roscas BSP/Gás. A nossa gama encontra-se disponível em amarelo ou vermelho e numa grande variedade de tamanhos, para atender às suas necessidades de aplicação.

Tampas de proteção roscadas - Roscas BSP/Gás

Os tampões de proteção roscados - roscas métricas são amplamente utilizados em indústrias hidráulicas, pneumáticas e de engenharia em geral. Vêm com uma cabeça recartilhada para facilmente agarrar a cabeça e oferecem uma excelente proteção contra sujidade, humidade e corrosão. Estão disponíveis em roscas UNF, NPT, métricas e BSP/gás.

Tampas de vedação de face com anel de vedação

A nossa gama de tampas de vedação de face de O-Rings foi concebida para proteção dos conetores de vedação de face dos O-Rings usados nas conexões hidráulicas.

O design destas tampas apresenta um comprimento total mais longo para proteção adicional contra a entrada de sujidade e outros contaminantes. Também dispõem de um anel de retenção moldado na parte inferior que se encaixa facilmente sob o conetor para o manter firmemente no lugar durante o transporte e processamento.

A nossa gama também inclui uma grande variedade de tamanhos para atender aos seus requisitos de aplicação. São adequadas para roscas UNF e JIC.

  • Material: polietileno (PE)
  • Cor: azul

Tampas de vedação roscadas - Roscas BSP/Gás

As tampas de vedação roscadas HDPE são usadas nas indústrias automóvel, de energia hidráulica e de engenharia. Recomenda-se que sejam apertados à mão, embora a cabeça hexagonal permita que a tampa seja aplicada ou removida por uma chave ou por um soquete com uma tensão baixa. A tampa é equipada com um disco interno de vedação de borracha de neoprene para limitar o vazamento de fluido. Adequada para roscas BSP/Gás. A nossa gama é fornecida em amarelo, com várias opções de tamanhos disponíveis.

Tampas e tampões cónicos - padrão

Os tampões e tampas cónicos padrão foram concebidos para cada peça para cobrir múltiplos O.D. ou tapar múltiplos I.D. O material duradouro protege contra danos, sujidade, humidade e corrosão durante o armazenamento e transporte.

Tampas serrilhadas macias

Estas tampas serrilhadas macias feitas de TPE são uma maneira simples e económica de proteger as roscas durante a pintura, montagem ou transporte. A tampa macia encaixa nas extremidades lisas do tubo. A nossa gama encontra-se disponível em azul e com várias opções de tamanho para atender às suas necessidades de aplicação.

Tampão de pressão

Os tampões de pressão são uma opção versátil para tapar furos ou orifícios durante o transporte, processo de pintura ou num produto acabado. Estes tampões LDPE protegem o operador contra as superfícies irregulares de furos cortados. O tampão também pode ser utilizado para proteger as roscas internas. Adicionalmente, os tampões podem ser utilizados para ocultar e proteger furos durante um processo de pintura a baixa temperatura. Disponíveis com cabeça chata ou abobadada, estes tampões também se encontram disponíveis em várias cores, podendo assim ser utilizados para fins de identificação por cor ou para combinar com produtos acabados. Estes tampões têm como vantagem serem simples de aplicar, bastando pressioná-los.

Tampões O-ring roscados - Roscas UNF

Os tampões roscados O-ring têm um ressalto flangeado de compressão e um O-ring para uma vedação estanque e proteção superior contra vazamento para roscas hidráulicas. Pode ser aplicado e removido manualmente, chave inglesa, soquete ou chave de fenda. Disponíveis em roscas métricas, UNF e BSP/gás.

Tampões anti-vibração - LDPE

Os tampões anti-vibração são ideais para ligações hidráulicas BSP. O design da linha entalhada permite que os nossos tampões antivibração evitem que as peças se soltem durante o movimento. Esses tampões hidráulicos são fabricados numa cor transparente, permitindo a fácil inspeção de anéis de vedação montados

Tampões de proteção roscadas - roscas NPT

Os tampões de proteção roscados – roscas NPT são amplamente utilizados em indústrias hidráulicas, pneumáticas e de engenharia em geral. Vêm com uma cabeça recartilhada para facilmente agarrar a cabeça e oferecem uma excelente proteção contra sujidade, humidade e corrosão. Estão disponíveis em roscas UNF, NPT, métricas e BSP/gás.

Tampões de proteção roscadas - roscas UNF

Os tampões de proteção roscados - roscas UNF são amplamente utilizados em indústrias hidráulicas, pneumáticas e de engenharia em geral. Vêm com uma cabeça recartilhada para facilmente agarrar a cabeça e oferecem uma excelente proteção contra sujidade, humidade e corrosão. São adequados para roscas UNF.

Tampões de proteção roscados - flange larga

Os tampões de proteção com flange largo são feitos de nylon para absorver tinta e manter a descamação ao mínimo, evitando a contaminação na remoção. A junta de nitrilo veda o tampão na superfície de contacto para uma vedação estanque.

Tampões em "O" roscados - Roscas BSP/de gás

Os tampões roscados O-ring têm um ressalto flangeado de compressão e um O-ring para uma vedação estanque e proteção superior contra vazamento para roscas hidráulicas. Pode ser aplicado e removido manualmente, chave inglesa, soquete ou chave de fenda. Disponíveis em roscas métricas, UNF e BSP/gás.