Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Fixed Manivela Sürgü Çeyrek Dönüşlü Milli Sürgü

 (36 Ürün grupları)

Liste Kılavuz

Mini Çeyrek Tur Kilitler - 45 Derece Montaj Deliği

Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.

The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Black Powder Coated and Chrome Plated

Anahtar Etiketleri

Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.

  • Available in eight assorted colours, including; Orange, Black, Purple, White, Blue, Yellow, Red, Green.
  • Comes in a pack of 100 tags, as standard.

Bastırmalı Sürgüler

Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.

Düz Sıkıştırmalı Kollu Sürgüler

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.

Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.

These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.

  • Colour:Black


Series Code :SR5090

Seri Kodu: SR5090

Harici Metal Köşe Menteşesi

External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.

Kaldır ve Çevir Tipi Baskılı Sürgü

Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.

Series Code :SR6483

Seri Kodu: SR6483

Kalın Kapılar için Çeyrek Tur Kilitler

Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.

  • Seals to IP65 standard
  • Material: Die Cast Zinc Alloy
  • Finish: Chrome Plated


Series Code :SR5526

Seri Kodu: SR5526

Kilit Kulpları

The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole

Kulplu Milli Silindirli Kilitler - Mini Kelebek Kilit

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver


Series Code :SR5529

Seri Kodu: SR5529

Çeyrek Tur Sürgüler - L-Kulp

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

Kulplu Silindirli Kilitler - T Kollu

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design


Series Code :SR5518

Seri Kodu: SR5518

Silindirli Kilitler

Silindir Kilitler, çeyrek tur dönüşle çalışan bir döner mille pano ve kapılarınıza erişim kilitleyip emniyete almak için tasarlanmıştır.

Aletsiz kurulumla hızlı ve kolay montaj sunan bu kilitler yaygın kalınlıktaki kapılara monte edilebilir ve hafif erişim uygulamaları için idealdir.

Bu ürünlerün sunulduğun Kilit Tipi seçenekleri: Master Anahtar, Benzer Anahtarlı, Farklı Anahtarlı.

  • Malzemeler: Paslanmaz Çelik ve Pres Döküm Çinko Alaşım
  • Kaplama Seçenekleri: Toz Kaplama, Krom Kaplama ve Paslanmaz Çelik
  • Renkler: Siyah ve Doğal (Gümüş)

Plastik Çeyrek Tur Yaylı Kilitler

Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.

Spatula Tipi Ayaklar

Çoğu zaman Kaynaklı Çanaklar olarak adlandırılan düşük profilli Spatula Tipi Ayaklar. Standart metal tabanlı kızaklara oturup daha fazla güç ve koruma sunarlar.

Pürüzsüz Yumuşak Çelik malzeme zemini korur, gürültü düzeylerini düşürür, metal tabanı bütünüyle sarıp korur.

Azami direk boyutları SHS boru kullanılacağını varsayar. Spatula Tipi Ayaklar, metal paletler ve sehpalar için idealdir.

  • İstifleme seçenekleri mevcuttur.

Bağlantılı Kilitli Sürgü ve Tutucu

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

Tek Çubuk Takımları Kiti

Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.

Tel Halkalı Gergi Mandalı ve Karşılığı

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

Tespit Halkaları

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

Toz Kapakları

These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.

These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.

  • Material: PU
  • Colour: Black

Please get in touch with customer service for other colours.

Çekmece Sürgüleri

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

Yan Yaylı Çekmece Sürgüsü ve Tutucu

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

Yerleştirme Plakaları

The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.

Çarpma Kapamalı Çeyrek Tur Mandallar

This range of Quarter Turn Locks are fitted with a cam that lifts and returns when the door is closed. The range proposes a left hand or a right hand with a 5 mm double bit head driver.

Çekmece Sürgüsü ve Tutucu

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

Kalın Kapılar için Çeyrek Tur Sürgüler - Kelebek Topuz

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

Series Code :SR5523

Seri Kodu: SR5523

  • / 2