Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(150 Ürün grupları)
Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Round Ball Cap with high strength and secure press fit to enhance the design of the leg. Ideal for furniture, crafts, or architectural projects. They can also be used to protect the ends of furniture, and are easy to install and remove. It can also be used as a decorative top or finial.
Yuvarlak Eklentiler ve Kızaklar, zarif bir görünü sağlar ve yuvarlak şekilli tip, boru ve sütunların uçlarını korur. İki stilde sunulur: Yivli tasarım maksimum tutuş sağlayıp farklı tüp ölçülerinde kullanılabilir. Düz şaftlı model ise spesifik olarak tek bir tüp ölçüsüne uygun olduğundan kolay takma avantajı sağlar.
Farklı tür ve stillerde mevcuttur:
Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.
Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.
Our Round Inserts & Glides feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.
The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.Yuvarlak Eklentiler, boru ürünlerinin uçlarını tamamlayarak zarif bir görünüm kazandırmak için kullanılır.
Round Load Bearing Glides are designed to use as a protection plug or as a glide. The lid is stepped to offer an easy insertion and secure fit.
They are ideal to protect and finish a tube end in moderate to heavy-duty applications These glides provide a smooth, durable base for furniture, appliances and more.
They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.
Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.
The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.
Material: Polyvinyl Chloride (PVC)Colour: Black, Red
Seri Kodu: SR1044
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
Face Protector that acts as a protective guard to shield flanges from dirt, moisture, paint and sand blasting.
The tapered design creates a strong adhesion to the collar of the pipe application, and requires no fasteners for fitting. Made from durable material, they are suitable for DIN and ANSI flanges.
Cross Head Screw Caps are designed to conceal and protect exposed Crosshead (Phillips) head screws from dust and dirt. They offer a neat and tidy finish and can be easily installed by simply pressing them over the screw head until they click into place.
It helps prevent rusting, corrosion, and other forms of damage. Used on electrical enclosures, switchgear, and applications in industrial.
Star Tubing is a masking solution that is ideal for long studs and pins, where caps are too short. The star-shaped profile allows the part to be flexible and fits easily on to tight diameters.
They tubes are highly flexible and are able to fit several ranges. They easily fit over threaded studs, non-threaded tubes or irregular shapes. They have good heat resistance.
Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
Çekme Kulaklı Kapaklar, uygulamaları kirlenme ve akıntılara karşı korumak için tasarlanmıştır. Çekme kulağı tasarımı, daha fazla yüzey temas alanı yaratarak takma ve çıkarma sırasında daha az tutma gücü gerektirir.
Kulaklar mekanik işlemler sırasında hızlıca çıkarılması gereken uygulamalarda özellikle kullanışlı olduğundan birçok sektörde popüler bir seçimdir.
Kullanılan malzemelerin esnekliği sayesinde uygulamalara sıkıca oturur. Kulak özelliğiyle her zaman aranan bir parçadır.
Kemer Biçimli Çekme Tutamakları hafiftir ve tertipli bir görünüm sunar. Bu ürünler elektrik ve makine işleme, dolap imalatı gibi birçok uygulamaya uygun boyut ve stillerde temin edilip konaklama, sağlık bakım, ulaşım hizmetleri ve imalat gibi çeşitli sektörlerde kullanılır.
Bu ürün grubu ergonomik seçeneklerin yanı sıra makine uygulamaları gibi daha çok ağır hizmet tip uygulamalara uygun seçenekler de sunar. Çok çeşitli stil ve modelde gelen çekme tutamakları; darbe dayanımı ve denge sağlar, hava koşullarına ve UV'ye karşı dirençli olduklarından hem kullanım şekilleri hem de kullanım alanları konusuda son derece esnek ve çok yönlüdür.
Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.
The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.
Fence post cap is a protective cover designed to fit over the top of a fence post, pipes, and tubes. It heps protect from weather damage (rain, snow, and UV rays), dirt, moisture or deterioration of the application.
Additionally, it can provide pipes and tubes a decorative touch. It is easy and quick to install by push in, used in residential as well as commercial industries.
These Push-in Cable Blanking Plugs are used to protect against sharp edges at the end of a pneumatic tube or hose and to offer waterproof protection for spare apertures to be closed. It keeps dust, dirt, and other impurities out and is highly resistant to corrosion and wear.
It is IP97-compliant and accommodates typical Metric and PG sizes. They give a clean finish and a rapid solution and are available in various sizes to accommodate hole diameter and panel thickness.
Simple to install and remove thanks to the push fit into the application. Suitable for a wide range of sheet metal industry applications, including electrical panels, control cabinets, and junction boxes.
Seri Kodu: SR6275
İtmeli Kızaklar, diğer adıyla Boru Eklentileri, sandalye ayakları gibi boru biçimli ürünlerde yaygın olarak kullanılır. İtmeli geçen kızak, sadece kurulum için değil, daha önemlisi alttaki yüzey için koruma sağlar. Ahşap, halı kaplı ve diğer zemin yüzeylerini korumak için idealdir.
İtmeli Kızak çeşitlerimiz şunlar da dahil birçok farklı malzeme seçeneğiyle gelir: Poliamid (PA), Polietilen (PE), Akrilonitril Bütadiyen Stiren (ABS), Keçe ve Çelik. Ayrıca çeşitli kaplama ve renk çeşitlerimiz de mevcut.
Seçenlerimiz arasında şunlar bulunur: Kubbeli, Açılı, Metal Çatallı, Yivli, Dişli, Hafif ve Ağır Hizmet Tipi. Uygulamanıza göre farklı şekiller de sunuyoruz: Yuvarlak, Oval, Dikdörtgen, Kare.
Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.
This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.
Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.
Series Code :SR5807
Seri Kodu: SR5807
Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.
Series Code :SR5795
Seri Kodu: SR5795
İtmeli Tapalar, imalat veya nakliye sürecinde birçok farklı delik ve çapı tapalarken pratik bir seçim olup nihai ürünlerde de kullanılabilir. Keskin kenarlı deliklerin sebep olduğu kaba yüzeylerden kullanıcıyı korumak için tasarlanmıştır. Ürün grubundaki farklı stiller, kirleticilerin girmesini önlemek için de kullanılabilir.
Tek bir itme hareketiyle kolayca takılır ve çıkarılır. Tıp, otomotiv, yiyecek-içecek ve endüstriyel makine sektörleri gibi farklı uygulama alanları bulunur.
Hasar, kir, nem ve korozyona karşı korur.
Pipe Bevel Edge Protectors are essential to secure the pipe plug during handling, shipping, and storage. They are designed to fit firmly over the end of pipes ranging in size from 8"" to 120"", providing a safe and effective barrier against moisture, dirt, and other possible hazards.
It is simple to install by simply pounding the clamping system down. The clamping system will extend and press the protection against the inside of the pipe. Bevel protectors and pipe plugs are available in diameters ranging from 8"" to 64"" for maximum protection and pipe closure. Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.
Seri Kodu: SR1360
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.