Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Locking Push Fit Cam Kapı Kızağı

 (144 Ürün grupları)

Liste Kılavuz

Kağıt Maskeleme Tapaları

Paper masking plugs are versatile and efficient masking solutions designed to protect and seal off openings during painting, coating, or surface treatment processes. These plugs are made from high-quality paper material, known for its excellent conformability and ability to withstand various chemical substances. The unique design of paper masking plugs allows for easy insertion and removal, ensuring a tight and secure fit in a wide range of hole sizes and shapes. They effectively prevent paint, primer, or other coatings from entering or contaminating areas that need to remain untouched.

The main characteristics of paper masking plugs include their flexibility, durability, and compatibility with different surfaces. These plugs are highly flexible, allowing them to conform to irregular shapes and contours. The paper material used in their construction ensures durability, even when exposed to harsh chemicals or solvents. The plugs' versatility allows them to be used on a variety of surfaces, including metal, plastic, glass, and wood.

  • Material: Crepe Paper
  • Colour: Brown


Seri Kodu: SR6113

Kilitli Kablo Kelepçesi

Kilitli Tel Kelepçeleri, telleri hızlı ve kolay bir şekilde bir arada toplayıp derli toplu tutmak için farklı montaj yöntemleri sunar.

Üst kilit giriş sistemi kabloların sabitlenmesini ve hassas bileşenlerden uzak olmasını sağlar. Kablolar gerektiğinde kolayca çıkartılabilir. Tel kelepçesi parmak ucuyla bastırılarak kolayca takılabilir ve çıkartılabilir.

Bu tel kelepçelerinin yapıldığı malzeme iyi oranda sabit sıcaklık, güç ve mekanik direnç de sağlar.

  • Malzeme: Poliamid 6/6 (PA veya Naylon 6/6)
  • Renk: Doğal
  • UL94-V0 ve UL94-V2 yangın standardı seçenekleri mevcuttur.
  • Sıcaklık Aralığı: -40C ila 85C

Kilitli Çekme Mandalı

The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.

Series Code :SR5538

Seri Kodu: SR5538

Kolay Çekmeli Maskeleme Kapakları

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colours: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2


Seri Kodu: SR1096, SR6119, SR5755, SR1066

Konik Kapak ve Tapalar - Ağır Hizmet

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red


Seri Kodu: SR1003

Konik Kapak ve Tapalar - Geniş Flanş

Geniş Flanşlı Konik Kapaklar ve Tapalar, rulman yüzenin etrafında ekstra koruma sağlar. Daha geniş flanş tasarımı, parçaların kazayla eşleşen parçaya düşmesini önler. Tapa veya kapak olarak kullanılmak üzere tasarlanmıştır. Konik profili sayesinde parçanın birçok farklı iç çapı veya farklı dış çapları tapalamasını sağlar.

Çift işlevli parçalar, genellikle depolama ve nakliye sırasında hasara, kire, neme ve diğer aşındırıcılara karşı koruma amaçlı kullanılır.

Basit sıkı geçme tasarımıyla kolayca takılıp çıkarılır.

  • Tapanın kazayla temas parçasına itilmesini önler.
  • Dişli ve dişsiz boruları, girişleri ve erişim noktalarını hasara, kire, neme, döküntülere ve aşınmaya karşı korur.
  • Hidrolik sistemler, otomotive parçaları, kimya ve tıp sektöründe kullanıma uygundur.
Malzeme: LDPE Renk: Yellow, Red, Blue Series Code: SRF0030, SR1001, SR1115

Konik Kapaklar ve Tapalar - Standart

Standart Konik Kapaklar ve Tapalar, kapak veya tapa olarak kullanılmak üzere tasarlanmış çok yönlü parçalardır. Konik profili sayesinde parçanın birçok farklı iç çapı veya farklı dış çapları tapalamasını sağlar.

Çift işlevli tapalar veya kapaklar genellikle depolama ve taşıma sırasında hasara, kire, neme ve diğer aşındırıcılara karşı koruma amaçlı kullanılır.

Basit sıkı geçme tasarıma sahip çift işlevli parçalar kolayca takılıp çıkarılır. Kapsamlı ürün grubunda, 2,9 mm ila 345 mm arasında çok çeşitli boyutlar sunulur.

  • Tapa tasarımı birçok iç ve dış çapa uygundur.
  • Dişli ve dişsiz boruları, girişleri ve erişim noktalarını hasara, kire, neme, döküntülere ve aşınmaya karşı korur.
  • Hidrolik sistemler, otomotive parçaları ve tıp sektöründe kullanıma uygundur.
Malzeme: LDPE Renk: Red, Blue, Black, Clear, Yellow Series Code: SR1000, SR1111, SRF0020

Konik Kağıt Kapaklar

Tapered paper caps are a type of protective cap used to cover the ends of tubes, pipes or other cylindrical objects. They are made from a mixture of post-consumer and virgin materials, making them a recyclable option.

Ideal for painting and powder coating applications and can help prevent damage and contamination, ensuring that tubes and pipes are in good condition. It can withstand operating temperatures of up to 204 C.

  • Material: Crepe Paper
  • Colour: Brown


Seri Kodu: SR6114

Krom Kaplama Dikdörtgen Eklentiler

Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.

Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.

  • Dikdörtgen Eklentiler farklı boru uygulamalarına takılır.
  • Düzgün ve tertipli bir görüntü verir.
Malzeme: ABS, PE Renk: Silver, Black Series Code: SR5721, SR1553

Kubbeli Kare Eklentiler

Domed square inserts are used to finish off and protect square tubes or box sections. They provide an attractive and professional finish to high quality tubular products and protect them from dirt, dust and other debris. They can be used as chair leg inserts and tube caps, and are especially common in the construction and furniture manufacturing industry. It is quick and easy to install and remove.

  • Material: PE
  • Colour: Black


Seri Kodu: SR1556

Kubbeli Körleme Tapaları

Kubbeli Körleme Tapaları, sac levha oyuklarındaki keskin kenarları kapatmak için kullanılır. Sac levha sektöründe ekipman ve makinelerdeki açıklıkları kapatmak için tasarlanmıştır. Ayrıca, toz, kir, nem ve diğer kirleticilerin girmesini önleyen güvenli bir bariyer işlevi görür.

Zarif ve temiz bir görünüm veren kubbeli yapısıyla darbeleri emerek tapanın veya takıldığı parçanın hasar alma olasılığını azaltır. Korozyona dayanıklıdır ve elektrik yalıtımı sunar.

Kolayca takılır. Sızdırmazlık sağlayacağı açıklığa tam yerleşmesi için tasarlandığından sıkıca ve güvenli bir şekilde oturur. Birçok farklı delik çapına ve pano kalınlığına uyan geniş bir yelpazede sunulup imalat, inşaat ve elektrik gibi çeşitli sektörlerde kullanılır.

  • Korozyona dayanıklıdır ve elektrik yalıtımı sunar.
  • Nem, toz, kir ve diğer yabancı maddelerin girmesini önleyen koruyucu bir bariyer işlevi görür.
  • Kapatılan açıklığa sıkıca oturarak güvenli bir şekilde oturur.
Malzeme: HDPE, Nylon, PA, Copolyester Renk: Black, White, Grey, Natural, Clear Malzeme Tutuşabilirlik Standardı: , UL94 V-2Series Code: SRTFLA, SR1086, SR1740, SRF0001

Körleme Tapaları

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress and dust, is acid-resistant and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Three materials are available: TPE withstands temperatures up to 203F (95C). TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, PVC, PA, Copolyester, Silicone, LDPE, TPE, EBA, TPR
  • Colour: Black, Grey, White, Clear, Natural
  • Material Flammability Standard: UL94 V-2


Seri Kodu: SR1750, SR6273, SRF0006, SR1751

LPG Gaz Kapakları

LPG Caps were developed with the LPG industry to help prevent dangerous gas leaks. They meet the LP Gas Association Code of Practice 15. Its design incorporates a strap to help prevent loss and ease of replacement. It withstands pressures while providing a gas-tight seal, even under extreme temperatures and adverse conditions.

It also prevents debris and contaminants from entering the application. It is easy to use or remove. Used in warehousing to protect LPG gas cylinders, in the storage of applications, construction and automotive industry.

  • Material: HDPE
  • Colour: Black


Seri Kodu: SR1085

Manşon Tapaları

Collar plugs feature a self tapping design which makes them easy to install. Very durable due to their thick wall, they are difficult to dislodge and offer a secure connection.

Designed to protect your equipment from dust, debris and other external elements. Ideal for sandblasting and other applications in the construction and automotive industries.

  • Material: LDPE
  • Colour: Orange


Seri Kodu: SR1160

Maskeleme Konileri

Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.

The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Brown, Green, Natural, Red, Rust, Purple and Yellow


Seri Kodu: SR1075, SR1091

Maskeleme Pul Tapaları

These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.

These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.

  • Material: Silicone, EPDM
  • Colour: Grey, Natural, Black, Clear, White, Dark Green, Yellow, Pink, Purple, Red


Seri Kodu: SR1065, SR1092, SR5753

Maskeleme Rondela Kapakları

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Material: Silicone (55 Shore A)
  • Maximum Temperature: 316 degrees C (600 degrees F)
  • Colours: Black, Green, Grey, Natural, Pink, Purple, Red and Yellow


Seri Kodu: SR5756

Menteşeli Kilitli Kablo Kelepçeleri

Menteşeli Tel Kelepçeleri, telleri hızlı ve kolay bir şekilde bir arada toplayıp tutmak için farklı montaj yöntemleri sunar.

Menteşeli Üst kilit giriş sistemi kabloların sabitlenmesini ve hassas bileşenlerden uzak olmasını sağlar. Kablolar gerektiğinde kolayca çıkartılabilir. Tel kelepçesi parmak ucuyla bastırılarak kolayca takılabilir ve çıkartılabilir.

Bu tel kelepçelerinin yapıldığı malzeme iyi oranda sabit sıcaklık, güç ve mekanik direnç de sağlar.

  • Malzeme: Poliamid 6/6 (PA veya Naylon 6/6)
  • Renk: Doğal
  • UL94-V0 ve UL94-V2 yangın standardı seçenekleri mevcuttur.
  • Sıcaklık Aralığı: -40C ila 85C

Mini Tel Kelepçeleri

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Seri Kodu: SR2104

Mobilya Kilitleri - Cam Kapı Kızağı

These Glass Door Slide Furniture Locks are used in furniture and cabinets to lock glass doors and give a smooth, controlled sliding action. Developed mainly for glass doors, providing a safe and dependable locking mechanism while enabling simple access and view of the items within.

It comprises two parts: the sliding mechanics and the locking mechanism. The sliding mechanism is attached to the second glass door, and the locking travels along it when unlocked and stops movement when locked. One of their most significant benefits is their capacity to firmly hold glass doors in place, preventing them from opening or closing accidentally. This is especially crucial when storing fragile or precious things behind glass doors since it avoids accidental damage or theft.

The range includes key alike, and key to differ options. Typically seen on bookshelves, china cabinets, entertainment or expo cabinets, and other types of furniture.

Please get in touch with your local sales team to acquire the Keyed Alike version.

Series Code :SR5543

Seri Kodu: SR5543

NPT Dişli Tapalar

NPT thread plugs are used to seal and protect the ends of BSP/NPT threaded pipes and fittings. Their robust design allows them to withstand high pressure, temperature, corrosion, dirt, and damage during storage and shipment.

Additionally, their tapered form allows the component to plug numerous inner diameters, assuring a tight and leak-free fit. They are simple to install due to their push-fit mounting style and are used in plumbing pipes, HVAC, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Blue


Seri Kodu: SR1114

O-Halkası Yüzey Contalı Kapaklar

O-Halka Yüzey Conta Kapaklar, hidrolik bağlantılarda kullanılan O-Halka yüzey conta bağlantılarını korumak amacıyla geliştirilmiştir.

Toplam uzunluğu daha büyük olan kapak tasarımı, kire ve diğer kirleticilere karşı daha fazla koruma sağlar. Nakliye ve işleme sırasında yerinde durması için konektörün altında kolayca geçen kalıplı bir tespit halkası da içerir.

Ürün grubumuz hem UNF hem de JIC dişler için uygundur.

  • Hidrolik bağlantılarda kullanılan O-Halka yüzey conta bağlantılarını korumak amacıyla geliştirilmiştir.
  • Toplam uzunluğu daha yüksek olduğundan daha fazla koruma sağlar.
  • UNF ve JIC dişler için uygundur.
Malzeme: LDPE Renk: Black, Blue Series Code: SRCFST, SR1078

Oluklu Boru Ucu Tapaları

These Ribbed Tube End Plugs are designed to establish a reliable and safe seal at the ends of tubes or pipes. The plugs' ribbed shape assures a snug fit and prevents leaking while providing added grip and stability. It is resistant to corrosion, wear, and external factors.

The ribbed shape ensures a solid grip, keeping the plug in place even under pressure or vibration. It keeps dust, dirt, and contaminants from entering. The ribs also keep the plug from spinning or becoming loose.

It is simple to install since it must be pushed into the hole until it is snug, with no further tools required. Used in automotive, electronics, medical devices, manufacturing, and industrial machinery.

Seri Kodu: SR1604, SR1603

Ortadan Çekme Kulaklı Hortum Tapası

Ortadan Çekme Kulaklı Hortum Tapaları, hortum uçlarını tapalayıp sızdırmazlık sağlamak için tasarlanmıştır. Hidrolik hatları tapalarken zorlama yaratmadan sıkıca oturan dişler içerir. Yüksek çekme direnci, sağlamlık ve esneklik sunar.

Orta kısımda bulunan dahili çekme kulağı, tapanın kolayca takılıp çıkarılmasına izin verdiğinden zahmetsiz bir seçenektir. Ayrıca, konik tasarımlı biçimi sayesinde çeşitli iç çapları tapalayabilir. Tapalar sıkıca oturup güvenli bir sızdırmazlık sağladığından toz, kir ve diğer kirleticilerin hortuma girmesini önler. Böylece, dahili parçaları koruyarak üstün performans sağlar.

İnşaat, otomotiv ve tarım uygulamalarında yaygın olarak kullanılır.

  • Yüksek çekme direnci, sağlamlık ve esneklik sunar.
  • Hidrolik hatları tapalarken zorlama yaratmadan sıkıca oturan dişler içerir.
  • Konik tasarımlı biçimi sayesinde çeşitli iç çapları tapalayabilir.
Malzeme: EVA Renk: Yellow Series Code: SR6111

Ortadan Çekmeli Tapalar

Ortadan Çekmeli Tapalar, dişli ve dişsiz delikleri kolayca tapalar. Konik tasarımı sayesinde çeşitli iç çapları tapalamak için kullanılabilir. Sıkı ve güvenli oturarak açık boruya veya deliğe yabancı maddelerin girmesini önler ve hem dahili parçaları korur hem de üstün performans sağlar.

Dahili orta kulak parçası, yukarı doğru çekerek kolayca takıp çıkarmak için tasarlanmıştır. Depolama ve nakliye sırasında hasar, kir, nem ve korozyona karşı korur.

Çeşitli uygulamalarda kullanılır.

  • Konik tasarımı sayesinde birçok iç çapa uygundur.
  • Dahili orta kulak parçası, elle veya bir aletle kolayca takıp çıkarmak için tasarlanmıştır.
  • Makine ekipmanlarındaki elektrik kabloları ve kontrol panelleri gibi çok çeşitli uygulamalarda kullanılır.
Malzeme: LDPE, TPR Renk: Yellow, Black, Orange, Red Series Code: SR1174, SR1067, SR1068

  • / 6