Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(31 Ürün grupları)
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference.
Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.
Customers can choose from four options that allow for a variety of joining configurations. These include;
Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads
Fiber Ek Yeri Tutucuları Naylon veya Polipropilen (PP) ile mamuldür. Farklı yuva ve montaj yöntemi ayarlarıyla mevcuttur ve 24 ek yeri tutabilir. UL94-V0 ve UL94-V2 standardı seçenekleri mevcuttur. Renk seçenekleri; Siyah, Mavi, Yeşil, Doğal, Kırmızı ve Sarı.
Fiber Kılavuzları sarmada yardımcı olur, köşe kılavuzları 90 derecelik bir dirsek boyunca bükülme yarı çapını sabit tutar. Siyah ve Doğal Naylondan imal edilip UL94-V0 ve UL94 V2 standardı seçenekleri bulunur.
Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.
Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.
Push -On Tilt glides are swivel glides with spring insert used on furniture and other products to provide mobility and stability. Insert and Glide come as a one piece to facilitate the application. The Glides are designed with a tube end cap for a clean finish and have a ball and socket joint to create a tilt action. The range offers a choice of base to suit various applications.
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Vent Plugs are innovative and versatile plugs designed to provide effective sealing solutions while allowing controlled ventilation in a wide range of applications. These plugs are engineered to excel in industries such as automotive, electronics, and manufacturing, where pressure differentials or temperature variations may occur. With their unique characteristics and numerous benefits, Vent Plugs offer a reliable solution to seal openings and regulate airflow.
One of the main characteristics of Vent Plugs is their high-quality construction. These plugs are typically made from durable materials such as rubber or silicone, ensuring excellent sealing performance and long-lasting durability. They feature a compact design with a secure fit, preventing air, moisture, and contaminants from entering or escaping the sealed space. Additionally, Vent Plugs are designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal. This venting capability is essential in applications where pressure equalization or temperature regulation is crucial to prevent damage or malfunctions.
Cover Caps are designed to protect screw heads and are ideal for decorative purposes. They snap into place, protects against dirt and moisture.
Easy to install, requiring no special tools or equipment. They can be installed by simply snapping them into place over the screws. Used in applications such as medical, and industrial.
Kare Eklentiler ve Kızaklar, zarif bir görünü sağlar ve kare şekilli tip, boru ve sütunların uçlarını korur. İki stilde sunulur: Yivli tasarım maksimum tutuş sağlayıp farklı tüp ölçülerinde kullanılabilir. Düz şaftlı model ise spesifik olarak tek bir tüp ölçüsüne uygun olduğundan kolay takma avantajı sağlar.
Çeşitli boru ürünlerinde sıkı oturan bir bağlantı için tasarlanmıştır. Bazı parçalar, zemine ve diğer yüzeylere hasar gelmesini önlerken dış elementlere karşı boruyu korur.
Çeşitli seçenek ve stillerde sunulur: standart yivli eklentiler, hafif kare eklentiler ve metalik kare eklentiler. Genellikle mobilya ve endüstriyel ekipman uygulamalarında kullanılır. Çok çeşitli malzeme, kaplama ve renklerin sunduğu seçeneklerle uygulamanızda son derece estetik bir görünüm ve olağanüstü uyum sağlar.
Kauçuktan mamul kaymaz pedler makine ve konveyörler üzerindeki tesviye ayaklarını kaplamak için idealdir. Bu pedler ağır yükleri taşır, hareket ve kaymayı önlemek için ilave sürtünme sağlar.
Kendinden Yapışkanlı Tel Klipsi; kablo, tel ve çubukları güvenle yerinde tutmak için tasarlanmıştır. Demetin etrafında bükülen esnek bir kol içerir. Duvar, tavan ve zemin gibi birçok farklı yüzeye özel bir alet ya da ekipman gerektirmeden kolayca tespit edilebilir.
Sağlam ve hafiftir; kolay kullanılır. Otomotiv, sağlık ve elektrik sektörlerinde ve ofis uygulamalarında kullanılır.
Ürünün yapışkan kısmı, açılmamış orijinal ambalajında saklanıp oda sıcaklığında ve güneş ışığından uzakta saklandığında, teslim tarihinden itibaren yaklaşık bir yıl raf ömrüne sahiptir.
Kubbeli Körleme Tapaları, sac levha oyuklarındaki keskin kenarları kapatmak için kullanılır. Sac levha sektöründe ekipman ve makinelerdeki açıklıkları kapatmak için tasarlanmıştır. Ayrıca, toz, kir, nem ve diğer kirleticilerin girmesini önleyen güvenli bir bariyer işlevi görür.
Zarif ve temiz bir görünüm veren kubbeli yapısıyla darbeleri emerek tapanın veya takıldığı parçanın hasar alma olasılığını azaltır. Korozyona dayanıklıdır ve elektrik yalıtımı sunar.
Kolayca takılır. Sızdırmazlık sağlayacağı açıklığa tam yerleşmesi için tasarlandığından sıkıca ve güvenli bir şekilde oturur. Birçok farklı delik çapına ve pano kalınlığına uyan geniş bir yelpazede sunulup imalat, inşaat ve elektrik gibi çeşitli sektörlerde kullanılır.
Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress and dust, is acid-resistant and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Three materials are available: TPE withstands temperatures up to 203F (95C). TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.
Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.
Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.
Series Code :SR5796
Seri Kodu: SR5796
Sac Levha Tapaları, nakliye sırasında delikleri kapamak veya tıkamak ya da bitmiş ürünlerde temiz bir görünüm sağlamak için kullanılır. Naylon (PA 66) tapa, kullanıcıyı açılmış deliklerdeki tehlikeli parçalardan korur. Nakliye sırasında iç dişlerde oluşabilecek hasara karşı korumak için de kullanılabilir.
Available in three colours either for colour identification or to match finished product aesthetics. Sheet Metal Plugs can be easily pushed into application without requiring fixing and are easily removed.
Sac Metal Tapalar, herhangi bir kurulum yapmadan, kolayca yerine itilir ve çıkarılır.
T Başlı Silindir Başlı Vida Topuzları kenetleme ve sabitleme amacıyla küçük bir topuz oluşturmak üzere vidalara baskıyla geçirilebilir. Bu topuzlar her boyda vidayla kullanılabilir ve T Biçimi Baş yapısı sıkıştırma sırasında ilave kaldıraç gücü sağlar.
Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.
Series Code :SR6127
Seri Kodu: SR6127
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Ayağın mantara benzeyen şekli sebebiyle bazen Mantar Kızaklar olarak anılan Tırnak Milli Ayaklar, milli tekerlekler veya milli ayaklar için cazip bir alternatiftir. Uygulamanın ayağına ve tabanına takıldıklarında mobilyanın çizmeden ve kolayca kaymasını sağlarlar. Özellikle parke veya lamine yüzeylerde ileri geri hareket etmesi muhtemel tekerlekten daha fazla denge sunarlar.
Tırnak Milli Ayak çeşitlerimiz bir Siyah Poliamit (PA) taban veya ayak ve Galvanize Çelik mil içerir. Kavrama mili sayesinde kolayca takılır, düz PA taban da rahat hareket kabiliyeti sunar.
Farklı uygulama ihtiyaçlarına göre altı tip vardır. Tip 4'ün tabanı boştur.
The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Series Code :SR1718
Seri Kodu: SR1718
Teller ve kablolar bu yuvarlak Tel Kelepçelerinin içine kolayca yerleşir. Tel Kelepçe geçen telleri bir kilitleme mekanizmasına gerek duyulmadan tutar ve yönlendirir.
Bu Tel Kelepçeleri, vidalı montaj ve kendinden yapışkanlı seçeneklere sahiptir. Yapıştırıcılı seçenek, yüksek kaliteli yapışkan banda sahiptir.
Yuvarlak şekli sayesinde bu Tel Kelepçeleri çok çeşitli kablo çapı boyutlarında kullanıma uygundur.
Bu tel kelepçelerinin yapıldığı malzeme iyi oranda sabit sıcaklık, güç ve mekanik direnç de sağlar.
Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
Seri Kodu: SR1520, SRF0071, SRF0069
Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Yuvarlak Eklentiler ve Kızaklar, zarif bir görünü sağlar ve yuvarlak şekilli tip, boru ve sütunların uçlarını korur. İki stilde sunulur: Yivli tasarım maksimum tutuş sağlayıp farklı tüp ölçülerinde kullanılabilir. Düz şaftlı model ise spesifik olarak tek bir tüp ölçüsüne uygun olduğundan kolay takma avantajı sağlar.
Farklı tür ve stillerde mevcuttur:
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.