Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0542 - $0.0743 | In production |
0.016 in
0.4 mm
|
0.375 in
9.5 mm
|
0.094 in
2.4 mm
|
0.140 in
3.6 mm
|
6
|
0.185 in
4.7 mm
|
||||
12SWS0892 | $0.0263 - $0.0359 | 10000 In stock |
0.040 in
1 mm
|
0.360 in
9.1 mm
|
0.095 in
2.4 mm
|
0.150 in
3.8 mm
|
6
|
0.250 in
6.4 mm
|
|||
$0.0402 - $0.0552 | 34000 In stock |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.201 in
5.1 mm
|
#10
|
0.307 in
7.8 mm
|
||||
$0.0317 - $0.0435 | 3000 In stock |
0.060 in
1.5 mm
|
0.385 in
9.8 mm
|
0.380 in
9.7 mm
|
0.195 in
5 mm
|
10
|
0.236 in
6 mm
|
||||
$0.0611 - $0.0837 | In production |
0.030 in
0.8 mm
|
0.394 in
10 mm
|
0.126 in
3.2 mm
|
0.221 in
5.6 mm
|
12
|
0.275 in
7 mm
|
||||
$0.0959 - $0.1316 | 2000 In stock |
0.030 in
0.8 mm
|
0.460 in
11.7 mm
|
0.060 in
1.5 mm
|
0.260 in
6.6 mm
|
1/4
|
0.370 in
9.4 mm
|
||||
$0.0542 - $0.0743 | 3000 In stock |
0.156 in
4 mm
|
0.415 in
10.5 mm
|
0.047 in
1.2 mm
|
0.141 in
3.6 mm
|
6
|
0.243 in
6.2 mm
|
||||
$0.0371 - $0.0509 | 3000 In stock |
0.079 in
2 mm
|
0.480 in
12.2 mm
|
0.404 in
10.3 mm
|
0.240 in
6.1 mm
|
|
0.315 in
8 mm
|
||||
$0.1949 - $0.2672 | In production |
0.062 in
1.6 mm
|
0.406 in
10.3 mm
|
0.250 in
6.4 mm
|
0.260 in
6.6 mm
|
1/4
|
0.312 in
7.9 mm
|
||||
$0.2247 - $0.3083 | In production |
0.044 in
1.1 mm
|
0.490 in
12.4 mm
|
0.081 in
2.1 mm
|
0.333 in
8.5 mm
|
|
0.400 in
10.2 mm
|
||||
$0.0266 - $0.0365 | In production |
0.031 in
0.8 mm
|
0.375 in
9.5 mm
|
0.027 in
0.7 mm
|
0.120 in
3 mm
|
4
|
0.216 in
5.5 mm
|
||||
$0.0356 - $0.0489 | 11000 In stock |
0.125 in
3.2 mm
|
0.428 in
10.9 mm
|
0.047 in
1.2 mm
|
0.308 in
7.8 mm
|
|
.350 in
8.9 mm
|
||||
$0.0384 - $0.0527 | 10000 In stock |
0.079 in
2.0 mm
|
0.476 in
12.1 mm
|
0.236 in
6.0 mm
|
0.24 in
6.1 mm
|
|
0.315 in
8.0 mm
|
||||
$0.0579 - $0.0795 | 26000 In stock |
0.016 in
0.4 mm
|
0.464 in
11.8 mm
|
0.078 in
2 mm
|
0.255 in
6.5 mm
|
1/4
|
0.312 in
7.9 mm
|
||||
$0.0579 - $0.0795 | In production |
0.031 in
0.8 mm
|
0.630 in
16 mm
|
0.047 in
1.2 mm
|
0.171 in
4.3 mm
|
8
|
0.248 in
6.3 mm
|
||||
$0.0611 - $0.0837 | 28000 In stock |
0.065 in
1.7 mm
|
0.450 in
11.4 mm
|
0.125 in
3.2 mm
|
0.260 in
6.6 mm
|
1/4
|
0.310 in
7.9 mm
|
||||
$0.0579 - $0.0795 | 3000 In stock |
0.031 in
0.8 mm
|
0.500 in
12.7 mm
|
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
1/4
|
0.312 in
7.9 mm
|
||||
$0.0521 - $0.0714 | 11000 In stock |
0.039 in
1 mm
|
0.500 in
12.7 mm
|
0.085 in
2.2 mm
|
0.195 in
5 mm
|
10
|
0.234 in
5.9 mm
|
||||
$0.044 - $0.0603 | 8000 In stock |
0.040 in
1 mm
|
0.500 in
12.7 mm
|
0.076 in
1.9 mm
|
0.265 in
6.7 mm
|
1/4
|
.345 in
8.8 mm
|
||||
$0.0344 - $0.0471 | 6000 In stock |
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
0.050 in
1.3 mm
|
0.169 in
4.3 mm
|
|
.265 in
6.7 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue