HTTP Status 400 – Bad Request

Menu Search

We vonden 66 producttypes voor Pluggen

Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Pluggen

Lijst Rooster

Trillingsdempende pluggen - LDPE

Anti-vibration BSP threaded plugs are intended to decrease vibrations and noise in mechanical systems. The serrated shape prevents vibration-induced loosening, while maintaining a solid hold on the pipes collar.

  • Designed to be a reliable and efficient solution for reducing and dampening vibrations.
  • It is used with BSP hydraulic fittings.
  • Used in industries such as machinery, electronics, and automotive.
Materiaal: LDPE Kleur: Transparant Serie: SR6112

Kappen voor banjobouten

Banjo Bolt Caps are protective caps with a retaining washer to hold and protect banjo bolts from dirt and damage. They are easy to grasp, even while wearing gloves. Ideal for assembly storage and transportation.

  • A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.
  • Protects against damage and dirt ingress.
  • Easy to grip, even when wearing gloves.
Materiaal: LDPE Kleur: Zwart Serie: SR1083

Kappen voor banjokoppelingen

Banjo Union Caps prevent against dirt, damage and contamination, while in storage and transit. Quick and easy to install. Can endure temperatures ranging from -30C up to +80C.

  • A range of protective caps designed for Banjo Union connections. They provide external assembly cover during storage and transportation to protect the connection from the ingress of dirt.
  • Flexible PVC option offers snug fitting, and fast fitting and removal. HDPE options offers secure fit with a simple click.
  • Fits hydraulic Banjo Unions to DIN 7642 B/E.
Materiaal: HDPE, PVC Kleur: Geel, Rood Serie: SR1071, SRF0005

Pluggen voor banjokoppelingen

Banjo Union Plugs protect banjo unions against damage and fluid residue. They are sturdy and suitable for hydraulic and fluid systems. Can be supplied with or without a cover tab. Compatible with DIN 7642 B/E banjo unions.

  • Designed to protect from damage, wear and tear, and dirt or moisture ingress.
  • Provides a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.
  • It can be used in applications in automotive or industrial machinery.
Materiaal: LDPE Kleur: Naturel Serie: SR1016

Afdichtpluggen

Blanking Plugs protect sheet metal from sharp edges and seal panel cavities to prevent dust and moisture ingress. They provide a clean finish, can resist acids and also dampen vibrations. Available in various materials; TPE withstands temperatures up to 95C, TPR handles -40C to 135C, and PVC endures up to 50C.

  • It protects against moisture ingress and dust, is acid-resistant and vibration-dampening.
  • Used in electronic applications and the automotive industry.
  • Used on sheet metal to protect against sharp edges and are ideal for closing panel cavities.
Materiaal: PVC, Nylon, TPE, EBA, TPR Kleur: Zwart Brandveiligheidsnorm: , UL94 V-2Serie: SR1750, SR6273, SRF0006, SR1751

Straalpluggen

These Blasting Plugs are intended to mask blasting and wet paint applications. The inside pipe surface remains clean and is shielded from steel grit damage and impact.

When painting, it provides minimal shadowing and can endure high pressures, making it highly durable.

It incorporates a screwdriver slot for easy mounting and disassembly. It is resistant to temperatures ranging from -30C to +50C. It is commonly used in mechanical, construction, oil and gas, medicinal, and painting applications.

  • It has a slot for screwdrives with a M16X12 thread size.
  • Can endure hig pressures, and is durable.
  • Resistant to temperatures ranging from -30C to +50C.
Materiaal: LDPE Kleur: Rood Serie: SRF0013

Carrosserie pluggen

Body Plugs are designed to close panel cavities and seal apertures or holes, protecting against sharp edges. The plugs offers a clean finish. Also provides a secure fit with a simple push fit design. Can withstand temperatures ranging from -40C up to 135C.

  • Act as a protective barrier, preventing dust, dirt, moisture, and other contaminants.
  • Used in various applications, including automotive, industrial equipment, and machinery.
  • It can withstand temperatures ranging from -40C to 135C.
Materiaal: TPR, Silicone, TPE Kleur: Zwart Serie: SR1851, SR1850

Ontluchtingsdoppen

Breather Caps are used to protect equipment against moisture and particle contamination. Allows for airflow in applications, preventing a system from malfunctioning due to pressure changes.

  • Facilitates a high rate of air flow.
  • Protects equipment by controlling moisture and particle contamination.
  • Ideal for applications exposed to pressure and demand from fluid levels.
Materiaal: Aluminium Kleur: Zwart Serie: SRV0019, SRV0018

Pluggen met centrale treklip

De centrale trekplug kan eenvoudig in gat met of zonder draad worden gestoken. Door het taps toelopende ontwerp kan het worden gebruikt om meerdere binnendiameters af te dichten. Deze plug biedt een strakke en veilige pasvorm die voorkomt dat ongewenste stoffen de open buis of het gat binnendringen, waardoor interne componenten worden beschermd en optimale prestaties worden gegarandeerd.

De geïntegreerde centrale lip is ontworpen voor een snelle en eenvoudige verwijdering door de lip omhoog te trekken. De plug beschermt tegen schade, vuil, vocht en corrosie tijdens opslag en verzending.

Gebruikt in verschillende toepassingen.

  • Het taps toelopende ontwerp betekent dat de plug geschikt is voor meerdere binnendiameters.
  • De geïntegreerde centrale lip is ontworpen voor snel en eenvoudig verwijderen en installeren met de hand en met een gereedschap.
  • Gebruikt in verschillende toepassingen, waaronder elektrische kabels in machines, apparatuur en bedieningspanelen.
Materiaal: LDPE Kleur: Geel, Oranje, Rood Serie: SR1174, SR1068

Buis plug met treklip

Pluggen met centrale treklip zijn ontworpen om slanguiteinden af te dichten en af te sluiten. Ze hebben ribbels die zorgen voor een strakke pasvorm bij het afsluiten van hydraulische leidingen zonder deze te belasten. Het beschikt over een hoge treksterkte, taaiheid en flexibiliteit.

De interne, centraal geplaatste treklip maakt eenvoudig aanbrengen en verwijderen van de plug mogelijk, waardoor het een probleemloos alternatief is. Bovendien maakt de taps toelopende vorm het mogelijk om verschillende binnendiameters af te dichten. De stevige pasvorm van de plug en de veilige afdichting voorkomen effectief dat stof, vuil en andere verontreinigingen de slang binnendringen. Dit helpt interne componenten te beschermen en zorgt voor optimale prestaties.

Vaak gebruikt voor bouw-, auto- en landbouwtoepassingen.

  • Beschikt over een hoge treksterkte, taaiheid en flexibiliteit.
  • Met ribbels die zorgen voor een strakke pasvorm bij het afsluiten van hydraulische leidingen zonder deze te belasten.
  • Door de taps toelopende vorm kunnen verschillende binnendiameters worden afgedicht.
Materiaal: EVA Kleur: Geel Serie: SR6111

Kraagpluggen

Collar Plugs feature a self-tapping design for easy installation. The thick walls make them highly durable and difficult to dislodge, ensuring a secure connection.

  • Het is voorzien van een zelftappend ontwerp voor een eenvoudige installatie.
  • Het biedt bescherming tegen stof, vuil en andere externe elementen.
  • Ideaal voor zandstralen en toepassingen in de bouw en automotive-industrie.
Materiaal: LDPE Kleur: Oranje Serie: SR1160

DKO-pluggen met zijdelingse treklip

DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.

  • Protects DKO-compression fittings during transit, storage, and processing from damage and contaminants.
  • The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal.
  • Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
Materiaal: LDPE Kleur: Rood, Geel Serie: SR1121

Koepelvormige afdichtpluggen

Deze koepelvormige afdichtpluggen zijn geschikt voor het afdichten van holtes in panelen van plaatmetaal. Ze zijn ontworpen om openingen in apparatuur of machines in de plaatmetaalsector af te dichten, als bescherming tegen scherpe randen. Ze fungeren tevens als een veilige barrière die voorkomt dat stof, vuil, vocht en andere verontreinigingen binnendringen.

De koepelvormige vorm biedt een mooie en nette afwerking en helpt bij het afbuigen van impacts, waardoor de kans op beschadiging van de plug of de apparatuur die erin is aangebracht, wordt verkleind. Ze zijn corrosiebestendig en bieden elektrische isolatie.

Eenvoudig te installeren; ze zijn gemaakt om strak te passen in de opening die ze afsluiten, waardoor een stevige en veilige pasvorm wordt gegarandeerd. Ze zijn verkrijgbaar in een uitgebreid assortiment om aan veel gatdiameters en paneeldiktes te voldoen en kunnen worden gebruikt in industrieën zoals de productie, bouw en elektronica.

  • Biedt weerstand tegen corrosie en elektrische isolatie.
  • Fungeert als een barrière die voorkomt dat stof, vuil, vocht en andere verontreinigingen binnendringen.
  • Past strak in de opening die ze afsluiten, waardoor een stevige pasvorm wordt gegarandeerd.
Materiaal: PA, Nylon, HDPE, Copolyester Kleur: Zwart, Wit, Grijs, Naturel, Transparant Brandveiligheidsnorm: UL94 V-2, Serie: SR1086, SRTFLA, SR1740, SRF0001

Expansie afdichtingspluggen - Inch

Deze metrische expansie afdichtingspluggen zijn bestemd voor een efficiënte afdichting onder hoge druk van openingen of holtes om indringing van stof, vocht, lucht en gas te vermijden.

De expansiekogel wordt in de plughuls aangebracht. De afzonderlijke gegroefde afdichtingsringen van de plugkogel worden in de behuizing geduwd. Het blijft op zijn plaats met de kogel tegen de schouder van het verzinkgat gedrukt.

Het is eenvoudig te installeren, gezien kloppen, uitboren, machinaal bewerking of gebruik van O-ringgroeven, tape of afdichtingsmiddel niet nodig is. Wordt vaak gebruikt in toepassingen, zoals hydraulische en pneumatische systemen, industriële toepassingen en kleppen.

  • Het biedt een efficiënte afdichting onder hoge druk van openingen of holtes.
  • Voorkomt de indringing van stof, vocht, lucht en gas.
  • Wordt gebruikt in toepassingen zoals hydraulische en pneumatische systemen.
Serie: SRP0192, SRP0191

Expansie afdichtingspluggen - Metrisch

Deze expansie afdichtingspluggen voor metrisch formaat zijn bestemd voor een efficiënte afdichting onder hoge druk van openingen of holtes om indringing van stof, vocht, lucht en gas te vermijden.

De expansiekogel wordt in de plughuls aangebracht. De afzonderlijke gegroefde afdichtingsringen van de plugkogel worden in de behuizing geduwd. Het blijft op zijn plaats met de kogel tegen de schouder van het verzinkgat gedrukt.

Het is eenvoudig te installeren, gezien kloppen, uitboren, machinaal bewerking of gebruik van O-ringgroeven, tape of afdichtingsmiddel niet nodig is. Wordt vaak gebruikt in toepassingen, zoals hydraulische en pneumatische systemen, industriële toepassingen en kleppen.

  • Het biedt een efficiënte afdichting onder hoge druk van openingen of holtes.
  • Voorkomt de indringing van stof, vocht, lucht en gas.
  • Wordt gebruikt in toepassingen zoals hydraulische en pneumatische systemen.
Serie: SRP0190

Ezepluggen

Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.

  • Includes a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes.
  • It protects against damage, dirt, moisture, and corrosion during storage and shipping.
  • It is simple to install with the patented quick-fit design and locks the plug in place with a simple push.
Materiaal: LDPE Kleur: Rood Serie: SR1055

Vloeistof absorberende pluggen

Fluid Absorption Plugs absorb excess fluids, helping to prevent leaks and contamination. They work with water, oil, fuel and other chemicals. They leave no residue behind, unlike traditional plugs. Suitable for metric and imperial threads, and simple boreholes.

  • Absorbs a variety of substances with chemical resistance.
  • Safer, simpler, and cleaner than traditional plugs since they leave no residue in the thread or hole.
  • Its unique design enables rapid and easy installation and removal.
Materiaal: PP, PE;PP Kleur: Geel Serie: SR1004

Kappen voor vloeistofniveauindicators - prismatisch

Prismatic Fluid Level Indicator Caps are resistant to solvents, oils, greases, and other chemical agents. The prismatic windows allow the viewing of liquid levels in various applications and are resistant to oils and solvents.

  • Offers genuine glass of high stability.
  • Scratch-proof.
  • Seal housed in a groove and therefore cannot be lost.
  • Groove design prevents seal from extrusion when the sight glass is tightened.
Materiaal: Aluminium Serie: SR6580

Smeernippelkappen

Smeernippelkappen zijn ontworpen om smeernippels te beschermen tegen stof, vocht, vuil en andere verontreinigingen. Ons assortiment biedt een selectie van kappen met of zonder lipje om het verwijderen te vergemakkelijken. Het ontwerp van de kap biedt de keuze tussen gekartelde of niet-gekartelde koppen voor eenvoudig vastpakken. Deze smeernippelkappen kunnen ook worden gebruikt als een visuele indicator of de fitting al dan niet is gesmeerd.

Ze zijn een voordelige oplossing die snel en gemakkelijk te installeren en te verwijderen is.

Gebruikt in vloeistoftransmissietoepassingen die smeernippels hebben.

  • Ontworpen om te beschermen tegen stof, vocht, vuil en andere verontreinigingen.
  • Snel en eenvoudig te installeren en te verwijderen.
  • Geschikt voor gebruik in machines, apparatuur, voertuigen of elke toepassing die smeernippels gebruikt.
Materiaal: TPE, LDPE Kleur: Zwart, Rood, Geel Serie: SRPITPE, SRPI, SR1019

Beschermpluggen voor scharnierlagers - gesloten

Closed Hinge-Bearing Protection Plug offers strong protection. Helps prevent dirt and moisture from entering hinge bearings and swivel joints. Can withstand temperatures ranging from -10C up to +110C.

Deze beschermplug biedt een stevige bescherming. Het helpt te voorkomen dat vuil en vocht binnendringen in scharnierlagers en draaikoppelingen.

  • Wordt geleverd in een gesloten formaat
Materiaal: PP Kleur: Grijs Serie: SRF0007

Beschermpluggen voor scharnierlagers - Open

Opened Hinge-Bearing Protection Plug offers durable protection. Helps prevent dirt and moisture from entering hinge bearings and swivel joints. Its open centre design allows for easy suspension during storage and painting. Can withstand temperatures ranging from -30C up to +50C.

Deze beschermplug biedt robuuste bescherming. Het helpt binnendringen van vuil en vocht in scharnierlagers en draaikoppelingen te voorkomen. Het profiel heeft een open midden dat de mogelijkheid biedt om het onderdeel op te hangen tijdens opslag en het lakproces.

  • Geleverd in een geopend formaat.
Materiaal: PP Kleur: Grijs Serie: SRF0008

Beschermpluggen voor scharnierlagers - geribbeld open

Opened Hinge-Bearing Protection Plug with a ribbed design provides strong protection. Helps prevent dirt and moisture from entering hinge bearings and swivel joints. Its open centre design allows easy suspension during storage and painting. Can withstand temperatures ranging from -10C up to +110C.

Deze beschermplug biedt een stevige bescherming. Het helpt te voorkomen dat vuil en vocht binnendringen in scharnierlagers en draaikoppelingen. Het profiel is in het midden open, zodat het onderdeel voor opslag en schilderen kan worden opgehangen.

  • Wordt geleverd in een geopend formaat
Materiaal: LDPE Kleur: Geel Serie: SRF0016

Slangafsluitdoppen

Hose Washer Caps are applied to the ends of hoses and tubes to keep them from slipping over the fittings. Protects against water, dust, grime and pollutants.

  • Het voorkomt lekken van water en vuil.
  • Eenvoudig te installeren en te verwijderen.
  • Wordt gebruikt in bouwtoepassingen, tuinieren en de automotive industrie.
Materiaal: TPE, LDPE Kleur: Zwart, Geel Serie: SR5758

LPG-pluggen

LPG Plugs are designed for the LPG sector. It shuts LP gas cylinders, avoiding hazardous gas leaks. Used for secure, effective sealing, tamper-proofing, and shipping. Complies with LP Gas Association Code of Practise 15: Part 2.

  • Intended to give a wise and effective solution for closing LP Gas cylinders and preventing harmful gas leakage.
  • Complies with the LP Gas Association Code of Practise 15: Part 2
  • Used in industrial, automotive, and logistical applications.
Materiaal: LDPE Kleur: Zwart Serie: SRF0078

Maskering oogbouten

Masked Eye Bolts have a loop on one end, and are commonly used with hooks or other hanging systems. Used as a hanging solution for powder coating and painting. The tapered silicone provides a tight seal to the component, while a threaded insert secures the item.

Een oogbout is een type bout met een lus aan één uiteinde die meestal wordt gebruikt met een haak of andere ophangsystemen. Wordt vaak gebruikt als ophangoplossing voor poedercoaten, lakken, gritstralen en andere oppervlaktebehandelingsprocessen.

  • Een siliconencoating beschermt de oogbout tijdens gebruik en verlengt de levensduur.
  • Een zeer goedkope en duurzame keuze.
Materiaal: Silicone Kleur: Bruin, Rood, Paars, Groen, Wit, Geel, Oranje, Transparant, Roze Serie: SRF0062

  • van 3