Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(21 Produtos)
These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.
The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.
Ajustadores - O ajuste de nível a superfícies irregulares e ferramentas de máquina niveladas, racks eletrónicos e aplicações similares.
Os Grampos de Aço Flexível com Revestimento em Vinil são uma solução de montagem de cabos segura para uma rápida gestão de cabos. Utilizados na montagem de equipamentos eletrónicos.
Patins com base suave e ajustável.
Patins de inclinação regulável fabricados em polipropileno (PP) preto com esfera de inclinação e rebite em aço zincado brilhante. Estes patins de inclinação são ideais para aplicações em ângulo e pode ser regulados para a utilização em superfícies de chão irregular.
Adequados para a utilização com os elementos roscados.
Trincos de Compressão com Manípulo em T ajustável que são fornecidos com até 6mm de compressão predefinida. Ideais para utilização em armários que precisam de melhor vedação em condições de vibração.
Estes trincos são operados manualmente, têm opções com bloqueio (fecho de aço inoxidável CH 751) e sem bloqueio (sem cilindro). São fornecidas duas chaves com cada trinco. Os trincos também são fornecidos com uma junta de vedação de borracha. Os cames são vendidos separadamente.
Os trincos ajustáveis funcionam com cames de quarto de volta e dispõem de uma ampla gama de aderência com uma porca ajustável.
Os pés de nivelamento do suporte do parafuso prisioneiro com uma base giratória de plástico ajustam-se a superfícies irregulares e ferramentas de máquina niveladas, prateleiras eletrónicas e aplicações semelhantes. As articulações articuladas e as almofadas de grande diâmetro fornecem nivelamento e suporte sólidos.
Pés ajustáveis - padrão/não articulado com uma base rígida de plástico ajustam-se a superfícies irregulares e a máquinas-ferramentas niveladas, prateleiras eletrónicas e aplicações semelhantes. A base de plástico fornece uma superfície lisa e não abrasiva que protege o chão.
Estes pés ajustáveis com tampa cromada são uma solução barata para aplicações ligeiras em superfícies ligeiramente irregulares, incluindo mobiliário de escritório, prateleiras, expositores de ponto de venda, armários e pequenas máquinas. São feitos de polietileno (PE) preto com tampa cromada.
Esta gama de pés articulados industriais inclui um pino roscado feito de aço inoxidável 304 ligado a uma base de poliamida preta (PA), proporcionando uma articulação máxima de 30. Ideal para utilização na indústria de produção alimentar e catering.
A nossa gama de pés de máquina premium destina-se a aplicações que exigem pés de montagem de alta qualidade, incluindo racks de máquinas e equipamentos eletrónicos. Podem ter uma cavilha de aço inoxidável ou de aço macio, fixada a uma base de poliamida (PA) ou de aço inoxidável. A gama também pode incluir ou não furos para aparafusar.
A nossa gama de pés de máquina standard fabricados com pinos de aço zincados e uma base de poliamida (PA) foi concebida para máquinas, racks de equipamento eletrónico e correias transportadoras. Os pés têm uma articulação máxima de 20 graus e podem ser comprados em variantes com ou sem furos para aparafusar. Também é possível adquirir separadamente bases antiderrapantes adicionais quando é necessária uma fricção extra.
Os pés niveladores da máquina são uma solução barata para aplicações leves. Utilize estes pés de nivelamento em móveis de escritório, estantes, displays de ponto de venda, armários e pequenas máquinas.
Os pés de nivelamento do suporte do parafuso prisioneiro com uma base giratória de metal são uma solução durável para montagem de máquinas ou transportadores. Estes pés possuem articulação giratória e um pino fabricado para precisão e resistência da rosca.
Os pés de nivelamento com suporte de haste e base giratória de plástico ajustam-se a superfícies irregulares e a máquinas-ferramentas niveladas, prateleiras eletrónicas e aplicações semelhantes. As articulações articuladas e as almofadas de grande diâmetro fornecem nivelamento e suporte sólidos.
Os pés de nivelamento do suporte do parafuso prisioneiro com uma base giratória de plástico ajustam-se a superfícies irregulares e ferramentas de máquina niveladas, prateleiras eletrónicas e aplicações semelhantes. As articulações articuladas e as almofadas de grande diâmetro fornecem nivelamento e suporte sólidos.
Pés de nivelamento de suporte em parafuso prisioneiro com base rígida de plástico ajustam-se a superfícies irregulares e a máquinas-ferramentas niveladas, prateleiras eletrónicas e aplicações semelhantes. A base de plástico fornece uma superfície lisa e não abrasiva que protege o chão.
Trincos de lingueta de volta da pega - Reguláveis e utilizados em painéis eletrónicos, portas, armários e outras instalações similares.
Estes trincos oferecem uma excecional durabilidade e segurança o que os torna ideais para ambientes industriais, comerciais e de elevado risco. Estes trincos são rápidos e fáceis de instalar. São a escolha perfeita para situações que exijam o acesso leve e podem ser instalados em portas de qualquer espessura.
Inclui uma pega amovível e, portanto, não é obrigatória e quando não estiver em utilização, o fecho pode ser aberto com uma chave triangular de 9 mm.
Trinco de alavanca de compressão à face com design desnivelado. Fornece uma boa compressão da junta e é fácil de utilizar. Adequado para aplicações à esquerda e à direita para a fixação de portas, armários ou painéis.
Adequado para espessuras de painéis inferiores a 2 mm. Disponível numa vasta seleção de preensão regulável: 0-24 mm, 24-46 mm, 36-48 mm e 51-63 mm.
Estes trincos estão disponíveis com chaves iguais (5333), chaves diferentes ou sem fecho e fornecidos com 2 chaves por fecho.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar