Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | Materiál | Vnútorný priemer | Vonkajší priemer | Rozmery kompatibilnej skrutky (všetky) | Hrúbka | Kúpiť | |
---|---|---|---|---|---|---|---|---|
0,2376 € - 0,2934 € | Požiadajte o dodací termin tu |
PA
|
0.563 in
14.3 mm
|
1.26 in
32.0 mm
|
3/8
|
0.059 in
1.5 mm
|
||
0,1298 € - 0,1602 € | Požiadajte o dodací termin tu |
PA
|
0.689 in
17.5 mm
|
1.122 in
28.5 mm
|
1/2
|
0.031 in
0.8 mm
|
||
0,0305 € - 0,0376 € | Požiadajte o dodací termin tu |
PA
|
0.563 in
14.3 mm
|
0.89 in
22.6 mm
|
3/8
|
0.059 in
1.5 mm
|
||
0,0403 € - 0,0498 € | Požiadajte o dodací termin tu |
PA
|
0.567 in
14.4 mm
|
1.028 in
26.1 mm
|
7/16
|
0.059 in
1.5 mm
|
||
0,2247 € - 0,2774 € | Požiadajte o dodací termin tu |
PA
|
1.067 in
27.1 mm
|
1.382 in
35.1 mm
|
#1
|
0.059 in
1.5 mm
|
||
0,0116 € - 0,0144 € | 16000 Na sklade |
PA
|
0.154 in
3.9 mm
|
0.264 in
6.7 mm
|
#4
|
0.031 in
0.8 mm
|
||
0,014 € - 0,0173 € | 2000 Na sklade |
PA
|
0.197 in
5.0 mm
|
0.327 in
8.3 mm
|
#6
|
0.031 in
0.8 mm
|
||
0,0195 € - 0,0241 € | Požiadajte o dodací termin tu |
PA
|
0.232 in
5.9 mm
|
0.39 in
9.9 mm
|
#8
|
0.031 in
0.8 mm
|
||
0,0273 € - 0,0338 € | Požiadajte o dodací termin tu |
PA
|
0.236 in
6.0 mm
|
0.39 in
9.9 mm
|
#8
|
0.059 in
1.5 mm
|
||
0,0273 € - 0,0338 € | 3170 Na sklade |
PA
|
0.276 in
7.0 mm
|
0.453 in
11.5 mm
|
#10
|
0.059 in
1.5 mm
|
||
0,0234 € - 0,029 € | Požiadajte o dodací termin tu |
PA
|
0.343 in
8.7 mm
|
0.5 in
12.7 mm
|
1/4
|
0.031 in
0.8 mm
|
||
0,0466 € - 0,0575 € | Požiadajte o dodací termin tu |
PA
|
0.374 in
9.5 mm
|
0.614 in
15.6 mm
|
1/4
|
0.059 in
1.5 mm
|
||
0,0217 € - 0,0268 € | Požiadajte o dodací termin tu |
PA
|
0.154 in
3.9 mm
|
0.248 in
6.3 mm
|
#4
|
0.051 in
1.3 mm
|
||
0,0195 € - 0,0241 € | Požiadajte o dodací termin tu |
PA
|
0.197 in
5.0 mm
|
0.327 in
8.3 mm
|
#6
|
0.059 in
1.5 mm
|
||
0,0186 € - 0,0229 € | Požiadajte o dodací termin tu |
PA
|
0.232 in
5.9 mm
|
0.39 in
9.9 mm
|
#8
|
0.031 in
0.8 mm
|
||
0,0195 € - 0,0241 € | 7430 Na sklade |
PA
|
0.276 in
7.0 mm
|
0.453 in
11.5 mm
|
#10
|
0.031 in
0.8 mm
|
||
0,0308 € - 0,0381 € | Požiadajte o dodací termin tu |
PA
|
0.276 in
7.0 mm
|
0.5 in
12.7 mm
|
#10
|
0.059 in
1.5 mm
|
||
0,0312 € - 0,0386 € | Požiadajte o dodací termin tu |
PA
|
0.374 in
9.5 mm
|
0.591 in
15.0 mm
|
1/4
|
0.059 in
1.5 mm
|
||
0,0234 € - 0,029 € | Požiadajte o dodací termin tu |
PA
|
0.469 in
11.9 mm
|
0.732 in
18.6 mm
|
5/16
|
0.031 in
0.8 mm
|
||
0,093 € - 0,1492 € | Požiadajte o dodací termin tu |
PC
|
0.142 in
3.6 mm
|
0.394 in
10.0 mm
|
M3.5
|
0.031 in
0.8 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.