Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Locking Push Fit Askı

 (144 Ürün grupları)

Liste Kılavuz

Uniscrew Kapaklar

Uniscrew Caps are intended to fit into the screw hole for a seamless, flush look. Their function is to conceal the screw heads, which can accommodate most sizes. These caps are connected to a washer by a hinge that folds neatly when inserted into the cap.

The durable material protects against damage, dirt, moisture and corrosion during storage and shipping. They are easy to install simply by push fit and are often used in furniture assembly, automotive interiors, and electrical equipment.

  • Material: PP
  • Colour: Black, White


Seri Kodu: SR1807

Uç Tepeleri

End Tips are a versatile cap with a multitude of uses. They are ideal for product presentations due to their neat and tidy appearance. They also offer product protection, preventing damage and the ingress of dirt.

The range is provided in a choice flexible and hard-wearing materials, making these caps a durable solution for your project requirements. Quick and easy to install, with a simple push fit design.

  • Materials: Polyvinyl Chloride (PVC) and Thermoplastic Elastomer (TPE)
  • Finish Options: Gloss and Matt
  • Colours: Black and White
  • RoHS Compliant.


Seri Kodu: SR1506, SR1500, SR1501

Uçları Dişsiz Kapaklar

Uçları Dişsiz Kapaklar, dişli ya da dişsiz tüpleri, boruları ve çubukları korumak için idealdir. Kir, döküntü ve diğer kirleticilerin girmesini önler. Hafif aşınma özelliği sayesinde eşleşen parçayı depolama ve taşıma sırasında korur. Boya, kaplama ve kumlama sırasında maskeleme için de kullanılabilir.

Hızlı ve kolay takılıp sökülür.

Tesisat, HVAC ve endüstriyel uygulamalarda kullanılabilir.

  • Dişli veya dişsiz boru, tüp ve çubukları güvenle korur.
  • Hızlı ve kolay takılıp sökülür.
  • Tesisat, HVAC ve endüstriyel uygulamalarda kullanılır.
Malzeme: LDPERenk: Black, BlueMalzeme Tutuşabilirlik Standardı: Series Code: SR1062

Vida Kapakları

Screw Cap Covers, also known as screw hole covers or screw head covers, are designed to provide a finished and professional surface appearance while protecting the screw or hole from damage and corrosion on veneered chipboard.

These push-fit screw caps fit securely into the top of the screws, covering the screw head neatly and protecting it from dust and dirt ingress. Used to cover exposed screws in furniture, cabinets and automotive applications.

  • Material: LDPE
  • Colour: White, Silver, Cream, Teak, Dark Brown, Light Brown


Seri Kodu: SR1612

Vida Kapatma Kapakları

These Socket Screw Cover Caps cover and protect socket head screws from dust and dirt, while providing a quick and clean finish to internal hex screws.

Commonly used for the inside of UPS boxes when high voltage cables pass close to metal screw heads, which occurs when space is limited. The cap can be applied in order to prevent interference between the two, as the screw head needs to be isolated. They are also used in appliances, electrical applications and automotive.

  • Material: Silicone, LDPE
  • Colour: Black, White, Grey


Seri Kodu: SR1628, SR1813

Yandan Açılır Tapa

Side Release Plugs are innovative sealing solutions designed to provide a secure and convenient closure for a wide range of applications. These plugs feature a unique side release mechanism that allows for quick and effortless insertion and removal, while ensuring a reliable and tight seal. Manufactured using high-quality materials such as durable plastics or rubber, Side Release Plugs offer excellent resistance to temperature, chemicals, and environmental factors. The versatile design of these plugs makes them suitable for various applications across different industries.

One of the main characteristics of Side Release Plugs is their user-friendly design. The side release mechanism enables easy insertion and removal, eliminating the need for additional tools or excessive force. This feature is particularly advantageous in applications that require frequent access or maintenance, such as in fluid containers or industrial machinery. Additionally, Side Release Plugs provide a secure and reliable seal, preventing leakage, contamination, or damage to the internal components. This makes them ideal for applications that demand protection against dust, moisture, or other external factors.

  • Material: LDPE
  • Colour: Natural


Seri Kodu: SR1120

Yandan Çekmeli Tapalar

Yandan Çekmeli Tapalar, dahili yandan çekmeli özelliği sayesinde zor konumlarda kolayca çıkarılmak için tasarlanmıştır. Dişli ve dişsiz delikleri üretim, depolama ve nakliye sırasında korumak için tasarlanmıştır. Toz, kir, hasar, nem, asit ve korozyona dirençlidir.

Yandan çekmeli tapa, hızlı takılıp çıkarılan bir tasarıma sahiptir ve dar alanlardaki uygulamalarda daha kolay çıkarılır. -40C ila 135C (40F ila 275F) arasında sıcaklıklara dayanıklıdır.

Makineler, elektronik eşya, otomotiv ve HVAC sistemleri gibi çeşitli uygulamalarda kullanılır.

  • Toz, kir, hasar, nem, asit ve korozyona dirençlidir.
  • -40C ila 135C (40F ila 275F) arasında sıcaklıklara dayanıklıdır.
  • Konik tasarımlı parça, çeşitli iç çapları tapalar.
Malzeme: LDPE, TPE Renk: Blue, Yellow, Natural Series Code: SR1110, SRSTCL2, SR1053

Yapışkan Montajlı Kilitli D-Kelepçe

Yapışkan tabanıyla hızla ve kolayca monte edilir. Kelepçe uçları kabloları yerine tespit etmek için kapağın altına bastırılır. Çeşitli demet çaplarına uygun iki farklı ebadı mevcuttur. Akrilik yapıştırıcılı, UL94 V-0 sınıfı gri PVC. Ürünün yapışkan kısmı, açılmamış orijinal ambalajında saklanıp oda sıcaklığında ve güneş ışığından uzakta saklandığında, teslim tarihinden itibaren yaklaşık bir yıl raf ömrüne sahiptir.

Yapışkan Montajlı Kilitli Kablo Kelepçe

Yapışkanla kolayca takılır. Boydan boya delik gerektirmez. Kilitleme düzeneği kabloyu yerinde tutar ve gerektiğinde açılabilir. Farklı stiller, renkler ve malzemeler mevcuttur. Ürünün yapışkan kısmı, açılmamış orijinal ambalajında saklanıp oda sıcaklığında ve güneş ışığından uzakta saklandığında, teslim tarihinden itibaren yaklaşık bir yıl raf ömrüne sahiptir.

Yapışkanlı Kablo Kelepçesi

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR2068

Seri Kodu: SR2068

Yaylı Körleme Tapaları

Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.

The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.

It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.

Seri Kodu: SR1760

Yaylı Tapalar

Yaylı Tapalar, bileşenlere takıp çıkarmayı kolaylaştırmak için tasarlanmıştır. Parçayı kir, toz ve partikül girişine karşı korur.

Kolayca takılıp çıkarılır. Bir kez yerine oturtulduktan sonra tek bir döndürme hareketiyle güvenli ve sıkı bir şekilde yerleşir. Tepedeki merkezi kulak, sıkıştırırken veya çıkarırken sıkı kavrama sağlar.Bu ürünler Metrik, BSP, UNF ve JIC dişli hidrolik bağlantı elemanları için uygundur.

Parçalar çeşitli diş boyutlarına ve stillerine uygundur.

  • Kolayca takılıp çıkarılır. Bir kez yerine oturtulduktan sonra tek bir döndürme hareketiyle güvenli ve sıkı bir şekilde yerleşir.
  • Tepedeki merkezi kulak, sıkıştırırken veya çıkarırken sıkı kavrama sağlar.
  • Metrik, BSP ve UNF dişler için uygundur.
Malzeme: LDPERenk: Red, Yellow, Blue, BlackMalzeme Tutuşabilirlik Standardı: Series Code: SRTFUP, SR1119, SR1010, SR1008, SR1760

Yivli Boru Ucu Kapakları

Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.

It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.

  • Material: LDPE
  • Colour: Red, Yellow


Series Code: SR1046

Yivli Boru Ucu Tapaları

Yivli Boru Ucu Tapaları, boru ve tüp uçlarını güvenli bir şekilde kapatmak için tasarlanmıştır. Tapanın dış çapındaki düz cidar, eşleşen borunun iç çapıyla güvenli bir sürtünme oluşturarak, boruya kirleticilerin girmesini engelleyen mükemmel bir koruma sağlar.

Çeşitli boyutlardaki NPT ve sondaj borularına uyum için her biri esnek dişlere sahip iki modelde mevcuttur. Sıkı geçen tasarımla kolayca takılıp çıkarılır.

Çok çeşitli endüstrilerde mekanik ve mühendislik kullanımları için idealdir.

  • Çeşitli boyutlardaki NPT ve sondaj borularına uyum için her biri esnek dişlere sahip iki modelde mevcuttur.
  • Boru ve tüp uçlarını güvenli bir şekilde kapatmak için tasarlanmıştır.
  • Mekanik ve mühendislik kullanımları için idealdir.
Malzeme: LDPE Renk: Black, Blue, Red Series Code: SRPAR, SR1069, SRILUPE, SR1171, SRILUH

Yumuşak Tırtıklı Kapaklar

Yumuşak Tırtıllı Kapaklar boyama, montaj ya da nakliye sırasında metrik ve UNF dişleri korumanın basit ve ekonomik yoludur. Tırtıllı bir dış yapısı vardır ve daha iyi tutuş ve sıkı oturma sağlayan yumuşak ve dayanıklı TPE malzemeden mamuldür. Boru uçlarını hasara karşı korur, kir ve döküntülerin girmesini önler.

Hızlı ve kolay takılıp sökülür. -60C ila 135C arasında sıcaklıklarda çalışır.

Tesisat, HVAC ve endüstriyel uygulamalarda yaygın olarak kullanılır.

  • Metrik ve UNF dişleri korumanın basit ve ekonomik yolu.
  • Hızlı ve kolay takılıp sökülür.
  • -60C ila 135C arasında sıcaklıklarda çalışır.
Malzeme: TPERenk: BlueMalzeme Tutuşabilirlik Standardı: Series Code: SRF0010

Yuvarlak Askı Kapakları

Round Hanger Cap designed to protect from outside diameters of threaded or non-threaded tubing, pipe and rods. It can help prevent accidental displacement. It has an attractive finish with a convenient pierced end for hanging.

They are flexible for easy fitting and offer good weather resistance, making them a good choice for outdoor applications.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black


Seri Kodu: SR1512

Yuvarlak Ayak Yüksükleri - Konik

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Seri Kodu: SR1520, SRF0071, SRF0069

Yuvarlak Ayak Yüksükleri - Standart

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural


Seri Kodu: SR1510, SR1516, SRF0070, SRF0069

Yuvarlak Bilyeli, Kapaklar

Round Ball Cap with high strength and secure press fit to enhance the design of the leg. Ideal for furniture, crafts, or architectural projects. They can also be used to protect the ends of furniture, and are easy to install and remove. It can also be used as a decorative top or finial.

  • Material: LDPE
  • Colour: Black


Seri Kodu: SR1634

Yuvarlak Boru Eklentileri

Yuvarlak Eklentiler ve Kızaklar, zarif bir görünü sağlar ve yuvarlak şekilli tip, boru ve sütunların uçlarını korur. İki stilde sunulur: Yivli tasarım maksimum tutuş sağlayıp farklı tüp ölçülerinde kullanılabilir. Düz şaftlı model ise spesifik olarak tek bir tüp ölçüsüne uygun olduğundan kolay takma avantajı sağlar.

Farklı tür ve stillerde mevcuttur:

  • Hafif Yuvarlak Eklentiler, kolay takılır ve yüksek kaliteli bir görünümdedir. Emperyal grubu düz şaft, metrik grubu ise yivli şafta sahiptir.
  • Düşük yoğunluklu polietilenden mamul boru ucu eklentileri, tırtıllı tasarımı sayesinde sıkı oturur ve keskin boru uçlarına karşı korur.
  • Standart yuvarlak eklentiler oluklu yapılarıyla kolayca takılıp güvenle oturur ve keskin kenarları gizler.
  • Yuvarlak, kubbeli eklentiler, yüksek kaliteli boru parçalarına zarif bir görünüm katar.

Genellikle mobilya ve endüstriyel ekipman uygulamalarında kullanılır. Çok çeşitli malzeme, kaplama ve renklerin sunduğu seçeneklerle uygulamanızda son derece estetik bir görünüm ve olağanüstü uyum sağlar.
  • Zarif bir görünüm sunmanın yanı sıra boru, çubuk ve direklerin ucunu korur.
  • İtilerek takılan eklentiler, azami tutuş için yivli veya sorunsuz uygulama için düz mafsallı olarak tasarlanmıştır.
  • Mobilya, inşaat, otomotiv ve endüstriyel gibi çeşitli uygulamalarda kullanılır.
Malzeme: ABS, PE, LDPE Renk: Black, Grey, White, Yellow, Orange, Red, Brown, Blue, Green Series Code: SRANT, SR1530, SR1560, SR1555, SR1565

Yuvarlak Dişli Eklentiler

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Nylon, PA, Steel, PP, LDPE, Aluminium, PE
  • Colour: Black, Natural, Grey


Seri Kodu: SR1570, SR1430, SR1567

Yuvarlak Dişli Eklentiler - Metal

Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.

Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.

  • Material: HDPE, Steel
  • Colour: Black, Natural


Seri Kodu: SR5438, SR1571

Yuvarlak Eklentiler ve ve Raylar - Krom Kaplama

Our Round Inserts & Glides feature a high-gloss chrome finish that provides a visually pleasing and clean appearance, ideal for finishing the ends of outward facing tubular products.

The outside diameter benefits from a ribbed design that ensures ease of insertion and a positive fit.Yuvarlak Eklentiler, boru ürünlerinin uçlarını tamamlayarak zarif bir görünüm kazandırmak için kullanılır.

  • Yivli mafsal.
  • Kolay takılıp tutturulur.
Malzeme: ABS, PE Renk: Silver, Black Series Code: SR5723, SR1562

Yuvarlak Kızaklar

Round Load Bearing Glides are designed to use as a protection plug or as a glide. The lid is stepped to offer an easy insertion and secure fit.

They are ideal to protect and finish a tube end in moderate to heavy-duty applications These glides provide a smooth, durable base for furniture, appliances and more.

They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: PE, ABS, Nylon, Butyrate, LDPE, HDPE
  • Colour: Grey, Black


Seri Kodu: SR1632

Yuvarlak Uç Kapakları - Standart

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural


Seri Kodu: SR5763

  • / 6