Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(29 Ürün grupları)
Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.
High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.
Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.
The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.
Popular applications include; powder coating, e-coating, plating and anodising.
Flanşlı Kapaklar, otomatik ekipmanla veya elle kolayca takılıp çıkarılmak üzere tasarlanmıştır. Genellikle O-Halka içeren veya içermeyen metrik ya da emperyal dişlileri korumak için kullanılır. Büyük flanş sayesinde elle kullanılırken daha hızlı takılıp çıkarılır.
Kalite kontrolü yapılırken, doğal renkli kapakların içi göründüğünden O-Halkanın korunan parçada takılı olup olmadığı görülebilir.
Tam ve güvenli oturur.
Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.
Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.
These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.
It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.
Covered Tapered Plugs are designed to ensure a secure fit due to their convex sides and protect from contaminants, debris and damage. It features a push fit style that makes it easy to use and remove.
Used in a variety of applications, including blind holes, pipes, furniture or electrical boxes. They are reusable due to the material from which they are constructed without affecting the effectiveness of the sealing.
Kare Eklentiler ve Kızaklar, zarif bir görünü sağlar ve kare şekilli tip, boru ve sütunların uçlarını korur. İki stilde sunulur: Yivli tasarım maksimum tutuş sağlayıp farklı tüp ölçülerinde kullanılabilir. Düz şaftlı model ise spesifik olarak tek bir tüp ölçüsüne uygun olduğundan kolay takma avantajı sağlar.
Çeşitli boru ürünlerinde sıkı oturan bir bağlantı için tasarlanmıştır. Bazı parçalar, zemine ve diğer yüzeylere hasar gelmesini önlerken dış elementlere karşı boruyu korur.
Çeşitli seçenek ve stillerde sunulur: standart yivli eklentiler, hafif kare eklentiler ve metalik kare eklentiler. Genellikle mobilya ve endüstriyel ekipman uygulamalarında kullanılır. Çok çeşitli malzeme, kaplama ve renklerin sunduğu seçeneklerle uygulamanızda son derece estetik bir görünüm ve olağanüstü uyum sağlar.
Kauçuktan mamul kaymaz pedler makine ve konveyörler üzerindeki tesviye ayaklarını kaplamak için idealdir. Bu pedler ağır yükleri taşır, hareket ve kaymayı önlemek için ilave sürtünme sağlar.
Siyah kauçuktan mamul Yapışkanlı Diskler kendinden yapışır, pürüzsüz ve kuru yüzeyler için uygundur. Kaymazlar ve çıkarıldıklarında kalıntı bırakmazlar.
Kendinden yapışkanlı tamponlar birçok yüzeyde ve uygulamada yastıklama ve koruma sağlar.
Bu ürünler, kaymayan özelliklere sahip tek taraflı köpüklü siyah yapışkan diskler içerir. Rulo veya ped olarak dörtlü ambalajda sunulan bu diskler oluklu kart, sunta, tahta, düşük yüzey enerjili plastikler gibi birçok yüzeye yapışmak üzere tasarlanmıştır.
Silikon kaplı kağıt astar içeren, PE Köpük banttan mamul kaymaz pedler de sunulur. Bu ürünler -29C ile 66C arsı sıcaklıklardaki uygulamalar için uygundur.
Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress and dust, is acid-resistant and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Three materials are available: TPE withstands temperatures up to 203F (95C). TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.
The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.
These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.
These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.
Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.
Ortadan Çekme Kulaklı Hortum Tapaları, hortum uçlarını tapalayıp sızdırmazlık sağlamak için tasarlanmıştır. Hidrolik hatları tapalarken zorlama yaratmadan sıkıca oturan dişler içerir. Yüksek çekme direnci, sağlamlık ve esneklik sunar.
Orta kısımda bulunan dahili çekme kulağı, tapanın kolayca takılıp çıkarılmasına izin verdiğinden zahmetsiz bir seçenektir. Ayrıca, konik tasarımlı biçimi sayesinde çeşitli iç çapları tapalayabilir. Tapalar sıkıca oturup güvenli bir sızdırmazlık sağladığından toz, kir ve diğer kirleticilerin hortuma girmesini önler. Böylece, dahili parçaları koruyarak üstün performans sağlar.
İnşaat, otomotiv ve tarım uygulamalarında yaygın olarak kullanılır.
Ortadan Çekmeli Tapalar, dişli ve dişsiz delikleri kolayca tapalar. Konik tasarımı sayesinde çeşitli iç çapları tapalamak için kullanılabilir. Sıkı ve güvenli oturarak açık boruya veya deliğe yabancı maddelerin girmesini önler ve hem dahili parçaları korur hem de üstün performans sağlar.
Dahili orta kulak parçası, yukarı doğru çekerek kolayca takıp çıkarmak için tasarlanmıştır. Depolama ve nakliye sırasında hasar, kir, nem ve korozyona karşı korur.
Çeşitli uygulamalarda kullanılır.
Paralel Koruma Tapaları birçok farklı uygulamayı koruma için kullanılan genel amaçlı tapalardır.
Termoplastik elastomer ürün grubu, asit direnci gerektiren uygulamalar için önerilir. PVC ürünleri yırtılmaya karşı son derece dirençli olduğundan dişli uygulamalar için idealdir. Yeşil vinil serisi, yağ ve gres mevcut olan uygulamalarda iyi performans gösterir
Güvenli ve sıkı oturan paralel veya düz cidar tasarımına sahip olup depolama ve nakliye sırasında hasara, korozyona ve neme karşı korur; kirletici, toz ve partikül girişini önler.
Yaygın olarak Sıkı Geçme Ayaklar olarak bilinen Kapsüllü Ayaklar birçok uygulama için uygundur. Yüzey koruması, titreşim sönümleme, güç koruma ve kaymayı önleme gibi kullanışlı birçok özellik sunar.
İtmeli Ayak çeşitlerimiz, zımbalanmış veya delinmiş deliklere, boru uçlarına ve mobilya tabanlarına kolay geçmek için tasarlandığından hızlı ve pratik bir şekilde takılır. Birçok farklı uygulama ve endüstride denge ve destek sağlar: ofis ve perakende, küçük ve büyük alet imalatında, mobilya ve dolap, mahfazalar ve kasalar, cam raflar ve masa üstü desteği, istifleme, elektrik ve elektronik ekipman ve bunun gibi sayısız uygulama.
USB and RJ Dust Covers are used to protect USB and RJ ports while they are not in use. It prevents dust, dirt, debris, and moisture from entering electrical components.
The covers are simple to attach through push fit, and no tension is applied to the adapter's internal components while entering. It is resistant to temperatures of up to 150C | 302F. Used for applications including the technology industry and cover connectors from printers, scanners and other electronic devices with USB ports.
These Socket Screw Cover Caps cover and protect socket head screws from dust and dirt, while providing a quick and clean finish to internal hex screws.
Commonly used for the inside of UPS boxes when high voltage cables pass close to metal screw heads, which occurs when space is limited. The cap can be applied in order to prevent interference between the two, as the screw head needs to be isolated. They are also used in appliances, electrical applications and automotive.
Yandan Çekmeli Tapalar, dahili yandan çekmeli özelliği sayesinde zor konumlarda kolayca çıkarılmak için tasarlanmıştır. Dişli ve dişsiz delikleri üretim, depolama ve nakliye sırasında korumak için tasarlanmıştır. Toz, kir, hasar, nem, asit ve korozyona dirençlidir.
Yandan çekmeli tapa, hızlı takılıp çıkarılan bir tasarıma sahiptir ve dar alanlardaki uygulamalarda daha kolay çıkarılır. -40C ila 135C (40F ila 275F) arasında sıcaklıklara dayanıklıdır.
Makineler, elektronik eşya, otomotiv ve HVAC sistemleri gibi çeşitli uygulamalarda kullanılır.
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
Star Tubing is a masking solution that is ideal for long studs and pins, where caps are too short. The star-shaped profile allows the part to be flexible and fits easily on to tight diameters.
They tubes are highly flexible and are able to fit several ranges. They easily fit over threaded studs, non-threaded tubes or irregular shapes. They have good heat resistance.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.