Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(29 Produtos)
These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
These Spring Plunger with Ceramic Ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a ceramic ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the ceramic ball has high hardness, wear, and corrosion resistance, it reduces the possibility of galling or damage to the mating surfaces.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Expander Fit Spring Plungers are used for positioning, applying pressure, and lifting off. Its unique body design bends to expand, contract, and adjust to bore location tolerances as broad as + 0.2 mm d4.
Its material provides excellent strength in various conditions and temperatures, as well as corrosion resistance, control, and stability. It is quick and easy in production and assembly, and it removes the requirement for the cost of high-accuracy machining and part preparation.
It is recommended that it be used as a single, one-time installation for optimum results since repeated actions of install and uninstall can diminish its capacity to expand into holes with broader tolerances owing to plastic fatigue. It is resistant to temperatures ranging from -30C to +50C. Ideal for applications in plastic moulded components for machine and fixture design, electronics, medical and lighting equipment.
These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.
The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.
These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
As tampas redondas standard são uma opção versátil para cobrir orifícios ou roscas durante o transporte, o processo de pintura ou num produto acabado. Estas tampas de PEBD podem ser utilizadas em tubos, canos ou hastes. Disponível em vermelho ou natural, existem três formas de tampas, variando de tampas curtas a tampas mais longas. As tampas maiores são ideais para aplicações maiores. Estas tampas são facilmente aplicadas pressionando a aplicação e podem ser reutilizadas após a remoção.
Fabricados em politetrafluoroetileno (PTFE), estes patins para aparafusar são montados com parafuso e incluem uma anilha de aço. Estes fixadores de parafuso para patins impedem que as cadeiras e outros produtos deslizem em superfícies lisas.
Os patins de pressão ou elementos de tubos são normalmente utilizados na base de produtos tubulares como pernas de cadeiras. O patim de pressão oferece proteção, não só para a montagem, mas - acima de tudo - para a superfície por baixo. Ideal para a proteção de superfícies de madeira, com alcatifa ou de outros tipos.
A nossa gama de patins de pressão disponibiliza uma vasta gama de opções de materiais, incluindo, entre outros, poliamida (PA), polietileno (PE), estireno butadieno acrilonitrilo (ABS), feltro e aço, bem como vários acabamentos e opções de cores.
A nossa oferta inclui vários estilos, incluindo formas abobadadas, em ângulo, com dentes de metal, nervuradas, roscadas, leves e para uso muito intensivo. Além de muitas formas para responder às suas necessidades de aplicação, incluindo redonda, oval, retangular e quadrada.
Estas ponteiras ovais pretas fornecem uma cobertura elegante para tubos ovais. Podem ser utilizados para acabamento, proteção e são essencialmente aplicadas para cobrir as bordas afiadas do tubo. O material em PVC oferece flexibilidade para uma fácil montagem e remoção.
As virolas quadradas cobrem as bordas afiadas das extremidades quadradas do tubo, evitando que água, humidade, sujidade e poeira danifiquem as extremidades do tubo. Podem ser utilizadas para acabamento e proteção e são aplicadas cobrindo bordas afiadas de tubos.
O seu encaixe de pressão rápido permite a sua instalação e remoção de forma simples e rápida. Pode ser utilizado nas indústrias automóvel, elétrica e médica.
As ponteiras redondas cónicas são um tipo de tampa protetora que protege os tubos, varas e, ocasionalmente, roscas, bem como extremidades de pernas de móveis, pernas de cadeiras e degraus de escadas. São antiderrapantes e antirriscos. Concebidas para se encaixarem na perfeição, proporcionando um ajuste confortável e seguro.
As ponteiras oferecem proteção ao eixo ou tubo de forma a garantir que não se partem em contacto com superfícies duras e fornecem proteção e aderência ao piso.
São fáceis de instalar, basta empurrá-las contra a extremidade das aplicações. Duráveis e duradouras, protegem as suas aplicações. Normalmente utilizadas no fabrico de móveis, e aplicações comerciais e de retalho.
Material: PVC, Nylon Cor: branco, preto, natural
As ponteiras redondas padrão são um tipo de tampa protetora que protege os tubos, varas e, ocasionalmente, roscas, bem como extremidades de pernas de móveis, pernas de cadeiras e degraus de escadas. São antiderrapantes e antirriscos. Concebidas para se encaixarem na perfeição, proporcionando um ajuste confortável e seguro.
As ponteiras oferecem proteção ao eixo ou tubo de forma a garantir que não se partem em contacto com superfícies duras e fornecem proteção e aderência ao piso.
São fáceis de instalar, basta empurrá-las contra a extremidade das aplicações. Duráveis e duradouras, protegem as suas aplicações. Normalmente utilizadas no fabrico de móveis, e aplicações comerciais e de retalho.
Êmbolo em mola com anilha para puxar, que também permite a retração manual. O design conta com uma caixa niquelada e um pino em aço inoxidável.
A anilha para puxar proporciona uma forma prática de levantar o êmbolo. Estes êmbolos são ideais para a localização, posicionamento e fixação. As aplicações comuns incluem equipamentos de ginásio, tais como aparelhos com pesos.
Os tamanhos da rosca incluem M6, M8, M10 e M12.
Os pés de paletes de baixo perfil são habitualmente designados por copos de solda. Adaptam-se a patins de base metálica e fornecem mais força e proteção.
O material liso em aço macio protege o piso e ajuda a reduzir os níveis de ruído enquanto encapsula e protege totalmente a base de metal.
Os tamanhos máximos do poste pressupõem a utilização de tubagem SHS. Esta gama de pés para paletes é ideal para paletes e destilarias de metal.
Estas tampas de tubos com nervuras não são roscadas e encontram-se disponíveis em vermelho ou amarelo, oferecemos uma ampla gama de tamanhos para atender à sua aplicação. São ideais para proteger tubagens, tubos e varas roscadas ou não roscadas. Estão disponíveis tampas padrão, curtas e longas As versões curtas destinam-se ao fecho de uso geral e as versões longas têm uma profundidade extra e uma borda empenada que asseguram um ajuste perfeito. O design dessas tampas mais longas ajuda a evitar o deslocamento acidental.
As tampas de tubo oferecem proteção ideal para tubos, canos e hastes roscadas ou não. Estão disponíveis tampas padrão, curtas e longas As versões curtas destinam-se ao fecho de uso geral e as versões longas têm uma profundidade extra e uma borda empenada que asseguram um ajuste perfeito. O design dessas tampas mais longas ajuda a evitar o deslocamento acidental. As tampas para extremidades de tubos têm o mesmo objetivo que as tampas termorretráteis, mas não encolhem quando aquecidas durante o processo de aplicação. São resistentes aos raios UV e às intempéries, o que as torna em aplicações ideais para o ar livre.
Uma gama de tampas protetoras para tubos de tamanho standard está disponível a baixo custo, mas com acabamento de elevada qualidade. As nossas tampas para tubos de tamanho standard estão disponíveis numa variedade de opções de material: PEBD e PE flexível, e cobrem uma vasta gama de tamanhos.
Estas tampas moldadas são concebidas para fixação externa em canos e tubos, para evitar a entrada de agentes estranhos durante o armazenamento e expedição. O seu design permite uma montagem e desmontagem rápida e fácil, quer à mão quer com a utilização de equipamento automatizado.
A gama inclui tampas que dispõem de nervuras internas que asseguram um ajuste firme e ajudam a libertar a pressão de ar acumulada. Além disso, a gama inclui tampas que têm um pequeno orifício de ventilação. O orifício de ventilação permite que a tampa seja corretamente instalada, o que também ajuda a eliminar a pressão do ar.
Estes tampões e tampas cónicos padrão reforçados LDPE incluem uma parede robusta e anéis de vedação para máxima proteção. O perfil cónico permite que a parte versátil ligue vários diâmetros internos ou tampe vários diâmetros externos. A nossa gama encontra-se disponível em vermelho ou branco.
As Tampas Flexíveis são feitas em material flexível que se pode esticar para diâmetros maiores, para obter um bom ajuste. Proporcionam proteção a pontas roscas e não roscadas.
Estas tampas dispõem de uma aba de pendurar que permite a sua utilização com ganchos de arame. São uma solução ideal para aplicações de mascaramento. Têm o benefício adicional de serem resistentes aos ácidos.
A nossa gama de Tampas Flexíveis vem numa variedade de tamanhos que é compatível com roscas métricas, BSP e UNF. Estas Tampas Flexíveis são duradouras, o que faz com que sejam a escolha ideal para uma multiplicidade de aplicações.
O aspeto elegante do vinil faz com que sejam uma excelente escolha para produtos acabados. Graças à sua versatilidade, têm uma vasta gama de aplicações que incluem: proteção de roscas, controlo de poeiras e humidade, codificação por cores das pontas de tubos e pernos, e mascaramento durante operações de pintura e revestimento.
O material de PVC flexível (90 Shore) pode suportar temperaturas de funcionamento elevadas e pode ser esticado até 15 por cento do diâmetro original de fabricação. Esta formulação especial de PVC não é afetada pelos agentes climáticos, oxidação, óleos e humidade. As tampas são extremamente flexíveis e proporcionam uma excelente resistência química. Também podem ser coladas a outros itens de PVC.
São uma solução económica para utilizações únicas.
As Tampas Flexíveis são feitas em material flexível que se pode esticar para diâmetros maiores, para obter um bom ajuste. Proporcionam excelente proteção em aplicações com rosca.
Estas tampas dispõem de uma aba de pendurar que permite a sua utilização com ganchos de arame. São a solução ideal para aplicações de mascaramento.
As tampas são altamente resistentes ao corte, fazendo com que sejam um produto durável. A opção em PVC verde é adequada para uso em aplicações com óleos e gorduras.
As nossas tampas não roscadas encontram-se disponíveis numa ampla variedade de tamanhos e são fabricadas em polietileno de baixa densidade, em azul. Ideais para proteger tubagens, tubos e varas roscadas ou não roscadas. Estão disponíveis tampas padrão, curtas e longas As versões curtas destinam-se ao fecho de uso geral e as versões longas têm uma profundidade extra e uma borda empenada que asseguram um ajuste perfeito. O design dessas tampas mais longas ajuda a evitar o deslocamento acidental.
Uma tampa útil com um design de cabeça cruzada que é normalmente aplicado às pontas das canas de jardinagem, varas de metal e outras aplicações de varas.
A sua principal função é proteger a aplicação contra danos e impedir a entrada de contaminantes estranhos, bem como oferecer alguma proteção contra as intempéries.
Servem também como camada de proteção, ao taparem as pontas afiadas expostas das canas e varas com as quais os utilizadores correm o risco de entrar em contacto, resultando na prevenção de ferimentos acidentais.
Material: cloreto de polivinilo (PVC) Cores: verde e amarelo
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.